[ 3/28/2025, 19:31:30 ] Configuraton loaded successfully [ 3/28/2025, 19:31:30 ] Avaliable options loaded successfully [ 3/28/2025, 19:31:31 ] Device xds110 reset successfully [ 3/28/2025, 19:31:38 ] Device type is LX [ 3/28/2025, 19:31:45 ] Device reset successfully [ 3/28/2025, 19:31:45 ] Start 2nd Bootloader loading [ 3/28/2025, 19:31:46 ] Loaded 18% [ 3/28/2025, 19:31:46 ] Loaded 43% [ 3/28/2025, 19:31:47 ] Loaded 67% [ 3/28/2025, 19:31:48 ] Loaded 86% [ 3/28/2025, 19:31:50 ] Loaded 100% [ 3/28/2025, 19:31:50 ] Container downloaded successfully [ 3/28/2025, 19:31:50 ] Start Firmware loading [ 3/28/2025, 19:31:51 ] Loaded 3% [ 3/28/2025, 19:31:51 ] Loaded 3% [ 3/28/2025, 19:31:52 ] Loaded 7% [ 3/28/2025, 19:31:53 ] Loaded 11% [ 3/28/2025, 19:31:54 ] Loaded 16% [ 3/28/2025, 19:31:55 ] Loaded 20% [ 3/28/2025, 19:31:56 ] Loaded 24% [ 3/28/2025, 19:31:57 ] Loaded 28% [ 3/28/2025, 19:31:58 ] Loaded 33% [ 3/28/2025, 19:31:59 ] Loaded 38% [ 3/28/2025, 19:32:00 ] Loaded 42% [ 3/28/2025, 19:32:01 ] Loaded 46% [ 3/28/2025, 19:32:02 ] Loaded 51% [ 3/28/2025, 19:32:03 ] Loaded 55% [ 3/28/2025, 19:32:04 ] Loaded 59% [ 3/28/2025, 19:32:05 ] Loaded 63% [ 3/28/2025, 19:32:06 ] Loaded 68% [ 3/28/2025, 19:32:06 ] Loaded 72% [ 3/28/2025, 19:32:07 ] Loaded 76% [ 3/28/2025, 19:32:08 ] Loaded 80% [ 3/28/2025, 19:32:09 ] Loaded 85% [ 3/28/2025, 19:32:10 ] Loaded 90% [ 3/28/2025, 19:32:11 ] Loaded 94% [ 3/28/2025, 19:32:12 ] Loaded 98% [ 3/28/2025, 19:32:14 ] Loaded 100% [ 3/28/2025, 19:32:14 ] Container downloaded successfully [ 3/28/2025, 19:32:14 ] Waiting for Firmware to Boot [ 3/28/2025, 19:32:15 ] Loaded 100% [ 3/28/2025, 19:32:15 ] Container downloaded successfully [ 3/28/2025, 19:32:16 ] Loading cc33xx_conf.bin [ 3/28/2025, 19:32:18 ] Radio Tool Version : 2.3.0-rt [ 3/28/2025, 19:32:19 ] Device UDID : 5526-d923-a312-a8 [ 3/28/2025, 19:32:20 ] FW Version : cc33xx_rev_1.7.0.237 [ 3/28/2025, 19:32:22 ] Mac Address : f8:fb:90:17:f0:fc [ 3/28/2025, 19:32:23 ] PHY Version : 2.40.5.23.68 [ 3/28/2025, 19:32:23 ] CPE Version : F20E [ 3/28/2025, 19:32:23 ] MCE Version : 0127 [ 3/28/2025, 19:32:23 ] PLT Mode Enabled [ 3/28/2025, 19:32:24 ] Successfully set antenna to: 0 [ 3/28/2025, 19:33:56 ] Fail to turn on PLT