uart:~$ bt init [00:00:25.732,000] bt_hci_core: Num of Controller's ACL packets != ACL bt_conn_tx contexts (10 != 3) [00:00:25.748,000] bt_hci_core: HCI transport: H:4 [00:00:25.755,000] bt_hci_core: Identity: 7C:72:E7:22:4D:9A (public) [00:00:25.764,000] bt_hci_core: HCI: version 5.4 (0x0d) revision 0x022c, manufacturer 0x000d [00:00:25.776,000] bt_hci_core: LMP: version 5.4 (0x0d) subver 0x022c Bluetooth initialized [00:00:25.839,000] settings: settings_call_set_handler: set-value OK. key: archie/mac [00:00:25.861,000] settings: settings_call_set_handler: set-value OK. key: ble/archie_ltsk [00:00:25.881,000] settings: settings_call_set_handler: set-value OK. key: archie/id [00:00:25.890,000] amd_logs: amd_handle_commit [00:00:25.898,000] amd_logs: No manufacturing cert present in amd persistent storage [00:00:25.909,000] archie_logs: archie_handle_commit [00:00:25.917,000] ble_logs: ble_handle_commit [00:00:25.925,000] mtls_logs: mtls_handle_commit Settings Loaded uart:~$ bt advertise on Advertising started [00:01:04.375,000] bt_driver: Unknown H:4 type 0x3e [00:01:04.382,000] bt_driver: Unknown H:4 type 0x0b [00:01:04.390,000] bt_driver: Unknown H:4 type 0x07 [00:01:04.398,000] bt_driver: Unknown H:4 type 0x00 [00:01:04.407,000] bt_driver: Unknown H:4 type 0x00 [00:01:04.415,000] bt_driver: Unknown H:4 type 0xfb [00:01:04.423,000] bt_driver: Unknown H:4 type 0x00 [00:01:04.431,000] bt_driver: Unknown H:4 type 0x48 [00:01:04.440,000] bt_driver: Unknown H:4 type 0x08 [00:01:04.448,000] bt_driver: Unknown H:4 type 0xfb [00:01:04.456,000] bt_driver: Unknown H:4 type 0x00 [00:01:04.464,000] bt_driver: Unknown H:4 type 0x48 [00:01:04.473,000] bt_driver: Unknown H:4 type 0x08 [00:01:04.481,000] bt_driver: Unknown H:4 type 0x59 [00:01:04.489,000] bt_driver: Unknown H:4 type 0x30 [00:01:04.497,000] bt_driver: Unknown H:4 type 0x00 [00:01:04.506,000] bt_driver: Unknown H:4 type 0x00 [00:01:04.514,000] ble_logs: BLE connected Connected: 9C:B1:50:D2:13:E1 (public) [00:01:04.528,000] bt_conn: ACL len mismatch (7 > 4) [00:01:04.536,000] bt_hci_core: Unexpected HOST_NUM_COMPLETED_PACKETS, status 0x12 BT_HCI_ERR_INVALID_PARAM LE conn param updated: int 0x0024 lat 0 to 42 [00:01:36.371,000] ble_logs: BLE disconnected, reason 0x13 BT_HCI_ERR_REMOTE_USER_TERM_CONN Disconnected: 9C:B1:50:D2:13:E1 (public) (reason 0x13) [00:01:36.589,000] ble_logs: BLE advertising successfully started