;----------------------------------------------------------------------------------- ; AIC3254 SystemSettingsCode ;----------------------------------------------------------------------------------- ; 2010.06.14: ; - Added all sample rates ; - Compatible with 8x4x, 4x2x and 2x1x. ;----------------------------------------------------------------------------------- ;----------------------------------------------------------------------------------- ; Software Reset ;----------------------------------------------------------------------------------- reg[ 0][ 1] = 0x01 ; Initialize the device through software reset ;----------------------------------------------------------------------------------- ; Configure Power Supplies ;----------------------------------------------------------------------------------- reg[ 1][ 1] = 0x08 ; Disable weak AVDD to DVDD connection reg[ 1][ 2] = 0x00 ; Enable Master Analog Power Control reg[ 1][ 71] = 0x32 ; Set the input power-up time to 3.1ms reg[ 1][123] = 0x05 ; Force REF charging time to 40ms reg[ 0][254] = 0x28 ; Delay 40ms for REF to Power Up ;----------------------------------------------------------------------------------- ; Load miniDSP Code ;----------------------------------------------------------------------------------- PROGRAM_ADC ; miniDSP_A coefficients and instructions PROGRAM_DAC ; miniDSP_D coefficients and instructions ;----------------------------------------------------------------------------------- ; Signal Processing Settings ;----------------------------------------------------------------------------------- reg[ 0][ 60] = 0x00 ; Use miniDSP_D for signal processing reg[ 0][ 61] = 0x00 ; Use miniDSP_A for signal processing %%if ("%%prop(FrameworkType)" == "AIC3254App8x4x") reg[ 0][ 17] = 0x08 ; 8x Interpolation reg[ 0][ 23] = 0x04 ; 4x Decimation %%endif %%if ("%%prop(FrameworkType)" == "AIC3254App4x2x") reg[ 0][ 17] = 0x04 ; 4x Interpolation reg[ 0][ 23] = 0x02 ; 2x Decimation %%endif %%if ("%%prop(FrameworkType)" == "AIC3254App2x1x") reg[ 0][ 17] = 0x02 ; 2x Interpolation reg[ 0][ 23] = 0x01 ; 1x Decimation %%endif IDAC = %%prop(miniDSP_D_Cycles) IADC = %%prop(miniDSP_A_Cycles) %%if (%%prop(miniDSP_A_Adaptive) == 1) reg[ 8][ 1] = 0x04 ; adaptive mode for ADC %%endif %%if (%%prop(miniDSP_D_Adaptive) == 1) reg[ 44][ 1] = 0x04 ; adaptive mode for DAC %%endif ;----------------------------------------------------------------------------------- ; Clock and Interface Configuration ;----------------------------------------------------------------------------------- ; USB Audio supports 8kHz to 48kHz sample rates ; An external audio interface is required for 88.2kHz to 192kHz sample rates ;----------------------------------------------------------------------------------- %%if (%%prop(SampleRate) == 176400 || %%prop(SampleRate) == 192000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=8 reg[ 0][ 6] = 0x08 ; P=1, R=1, J=8 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x00 ; DOSR = 32 (MSB) reg[ 0][ 14] = 0x20 ; DOSR = 32 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0x88 ; MADC = 8, divider powered on reg[ 0][ 20] = 0x20 ; AOSR = 32 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 88200 || %%prop(SampleRate) == 96000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=8 reg[ 0][ 6] = 0x08 ; P=1, R=1, J=8 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x00 ; DOSR = 64 (MSB) reg[ 0][ 14] = 0x40 ; DOSR = 64 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0x88 ; MADC = 8, divider powered on reg[ 0][ 20] = 0x40 ; AOSR = 64 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 44100 || %%prop(SampleRate) == 48000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=8 reg[ 0][ 6] = 0x08 ; P=1, R=1, J=8 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x00 ; DOSR = 128 (MSB) reg[ 0][ 14] = 0x80 ; DOSR = 128 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0x88 ; MADC = 8, divider powered on reg[ 0][ 20] = 0x80 ; AOSR = 128 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 32000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=8 reg[ 0][ 6] = 0x08 ; P=1, R=1, J=8 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x00 ; DOSR = 192 (MSB) reg[ 0][ 14] = 0xc0 ; DOSR = 192 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0x8c ; MADC = 12, divider powered on reg[ 0][ 20] = 0x80 ; AOSR = 128 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 22050 || %%prop(SampleRate) == 24000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=8 reg[ 0][ 6] = 0x08 ; P=1, R=1, J=8 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x01 ; DOSR = 256 (MSB) reg[ 0][ 14] = 0x00 ; DOSR = 256 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0x90 ; MADC = 16, divider powered on reg[ 0][ 20] = 0x80 ; AOSR = 128 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 16000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=24 reg[ 0][ 6] = 0x18 ; P=1, R=1, J=24 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x01 ; DOSR = 384 (MSB) reg[ 0][ 14] = 0x80 ; DOSR = 384 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0x98 ; MADC = 24, divider powered on reg[ 0][ 20] = 0x80 ; AOSR = 128 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 11025) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=16 reg[ 0][ 6] = 0x10 ; P=1, R=1, J=16 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x02 ; DOSR = 512 (MSB) reg[ 0][ 14] = 0x00 ; DOSR = 512 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0xa0 ; MADC = 32, divider powered on reg[ 0][ 20] = 0x80 ; AOSR = 128 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif %%if (%%prop(SampleRate) == 8000) reg[ 0][ 5] = 0x91 ; P=1, R=1, J=24 reg[ 0][ 6] = 0x18 ; P=1, R=1, J=24 reg[ 0][ 7] = 0x00 ; D=0000 (MSB) reg[ 0][ 8] = 0x00 ; D=0000 (LSB) reg[ 0][ 4] = 0x03 ; PLL_clkin = MCLK, codec_clkin = PLL_CLK, PLL on reg[ 0][254] = 0x0a ; Delay 10ms for PLL to lock reg[ 0][ 12] = 0x88 ; MDAC = 8, divider powered on reg[ 0][ 13] = 0x03 ; DOSR = 768 (MSB) reg[ 0][ 14] = 0x00 ; DOSR = 768 (LSB) reg[ 0][ 18] = 0x02 ; NADC = 2, divider powered off reg[ 0][ 19] = 0xb0 ; MADC = 48, divider powered on reg[ 0][ 20] = 0x80 ; AOSR = 128 reg[ 0][ 11] = 0x82 ; NDAC = 2, divider powered on %%endif ;----------------------------------------------------------------------------------- ; ADC Channel Configuration ;----------------------------------------------------------------------------------- reg[ 1][ 51] = 0x40 ; Mic Bias enabled, Source = Avdd, 1.25V reg[ 1][ 52] = 0x40 ; Route IN1L to LEFT_P with 10K input impedance reg[ 1][ 54] = 0x40 ; Route CM1L to LEFT_M with 10K input impedance reg[ 1][ 55] = 0x40 ; Route IN1R to RIGHT_P with 10K input impedance reg[ 1][ 57] = 0x40 ; Route CM1R to RIGHT_M with 10K input impedance reg[ 1][ 59] = 0x00 ; Enable MicPGA_L Gain Control, 0dB reg[ 1][ 60] = 0x00 ; Enable MicPGA_R Gain Control, 0dB reg[ 0][ 81] = 0xc0 ; Power up LADC/RADC reg[ 0][ 82] = 0x00 ; Unmute LADC/RADC ;----------------------------------------------------------------------------------- ; DAC Channel Configuration ;----------------------------------------------------------------------------------- reg[ 1][ 20] = 0x25 ; De-pop: 5 time constants, 6k resistance reg[ 1][ 12] = 0x08 ; Route LDAC to HPL reg[ 1][ 13] = 0x08 ; Route RDAC to HPR reg[ 1][ 14] = 0x08 ; Route LDAC to LOL reg[ 1][ 15] = 0x08 ; Route LDAC to LOR ; reg[ 0][ 29] = 0x10 ; ADC to DAC Loopback reg[ 0][ 63] = 0xd4 ; Power up LDAC/RDAC w/ soft stepping reg[ 1][ 16] = 0x00 ; Unmute HPL driver, 0dB Gain reg[ 1][ 17] = 0x00 ; Unmute HPR driver, 0dB Gain reg[ 1][ 18] = 0x00 ; Unmute LOL driver, 0dB Gain reg[ 1][ 19] = 0x00 ; Unmute LOR driver, 0dB Gain reg[ 1][ 9] = 0x3c ; Power up HPL/HPR and LOL/LOR drivers reg[ 0][ 64] = 0x00 ; Unmute LDAC/RDAC