; ; Texas Instruments CC2531 Low-power RF to USB Serial Port example setup file ; ; based on Windows USB CDC ACM Setup file ; Copyright (c) 2000 Microsoft Corporation ; Copyright (C) 2009 Texas Instruments Inc [Version] Signature="$Windows NT$" Class=Ports ClassGuid={4D36E978-E325-11CE-BFC1-08002BE10318} Provider=%PROVIDER% LayoutFile=layout.inf DriverVer=05/01/2009,1.1.0.0 [Manufacturer] %MFGNAME%=DeviceList, NTx86, NTia64, NTamd64 [DestinationDirs] DefaultDestDir=12 [SourceDisksFiles] [SourceDisksNames] [DeviceList.NTx86] %DESCRIPTION%=DriverInstall, USB\VID_0451&PID_16A8 [DeviceList.NTia64] %DESCRIPTION%=DriverInstall, USB\VID_0451&PID_16A8 [DeviceList.NTamd64] %DESCRIPTION%=DriverInstall, USB\VID_0451&PID_16A8 ;------------------------------------------------------------------------------ ; 32-bit section for Windows 2000/2003/XP/Vista ;------------------------------------------------------------------------------ [DriverInstall.NTx86] include=mdmcpq.inf CopyFiles=DriverCopyFiles AddReg=DriverInstall.NTx86.AddReg [DriverInstall.NTx86] include=mdmcpq.inf CopyFiles=DriverCopyFiles AddReg=DriverInstall.NTx86.AddReg [DriverCopyFiles] usbser.sys,,,0x20 [DriverInstall.NTx86.AddReg] HKR,,DevLoader,,*ntkern HKR,,NTMPDriver,,usbser.sys HKR,,EnumPropPages32,,"MsPorts.dll,SerialPortPropPageProvider" [DriverInstall.NTx86.Services] AddService=usbser, 0x00000002, DriverService ;------------------------------------------------------------------------------ ; 64-bit section for Intel Itanium based systems ;------------------------------------------------------------------------------ [DriverInstall.NTia64] include=mdmcpq.inf CopyFiles=DriverCopyFiles AddReg=DriverInstall.NTia64.AddReg [DriverInstall.NTia64] include=mdmcpq.inf CopyFiles=DriverCopyFiles AddReg=DriverInstall.NTia64.AddReg [DriverCopyFiles] usbser.sys,,,0x20 [DriverInstall.NTia64.AddReg] HKR,,DevLoader,,*ntkern HKR,,NTMPDriver,,usbser.sys HKR,,EnumPropPages32,,"MsPorts.dll,SerialPortPropPageProvider" [DriverInstall.NTia64.Services] AddService=usbser, 0x00000002, DriverService ;------------------------------------------------------------------------------ ; 64-bit section for AMD64 and Intel EM64T based systems ;------------------------------------------------------------------------------ [DriverInstall.NTamd64] include=mdmcpq.inf CopyFiles=DriverCopyFiles AddReg=DriverInstall.NTamd64.AddReg [DriverInstall.NTamd64] include=mdmcpq.inf CopyFiles=DriverCopyFiles AddReg=DriverInstall.NTamd64.AddReg [DriverCopyFiles] usbser.sys,,,0x20 [DriverInstall.NTamd64.AddReg] HKR,,DevLoader,,*ntkern HKR,,NTMPDriver,,usbser.sys HKR,,EnumPropPages32,,"MsPorts.dll,SerialPortPropPageProvider" [DriverInstall.NTamd64.Services] AddService=usbser, 0x00000002, DriverService ;------------------------------------------------------------------------------ ; ;------------------------------------------------------------------------------ [DriverService] DisplayName=%SERVICE% ServiceType=1 StartType=3 ErrorControl=1 ServiceBinary=%12%\usbser.sys ;;%12% == "%WINDIR%\system32\" ;------------------------------------------------------------------------------ ; String Definitions ;------------------------------------------------------------------------------ [Strings] PROVIDER="Texas Instruments" MFGNAME="Texas Instruments" DESCRIPTION="TI CC2531 Low-Power RF to USB CDC Serial Port" SERVICE="TI CC2531 Low-Power RF to USB CDC Serial Port"