################################################################################
# Automatically-generated file. Do not edit!
################################################################################

EMPTY := 
SPACE := $(EMPTY) $(EMPTY)

-include ../makefile.init

RM := C:/Program Files/Texas Instruments/CC Essentials v3//utils/Cygwin/rm -rf

# All of the sources participating in the build are defined here
-include sources.mk
-include subdir.mk
-include objects.mk

ifneq ($(MAKECMDGOALS),clean)
ifneq ($(strip $(S62_DEPS)),)
-include $(S62_DEPS)
endif
ifneq ($(strip $(ASM_DEPS)),)
-include $(ASM_DEPS)
endif
ifneq ($(strip $(C55_DEPS)),)
-include $(C55_DEPS)
endif
ifneq ($(strip $(C++_DEPS)),)
-include $(C++_DEPS)
endif
ifneq ($(strip $(S_DEPS)),)
-include $(S_DEPS)
endif
ifneq ($(strip $(CC_DEPS)),)
-include $(CC_DEPS)
endif
ifneq ($(strip $(C64_DEPS)),)
-include $(C64_DEPS)
endif
ifneq ($(strip $(CPP_DEPS)),)
-include $(CPP_DEPS)
endif
ifneq ($(strip $(S64_DEPS)),)
-include $(S64_DEPS)
endif
ifneq ($(strip $(CXX_DEPS)),)
-include $(CXX_DEPS)
endif
ifneq ($(strip $(C67_DEPS)),)
-include $(C67_DEPS)
endif
ifneq ($(strip $(S67_DEPS)),)
-include $(S67_DEPS)
endif
ifneq ($(strip $(S43_DEPS)),)
-include $(S43_DEPS)
endif
ifneq ($(strip $(C62_DEPS)),)
-include $(C62_DEPS)
endif
ifneq ($(strip $(C43_DEPS)),)
-include $(C43_DEPS)
endif
ifneq ($(strip $(C??_DEPS)),)
-include $(C??_DEPS)
endif
ifneq ($(strip $(OPT_DEPS)),)
-include $(OPT_DEPS)
endif
ifneq ($(strip $(S??_DEPS)),)
-include $(S??_DEPS)
endif
ifneq ($(strip $(S55_DEPS)),)
-include $(S55_DEPS)
endif
ifneq ($(strip $(C_DEPS)),)
-include $(C_DEPS)
endif
ifneq ($(strip $(C_UPPER_DEPS)),)
-include $(C_UPPER_DEPS)
endif
endif

-include ../makefile.defs

# Add inputs and outputs from these tool invocations to the build variables 

# All Target
all: RunningfromRAM_CCE.out

# Tool invocations
RunningfromRAM_CCE.out: $(GEN_CMDS) $(CMD_SRCS) $(OBJS)
	@echo 'Building target: $@'
	@echo 'Invoking: MSP430 Linker v3.0'
	"C:/Program Files/Texas Instruments/CC Essentials v3/tools/compiler/MSP430/bin/cl430" -z --reread_libs --warn_sections --search_path="C:/Program Files/Texas Instruments/CC Essentials v3/tools/compiler/MSP430/lib" --search_path="C:/Program Files/Texas Instruments/CC Essentials v3/tools/compiler/MSP430/include" $(GEN_CMDS_QUOTED) --library=../lnk_msp430f2274.cmd --library="rts430.lib" --rom_model --heap_size=80 --stack_size=80 -o "RunningfromRAM_CCE.out" $(OBJS_QUOTED)
	@echo 'Finished building target: $@'
	@echo ' '

# Other Targets
clean:
	-$(RM) $(S62_DEPS)$(ASM_DEPS)$(C55_DEPS)$(MSP430_EXECUTABLE_OUTPUTS)$(C++_DEPS)$(S_DEPS)$(CC_DEPS)$(C64_DEPS)$(CPP_DEPS)$(S64_DEPS)$(CXX_DEPS)$(C67_DEPS)$(S67_DEPS)$(S43_DEPS)$(OBJS)$(C62_DEPS)$(C43_DEPS)$(C??_DEPS)$(OPT_DEPS)$(S??_DEPS)$(S55_DEPS)$(C_DEPS)$(C_UPPER_DEPS) RunningfromRAM_CCE.out
	-@echo ' '

.PHONY: all clean dependents
.SECONDARY:

-include ../makefile.targets