//----------------------------------------------------------------------------------
//	FILE:			PWM_1ch_UpDwnCnt_Cnf.c
//
//	Description:	Single (A output) channel PWM configuration function
//					Configures the PWM channel in UP-DOWN Count mode. 
//
//	Version: 		2.0
//
//  Target:  		TMS320F2802x, 
//					TMS320F2803x, 
//
// The function call is:
//
// 		PWM_1ch_UpDwnCnt_CNF(int16 n, int16 period, int16 mode, int16 phase)
//
// Function arguments defined as:
//-------------------------------
// n = 		Target ePWM module, 1,2,...16.  e.g. if n=2, then target is ePWM2
// period = PWM period in Sysclks
// mode =	Master/Slave mode, e.g. mode=1 for master, mode=0 for slave
// phase =	phase offset from upstream master in Sysclks,
//			applicable only if mode=0, i.e. slave
//--------------------------------------------------------------------------------
#include "PeripheralHeaderIncludes.h"
#include "DSP2803x_EPWM_defines.h"

extern volatile struct EPWM_REGS *ePWM[];

void PWM_1ch_UpDwnCnt_CNF(int16 n, int16 period, int16 mode, int16 phase)
{
	// Time Base SubModule Registers	
	(*ePWM[n]).TBCTL.bit.PRDLD = TB_IMMEDIATE;	// set Immediate load
	(*ePWM[n]).TBPRD = period/2;				// PWM frequency = 1 / period
	(*ePWM[n]).TBPHS.half.TBPHS = 0;
	(*ePWM[n]).TBCTR = 0;
	(*ePWM[n]).TBCTL.bit.CTRMODE = TB_COUNT_UPDOWN;
	(*ePWM[n]).TBCTL.bit.HSPCLKDIV = TB_DIV1;
	(*ePWM[n]).TBCTL.bit.CLKDIV = TB_DIV1;

	if(mode == 1) // config as a Master
	{
		(*ePWM[n]).TBCTL.bit.PHSEN = TB_DISABLE;
		(*ePWM[n]).TBCTL.bit.SYNCOSEL = TB_CTR_ZERO; // sync "down-stream" 
	}
	if(mode == 0) // config as a Slave (Note: Phase+2 value used to compensate for logic delay)
	{
		(*ePWM[n]).TBCTL.bit.PHSEN = TB_ENABLE;
		(*ePWM[n]).TBCTL.bit.SYNCOSEL = TB_SYNC_IN;

		if ((0 <= phase)&&(phase <= 2))
		{
			(*ePWM[n]).TBPHS.half.TBPHS = (2-phase);
			(*ePWM[n]).TBCTL.bit.PHSDIR = TB_UP;	// set to count up after sync
		}
		else if ((2 < phase)&&(phase <= period/2))
		{
			(*ePWM[n]).TBPHS.half.TBPHS = (phase-2);
			(*ePWM[n]).TBCTL.bit.PHSDIR = TB_DOWN;	// set to count down after sync
		}
		else if ((period/2 < phase)&&(phase <= period))
		{
			(*ePWM[n]).TBPHS.half.TBPHS = (period-phase+2);
			(*ePWM[n]).TBCTL.bit.PHSDIR = TB_UP;	// set to count up after sync
		}
	}
	
	// Counter Compare Submodule Registers
	(*ePWM[n]).CMPA.half.CMPA = 0;				// set duty 0% initially
	(*ePWM[n]).CMPCTL.bit.SHDWAMODE = CC_SHADOW;
	(*ePWM[n]).CMPCTL.bit.LOADAMODE = CC_CTR_PRD;
	
	// Action Qualifier SubModule Registers
	(*ePWM[n]).AQCTLA.bit.CAU = AQ_CLEAR;
	(*ePWM[n]).AQCTLA.bit.CAD = AQ_SET;
}