[Basic Details] Device Type=4 VID PID Type=1 USB VID=0403 USB PID=C5A8 [USB Power Options] Bus Powered=0 Self Powered=1 Max Bus Power=0 [USB Serial Number Control] Prefix=FT Use Fixed Serial Number=0 Fixed Serial Number=12345678 [USB Remote WakeUp] Enable Remote WakeUp=0 [Windows Plug and Play] Enable Plug and Play=1 [USB String Descriptors] Manufacturer=TI Product=USB ADC Interface [Programming Options] Only Program Blank Devices=0 [BM Device Specific Options] USB Version Number=1 Disable Serial Number=0 IO Pin Pull Down in Suspend=0 [Dual Device Specific Options A] RS 232 mode=1 245 FIFO mode=0 245 CPU FIFO mode=0 OPTO Isolate mode=1 High Current Drive=0 [Dual Device Specific Options B] RS 232 mode=1 245 FIFO mode=0 245 CPU FIFO mode=0 OPTO Isolate mode=0 High Current Drive=0 [Dual Device Driver Options A] Virtual Com Port Driver=1 D2XX Driver=0 [Dual Device Driver Options B] Virtual Com Port Driver=1 D2XX Driver=0 [R Device Specific Options] Invert TXD=0 Invert RXD=0 Invert RTS#=0 Invert CTS#=0 Invert DTR#=0 Invert DSR#=0 Invert DCD#=0 Invert RI#=0 C0 Signal=-1 C1 Signal=-1 C2 Signal=-1 C3 Signal=-1 C4 Signal=-1 Enable Ext Osc=0 High Current I/O=0 Load D2XX Driver=0 In EndPoint Size=0