| Name | : ADS1278 EVM |
| Partnumber | : ADS1278EVM |
| Revision | : A |
| Literature Number | : tbd |
| Vendor | : Texas Instruments |
| Designator | Position |
|---|---|
| J1 | 1-2 |
| J4 | Closed |
| J6 | 3-4 |
| J15 | 1-2 |
| J16 | 1-2 |
| J17 | Closed |
| J18 | 1-2 |
| J19 | 1-2 |
| Designator | Position |
|---|---|
| S1 | left (ON BRD) |
| S2 | up (AMP) |
| S3 | right (AMP) |
| S4 | right (AMP) |
| S5 | right (AMP) |
| S6 | right (AMP) |
| S7 | right (AMP) |
| S8 | right (AMP) |
| S9 | right (AMP) |
| S10.1 | OFF (HI) |
| S10.2 | OFF (HI) |
| S10.3 | OFF (HI) |
| S10.4 | OFF (HI) |
| S10.5 | OFF (HI) |
| S10.6 | OFF (HI) |
| S10.7 | OFF (HI) |
| S10.8 | OFF (HI) |
| S11.1 | OFF (LO) |
| S11.2 | OFF (LO) |
| S11.3 | OFF (LO) |
| S11.4 | OFF (LO) |
| S11.5 | ON (HI) |
| S11.6 | ON (HI) |
- type |
: Sine |
- frequency |
: 800Hz |
- voff |
: 0V |
- vpp |
: 4.5V |
- connector |
: J9A.1 (GND), J9A.2 (signal) |
| Name | : 5-6K Interface EVM |
| Partnumber | : 5-6KINTERFACE |
| Revision | : B |
| Literature Number | : SLAU104B |
| Vendor | : Texas Instruments |
| Designator | Position |
|---|---|
| W1 | open |
| W2 | 2-3 |
| W3 | 2-3 |
| W4 | 2-3 |
| W5 | 2-3 |
| W6 | 1-2 |
| W7 | 2-3 |
| W12 | open |
| J13 | INTb |
| All others | don't care |
| Designator | Position |
|---|---|
| SW1 | All closed |
- connector |
: J2 |
- signal |
: +5VA |
- voltage |
: +5V |
| Name | : TMS320C6713 DSK |
| Partnumber | : N/A |
| Revision | : C |
| Literature Number | : N/A |
| Vendor | : Spectrum Digital |
| Designator | Position |
|---|---|
| SW3.1 | off |
| SW3.2 | off |
| SW3.3 | off |
| SW3.4 | off |
- voltage |
: +5V |
- signal |
: +5V |
- connector |
: J5 |
| Code Composer Studio version | : 3.10 |
| Project Name | : ADS1278-C6713-CCS3v1.pjt |
Project Directory Name: ADS1278-C6713-CCS3v1
- [Debug]
- ADS1278-C6713-CCS3v1.map- ADS1278-C6713-CCS3v1.out- ADS1278-C6713-CCS3v1.cdb- ADS1278-C6713-CCS3v1.pjt- ADS1278-C6713-CCS3v1cfg.cmd- ADS1278-C6713-CCS3v1cfg.h- ADS1278-C6713-CCS3v1cfg.h62- ADS1278-C6713-CCS3v1cfg.s62- ADS1278-C6713-CCS3v1cfg_c.c- dc_conf.h- main.c- t1278_fn.h- t1278_ob.c- tidc_api.c- tidc_api.h |
Map fileExecutable fileDSP/BIOS configuration fileProject fileLinker command file for DSP/BIOS objectsDSP/BIOS module header fileAssembly language header file for DSP/BIOSAssembly language source file for DSP/BIOS settingsDefines DSP/BIOS related objectsInterface software header fileExample program source file containing the main functionHeader file of the generated interface softwareSource file of the generated interface softwareInterface software API source fileInterface software API header file |
- Serial Port |
: McBSP1 |
- Serial Port Format |
: FS, TDM, Fixed |
- Conversion Mode |
: High-Speed |
- Master Clock Frequency |
: 28125.000kHz |
- Power Down |
: All unchecked |
- Name |
: r_buffer1 |
- Size |
: 2048 |
- DataType |
: int |
- Name |
: r_buffer2 |
- Size |
: 2048 |
- DataType |
: int |
| 1. Start Code Composer Studio |
| 2. Open the Project |
| 3. Download the $PrjDir\Debug\ADS1278-C6713-CCS3v1.out file to the DSP (DO NOT recompile) |
| 4. Open three Graph Window (parameters are listed below) |
| 5. Run the Program |
| 6. Stop the Program |
| 7. Observe the graph windows: You should see collected data samples in the graph window. Buffer 3 will show more signal periods since it was filled using function dc_readsample(), which is slower. |
- Graph Title |
: Buffer 1 |
- Start Address |
: r_buffer1 |
- Acquisition Buffer Size |
: 4096 |
- Display Data Size |
: 512 |
- DSP Data Type |
: 32-bit signed integer |
- Autoscale |
: on |
- unsigned int: Address of the buffer- TADS1278 |
*pADS |
: Pointer to the data converter object |
- unsigned int: Size of the buffer- TADS1278 |
*pADS |
: Pointer to the data converter object |