ADC Register Settings Register Address Value D7 D6 D5 D4 D3 D2 D1 D0 ID 0x00 0x92 1 0 0 1 0 0 1 0 CONFIG1 0x01 0x86 1 0 0 0 0 1 1 0 CONFIG2 0x02 0x10 0 0 0 1 0 0 0 0 CONFIG3 0x03 0xDC 1 1 0 1 1 1 0 0 LOFF 0x04 0x03 0 0 0 0 0 0 1 1 CH1SET 0x05 0x00 0 0 0 0 0 0 0 0 CH2SET 0x06 0x00 0 0 0 0 0 0 0 0 CH3SET 0x07 0x00 0 0 0 0 0 0 0 0 CH4SET 0x08 0x00 0 0 0 0 0 0 0 0 CH5SET 0x09 0x00 0 0 0 0 0 0 0 0 CH6SET 0x0A 0x00 0 0 0 0 0 0 0 0 CH7SET 0x0B 0x00 0 0 0 0 0 0 0 0 CH8SET 0x0C 0x00 0 0 0 0 0 0 0 0 RLD_SENSP 0x0D 0x00 0 0 0 0 0 0 0 0 RLD_SENSN 0x0E 0x00 0 0 0 0 0 0 0 0 LOFF_SENSP 0x0F 0xFF 1 1 1 1 1 1 1 1 LOFF_SENSN 0x10 0x02 0 0 0 0 0 0 1 0 LOFF_FLIP 0x11 0x00 0 0 0 0 0 0 0 0 LOFF_STATP 0x12 0xFF 1 1 1 1 1 1 1 1 LOFF_STATN 0x13 0x06 0 0 0 0 0 1 1 0 GPIO 0x14 0x00 0 0 0 0 0 0 0 0 PACE 0x15 0x00 0 0 0 0 0 0 0 0 RESP 0x16 0xF0 1 1 1 1 0 0 0 0 CONFIG4 0x17 0x22 0 0 1 0 0 0 1 0 WCT1 0x18 0x0A 0 0 0 0 1 0 1 0 WCT2 0x19 0xE3 1 1 1 0 0 0 1 1