/* * MATLAB Compiler: 4.4 (R2006a) * Date: Sat Oct 31 22:04:51 2009 * Arguments: "-B" "macro_default" "-m" "-W" "main" "-T" "link:exe" "-v" * "sinwv1.m" */ #include #include "mclmcr.h" #ifdef __cplusplus extern "C" { #endif extern mclComponentData __MCC_sinwv1_component_data; #ifdef __cplusplus } #endif static HMCRINSTANCE _mcr_inst = NULL; static int mclDefaultPrintHandler(const char *s) { return fwrite(s, sizeof(char), strlen(s), stdout); } static int mclDefaultErrorHandler(const char *s) { int written = 0, len = 0; len = strlen(s); written = fwrite(s, sizeof(char), len, stderr); if (len > 0 && s[ len-1 ] != '\n') written += fwrite("\n", sizeof(char), 1, stderr); return written; } /* This symbol is defined in shared libraries. Define it here * (to nothing) in case this isn't a shared library. */ #ifndef LIB_sinwv1_C_API #define LIB_sinwv1_C_API /* No special import/export declaration */ #endif LIB_sinwv1_C_API bool MW_CALL_CONV sinwv1InitializeWithHandlers( mclOutputHandlerFcn error_handler, mclOutputHandlerFcn print_handler ) { if (_mcr_inst != NULL) return true; if (!mclmcrInitialize()) return false; if (!mclInitializeComponentInstance(&_mcr_inst, &__MCC_sinwv1_component_data, true, NoObjectType, ExeTarget, error_handler, print_handler)) return false; return true; } LIB_sinwv1_C_API bool MW_CALL_CONV sinwv1Initialize(void) { return sinwv1InitializeWithHandlers(mclDefaultErrorHandler, mclDefaultPrintHandler); } LIB_sinwv1_C_API void MW_CALL_CONV sinwv1Terminate(void) { if (_mcr_inst != NULL) mclTerminateInstance(&_mcr_inst); } int run_main(int argc, const char **argv) { int _retval; /* Generate and populate the path_to_component. */ char path_to_component[(PATH_MAX*2)+1]; separatePathName(argv[0], path_to_component, (PATH_MAX*2)+1); __MCC_sinwv1_component_data.path_to_component = path_to_component; if (!sinwv1Initialize()) { return -1; } _retval = mclMain(_mcr_inst, argc, argv, "sinwv1", 0); if (_retval == 0 /* no error */) mclWaitForFiguresToDie(NULL); sinwv1Terminate(); mclTerminateApplication(); return _retval; } int main(int argc, const char **argv) { if (!mclInitializeApplication( __MCC_sinwv1_component_data.runtime_options, __MCC_sinwv1_component_data.runtime_option_count)) return 0; return mclRunMain(run_main, argc, argv); }