Starting kernel ... Linux version 2.6.18_pro500SVNREV (luklem@lnxdev01) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30 )) #1 PREEMPT Fri Oct 2 21:45:45 CEST 2009 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 Machine: Prodrive DA8XX MXSP Memory policy: ECC disabled, Data cache writethrough DA830 variant 0x0 CPU0: D VIVT write-back cache CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets CPU0: D cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets Real-Time Preemption Support (C) 2004-2006 Ingo Molnar Built 1 zonelists. Total pages: 13824 Kernel command line: console=ttyS1,115200n8 mem=54M ip=10.3.3.130 eth=$ethaddr noinitrd rw root=/dev/nfs nfsroot=10 .1.1.65:/data/projects/mxsp/nfs_mv5,nolock TI DaVinci EMAC: Kernel Boot params Eth address: $ethaddr WARNING: experimental RCU implementation. PID hash table entries: 256 (order: 8, 1024 bytes) Clock event device timer0_0 configured with caps set: 07 Console: colour dummy device 80x30 Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 54MB = 54MB total Memory: 51988KB available (2040K code, 565K data, 156K init) Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok NET: Registered protocol family 16 MXSP: Online DaVinci: 128 gpio irqs Generic PHY: Registered new driver SCSI subsystem initialized NET: Registered protocol family 2 IP route cache hash table entries: 512 (order: -1, 2048 bytes) TCP established hash table entries: 2048 (order: 4, 65536 bytes) TCP bind hash table entries: 1024 (order: 2, 28672 bytes) TCP: Hash tables configured (established 2048 bind 1024) TCP reno registered mxsp_spi: platform_device_register: 0 mxsp_spi: spi_register_board_info: 0 mxsp_spi: mxsp_spi_register: 0 sanity check JFFS version 1.0, (C) 1999, 2000 Axis Communications AB JFFS2 version 2.2. (NAND) (SUMMARY) (C) 2001-2006 Red Hat, Inc. yaffs Oct 2 2009 21:44:07 Installing. Initializing Cryptographic API io scheduler noop registered io scheduler anticipatory registered (default) LTT : ltt-facilities init LTT : ltt-facility-core init in kernel DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec Serial: 8250/16550 driver $Revision: 1.90 $ 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO map 0x1c42000 mem 0xfec42000 (irq = 25) is a 16550A serial8250.0: ttyS1 at MMIO map 0x1c20400 mem 0xfed0c000 (irq = 53) is a 16550A serial8250.0: ttyS2 at MMIO map 0x1d0d000 mem 0xfed0d000 (irq = 61) is a 16550A RAMDISK driver initialized: 1 RAM disks of 16384K size 1024 blocksize netconsole: not configured, aborting Davinci EMAC MII Bus: probed DaVinci EMAC: Unable to read MAC from EEPROM, no I2C support in kernel. MAC address is $ethaddr TI DaVinci EMAC Linux version updated 4.0 dm_spi.0: davinci SPI Controller driver at 0xc385c000 (irq = 20) use_dma=1 rtc-da8xx rtc-da8xx.0: rtc intf: proc rtc-da8xx rtc-da8xx.0: rtc intf: dev (254:0) rtc-da8xx rtc-da8xx.0: rtc core: registered rtc-da8xx as rtc0 rtc-da8xx rtc-da8xx.0: TI DA8xx Real Time Clock driver. oprofile: using timer interrupt. IPv4 over IPv4 tunneling driver Initializing XFRM netlink socket NET: Registered protocol family 1 NET: Registered protocol family 17 rtc-da8xx rtc-da8xx.0: setting the system clock to 2000-01-04 08:51:17 (946975877) Time: timer0_1 clocksource has been installed. Clock event device timer0_0 configured with caps set: 08 Switched to high resolution mode on CPU 0 IP-Config: Guessing netmask 255.0.0.0 IP-Config: Complete: device=eth0, addr=10.3.3.130, mask=255.0.0.0, gw=255.255.255.255, host=10.3.3.130, domain=, nis-domain=(none), bootserver=255.255.255.255, rootserver=10.1.1.65, rootpath= Looking up port of RPC 100003/2 on 10.1.1.65 Looking up port of RPC 100005/1 on 10.1.1.65 VFS: Mounted root (nfs filesystem). Freeing init memory: 156K INIT: version 2.86 booting Starting the hotplug events dispatcher: udevd. Synthesizing the initial hotplug events...done. Waiting for /dev to be fully populated...done. Activating swap...done. Remounting root filesystem...done. Calculating module dependencies WARNING: Couldn't open directory /lib/modules/2.6.18_pro500SVNREV: No such file or directory FATAL: Could not open /lib/modules/2.6.18_pro500SVNREV/modules.dep.temp for writing: No such file or directory Loading modules: Checking all file systems: fsck fsck 1.40 (29-Jun-2007) Mounting local filesystems: mount nothing was mounted umount.nfs: /dev/root: not found or not mounted Setting up networking .... /etc/network/options is deprecated. Setting up IP spoofing protection: rp_filter done. Disabling IPv4 packet forwarding: done. Disabling TCP/IP Explicit Congestion Notification: done. Starting network interfaces: done. Starting hotplug subsystem: pci pci [success] usb usb [success] isapnp isapnp [success] ide ide [success] input input [success] scsi scsi [success] done. Starting portmap daemon.... Cleaning: /tmp /var/lock /var/run done. Updating /etc/motd...done. INIT: Entering runlevel: 3 Starting system log daemon: syslogd klogd. Starting NFS common utilities: statd. Starting internet superserver: inetd. Starting OpenBSD Secure Shell server: sshd. loading kernel modules dspcomk: module license 'BSD' taints kernel. dsplinkk: no version for "struct_module" found: kernel tainted. DSPLINK Module (1.61.03) created on Date: Aug 28 2009 Time: 09:05:44 DSP/BIOS(TM) LINK Driver loaded successfully. done MontaVista(R) Linux(R) Professional Edition 5.0.0 (0801921)