U-Boot 2010.06 (Jun 01 2011 - 15:00:16) DRAM: 2 GiB Using default environment Hit any key to stop autoboot: 0 mmc1 is available reading u-boot.bin 179256 bytes read ## Starting application at 0x80800000 ... U-Boot 2010.06 (Jun 01 2011 - 12:30:57) TI8168-GP rev 1.1 ARM clk: 987MHz DDR clk: 796MHz I2C: ready DRAM: 2 GiB NAND: HW ECC Hamming Code selected 256 MiB :,;;:;:;;;;;;;;r;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:,;;:;:;;;;;;;;:;;;;;;;;:,;;:;: ;,;:::;;;;r;;;rssiSiS552X5252525259GX2X9hX9X9XX2325S55252i5:,;;:;:;;;;;;;;:,;;: ;:;;;;;;;rrssSsS52S22h52299GGAAMHMM#BBH#B#HMM#HMBA&&XX2255S2S5Si:,;;:;:;;;;;;;; ;:;;r;;rsrrriiXS5S329&A&MH#BMB#A&9XXA252GXiSXX39AAMMMBB&G22S5i2SSiiiisi:,;;:;:; ;;;;;r;rr2iisiih393HB#B#AA99i22irrrX3X52AGsisss2Xii2299HBMA&X2S5S5iSiisSsi:,;;: r:r;rrsrsihXSi2&##MHB&Ahh3AGHGA9G9h&#H##@@@##MAMMXXX9SSS29&&HGGX2i5iisiiisisi:, ;;rrrrsSiiiA&ABH&A9GAGhAhBAMHA9HM@@@@@@@@@@@@@@@@@@@HHhAh2S2SX9&Gh22SSiisiiisii r:rrssisiS2XM##&h3AGAX&3GG3Ssr5H@M#HM2; ;2X&&&MHMB###GBB#B&XXSSs529XX55iSsisisi r;rsrisSi2XHAhX99A3XXG&&XS;:,rH#HGhAS @@@@3rs2XBM@@A552&&AHA2XiisSS252SSsisSs r;issi5S22&&3iSSX292&hXsr;;:;h@&G339&S9@@@@2@MA&9&HB##Xris29ABMAAX2ir;rsSi5iss5 rrsSi2XhG&9GXh399&X99i;;;;;;r#H&293H9X#@@@@@@@B&9GhAH@XrrsrsiXABHB&HG2rr;rrSiSi ;:rsisS599&AA9XG&3A35r;:::;,;BMh&&2iX5A@@@@@@@&392X5GB2;;;r;iSX393A##A&Xi:::rsi ;:rss552222X553&XHMhir;;::,:,h#HhGSXhG3#@@@@#AXXS2XAHA;::;;;;ss55XShBA3239r:,;; r;ii2S5SSi2i53hirsh2srr::,,,,;MMXX359&Ah3h&Si59SX99A#i:,::::;;sri2,.2r;:SGAr;,: ;:;rrrrssiriXGSi::shs;;;,,,:,,rBBA9h5s5h5iS5isi2SAHB5:,,,:::;rrs5&SrisSX5Srrr:, ;,r;;;;rsriSSrrrr;;5Xrr;;,:,,.,;9AA2SsisS5323XXXG9&i:.,,::;;r;;;srrrrrr;;:;:::: :,;r;r;rrissrrr;:;::;s;;;;,:,,..,r293h222hXXAAGGGX;:,,,:,:,::;:;::,:,,,,...,,,, ;,;;;;rrrrrrrrirr;,.,,:::::::,,,,.,;SX&ABAB2hhXir:,,.,,.,,:,,,,..,,,..,..,,,..: :.:;:;;;:;;;;r;rrs;:.. ,,:::::,:,:,,.::rrsrr;;,,.......,..,....,,,,,,,...,.,,:, :.:::,::::::;;r;rrr;:.......,.,.,,:::,,...............,,::.,,,,:,::,,:,:,,,:,;: ,.::,:,,,,,;;;;;;;;r;;::,..............................;;;:;::::,:::::::,:,:,,, : ,,:,,,,,,,,,,,,,:;rrr;;:;,,,,,,,::,.,.:.,.,;s,:;;;;:;:;;;;;::::,:::,:::,:,:,: ,.,,,,,,,...,,.,,....................................:,............:,,,:,:,,,,, Net: Detected MACID:90:d7:eb:1f:5c:f8 Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 3  0 TI8168_EVM#setenv bootargs 'console=ttyO2,115200n8 root=/dev/nfs nfsroot=10.100. 3.172:/home/sweta/ezsdk_5_02/swetafs, nolock rw mem=128M notifyk.vpssm3_sva=0xBF 900000 earlyprink ip=dhcp' TI8168_EVM# TI8168_EVM#print bootdelay=3 baudrate=115200 verify=yes ramdisk_file=ramdisk.gz loadaddr=0x81000000 script_addr=0x80900000 loadbootscript=fatload mmc 1 ${script_addr} boot.scr bootscript= echo Running bootscript from MMC/SD to set the ENV...; source ${scri pt_addr} ethaddr=90:d7:eb:1f:5c:f8 ethact=DaVinci EMAC machid=af0 autoload=no nfsserver=10.100.3.172 bootfile=pxelinux.0 gatewayip=10.100.3.1 netmask=255.255.255.0 ipaddr=10.100.3.182 dnsip=192.168.8.122 dnsip2=10.102.1.122 serverip=10.100.3.36 bootcmd=tftp 81000000 uImage-2.6.37;bootm stdin=serial stdout=serial stderr=serial ver=U-Boot 2010.06 (Jun 01 2011 - 12:30:57) bootargs=console=ttyO2,115200n8 root=/dev/nfs nfsroot=10.100.3.172:/home/sweta/e zsdk_5_02/swetafs, nolock rw mem=128M notifyk.vpssm3_sva=0xBF900000 earlyprink i p=dhcp Environment size: 778/8188 bytes TI8168_EVM#boot Using DaVinci EMAC device TFTP from server 10.100.3.36; our IP address is 10.100.3.182 Filename 'uImage-2.6.37'. Load address: 0x81000000 Loading: *################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################ done Bytes transferred = 2410936 (24c9b8 hex) ## Booting kernel from Legacy Image at 81000000 ... Image Name: Arago/2.6.37-psp04.00.00.12/dm81 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2410872 Bytes = 2.3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Using machid 0xaf0 from environment Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (x0029463@swubn01) (gcc version 4.3.3 (Sourcery G++ Lite 20 09q1-203) ) #1 Mon Aug 29 21:39:54 IST 2011 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm reserved size = 52428800 at 0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 1.1 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 19712 Kernel command line: console=ttyO2,115200n8 root=/dev/nfs nfsroot=10.100.3.172:/ home/sweta/ezsdk_5_02/swetafs, nolock rw mem=128M notifyk.vpssm3_sva=0xBF900000 earlyprink ip=dhcp PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 78MB = 78MB total Memory: 73528k/73528k available, 57544k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .init : 0xc0008000 - 0xc0038000 ( 192 kB) .text : 0xc0038000 - 0xc0492000 (4456 kB) .data : 0xc0492000 - 0xc04d89c0 ( 283 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda NOR: Can't request GPMC CS registered ti816x_vpss device registered ti816x_gpio_vr device registered TI816x on-chip HDMI device registered ti816x_sr device pm_dbg_init: only OMAP3 supported Registered ti81xx_fb device ti816x_pcie: Invoking PCI BIOS... ti816x_pcie: Setting up Host Controller... ti816x_pcie: Register base mapped @0xc8820000 ti816x_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled bio: create slab at 0 regulator: VFB: 800 <--> 1025 mV at 1010 mV vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done musb-hdrc: kernel must blacklist external hubs musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at c880c000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 musb-hdrc: kernel must blacklist external hubs musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at c881e800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 143 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 m25p80 spi1.0: w25x32 (4096 Kbytes) Creating 4 MTD partitions on "spi_flash": 0x000000000000-0x000000040000 : "U-Boot" 0x000000040000-0x000000042000 : "U-Boot Env" 0x000000042000-0x0000002c2000 : "Kernel" 0x0000002c2000-0x000000400000 : "File System" omap2-nand driver initializing NAND device: Manufacturer ID: 0x2c, Chip ID: 0xca (Micron ) Creating 5 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffff9 davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usb 2-1: new low speed USB device using musb-hdrc and address 2 usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0x bf900000 usbcore: registered new interface driver snd-usb-audio asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added smartreflex smartreflex: Driver initialized ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link down (SStatus 0 SControl 300) mmc0: new high speed SDHC card at address e624 mmcblk0: mmc0:e624 SD08G 7.40 GiB mmcblk0: p1 p2 p3 usb 2-1: New USB device found, idVendor=046d, idProduct=c05a usb 2-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 usb 2-1: Product: USB Optical Mouse usb 2-1: Manufacturer: Logitech input: Logitech USB Optical Mouse as /devices/platform/musb-ti81xx.1/musb-hdrc.1 /usb2/2-1/2-1:1.0/input/input0 generic-usb 0003:046D:C05A.0001: input: USB HID v1.11 Mouse [Logitech USB Optica l Mouse] on usb-musb-hdrc.1-1/input0 davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=282f014) net eth1: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:02, id=282f014) Sending DHCP requests . PHY: 0:01 - Link is Up - 100/Full ., OK IP-Config: Got DHCP answer from 192.168.6.59, my address is 10.100.3.182 IP-Config: Complete: device=eth0, addr=10.100.3.182, mask=255.255.255.0, gw=10.100.3.1, host=10.100.3.182, domain=, nis-domain=(none), bootserver=192.168.6.59, rootserver=10.100.3.172, rootpath= VFS: Mounted root (nfs filesystem) on device 0:14. devtmpfs: mounted Freeing init memory: 192K INIT: version 2.86 booting Error opening /dev/fb0: No such file or directory Please wait: booting... Starting udev udevd (81): /proc/81/oom_adj is deprecated, please use /proc/81/oom_score_adj in stead. udev: starting version 141 Root filesystem already rw, not remounting Caching udev devnodes Populating dev cachemv: cannot rename '/tmp/devices': No such file or directory NET: Registered protocol family 10 FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev mmcblk0. EXT3-fs (mmcblk0): error: can't find ext3 filesystem on dev mmcblk0. EXT2-fs (mmcblk0): error: can't find an ext2 filesystem on dev mmcblk0. FAT: bogus number of reserved sectors VFS: Can't find a valid FAT filesystem on dev mmcblk0. ISOFS: Unable to identify CD-ROM format. ALSA: Restoring mixer settings... No state is present for card EVM NOT configuring network interfaces: / is an NFS mount Found hardware: "" "" "" "" "" Hardware is initialized using a generic method No state is present for card EVM hwclock: can't open '/dev/misc/rtc': No such file or directory Tue Aug 30 00:37:00 UTC 2011 hwclock: can't open '/dev/misc/rtc': No such file or directory INIT: Entering runlevel: 5 Starting system message bus: dbus. Loading HDVICP2 Firmware DM816X prcm_confEXT3-fs: barriers not enabled ig_app version: 2.0.0.1 Doing PRCM settings... PRCM for IVHD0 is in Progress, Please wait....kjournald starting. Commi t interval 5 seconds . BW Phy AEXT3-fs (mmcblk0p3): ddr : 0x48180600warning: ma ximal mount count reached, running e2fsck is recommended Data : 0x000000 02 AW Phy Addr : 0x48180600 Data : 0x00000002 Phy Addr : 0x48180c04 Data : 0x00000037 BW Phy Addr : 0x48180620 Data : 0x00070000 AW Phy Addr : 0x48180620 Data :EXT3-fs (mmcblk0p3): 0x0 0070002 using internal journalBW Phy Addr : 0x 48180624 Data : EXT3-fs (mmcblk0p3): 0x00030000 Arecovery completeW Phy Addr : 0x4 8180624 Data : 0EXT3-fs (mmcblk0p3): x00010002 Phmounted filesystem with writeback data modey Addr : 0x 48180 600 Data : 0x00000102 BW Phy Addr : 0x48180c10 Data : 0x00000007 AW Phy Addr : 0x48180c10 Data : 0x00000003 Phy Addr : 0x48180c14 Data : 0x00000004 BW Phy Addr : 0x58088000 Data : 0xecba0d1a AW Phy Addr : 0x58088000 Data : 0xeafffffe BW Phy Addr : 0x58098000 Data : 0x21587b93 AW Phy Addr : 0x58098000 Data : 0xeafffffe BW Phy Addr : 0x48180c10 Data : 0x00000003 AW Phy Addr : 0x4EXT3-fs: barriers not enabled 8180c10 Data : 0x00000000 Phy Addr : 0x48180c14 Data : 0x00000007 PRCM for IVHD0 is Done Skjournald starting. Commit interval 5 seconds uccessfully EXT3-fs (mmcblk0p2): PRCM for IVHD1 iwarning: maximal mount count reache d, running e2fsck is recommendeds in Progress, P lease wait..... BW Phy AddEXT3-fs (mmcblk0p2): r : 0x48180700 Dusing int ernal journalata : 0x00000002 AW Phy AddrEXT3-fs (mmcblk0p2): : 0x48180700 Darecovery completeta : 0x00000002 Phy Addr : 0EXT3-fs (mmcblk0p2): x48180d04 Data :mounted filesystem with writeback data mode 0x00000037 BW Phy Addr : 0x48180720 Data : 0x00070000 AW Phy Addr : 0x48180720 Data : 0x00050002 BW Phy Addr : 0x48180724 Data : 0x00030000 AW Phy Addr : 0x48180724 Data : 0x00010002 Phy Addr : 0x48180700 Data : 0x00000102 BW Phy Addr : 0x48180d10 Data : 0x00000007 AW Phy Addr : 0x48180d10 Data : 0x00000003 Phy Addr : 0x48180d14 Data : 0x00000004 BW Phy Addr : 0x5a088000 Data : 0xca0f828b AW Phy Addr : 0x5a088000 Data : 0xeafffffe BW Phy Addr : 0x5a098000 Data : 0x51ba04a0 AW Phy Addr : 0x5a098000 Data : 0xeafffffe BW Phy Addr : 0x48180d10 Data : 0x00000003 AW Phy Addr : 0x48180d10 Data : 0x00000000 Phy Addr : 0x48180d14 Data : 0x00000007 PRCM for IVHD1 is Done Successfully PRCM for IVHD2 is in Progress, Please wait..... BW Phy Addr : 0x48180800 Data : 0x00000002 AW Phy Addr : 0x48180800 Data : 0x00000002 Phy Addr : 0x48180e04 Data : 0x00000037 BW Phy Addr : 0x48180820 Data : 0x00070000 AW Phy Addr : 0x48180820 Data : 0x00050002 BW Phy Addr : 0x48180824 Data : 0x00030000 AW Phy Addr : 0x48180824 Data : 0x00010002 Phy Addr : 0x48180800 Data : 0x00000102 BW Phy Addr : 0x48180e10 Data : 0x00000007 AW Phy Addr : 0x48180e10 Data : 0x00000003 Phy Addr : 0x48180e14 Data : 0x00000004 BW Phy Addr : 0x53088000 Data : 0xd21f1d3d AW Phy Addr : 0x53088000 Data : 0xeafffffe BW Phy Addr : 0x53098000 Data : 0x12c8f3ea AW Phy Addr : 0x53098000 Data : 0xeafffffe BW Phy Addr : 0x48180e10 Data : 0x00000003 AW Phy Addr : 0x48180e10 Data : 0x00000000 Phy Addr : 0x48180e14 Data : 0x00000007 PRCM for IVHD2 is Done Successfully PRCM Initialization completed SysLink version : 2.00.02.80 SysLink module created on Date:Aug 29 2011 Time:22:30:41 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [Loca tion of Mem map bin file] FIRMWARE: Default memory configuration is used MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.1.1 FIRMWARE: Memory Configuration status : In Progress FIRMWARE: 1 start Successful Starting telnet daemon. Loading HDVPSS Firmware FIRMWARE: Memory map bin file not passed Usage : firmware_loader [Loca tion of Mem map bin file] FIRMWARE: Default memory configuration is used MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.1.1 FIRMWARE: Memory Configuration status : In Progress FIRMWARE: 2 start Successful cat: write error: No space left on device cat: write error: No space left on device HDMI W1 rev 2.0 Starting syslogd/klogd: done Starting thttpd. Starting PVR /dev/mem opened. Memory mapped at address 0x402bf000. Read at address 0x48180F04 (0x402bff04): 0x00000001 Write at address 0x48180F04 (0x402bff04): 0x00000000, readback 0x00000000 /dev/mem opened. Memory mapped at address 0x402ba000. Read at address 0x48180900 (0x402ba900): 0x00000102 Write at address 0x48180900 (0x402ba900): 0x00000002, readback 0x00000002 /dev/mem opened. Memory mapped at address 0x4034c000. Read at address 0x48180920 (0x4034c920): 0x00040002 Write at address 0x48180920 (0x4034c920): 0x00000002, readback 0x00000002 Starting Matrix GUI application. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm816x-evm ttyO2 Arago 2011.05 dm816x-evm ttyO2 dm816x-evm login: _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm816x-evm ttyO2 Arago 2011.05 dm816x-evm ttyO2 dm816x-evm login: root root@dm816x-evm:~# root@dm816x-evm:~# cd /usr/share/ti/ti-omx root@dm816x-evm:/usr/share/ti/ti-omx# ./capture_encode_a8host_debug.xv5T -o samp le.h264 -m 1080p -f 60 -b 1000000 -n 1000 output file: sample.h264 bit_rate: 1000000 frame_rate: 60 num_frames: 1000 mode: 1080p Capture-Encode example =============================== OMX_Init completed UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests UIAClient is ready to send a UIA configuration command UIAClient received UIA_CONFIGURE_ACK UIAClient is done sending requests openeing file capture compoenent is created control TVP compoenent is created Buffer Size computed: 3110400 set input port params (width = 1920, height = 1080)enable capture output port got eventEnable/Disable Event dei compoenent is created set input port params (width = 1920, height = 1080) set output port params (width = 1920, height = 1080)set output port params (widt h = 1920, height = 1080)set number of channelsset input resolutionset output res olutionenable dei input port got eventEnable/Disable Event enable dei output port 0 got eventEnable/Disable Event enable dei output port 1 got eventEnable/Disable Event encoder compoenent is created found handle 0x110008 for component OMX.TI.VPSSM3.VFDC got display handle found handle 0x113b10 for component OMX.TI.VPSSM3.CTRL.DC Buffer Size computed: 4147200 set input port params (width = 1920, height = 1080)setting input and output memo ry type to defaultenable input port got eventEnable/Disable Event connect call for capture-Dei connect call for dei- encoder connect call for dei-display got eventState changed to: OMX_StateIdle Capture outport buffers allocated got eventState changed to: OMX_StateIdle Capture is in IDLE state Dei input port use buffer done DEI outport buffers allocated got eventState changed to: OMX_StateIdle DEI is in IDLE state encoder input port use buffer done encoder outport buffers allocated got eventState changed to: OMX_StateIdle Encoder state IDLE got eventState changed to: OMX_StateIdle ctrl-dc state IDLE display buffers allocated waiting for IDLEgot eventState changed to: OMX_StateIdle display state IDLE got eventState changed to: OMX_StateExecuting display control state execute got eventState changed to: OMX_StateExecuting display state execute got eventState changed to: OMX_StateExecuting encoder state execute got eventState changed to: OMX_StateExecuting dei state execute got eventState changed to: OMX_StateExecuting capture state execute