root@beagleboard:~# ./sgxperf_check.sh WSEGL settings [default] WindowSystem=libpvrPVR2D_FRONTWSEGL.so.1 ------ ARM CPU information Processor : ARMv7 Processor rev 2 (v7l) BogoMIPS : 994.64 Features : swp half thumb fastmult vfp edsp thumbee neon vfpv3 CPU implementer : 0x41 CPU architecture: 7 CPU variant : 0x3 CPU part : 0xc08 CPU revision : 2 Hardware : OMAP3 Beagle Board Revision : 0020 Serial : 0000000000000000 ------ SGX driver information cat: /proc/pvr/version: No such file or directory ------ Framebuffer settings mode "1280x720-60" # D: 74.250 MHz, H: 45.000 kHz, V: 60.000 Hz geometry 1280 720 1280 1638 32 timings 13468 220 110 20 5 40 5 rgba 8/16,8/8,8/0,8/24 endmode Frame buffer device information: Name : omapfb Address : 0x80ad7000 Size : 8388608 Type : PACKED PIXELS Visual : TRUECOLOR XPanStep : 1 YPanStep : 1 YWrapStep : 0 LineLength : 5120 Accelerator : No ------ Rotation settings 0 ------ Kernel Module information Module Size Used by sdmak 3743 0 lpm_omap3530 6605 0 dsplinkk 125793 1 lpm_omap3530 ipv6 249063 12 ------ Boot settings console=tty0 console=ttyS2,115200n8 consoleblank=0 mpurate=1000 buddy=none camera=lbcm3m1 vram=16M omapfb.mode=dvi:hd720 omapfb.vram=0:8M,1:4M,2:4M omapdss.def_disp=dvi root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait ------ Linux Kernel version Linux beagleboard 2.6.32 #3 PREEMPT Tue Jul 26 10:56:56 CEST 2011 armv7l GNU/Linux