D/V4L2Common( 66): V4L2Camera::Mode set is 720P50 Detected video resolution is: 1280x720 D/V4L2Common( 66): KGP ########################### Function Address: 0xa2927124 D/V4L2Common( 66): Allocated buffer from shared region: 43435080 D/V4L2Common( 66): KGP ########################### Allocated buffer from shared region: 4fe91080 D/V4L2Common( 66): Allocated buffer from shared region: 435f7080 D/V4L2Common( 66): KGP ########################### Allocated buffer from sh------------[ cut here ]------------ WARNING: at kernel/softirq.c:159 local_bh_enable+0x54/0xc4() Modules linked in: omaplfb pvrsrvkm ti81xxhdmi ti81xxvin sii9135 ti81xxvo ti81xxfb vpss syslink Backtrace: [] (dump_backtrace+0x0/0x110) from [] (dump_stack+0x18/0x1c) r7:00000009 r6:0000009f r5:c0072968 r4:00000000 [] (dump_stack+0x0/0x1c) from [] (warn_slowpath_common+0x54/0x6c) [] (warn_slowpath_common+0x0/0x6c) from [] (warn_slowpath_null+0x24/0x2c) r9:d708c880 r8:00000780 r7:00000001 r6:d36c3d00 r5:d370f380 r4:c05b24c0 [] (warn_slowpath_null+0x0/0x2c) from [] (local_bh_enable+0x54/0xc4) [] (local_bh_enable+0x0/0xc4) from [] (omap_mbox_msg_send+0xcc/0xdc) r5:d370f380 r4:00000000 [] (omap_mbox_msg_send+0x0/0xdc) from [] (notify_shm_drv_send_event+0x1bc/0x204) r5:00000000 r4:0000000f [] (notify_shm_drv_send_event+0x0/0x204) from [] (notify_send_event+0x178/0x258) [] (notify_send_event+0x0/0x258) from [] (vps_fvid2_queue+0x94/0x1cc [vpss]) [] (vps_fvid2_queue+0x0/0x1cc [vpss]) from [] (capture_queue+0x50/0x64 [vpss]) r8:40045612 r7:d37999c4 r6:c4c70d00 r5:00000000 r4:d0844400 [] (capture_queue+0x0/0x64 [vpss]) from [] (ti81xxvin_buffer_queue+0x9c/0xe8 [ti81xxvin]) r5:d3799800 r4:d0844400 [] (ti81xxvin_buffer_queue+0x0/0xe8 [ti81xxvin]) from [] (videobuf_streamon+0x7c/0xcc) r7:d37999c4 r6:60000013 r5:c4c70d00 r4:d3799904 [] (videobuf_streamon+0x0/0xcc) from [] (vidioc_streamon+0x244/0x400 [ti81xxvin]) r7:00000004 r6:00000001 r5:d3799800 r4:d3799904 [] (vidioc_streamon+0x0/0x400 [ti81xxvin]) from [] (__video_do_ioctl+0x1634/0x4128) r6:bf17949c r5:d2ca8e00 r4:00000001 [] (__video_do_ioctl+0x0/0x4128) from [] (__video_usercopy+0x2e0/0x424) [] (__video_usercopy+0x0/0x424) from [] (video_ioctl2+0x74/0xa8) [] (video_ioctl2+0x0/0xa8) from [] (v4l2_ioctl+0xfc/0x134) [] (v4l2_ioctl+0x0/0x134) from [] (do_vfs_ioctl+0x4e8/0x564) r9:cafa2000 r8:00000000 r7:00000029 r6:40045612 r5:cb78cc00 r4:4f234d04 [] (do_vfs_ioctl+0x0/0x564) from [] (sys_ioctl+0x58/0x7c) r9:cafa2000 r8:00000000 r7:00000029 r6:40045612 r5:4f234d04 r4:cb78cc00 [] (sys_ioctl+0x0/0x7c) from [] (ret_fast_syscall+0x0/0x30) r8:c0046248 r7:00000036 r6:0004fd40 r5:a7906329 r4:00046f80 ---[ end trace 2946e4092beed7d9 ]--- ared region: 50145080 D/V4L2Common( 66): Allocated buffer from shared region: 437b9080 D/V4L2Common( 66): KGP ########################### Allocated buffer from shared region: 503a8080 D/V4L2Common( 66): Allocated buffer from shared region: 4397b080 D/V4L2Common( 66): KGP ########################### Allocated buffer from shared region: 505b3080 D/CameraHardware( 66): enableMsgType:13 I/StagefrightPlayer( 66): setDataSource('/system/media/audio/ui/camera_click.ogg') D/StagefrightPlayer( 66): Not a file streaming use case.... I/StagefrightPlayer( 66): setDataSource('/system/media/audio/ui/VideoRecord.ogg')