# # Automatically generated file; DO NOT EDIT. # Linux/arm 3.7.0 Kernel Configuration # CONFIG_ARM=y CONFIG_SYS_SUPPORTS_APM_EMULATION=y CONFIG_GENERIC_GPIO=y CONFIG_HAVE_PROC_CPU=y CONFIG_STACKTRACE_SUPPORT=y CONFIG_LOCKDEP_SUPPORT=y CONFIG_TRACE_IRQFLAGS_SUPPORT=y CONFIG_RWSEM_GENERIC_SPINLOCK=y CONFIG_ARCH_HAS_CPUFREQ=y CONFIG_GENERIC_HWEIGHT=y CONFIG_GENERIC_CALIBRATE_DELAY=y CONFIG_NEED_DMA_MAP_STATE=y CONFIG_VECTORS_BASE=0xffff0000 CONFIG_ARM_PATCH_PHYS_VIRT=y CONFIG_NEED_MACH_GPIO_H=y CONFIG_GENERIC_BUG=y CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config" CONFIG_HAVE_IRQ_WORK=y CONFIG_IRQ_WORK=y # # General setup # CONFIG_EXPERIMENTAL=y CONFIG_INIT_ENV_ARG_LIMIT=32 CONFIG_CROSS_COMPILE="" CONFIG_LOCALVERSION="" CONFIG_LOCALVERSION_AUTO=y CONFIG_HAVE_KERNEL_GZIP=y CONFIG_HAVE_KERNEL_LZMA=y CONFIG_HAVE_KERNEL_XZ=y CONFIG_HAVE_KERNEL_LZO=y CONFIG_KERNEL_GZIP=y # CONFIG_KERNEL_LZMA is not set # CONFIG_KERNEL_XZ is not set # CONFIG_KERNEL_LZO is not set CONFIG_DEFAULT_HOSTNAME="(none)" CONFIG_SWAP=y CONFIG_SYSVIPC=y CONFIG_SYSVIPC_SYSCTL=y CONFIG_POSIX_MQUEUE=y CONFIG_POSIX_MQUEUE_SYSCTL=y # CONFIG_FHANDLE is not set # CONFIG_AUDIT is not set CONFIG_HAVE_GENERIC_HARDIRQS=y # # IRQ subsystem # CONFIG_GENERIC_HARDIRQS=y CONFIG_GENERIC_IRQ_PROBE=y CONFIG_GENERIC_IRQ_SHOW=y CONFIG_HARDIRQS_SW_RESEND=y CONFIG_GENERIC_IRQ_CHIP=y CONFIG_IRQ_DOMAIN=y # CONFIG_IRQ_DOMAIN_DEBUG is not set CONFIG_SPARSE_IRQ=y CONFIG_KTIME_SCALAR=y CONFIG_GENERIC_CLOCKEVENTS=y CONFIG_GENERIC_CLOCKEVENTS_BUILD=y CONFIG_GENERIC_CLOCKEVENTS_BROADCAST=y # # Timers subsystem # CONFIG_TICK_ONESHOT=y CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y # # CPU/Task time and stats accounting # CONFIG_TICK_CPU_ACCOUNTING=y CONFIG_BSD_PROCESS_ACCT=y # CONFIG_BSD_PROCESS_ACCT_V3 is not set # CONFIG_TASKSTATS is not set # # RCU Subsystem # CONFIG_TREE_RCU=y # CONFIG_PREEMPT_RCU is not set CONFIG_RCU_FANOUT=32 CONFIG_RCU_FANOUT_LEAF=16 # CONFIG_RCU_FANOUT_EXACT is not set # CONFIG_RCU_FAST_NO_HZ is not set # CONFIG_TREE_RCU_TRACE is not set CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=16 # CONFIG_CGROUPS is not set # CONFIG_CHECKPOINT_RESTORE is not set # CONFIG_NAMESPACES is not set # CONFIG_SCHED_AUTOGROUP is not set # CONFIG_SYSFS_DEPRECATED is not set # CONFIG_RELAY is not set CONFIG_BLK_DEV_INITRD=y CONFIG_INITRAMFS_SOURCE="" CONFIG_RD_GZIP=y # CONFIG_RD_BZIP2 is not set # CONFIG_RD_LZMA is not set # CONFIG_RD_XZ is not set # CONFIG_RD_LZO is not set # CONFIG_CC_OPTIMIZE_FOR_SIZE is not set CONFIG_SYSCTL=y CONFIG_ANON_INODES=y CONFIG_EXPERT=y CONFIG_HAVE_UID16=y CONFIG_UID16=y # CONFIG_SYSCTL_SYSCALL is not set CONFIG_KALLSYMS=y CONFIG_KALLSYMS_ALL=y CONFIG_HOTPLUG=y CONFIG_PRINTK=y CONFIG_BUG=y CONFIG_ELF_CORE=y CONFIG_BASE_FULL=y CONFIG_FUTEX=y CONFIG_EPOLL=y CONFIG_SIGNALFD=y CONFIG_TIMERFD=y CONFIG_EVENTFD=y CONFIG_SHMEM=y CONFIG_AIO=y # CONFIG_EMBEDDED is not set CONFIG_HAVE_PERF_EVENTS=y CONFIG_PERF_USE_VMALLOC=y # # Kernel Performance Events And Counters # CONFIG_PERF_EVENTS=y # CONFIG_DEBUG_PERF_USE_VMALLOC is not set CONFIG_VM_EVENT_COUNTERS=y CONFIG_COMPAT_BRK=y CONFIG_SLAB=y # CONFIG_SLUB is not set # CONFIG_SLOB is not set CONFIG_PROFILING=y CONFIG_TRACEPOINTS=y CONFIG_OPROFILE=y CONFIG_HAVE_OPROFILE=y CONFIG_KPROBES=y # CONFIG_JUMP_LABEL is not set CONFIG_KRETPROBES=y CONFIG_HAVE_KPROBES=y CONFIG_HAVE_KRETPROBES=y CONFIG_HAVE_ARCH_TRACEHOOK=y CONFIG_HAVE_DMA_ATTRS=y CONFIG_HAVE_DMA_CONTIGUOUS=y CONFIG_USE_GENERIC_SMP_HELPERS=y CONFIG_GENERIC_SMP_IDLE_THREAD=y CONFIG_HAVE_REGS_AND_STACK_ACCESS_API=y CONFIG_HAVE_CLK=y CONFIG_HAVE_DMA_API_DEBUG=y CONFIG_HAVE_HW_BREAKPOINT=y CONFIG_HAVE_ARCH_JUMP_LABEL=y CONFIG_ARCH_WANT_IPC_PARSE_VERSION=y CONFIG_GENERIC_KERNEL_THREAD=y CONFIG_GENERIC_KERNEL_EXECVE=y CONFIG_HAVE_MOD_ARCH_SPECIFIC=y CONFIG_MODULES_USE_ELF_REL=y # # GCOV-based kernel profiling # # CONFIG_GCOV_KERNEL is not set CONFIG_HAVE_GENERIC_DMA_COHERENT=y CONFIG_SLABINFO=y CONFIG_RT_MUTEXES=y CONFIG_BASE_SMALL=0 CONFIG_MODULES=y CONFIG_MODULE_FORCE_LOAD=y CONFIG_MODULE_UNLOAD=y CONFIG_MODULE_FORCE_UNLOAD=y CONFIG_MODVERSIONS=y CONFIG_MODULE_SRCVERSION_ALL=y # CONFIG_MODULE_SIG is not set CONFIG_STOP_MACHINE=y CONFIG_BLOCK=y CONFIG_LBDAF=y # CONFIG_BLK_DEV_BSG is not set # CONFIG_BLK_DEV_BSGLIB is not set # CONFIG_BLK_DEV_INTEGRITY is not set # # Partition Types # CONFIG_PARTITION_ADVANCED=y # CONFIG_ACORN_PARTITION is not set # CONFIG_OSF_PARTITION is not set # CONFIG_AMIGA_PARTITION is not set # CONFIG_ATARI_PARTITION is not set # CONFIG_MAC_PARTITION is not set CONFIG_MSDOS_PARTITION=y # CONFIG_BSD_DISKLABEL is not set # CONFIG_MINIX_SUBPARTITION is not set # CONFIG_SOLARIS_X86_PARTITION is not set # CONFIG_UNIXWARE_DISKLABEL is not set # CONFIG_LDM_PARTITION is not set # CONFIG_SGI_PARTITION is not set # CONFIG_ULTRIX_PARTITION is not set # CONFIG_SUN_PARTITION is not set # CONFIG_KARMA_PARTITION is not set # CONFIG_EFI_PARTITION is not set # CONFIG_SYSV68_PARTITION is not set # # IO Schedulers # CONFIG_IOSCHED_NOOP=y CONFIG_IOSCHED_DEADLINE=y CONFIG_IOSCHED_CFQ=y # CONFIG_DEFAULT_DEADLINE is not set CONFIG_DEFAULT_CFQ=y # CONFIG_DEFAULT_NOOP is not set CONFIG_DEFAULT_IOSCHED="cfq" CONFIG_UNINLINE_SPIN_UNLOCK=y CONFIG_FREEZER=y # # System Type # CONFIG_MMU=y # CONFIG_ARCH_MULTIPLATFORM is not set # CONFIG_ARCH_INTEGRATOR is not set # CONFIG_ARCH_REALVIEW is not set # CONFIG_ARCH_VERSATILE is not set # CONFIG_ARCH_AT91 is not set # CONFIG_ARCH_BCM2835 is not set # CONFIG_ARCH_CNS3XXX is not set # CONFIG_ARCH_CLPS711X is not set # CONFIG_ARCH_GEMINI is not set # CONFIG_ARCH_SIRF is not set # CONFIG_ARCH_EBSA110 is not set # CONFIG_ARCH_EP93XX is not set # CONFIG_ARCH_FOOTBRIDGE is not set # CONFIG_ARCH_MXC is not set # CONFIG_ARCH_MXS is not set # CONFIG_ARCH_NETX is not set # CONFIG_ARCH_H720X is not set # CONFIG_ARCH_IOP13XX is not set # CONFIG_ARCH_IOP32X is not set # CONFIG_ARCH_IOP33X is not set # CONFIG_ARCH_IXP4XX is not set # CONFIG_ARCH_DOVE is not set # CONFIG_ARCH_KIRKWOOD is not set # CONFIG_ARCH_MV78XX0 is not set # CONFIG_ARCH_ORION5X is not set # CONFIG_ARCH_MMP is not set # CONFIG_ARCH_KS8695 is not set # CONFIG_ARCH_W90X900 is not set # CONFIG_ARCH_LPC32XX is not set # CONFIG_ARCH_TEGRA is not set # CONFIG_ARCH_PXA is not set # CONFIG_ARCH_MSM is not set # CONFIG_ARCH_SHMOBILE is not set # CONFIG_ARCH_RPC is not set # CONFIG_ARCH_SA1100 is not set # CONFIG_ARCH_S3C24XX is not set # CONFIG_ARCH_S3C64XX is not set # CONFIG_ARCH_S5P64X0 is not set # CONFIG_ARCH_S5PC100 is not set # CONFIG_ARCH_S5PV210 is not set # CONFIG_ARCH_EXYNOS is not set # CONFIG_ARCH_SHARK is not set # CONFIG_ARCH_U300 is not set # CONFIG_ARCH_U8500 is not set # CONFIG_ARCH_NOMADIK is not set # CONFIG_PLAT_SPEAR is not set # CONFIG_ARCH_DAVINCI is not set CONFIG_ARCH_OMAP=y # CONFIG_ARCH_VT8500 is not set # CONFIG_ARCH_ZYNQ is not set # CONFIG_GPIO_PCA953X is not set # CONFIG_KEYBOARD_GPIO_POLLED is not set # # TI OMAP Common Features # # CONFIG_ARCH_OMAP1 is not set CONFIG_ARCH_OMAP2PLUS=y # # OMAP Feature Selections # CONFIG_OMAP_DEBUG_DEVICES=y CONFIG_OMAP_RESET_CLOCKS=y CONFIG_OMAP_MUX=y CONFIG_OMAP_MUX_DEBUG=y CONFIG_OMAP_MUX_WARNINGS=y # CONFIG_OMAP_MBOX_FWK is not set CONFIG_OMAP_32K_TIMER=y # CONFIG_OMAP3_L2_AUX_SECURE_SAVE_RESTORE is not set CONFIG_OMAP_32K_TIMER_HZ=128 CONFIG_OMAP_DM_TIMER=y CONFIG_OMAP_PM_NOOP=y CONFIG_MACH_OMAP_GENERIC=y # # TI OMAP2/3/4 Specific Features # CONFIG_ARCH_OMAP2PLUS_TYPICAL=y CONFIG_SOC_HAS_OMAP2_SDRC=y CONFIG_SOC_HAS_REALTIME_COUNTER=y CONFIG_ARCH_OMAP2=y CONFIG_ARCH_OMAP3=y CONFIG_ARCH_OMAP4=y CONFIG_SOC_OMAP5=y # # OMAP Core Type # CONFIG_SOC_OMAP2420=y CONFIG_SOC_OMAP2430=y CONFIG_SOC_OMAP3430=y CONFIG_SOC_TI81XX=y CONFIG_SOC_AM33XX=y CONFIG_OMAP_PACKAGE_ZAF=y CONFIG_OMAP_PACKAGE_ZAC=y CONFIG_OMAP_PACKAGE_CBB=y CONFIG_OMAP_PACKAGE_CUS=y CONFIG_OMAP_PACKAGE_CBP=y CONFIG_OMAP_PACKAGE_CBL=y CONFIG_OMAP_PACKAGE_CBS=y # # OMAP Board Type # CONFIG_MACH_OMAP2_TUSB6010=y CONFIG_MACH_OMAP_H4=y CONFIG_MACH_OMAP_APOLLON=y CONFIG_MACH_OMAP_2430SDP=y CONFIG_MACH_OMAP3_BEAGLE=y CONFIG_MACH_DEVKIT8000=y CONFIG_MACH_OMAP_LDP=y CONFIG_MACH_OMAP3530_LV_SOM=y CONFIG_MACH_OMAP3_TORPEDO=y CONFIG_MACH_OVERO=y CONFIG_MACH_OMAP3EVM=y CONFIG_MACH_OMAP3517EVM=y # CONFIG_MACH_CRANEBOARD is not set CONFIG_MACH_OMAP3_PANDORA=y CONFIG_MACH_TOUCHBOOK=y CONFIG_MACH_OMAP_3430SDP=y CONFIG_MACH_NOKIA_N800=y CONFIG_MACH_NOKIA_N810=y CONFIG_MACH_NOKIA_N810_WIMAX=y CONFIG_MACH_NOKIA_N8X0=y CONFIG_MACH_NOKIA_RM680=y CONFIG_MACH_NOKIA_RX51=y CONFIG_MACH_OMAP_ZOOM2=y CONFIG_MACH_OMAP_ZOOM3=y CONFIG_MACH_CM_T35=y CONFIG_MACH_CM_T3517=y CONFIG_MACH_CM_T3730=y CONFIG_MACH_IGEP0020=y CONFIG_MACH_IGEP0030=y CONFIG_MACH_SBC3530=y CONFIG_MACH_OMAP_3630SDP=y CONFIG_MACH_TI8168EVM=y CONFIG_MACH_TI8148EVM=y CONFIG_MACH_OMAP_4430SDP=y CONFIG_MACH_OMAP4_PANDA=y # CONFIG_OMAP3_EMU is not set # CONFIG_OMAP3_SDRC_AC_TIMING is not set # CONFIG_OMAP4_ERRATA_I688 is not set # # Processor Type # CONFIG_CPU_V6=y CONFIG_CPU_V7=y CONFIG_CPU_32v6=y CONFIG_CPU_32v6K=y CONFIG_CPU_32v7=y CONFIG_CPU_ABRT_EV6=y CONFIG_CPU_ABRT_EV7=y CONFIG_CPU_PABRT_V6=y CONFIG_CPU_PABRT_V7=y CONFIG_CPU_CACHE_V6=y CONFIG_CPU_CACHE_V7=y CONFIG_CPU_CACHE_VIPT=y CONFIG_CPU_COPY_V6=y CONFIG_CPU_TLB_V6=y CONFIG_CPU_TLB_V7=y CONFIG_CPU_HAS_ASID=y CONFIG_CPU_CP15=y CONFIG_CPU_CP15_MMU=y CONFIG_CPU_USE_DOMAINS=y # # Processor Features # # CONFIG_ARCH_PHYS_ADDR_T_64BIT is not set CONFIG_ARM_THUMB=y CONFIG_ARM_THUMBEE=y # CONFIG_ARM_VIRT_EXT is not set # CONFIG_CPU_ICACHE_DISABLE is not set # CONFIG_CPU_DCACHE_DISABLE is not set # CONFIG_CPU_BPREDICT_DISABLE is not set CONFIG_OUTER_CACHE=y CONFIG_OUTER_CACHE_SYNC=y CONFIG_CACHE_L2X0=y CONFIG_ARM_L1_CACHE_SHIFT_6=y CONFIG_ARM_L1_CACHE_SHIFT=6 CONFIG_ARM_DMA_MEM_BUFFERABLE=y CONFIG_ARM_NR_BANKS=8 CONFIG_MULTI_IRQ_HANDLER=y # CONFIG_ARM_ERRATA_326103 is not set CONFIG_ARM_ERRATA_411920=y # CONFIG_ARM_ERRATA_430973 is not set # CONFIG_ARM_ERRATA_458693 is not set # CONFIG_ARM_ERRATA_460075 is not set # CONFIG_ARM_ERRATA_742230 is not set # CONFIG_ARM_ERRATA_742231 is not set CONFIG_PL310_ERRATA_588369=y CONFIG_ARM_ERRATA_720789=y CONFIG_PL310_ERRATA_727915=y # CONFIG_ARM_ERRATA_743622 is not set # CONFIG_ARM_ERRATA_751472 is not set # CONFIG_ARM_ERRATA_754322 is not set # CONFIG_ARM_ERRATA_754327 is not set # CONFIG_ARM_ERRATA_764369 is not set # CONFIG_PL310_ERRATA_769419 is not set # CONFIG_ARM_ERRATA_775420 is not set CONFIG_ARM_GIC=y # # Bus support # # CONFIG_PCI_SYSCALL is not set # CONFIG_PCCARD is not set # # Kernel Features # CONFIG_HAVE_SMP=y CONFIG_SMP=y CONFIG_SMP_ON_UP=y CONFIG_ARM_CPU_TOPOLOGY=y # CONFIG_SCHED_MC is not set # CONFIG_SCHED_SMT is not set CONFIG_HAVE_ARM_SCU=y CONFIG_ARM_ARCH_TIMER=y CONFIG_HAVE_ARM_TWD=y CONFIG_VMSPLIT_3G=y # CONFIG_VMSPLIT_2G is not set # CONFIG_VMSPLIT_1G is not set CONFIG_PAGE_OFFSET=0xC0000000 CONFIG_NR_CPUS=2 CONFIG_HOTPLUG_CPU=y CONFIG_LOCAL_TIMERS=y CONFIG_ARCH_NR_GPIO=512 CONFIG_PREEMPT_NONE=y # CONFIG_PREEMPT_VOLUNTARY is not set # CONFIG_PREEMPT is not set CONFIG_HZ=128 CONFIG_AEABI=y CONFIG_OABI_COMPAT=y CONFIG_ARCH_HAS_HOLES_MEMORYMODEL=y # CONFIG_ARCH_SPARSEMEM_DEFAULT is not set # CONFIG_ARCH_SELECT_MEMORY_MODEL is not set CONFIG_HAVE_ARCH_PFN_VALID=y CONFIG_HIGHMEM=y # CONFIG_HIGHPTE is not set CONFIG_HW_PERF_EVENTS=y CONFIG_SELECT_MEMORY_MODEL=y CONFIG_FLATMEM_MANUAL=y CONFIG_FLATMEM=y CONFIG_FLAT_NODE_MEM_MAP=y CONFIG_HAVE_MEMBLOCK=y CONFIG_PAGEFLAGS_EXTENDED=y CONFIG_SPLIT_PTLOCK_CPUS=999999 CONFIG_COMPACTION=y CONFIG_MIGRATION=y # CONFIG_PHYS_ADDR_T_64BIT is not set CONFIG_ZONE_DMA_FLAG=0 CONFIG_BOUNCE=y CONFIG_VIRT_TO_BUS=y # CONFIG_KSM is not set CONFIG_DEFAULT_MMAP_MIN_ADDR=4096 CONFIG_CROSS_MEMORY_ATTACH=y # CONFIG_CLEANCACHE is not set # CONFIG_FRONTSWAP is not set CONFIG_FORCE_MAX_ZONEORDER=12 CONFIG_ALIGNMENT_TRAP=y # CONFIG_UACCESS_WITH_MEMCPY is not set # CONFIG_SECCOMP is not set # CONFIG_CC_STACKPROTECTOR is not set # # Boot options # CONFIG_USE_OF=y CONFIG_ATAGS=y # CONFIG_DEPRECATED_PARAM_STRUCT is not set CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 # CONFIG_ARM_APPENDED_DTB is not set CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200" CONFIG_CMDLINE_FROM_BOOTLOADER=y # CONFIG_CMDLINE_EXTEND is not set # CONFIG_CMDLINE_FORCE is not set # CONFIG_XIP_KERNEL is not set CONFIG_KEXEC=y CONFIG_ATAGS_PROC=y # CONFIG_CRASH_DUMP is not set # CONFIG_AUTO_ZRELADDR is not set # # CPU Power Management # # # CPU Frequency scaling # # CONFIG_CPU_FREQ is not set # CONFIG_CPU_IDLE is not set CONFIG_ARCH_NEEDS_CPU_IDLE_COUPLED=y # # Floating point emulation # # # At least one emulation must be selected # CONFIG_FPE_NWFPE=y # CONFIG_FPE_NWFPE_XP is not set # CONFIG_FPE_FASTFPE is not set CONFIG_VFP=y CONFIG_VFPv3=y CONFIG_NEON=y # # Userspace binary formats # CONFIG_BINFMT_ELF=y CONFIG_ARCH_BINFMT_ELF_RANDOMIZE_PIE=y CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS=y CONFIG_HAVE_AOUT=y # CONFIG_BINFMT_AOUT is not set CONFIG_BINFMT_MISC=y CONFIG_COREDUMP=y # # Power management options # CONFIG_SUSPEND=y CONFIG_SUSPEND_FREEZER=y CONFIG_PM_SLEEP=y CONFIG_PM_SLEEP_SMP=y # CONFIG_PM_AUTOSLEEP is not set # CONFIG_PM_WAKELOCKS is not set CONFIG_PM_RUNTIME=y CONFIG_PM=y CONFIG_PM_DEBUG=y # CONFIG_PM_ADVANCED_DEBUG is not set # CONFIG_PM_TEST_SUSPEND is not set CONFIG_PM_SLEEP_DEBUG=y # CONFIG_APM_EMULATION is not set CONFIG_ARCH_HAS_OPP=y CONFIG_PM_OPP=y CONFIG_PM_CLK=y CONFIG_CPU_PM=y CONFIG_ARCH_SUSPEND_POSSIBLE=y CONFIG_ARM_CPU_SUSPEND=y CONFIG_NET=y # # Networking options # CONFIG_PACKET=y # CONFIG_PACKET_DIAG is not set CONFIG_UNIX=y # CONFIG_UNIX_DIAG is not set CONFIG_XFRM=y CONFIG_XFRM_ALGO=y CONFIG_XFRM_USER=y # CONFIG_XFRM_SUB_POLICY is not set CONFIG_XFRM_MIGRATE=y # CONFIG_XFRM_STATISTICS is not set CONFIG_NET_KEY=y CONFIG_NET_KEY_MIGRATE=y CONFIG_INET=y CONFIG_IP_MULTICAST=y # CONFIG_IP_ADVANCED_ROUTER is not set CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y CONFIG_IP_PNP_RARP=y # CONFIG_NET_IPIP is not set # CONFIG_NET_IPGRE_DEMUX is not set # CONFIG_IP_MROUTE is not set # CONFIG_ARPD is not set # CONFIG_SYN_COOKIES is not set # CONFIG_NET_IPVTI is not set # CONFIG_INET_AH is not set # CONFIG_INET_ESP is not set # CONFIG_INET_IPCOMP is not set # CONFIG_INET_XFRM_TUNNEL is not set # CONFIG_INET_TUNNEL is not set CONFIG_INET_XFRM_MODE_TRANSPORT=y CONFIG_INET_XFRM_MODE_TUNNEL=y CONFIG_INET_XFRM_MODE_BEET=y # CONFIG_INET_LRO is not set CONFIG_INET_DIAG=y CONFIG_INET_TCP_DIAG=y # CONFIG_INET_UDP_DIAG is not set # CONFIG_TCP_CONG_ADVANCED is not set CONFIG_TCP_CONG_CUBIC=y CONFIG_DEFAULT_TCP_CONG="cubic" # CONFIG_TCP_MD5SIG is not set # CONFIG_IPV6 is not set # CONFIG_NETLABEL is not set # CONFIG_NETWORK_SECMARK is not set # CONFIG_NETWORK_PHY_TIMESTAMPING is not set CONFIG_NETFILTER=y # CONFIG_NETFILTER_DEBUG is not set CONFIG_NETFILTER_ADVANCED=y # # Core Netfilter Configuration # # CONFIG_NETFILTER_NETLINK_ACCT is not set # CONFIG_NETFILTER_NETLINK_QUEUE is not set # CONFIG_NETFILTER_NETLINK_LOG is not set # CONFIG_NF_CONNTRACK is not set # CONFIG_NETFILTER_XTABLES is not set # CONFIG_IP_VS is not set # # IP: Netfilter Configuration # # CONFIG_NF_DEFRAG_IPV4 is not set # CONFIG_IP_NF_QUEUE is not set # CONFIG_IP_NF_IPTABLES is not set # CONFIG_IP_NF_ARPTABLES is not set # CONFIG_IP_DCCP is not set # CONFIG_IP_SCTP is not set # CONFIG_RDS is not set # CONFIG_TIPC is not set # CONFIG_ATM is not set # CONFIG_L2TP is not set # CONFIG_BRIDGE is not set # CONFIG_NET_DSA is not set # CONFIG_VLAN_8021Q is not set # CONFIG_DECNET is not set # CONFIG_LLC2 is not set # CONFIG_IPX is not set # CONFIG_ATALK is not set # CONFIG_X25 is not set # CONFIG_LAPB is not set # CONFIG_WAN_ROUTER is not set # CONFIG_PHONET is not set # CONFIG_IEEE802154 is not set # CONFIG_NET_SCHED is not set # CONFIG_DCB is not set CONFIG_DNS_RESOLVER=y # CONFIG_BATMAN_ADV is not set # CONFIG_OPENVSWITCH is not set CONFIG_RPS=y CONFIG_RFS_ACCEL=y CONFIG_XPS=y CONFIG_BQL=y # CONFIG_BPF_JIT is not set # # Network testing # # CONFIG_NET_PKTGEN is not set # CONFIG_NET_TCPPROBE is not set # CONFIG_NET_DROP_MONITOR is not set # CONFIG_HAMRADIO is not set # CONFIG_CAN is not set # CONFIG_IRDA is not set CONFIG_BT=m # CONFIG_BT_RFCOMM is not set # CONFIG_BT_BNEP is not set # CONFIG_BT_HIDP is not set # # Bluetooth device drivers # # CONFIG_BT_HCIBTUSB is not set # CONFIG_BT_HCIBTSDIO is not set CONFIG_BT_HCIUART=m CONFIG_BT_HCIUART_H4=y CONFIG_BT_HCIUART_BCSP=y # CONFIG_BT_HCIUART_ATH3K is not set CONFIG_BT_HCIUART_LL=y # CONFIG_BT_HCIUART_3WIRE is not set CONFIG_BT_HCIBCM203X=m CONFIG_BT_HCIBPA10X=m # CONFIG_BT_HCIBFUSB is not set # CONFIG_BT_HCIVHCI is not set # CONFIG_BT_MRVL is not set # CONFIG_AF_RXRPC is not set CONFIG_WIRELESS=y CONFIG_WIRELESS_EXT=y CONFIG_WEXT_CORE=y CONFIG_WEXT_PROC=y CONFIG_WEXT_SPY=y CONFIG_CFG80211=m # CONFIG_NL80211_TESTMODE is not set # CONFIG_CFG80211_DEVELOPER_WARNINGS is not set # CONFIG_CFG80211_REG_DEBUG is not set # CONFIG_CFG80211_CERTIFICATION_ONUS is not set CONFIG_CFG80211_DEFAULT_PS=y # CONFIG_CFG80211_DEBUGFS is not set # CONFIG_CFG80211_INTERNAL_REGDB is not set # CONFIG_CFG80211_WEXT is not set CONFIG_LIB80211=m # CONFIG_LIB80211_DEBUG is not set CONFIG_MAC80211=m CONFIG_MAC80211_HAS_RC=y CONFIG_MAC80211_RC_PID=y CONFIG_MAC80211_RC_MINSTREL=y CONFIG_MAC80211_RC_MINSTREL_HT=y CONFIG_MAC80211_RC_DEFAULT_PID=y # CONFIG_MAC80211_RC_DEFAULT_MINSTREL is not set CONFIG_MAC80211_RC_DEFAULT="pid" # CONFIG_MAC80211_MESH is not set # CONFIG_MAC80211_DEBUGFS is not set # CONFIG_MAC80211_MESSAGE_TRACING is not set # CONFIG_MAC80211_DEBUG_MENU is not set # CONFIG_WIMAX is not set # CONFIG_RFKILL is not set # CONFIG_RFKILL_REGULATOR is not set # CONFIG_NET_9P is not set # CONFIG_CAIF is not set # CONFIG_CEPH_LIB is not set # CONFIG_NFC is not set CONFIG_HAVE_BPF_JIT=y # # Device Drivers # # # Generic Driver Options # CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" # CONFIG_DEVTMPFS is not set CONFIG_STANDALONE=y CONFIG_PREVENT_FIRMWARE_BUILD=y CONFIG_FW_LOADER=y CONFIG_FIRMWARE_IN_KERNEL=y CONFIG_EXTRA_FIRMWARE="" # CONFIG_DEBUG_DRIVER is not set # CONFIG_DEBUG_DEVRES is not set # CONFIG_SYS_HYPERVISOR is not set # CONFIG_GENERIC_CPU_DEVICES is not set CONFIG_REGMAP=y CONFIG_REGMAP_I2C=y CONFIG_REGMAP_SPI=m # CONFIG_DMA_SHARED_BUFFER is not set # CONFIG_CMA is not set # # Bus devices # # CONFIG_OMAP_OCP2SCP is not set CONFIG_OMAP_INTERCONNECT=y CONFIG_CONNECTOR=y CONFIG_PROC_EVENTS=y CONFIG_MTD=y # CONFIG_MTD_TESTS is not set # CONFIG_MTD_REDBOOT_PARTS is not set CONFIG_MTD_CMDLINE_PARTS=y # CONFIG_MTD_AFS_PARTS is not set CONFIG_MTD_OF_PARTS=y # CONFIG_MTD_AR7_PARTS is not set # # User Modules And Translation Layers # CONFIG_MTD_CHAR=y CONFIG_MTD_BLKDEVS=y CONFIG_MTD_BLOCK=y # CONFIG_FTL is not set # CONFIG_NFTL is not set # CONFIG_INFTL is not set # CONFIG_RFD_FTL is not set # CONFIG_SSFDC is not set # CONFIG_SM_FTL is not set CONFIG_MTD_OOPS=y # CONFIG_MTD_SWAP is not set # # RAM/ROM/Flash chip drivers # CONFIG_MTD_CFI=y # CONFIG_MTD_JEDECPROBE is not set CONFIG_MTD_GEN_PROBE=y # CONFIG_MTD_CFI_ADV_OPTIONS is not set CONFIG_MTD_MAP_BANK_WIDTH_1=y CONFIG_MTD_MAP_BANK_WIDTH_2=y CONFIG_MTD_MAP_BANK_WIDTH_4=y # CONFIG_MTD_MAP_BANK_WIDTH_8 is not set # CONFIG_MTD_MAP_BANK_WIDTH_16 is not set # CONFIG_MTD_MAP_BANK_WIDTH_32 is not set CONFIG_MTD_CFI_I1=y CONFIG_MTD_CFI_I2=y # CONFIG_MTD_CFI_I4 is not set # CONFIG_MTD_CFI_I8 is not set CONFIG_MTD_CFI_INTELEXT=y # CONFIG_MTD_CFI_AMDSTD is not set # CONFIG_MTD_CFI_STAA is not set CONFIG_MTD_CFI_UTIL=y # CONFIG_MTD_RAM is not set # CONFIG_MTD_ROM is not set # CONFIG_MTD_ABSENT is not set # # Mapping drivers for chip access # # CONFIG_MTD_COMPLEX_MAPPINGS is not set # CONFIG_MTD_PHYSMAP is not set # CONFIG_MTD_PHYSMAP_OF is not set # CONFIG_MTD_PLATRAM is not set # # Self-contained MTD device drivers # # CONFIG_MTD_DATAFLASH is not set # CONFIG_MTD_M25P80 is not set # CONFIG_MTD_SST25L is not set # CONFIG_MTD_SLRAM is not set # CONFIG_MTD_PHRAM is not set # CONFIG_MTD_MTDRAM is not set # CONFIG_MTD_BLOCK2MTD is not set # # Disk-On-Chip Device Drivers # # CONFIG_MTD_DOC2000 is not set # CONFIG_MTD_DOC2001 is not set # CONFIG_MTD_DOC2001PLUS is not set # CONFIG_MTD_DOCG3 is not set CONFIG_MTD_NAND_ECC=y # CONFIG_MTD_NAND_ECC_SMC is not set CONFIG_MTD_NAND=y # CONFIG_MTD_NAND_ECC_BCH is not set # CONFIG_MTD_SM_COMMON is not set # CONFIG_MTD_NAND_MUSEUM_IDS is not set # CONFIG_MTD_NAND_GPIO is not set CONFIG_MTD_NAND_OMAP2=y # CONFIG_MTD_NAND_OMAP_BCH is not set CONFIG_MTD_NAND_IDS=y # CONFIG_MTD_NAND_DISKONCHIP is not set # CONFIG_MTD_NAND_DOCG4 is not set # CONFIG_MTD_NAND_NANDSIM is not set # CONFIG_MTD_NAND_PLATFORM is not set # CONFIG_MTD_ALAUDA is not set CONFIG_MTD_ONENAND=y CONFIG_MTD_ONENAND_VERIFY_WRITE=y # CONFIG_MTD_ONENAND_GENERIC is not set CONFIG_MTD_ONENAND_OMAP2=y # CONFIG_MTD_ONENAND_OTP is not set # CONFIG_MTD_ONENAND_2X_PROGRAM is not set # CONFIG_MTD_ONENAND_SIM is not set # # LPDDR flash memory drivers # # CONFIG_MTD_LPDDR is not set CONFIG_MTD_UBI=y CONFIG_MTD_UBI_WL_THRESHOLD=4096 CONFIG_MTD_UBI_BEB_LIMIT=20 # CONFIG_MTD_UBI_FASTMAP is not set # CONFIG_MTD_UBI_GLUEBI is not set CONFIG_DTC=y CONFIG_OF=y # # Device Tree and Open Firmware support # CONFIG_PROC_DEVICETREE=y # CONFIG_OF_SELFTEST is not set CONFIG_OF_FLATTREE=y CONFIG_OF_EARLY_FLATTREE=y CONFIG_OF_ADDRESS=y CONFIG_OF_IRQ=y CONFIG_OF_DEVICE=y CONFIG_OF_I2C=y CONFIG_OF_NET=y CONFIG_OF_MDIO=y CONFIG_OF_MTD=y # CONFIG_PARPORT is not set CONFIG_BLK_DEV=y # CONFIG_BLK_DEV_COW_COMMON is not set CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_LOOP_MIN_COUNT=8 # CONFIG_BLK_DEV_CRYPTOLOOP is not set # CONFIG_BLK_DEV_DRBD is not set # CONFIG_BLK_DEV_NBD is not set CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_COUNT=16 CONFIG_BLK_DEV_RAM_SIZE=16384 # CONFIG_BLK_DEV_XIP is not set # CONFIG_CDROM_PKTCDVD is not set # CONFIG_ATA_OVER_ETH is not set # CONFIG_MG_DISK is not set # CONFIG_BLK_DEV_RBD is not set # # Misc devices # # CONFIG_SENSORS_LIS3LV02D is not set # CONFIG_AD525X_DPOT is not set # CONFIG_ATMEL_PWM is not set # CONFIG_ICS932S401 is not set # CONFIG_ENCLOSURE_SERVICES is not set # CONFIG_APDS9802ALS is not set # CONFIG_ISL29003 is not set # CONFIG_ISL29020 is not set # CONFIG_SENSORS_TSL2550 is not set # CONFIG_SENSORS_BH1780 is not set # CONFIG_SENSORS_BH1770 is not set # CONFIG_SENSORS_APDS990X is not set # CONFIG_HMC6352 is not set # CONFIG_DS1682 is not set # CONFIG_TI_DAC7512 is not set # CONFIG_BMP085_I2C is not set # CONFIG_BMP085_SPI is not set # CONFIG_USB_SWITCH_FSA9480 is not set # CONFIG_C2PORT is not set # # EEPROM support # # CONFIG_EEPROM_AT24 is not set # CONFIG_EEPROM_AT25 is not set # CONFIG_EEPROM_LEGACY is not set # CONFIG_EEPROM_MAX6875 is not set CONFIG_EEPROM_93CX6=y # CONFIG_EEPROM_93XX46 is not set # # Texas Instruments shared transport line discipline # # CONFIG_TI_ST is not set # CONFIG_SENSORS_LIS3_SPI is not set # CONFIG_SENSORS_LIS3_I2C is not set # # Altera FPGA firmware download module # # CONFIG_ALTERA_STAPL is not set # # SCSI device support # CONFIG_SCSI_MOD=y # CONFIG_RAID_ATTRS is not set CONFIG_SCSI=y CONFIG_SCSI_DMA=y # CONFIG_SCSI_TGT is not set # CONFIG_SCSI_NETLINK is not set CONFIG_SCSI_PROC_FS=y # # SCSI support type (disk, tape, CD-ROM) # CONFIG_BLK_DEV_SD=y # CONFIG_CHR_DEV_ST is not set # CONFIG_CHR_DEV_OSST is not set # CONFIG_BLK_DEV_SR is not set # CONFIG_CHR_DEV_SG is not set # CONFIG_CHR_DEV_SCH is not set CONFIG_SCSI_MULTI_LUN=y # CONFIG_SCSI_CONSTANTS is not set # CONFIG_SCSI_LOGGING is not set CONFIG_SCSI_SCAN_ASYNC=y # # SCSI Transports # # CONFIG_SCSI_SPI_ATTRS is not set # CONFIG_SCSI_FC_ATTRS is not set # CONFIG_SCSI_ISCSI_ATTRS is not set # CONFIG_SCSI_SAS_ATTRS is not set # CONFIG_SCSI_SAS_LIBSAS is not set # CONFIG_SCSI_SRP_ATTRS is not set CONFIG_SCSI_LOWLEVEL=y # CONFIG_ISCSI_TCP is not set # CONFIG_ISCSI_BOOT_SYSFS is not set # CONFIG_LIBFC is not set # CONFIG_LIBFCOE is not set # CONFIG_SCSI_DEBUG is not set # CONFIG_SCSI_DH is not set # CONFIG_SCSI_OSD_INITIATOR is not set # CONFIG_ATA is not set CONFIG_MD=y # CONFIG_BLK_DEV_MD is not set # CONFIG_BLK_DEV_DM is not set # CONFIG_TARGET_CORE is not set CONFIG_NETDEVICES=y CONFIG_NET_CORE=y # CONFIG_BONDING is not set # CONFIG_DUMMY is not set # CONFIG_EQUALIZER is not set CONFIG_MII=y # CONFIG_NET_TEAM is not set # CONFIG_MACVLAN is not set # CONFIG_VXLAN is not set # CONFIG_NETCONSOLE is not set # CONFIG_NETPOLL is not set # CONFIG_NET_POLL_CONTROLLER is not set # CONFIG_TUN is not set # CONFIG_VETH is not set # # CAIF transport drivers # CONFIG_ETHERNET=y CONFIG_NET_VENDOR_BROADCOM=y # CONFIG_B44 is not set # CONFIG_NET_CALXEDA_XGMAC is not set CONFIG_NET_VENDOR_CHELSIO=y CONFIG_NET_VENDOR_CIRRUS=y # CONFIG_CS89x0 is not set # CONFIG_DM9000 is not set # CONFIG_DNET is not set CONFIG_NET_VENDOR_FARADAY=y # CONFIG_FTMAC100 is not set # CONFIG_FTGMAC100 is not set CONFIG_NET_VENDOR_INTEL=y CONFIG_NET_VENDOR_I825XX=y CONFIG_NET_VENDOR_MARVELL=y CONFIG_NET_VENDOR_MICREL=y # CONFIG_KS8842 is not set CONFIG_KS8851=y CONFIG_KS8851_MLL=y CONFIG_NET_VENDOR_MICROCHIP=y # CONFIG_ENC28J60 is not set CONFIG_NET_VENDOR_NATSEMI=y CONFIG_NET_VENDOR_8390=y # CONFIG_AX88796 is not set # CONFIG_ETHOC is not set CONFIG_NET_VENDOR_SEEQ=y # CONFIG_SEEQ8005 is not set CONFIG_NET_VENDOR_SMSC=y CONFIG_SMC91X=y # CONFIG_SMC911X is not set CONFIG_SMSC911X=y # CONFIG_SMSC911X_ARCH_HOOKS is not set CONFIG_NET_VENDOR_STMICRO=y # CONFIG_STMMAC_ETH is not set CONFIG_NET_VENDOR_TI=y # CONFIG_TI_DAVINCI_EMAC is not set # CONFIG_TI_DAVINCI_MDIO is not set # CONFIG_TI_DAVINCI_CPDMA is not set # CONFIG_TI_CPSW is not set CONFIG_NET_VENDOR_WIZNET=y # CONFIG_WIZNET_W5100 is not set # CONFIG_WIZNET_W5300 is not set CONFIG_PHYLIB=y # # MII PHY device drivers # # CONFIG_AT803X_PHY is not set # CONFIG_AMD_PHY is not set # CONFIG_MARVELL_PHY is not set # CONFIG_DAVICOM_PHY is not set # CONFIG_QSEMI_PHY is not set # CONFIG_LXT_PHY is not set # CONFIG_CICADA_PHY is not set # CONFIG_VITESSE_PHY is not set CONFIG_SMSC_PHY=y # CONFIG_BROADCOM_PHY is not set # CONFIG_BCM87XX_PHY is not set # CONFIG_ICPLUS_PHY is not set # CONFIG_REALTEK_PHY is not set # CONFIG_NATIONAL_PHY is not set # CONFIG_STE10XP is not set # CONFIG_LSI_ET1011C_PHY is not set # CONFIG_MICREL_PHY is not set # CONFIG_FIXED_PHY is not set # CONFIG_MDIO_BITBANG is not set # CONFIG_MDIO_BUS_MUX_GPIO is not set # CONFIG_MDIO_BUS_MUX_MMIOREG is not set # CONFIG_MICREL_KS8995MA is not set # CONFIG_PPP is not set # CONFIG_SLIP is not set # # USB Network Adapters # # CONFIG_USB_CATC is not set # CONFIG_USB_KAWETH is not set # CONFIG_USB_PEGASUS is not set # CONFIG_USB_RTL8150 is not set CONFIG_USB_USBNET=y CONFIG_USB_NET_AX8817X=y CONFIG_USB_NET_CDCETHER=y # CONFIG_USB_NET_CDC_EEM is not set CONFIG_USB_NET_CDC_NCM=y # CONFIG_USB_NET_DM9601 is not set # CONFIG_USB_NET_SMSC75XX is not set CONFIG_USB_NET_SMSC95XX=y # CONFIG_USB_NET_GL620A is not set CONFIG_USB_NET_NET1080=y # CONFIG_USB_NET_PLUSB is not set # CONFIG_USB_NET_MCS7830 is not set # CONFIG_USB_NET_RNDIS_HOST is not set CONFIG_USB_NET_CDC_SUBSET=y CONFIG_USB_ALI_M5632=y CONFIG_USB_AN2720=y CONFIG_USB_BELKIN=y CONFIG_USB_ARMLINUX=y CONFIG_USB_EPSON2888=y CONFIG_USB_KC2190=y CONFIG_USB_NET_ZAURUS=y # CONFIG_USB_NET_CX82310_ETH is not set # CONFIG_USB_NET_KALMIA is not set # CONFIG_USB_NET_QMI_WWAN is not set # CONFIG_USB_NET_INT51X1 is not set # CONFIG_USB_IPHETH is not set # CONFIG_USB_SIERRA_NET is not set # CONFIG_USB_VL600 is not set CONFIG_WLAN=y # CONFIG_LIBERTAS_THINFIRM is not set # CONFIG_AT76C50X_USB is not set # CONFIG_USB_ZD1201 is not set # CONFIG_USB_NET_RNDIS_WLAN is not set # CONFIG_RTL8187 is not set # CONFIG_MAC80211_HWSIM is not set # CONFIG_ATH_COMMON is not set # CONFIG_B43 is not set # CONFIG_B43LEGACY is not set # CONFIG_BRCMFMAC is not set # CONFIG_HOSTAP is not set CONFIG_LIBERTAS=m CONFIG_LIBERTAS_USB=m CONFIG_LIBERTAS_SDIO=m # CONFIG_LIBERTAS_SPI is not set CONFIG_LIBERTAS_DEBUG=y # CONFIG_LIBERTAS_MESH is not set # CONFIG_P54_COMMON is not set # CONFIG_RT2X00 is not set # CONFIG_RTL8192CU is not set # CONFIG_WL_TI is not set # CONFIG_ZD1211RW is not set # CONFIG_MWIFIEX is not set # # Enable WiMAX (Networking options) to see the WiMAX drivers # # CONFIG_WAN is not set # CONFIG_ISDN is not set # # Input device support # CONFIG_INPUT=y # CONFIG_INPUT_FF_MEMLESS is not set # CONFIG_INPUT_POLLDEV is not set # CONFIG_INPUT_SPARSEKMAP is not set CONFIG_INPUT_MATRIXKMAP=y # # Userland interfaces # CONFIG_INPUT_MOUSEDEV=y CONFIG_INPUT_MOUSEDEV_PSAUX=y CONFIG_INPUT_MOUSEDEV_SCREEN_X=1024 CONFIG_INPUT_MOUSEDEV_SCREEN_Y=768 CONFIG_INPUT_JOYDEV=y CONFIG_INPUT_EVDEV=y # CONFIG_INPUT_EVBUG is not set # # Input Device Drivers # CONFIG_INPUT_KEYBOARD=y # CONFIG_KEYBOARD_ADP5588 is not set # CONFIG_KEYBOARD_ADP5589 is not set CONFIG_KEYBOARD_ATKBD=y # CONFIG_KEYBOARD_QT1070 is not set # CONFIG_KEYBOARD_QT2160 is not set # CONFIG_KEYBOARD_LKKBD is not set CONFIG_KEYBOARD_GPIO=y # CONFIG_KEYBOARD_TCA6416 is not set # CONFIG_KEYBOARD_TCA8418 is not set # CONFIG_KEYBOARD_MATRIX is not set # CONFIG_KEYBOARD_LM8333 is not set # CONFIG_KEYBOARD_MAX7359 is not set # CONFIG_KEYBOARD_MCS is not set # CONFIG_KEYBOARD_MPR121 is not set # CONFIG_KEYBOARD_NEWTON is not set # CONFIG_KEYBOARD_OPENCORES is not set # CONFIG_KEYBOARD_SAMSUNG is not set # CONFIG_KEYBOARD_STOWAWAY is not set # CONFIG_KEYBOARD_SUNKBD is not set # CONFIG_KEYBOARD_OMAP4 is not set CONFIG_KEYBOARD_TWL4030=y # CONFIG_KEYBOARD_XTKBD is not set CONFIG_INPUT_MOUSE=y CONFIG_MOUSE_PS2=y CONFIG_MOUSE_PS2_ALPS=y CONFIG_MOUSE_PS2_LOGIPS2PP=y CONFIG_MOUSE_PS2_SYNAPTICS=y CONFIG_MOUSE_PS2_TRACKPOINT=y # CONFIG_MOUSE_PS2_ELANTECH is not set # CONFIG_MOUSE_PS2_SENTELIC is not set # CONFIG_MOUSE_PS2_TOUCHKIT is not set # CONFIG_MOUSE_SERIAL is not set # CONFIG_MOUSE_APPLETOUCH is not set # CONFIG_MOUSE_BCM5974 is not set # CONFIG_MOUSE_VSXXXAA is not set # CONFIG_MOUSE_GPIO is not set # CONFIG_MOUSE_SYNAPTICS_I2C is not set # CONFIG_MOUSE_SYNAPTICS_USB is not set # CONFIG_INPUT_JOYSTICK is not set # CONFIG_INPUT_TABLET is not set CONFIG_INPUT_TOUCHSCREEN=y CONFIG_TOUCHSCREEN_ADS7846=y # CONFIG_TOUCHSCREEN_AD7877 is not set # CONFIG_TOUCHSCREEN_AD7879 is not set # CONFIG_TOUCHSCREEN_ATMEL_MXT is not set # CONFIG_TOUCHSCREEN_AUO_PIXCIR is not set # CONFIG_TOUCHSCREEN_BU21013 is not set # CONFIG_TOUCHSCREEN_CY8CTMG110 is not set # CONFIG_TOUCHSCREEN_CYTTSP_CORE is not set # CONFIG_TOUCHSCREEN_DYNAPRO is not set # CONFIG_TOUCHSCREEN_HAMPSHIRE is not set # CONFIG_TOUCHSCREEN_EETI is not set # CONFIG_TOUCHSCREEN_EGALAX is not set # CONFIG_TOUCHSCREEN_FUJITSU is not set # CONFIG_TOUCHSCREEN_ILI210X is not set # CONFIG_TOUCHSCREEN_GUNZE is not set # CONFIG_TOUCHSCREEN_ELO is not set # CONFIG_TOUCHSCREEN_WACOM_W8001 is not set # CONFIG_TOUCHSCREEN_WACOM_I2C is not set # CONFIG_TOUCHSCREEN_MAX11801 is not set # CONFIG_TOUCHSCREEN_MCS5000 is not set # CONFIG_TOUCHSCREEN_MMS114 is not set # CONFIG_TOUCHSCREEN_MTOUCH is not set # CONFIG_TOUCHSCREEN_INEXIO is not set # CONFIG_TOUCHSCREEN_MK712 is not set # CONFIG_TOUCHSCREEN_PENMOUNT is not set # CONFIG_TOUCHSCREEN_EDT_FT5X06 is not set # CONFIG_TOUCHSCREEN_TOUCHRIGHT is not set # CONFIG_TOUCHSCREEN_TOUCHWIN is not set # CONFIG_TOUCHSCREEN_TI_TSCADC is not set # CONFIG_TOUCHSCREEN_PIXCIR is not set # CONFIG_TOUCHSCREEN_USB_COMPOSITE is not set # CONFIG_TOUCHSCREEN_TOUCHIT213 is not set # CONFIG_TOUCHSCREEN_TSC_SERIO is not set # CONFIG_TOUCHSCREEN_TSC2005 is not set # CONFIG_TOUCHSCREEN_TSC2007 is not set # CONFIG_TOUCHSCREEN_W90X900 is not set # CONFIG_TOUCHSCREEN_ST1232 is not set # CONFIG_TOUCHSCREEN_TPS6507X is not set CONFIG_INPUT_MISC=y # CONFIG_INPUT_AD714X is not set # CONFIG_INPUT_BMA150 is not set # CONFIG_INPUT_MMA8450 is not set # CONFIG_INPUT_MPU3050 is not set # CONFIG_INPUT_GP2A is not set # CONFIG_INPUT_GPIO_TILT_POLLED is not set # CONFIG_INPUT_ATI_REMOTE2 is not set # CONFIG_INPUT_KEYSPAN_REMOTE is not set # CONFIG_INPUT_KXTJ9 is not set # CONFIG_INPUT_POWERMATE is not set # CONFIG_INPUT_YEALINK is not set # CONFIG_INPUT_CM109 is not set CONFIG_INPUT_TWL4030_PWRBUTTON=y # CONFIG_INPUT_TWL4030_VIBRA is not set # CONFIG_INPUT_UINPUT is not set # CONFIG_INPUT_PCF8574 is not set # CONFIG_INPUT_GPIO_ROTARY_ENCODER is not set # CONFIG_INPUT_ADXL34X is not set # CONFIG_INPUT_CMA3000 is not set # # Hardware I/O ports # CONFIG_SERIO=y CONFIG_SERIO_SERPORT=y CONFIG_SERIO_LIBPS2=y # CONFIG_SERIO_RAW is not set # CONFIG_SERIO_ALTERA_PS2 is not set # CONFIG_SERIO_PS2MULT is not set # CONFIG_GAMEPORT is not set # # Character devices # CONFIG_VT=y CONFIG_CONSOLE_TRANSLATIONS=y CONFIG_VT_CONSOLE=y CONFIG_VT_CONSOLE_SLEEP=y CONFIG_HW_CONSOLE=y CONFIG_VT_HW_CONSOLE_BINDING=y CONFIG_UNIX98_PTYS=y # CONFIG_DEVPTS_MULTIPLE_INSTANCES is not set # CONFIG_LEGACY_PTYS is not set # CONFIG_SERIAL_NONSTANDARD is not set # CONFIG_N_GSM is not set # CONFIG_TRACE_SINK is not set CONFIG_DEVKMEM=y # # Serial drivers # CONFIG_SERIAL_8250=y CONFIG_SERIAL_8250_CONSOLE=y CONFIG_SERIAL_8250_NR_UARTS=32 CONFIG_SERIAL_8250_RUNTIME_UARTS=4 CONFIG_SERIAL_8250_EXTENDED=y CONFIG_SERIAL_8250_MANY_PORTS=y CONFIG_SERIAL_8250_SHARE_IRQ=y CONFIG_SERIAL_8250_DETECT_IRQ=y CONFIG_SERIAL_8250_RSA=y # CONFIG_SERIAL_8250_DW is not set # CONFIG_SERIAL_8250_EM is not set # # Non-8250 serial port support # # CONFIG_SERIAL_MAX3100 is not set # CONFIG_SERIAL_MAX310X is not set CONFIG_SERIAL_CORE=y CONFIG_SERIAL_CORE_CONSOLE=y # CONFIG_SERIAL_OF_PLATFORM is not set CONFIG_SERIAL_OMAP=y CONFIG_SERIAL_OMAP_CONSOLE=y # CONFIG_SERIAL_SCCNXP is not set # CONFIG_SERIAL_TIMBERDALE is not set # CONFIG_SERIAL_ALTERA_JTAGUART is not set # CONFIG_SERIAL_ALTERA_UART is not set # CONFIG_SERIAL_IFX6X60 is not set # CONFIG_SERIAL_XILINX_PS_UART is not set # CONFIG_TTY_PRINTK is not set # CONFIG_HVC_DCC is not set # CONFIG_IPMI_HANDLER is not set CONFIG_HW_RANDOM=y # CONFIG_HW_RANDOM_TIMERIOMEM is not set # CONFIG_HW_RANDOM_ATMEL is not set CONFIG_HW_RANDOM_OMAP=y # CONFIG_HW_RANDOM_EXYNOS is not set # CONFIG_R3964 is not set # CONFIG_RAW_DRIVER is not set # CONFIG_TCG_TPM is not set CONFIG_I2C=y CONFIG_I2C_BOARDINFO=y CONFIG_I2C_COMPAT=y CONFIG_I2C_CHARDEV=y # CONFIG_I2C_MUX is not set CONFIG_I2C_HELPER_AUTO=y # # I2C Hardware Bus support # # # I2C system bus drivers (mostly embedded / system-on-chip) # # CONFIG_I2C_DESIGNWARE_PLATFORM is not set # CONFIG_I2C_GPIO is not set # CONFIG_I2C_OCORES is not set CONFIG_I2C_OMAP=y # CONFIG_I2C_PCA_PLATFORM is not set # CONFIG_I2C_PXA_PCI is not set # CONFIG_I2C_SIMTEC is not set # CONFIG_I2C_XILINX is not set # # External I2C/SMBus adapter drivers # # CONFIG_I2C_DIOLAN_U2C is not set # CONFIG_I2C_PARPORT_LIGHT is not set # CONFIG_I2C_TAOS_EVM is not set # CONFIG_I2C_TINY_USB is not set # # Other I2C/SMBus bus drivers # # CONFIG_I2C_STUB is not set # CONFIG_I2C_DEBUG_CORE is not set # CONFIG_I2C_DEBUG_ALGO is not set # CONFIG_I2C_DEBUG_BUS is not set CONFIG_SPI=y # CONFIG_SPI_DEBUG is not set CONFIG_SPI_MASTER=y # # SPI Master Controller Drivers # # CONFIG_SPI_ALTERA is not set # CONFIG_SPI_BITBANG is not set # CONFIG_SPI_GPIO is not set # CONFIG_SPI_OC_TINY is not set CONFIG_SPI_OMAP24XX=y # CONFIG_SPI_PXA2XX_PCI is not set # CONFIG_SPI_SC18IS602 is not set # CONFIG_SPI_XCOMM is not set # CONFIG_SPI_XILINX is not set # CONFIG_SPI_DESIGNWARE is not set # # SPI Protocol Masters # # CONFIG_SPI_SPIDEV is not set # CONFIG_SPI_TLE62X0 is not set # CONFIG_HSI is not set # # PPS support # # CONFIG_PPS is not set # # PPS generators support # # # PTP clock support # # # Enable Device Drivers -> PPS to see the PTP clock options. # CONFIG_PINCTRL=y # # Pin controllers # CONFIG_PINMUX=y CONFIG_PINCONF=y # CONFIG_DEBUG_PINCTRL is not set CONFIG_PINCTRL_SINGLE=y # CONFIG_PINCTRL_EXYNOS4 is not set CONFIG_ARCH_HAVE_CUSTOM_GPIO_H=y CONFIG_ARCH_REQUIRE_GPIOLIB=y CONFIG_GPIOLIB=y CONFIG_OF_GPIO=y CONFIG_DEBUG_GPIO=y CONFIG_GPIO_SYSFS=y # # Memory mapped GPIO drivers: # # CONFIG_GPIO_GENERIC_PLATFORM is not set # CONFIG_GPIO_EM is not set # # I2C GPIO expanders: # # CONFIG_GPIO_MAX7300 is not set # CONFIG_GPIO_MAX732X is not set # CONFIG_GPIO_PCF857X is not set # CONFIG_GPIO_SX150X is not set CONFIG_GPIO_TWL4030=y # CONFIG_GPIO_ADP5588 is not set # CONFIG_GPIO_ADNP is not set # # PCI GPIO expanders: # # # SPI GPIO expanders: # # CONFIG_GPIO_MAX7301 is not set # CONFIG_GPIO_MCP23S08 is not set # CONFIG_GPIO_MC33880 is not set # CONFIG_GPIO_74X164 is not set # # AC97 GPIO expanders: # # # MODULbus GPIO expanders: # CONFIG_W1=y CONFIG_W1_CON=y # # 1-wire Bus Masters # # CONFIG_W1_MASTER_DS2490 is not set # CONFIG_W1_MASTER_DS2482 is not set # CONFIG_W1_MASTER_DS1WM is not set # CONFIG_W1_MASTER_GPIO is not set # CONFIG_HDQ_MASTER_OMAP is not set # # 1-wire Slaves # # CONFIG_W1_SLAVE_THERM is not set # CONFIG_W1_SLAVE_SMEM is not set # CONFIG_W1_SLAVE_DS2408 is not set # CONFIG_W1_SLAVE_DS2423 is not set # CONFIG_W1_SLAVE_DS2431 is not set # CONFIG_W1_SLAVE_DS2433 is not set # CONFIG_W1_SLAVE_DS2760 is not set # CONFIG_W1_SLAVE_DS2780 is not set # CONFIG_W1_SLAVE_DS2781 is not set # CONFIG_W1_SLAVE_DS28E04 is not set # CONFIG_W1_SLAVE_BQ27000 is not set CONFIG_POWER_SUPPLY=y # CONFIG_POWER_SUPPLY_DEBUG is not set # CONFIG_PDA_POWER is not set # CONFIG_TEST_POWER is not set # CONFIG_BATTERY_DS2780 is not set # CONFIG_BATTERY_DS2781 is not set # CONFIG_BATTERY_DS2782 is not set # CONFIG_BATTERY_SBS is not set # CONFIG_BATTERY_BQ27x00 is not set # CONFIG_BATTERY_MAX17040 is not set # CONFIG_BATTERY_MAX17042 is not set # CONFIG_CHARGER_MAX8903 is not set # CONFIG_CHARGER_TWL4030 is not set # CONFIG_CHARGER_LP8727 is not set # CONFIG_CHARGER_GPIO is not set # CONFIG_CHARGER_MANAGER is not set # CONFIG_CHARGER_SMB347 is not set # CONFIG_POWER_AVS is not set CONFIG_HWMON=y # CONFIG_HWMON_VID is not set # CONFIG_HWMON_DEBUG_CHIP is not set # # Native drivers # # CONFIG_SENSORS_AD7314 is not set # CONFIG_SENSORS_AD7414 is not set # CONFIG_SENSORS_AD7418 is not set # CONFIG_SENSORS_ADCXX is not set # CONFIG_SENSORS_ADM1021 is not set # CONFIG_SENSORS_ADM1025 is not set # CONFIG_SENSORS_ADM1026 is not set # CONFIG_SENSORS_ADM1029 is not set # CONFIG_SENSORS_ADM1031 is not set # CONFIG_SENSORS_ADM9240 is not set # CONFIG_SENSORS_ADT7410 is not set # CONFIG_SENSORS_ADT7411 is not set # CONFIG_SENSORS_ADT7462 is not set # CONFIG_SENSORS_ADT7470 is not set # CONFIG_SENSORS_ADT7475 is not set # CONFIG_SENSORS_ASC7621 is not set # CONFIG_SENSORS_ATXP1 is not set # CONFIG_SENSORS_DS620 is not set # CONFIG_SENSORS_DS1621 is not set # CONFIG_SENSORS_F71805F is not set # CONFIG_SENSORS_F71882FG is not set # CONFIG_SENSORS_F75375S is not set # CONFIG_SENSORS_G760A is not set # CONFIG_SENSORS_GL518SM is not set # CONFIG_SENSORS_GL520SM is not set # CONFIG_SENSORS_GPIO_FAN is not set # CONFIG_SENSORS_HIH6130 is not set # CONFIG_SENSORS_IT87 is not set # CONFIG_SENSORS_JC42 is not set # CONFIG_SENSORS_LINEAGE is not set # CONFIG_SENSORS_LM63 is not set # CONFIG_SENSORS_LM70 is not set # CONFIG_SENSORS_LM73 is not set # CONFIG_SENSORS_LM75 is not set # CONFIG_SENSORS_LM77 is not set # CONFIG_SENSORS_LM78 is not set # CONFIG_SENSORS_LM80 is not set # CONFIG_SENSORS_LM83 is not set # CONFIG_SENSORS_LM85 is not set # CONFIG_SENSORS_LM87 is not set # CONFIG_SENSORS_LM90 is not set # CONFIG_SENSORS_LM92 is not set # CONFIG_SENSORS_LM93 is not set # CONFIG_SENSORS_LTC4151 is not set # CONFIG_SENSORS_LTC4215 is not set # CONFIG_SENSORS_LTC4245 is not set # CONFIG_SENSORS_LTC4261 is not set # CONFIG_SENSORS_LM95241 is not set # CONFIG_SENSORS_LM95245 is not set # CONFIG_SENSORS_MAX1111 is not set # CONFIG_SENSORS_MAX16065 is not set # CONFIG_SENSORS_MAX1619 is not set # CONFIG_SENSORS_MAX1668 is not set # CONFIG_SENSORS_MAX197 is not set # CONFIG_SENSORS_MAX6639 is not set # CONFIG_SENSORS_MAX6642 is not set # CONFIG_SENSORS_MAX6650 is not set # CONFIG_SENSORS_MCP3021 is not set # CONFIG_SENSORS_NTC_THERMISTOR is not set # CONFIG_SENSORS_PC87360 is not set # CONFIG_SENSORS_PC87427 is not set # CONFIG_SENSORS_PCF8591 is not set # CONFIG_PMBUS is not set # CONFIG_SENSORS_SHT15 is not set # CONFIG_SENSORS_SHT21 is not set # CONFIG_SENSORS_SMM665 is not set # CONFIG_SENSORS_DME1737 is not set # CONFIG_SENSORS_EMC1403 is not set # CONFIG_SENSORS_EMC2103 is not set # CONFIG_SENSORS_EMC6W201 is not set # CONFIG_SENSORS_SMSC47M1 is not set # CONFIG_SENSORS_SMSC47M192 is not set # CONFIG_SENSORS_SMSC47B397 is not set # CONFIG_SENSORS_SCH56XX_COMMON is not set # CONFIG_SENSORS_SCH5627 is not set # CONFIG_SENSORS_SCH5636 is not set # CONFIG_SENSORS_ADS1015 is not set # CONFIG_SENSORS_ADS7828 is not set # CONFIG_SENSORS_ADS7871 is not set # CONFIG_SENSORS_AMC6821 is not set # CONFIG_SENSORS_INA2XX is not set # CONFIG_SENSORS_THMC50 is not set # CONFIG_SENSORS_TMP102 is not set # CONFIG_SENSORS_TMP401 is not set # CONFIG_SENSORS_TMP421 is not set # CONFIG_SENSORS_VT1211 is not set # CONFIG_SENSORS_W83781D is not set # CONFIG_SENSORS_W83791D is not set # CONFIG_SENSORS_W83792D is not set # CONFIG_SENSORS_W83793 is not set # CONFIG_SENSORS_W83795 is not set # CONFIG_SENSORS_W83L785TS is not set # CONFIG_SENSORS_W83L786NG is not set # CONFIG_SENSORS_W83627HF is not set # CONFIG_SENSORS_W83627EHF is not set # CONFIG_THERMAL is not set CONFIG_WATCHDOG=y # CONFIG_WATCHDOG_CORE is not set # CONFIG_WATCHDOG_NOWAYOUT is not set # # Watchdog Device Drivers # # CONFIG_SOFT_WATCHDOG is not set # CONFIG_DW_WATCHDOG is not set # CONFIG_MPCORE_WATCHDOG is not set CONFIG_OMAP_WATCHDOG=y CONFIG_TWL4030_WATCHDOG=y # CONFIG_MAX63XX_WATCHDOG is not set # # USB-based Watchdog Cards # # CONFIG_USBPCWATCHDOG is not set CONFIG_SSB_POSSIBLE=y # # Sonics Silicon Backplane # # CONFIG_SSB is not set CONFIG_BCMA_POSSIBLE=y # # Broadcom specific AMBA # # CONFIG_BCMA is not set # # Multifunction device drivers # CONFIG_MFD_CORE=y # CONFIG_MFD_88PM860X is not set # CONFIG_MFD_88PM800 is not set # CONFIG_MFD_88PM805 is not set # CONFIG_MFD_SM501 is not set # CONFIG_MFD_ASIC3 is not set # CONFIG_HTC_EGPIO is not set # CONFIG_HTC_PASIC3 is not set # CONFIG_HTC_I2CPLD is not set # CONFIG_MFD_LM3533 is not set # CONFIG_TPS6105X is not set # CONFIG_TPS65010 is not set # CONFIG_TPS6507X is not set # CONFIG_MFD_TPS65217 is not set # CONFIG_MFD_TPS6586X is not set # CONFIG_MFD_TPS65910 is not set # CONFIG_MFD_TPS65912_I2C is not set # CONFIG_MFD_TPS65912_SPI is not set CONFIG_MENELAUS=y CONFIG_TWL4030_CORE=y # CONFIG_TWL4030_MADC is not set CONFIG_TWL4030_POWER=y CONFIG_MFD_TWL4030_AUDIO=y # CONFIG_TWL6040_CORE is not set # CONFIG_MFD_STMPE is not set # CONFIG_MFD_TC3589X is not set # CONFIG_MFD_TMIO is not set # CONFIG_MFD_T7L66XB is not set # CONFIG_MFD_SMSC is not set # CONFIG_MFD_TC6387XB is not set # CONFIG_MFD_TC6393XB is not set # CONFIG_PMIC_DA903X is not set # CONFIG_MFD_DA9052_SPI is not set # CONFIG_MFD_DA9052_I2C is not set # CONFIG_MFD_DA9055 is not set # CONFIG_PMIC_ADP5520 is not set # CONFIG_MFD_LP8788 is not set # CONFIG_MFD_MAX77686 is not set # CONFIG_MFD_MAX77693 is not set # CONFIG_MFD_MAX8907 is not set # CONFIG_MFD_MAX8925 is not set # CONFIG_MFD_MAX8997 is not set # CONFIG_MFD_MAX8998 is not set # CONFIG_MFD_SEC_CORE is not set # CONFIG_MFD_ARIZONA_I2C is not set # CONFIG_MFD_ARIZONA_SPI is not set # CONFIG_MFD_WM8400 is not set # CONFIG_MFD_WM831X_I2C is not set # CONFIG_MFD_WM831X_SPI is not set # CONFIG_MFD_WM8350_I2C is not set # CONFIG_MFD_WM8994 is not set # CONFIG_MFD_PCF50633 is not set # CONFIG_MFD_MC13XXX_SPI is not set # CONFIG_MFD_MC13XXX_I2C is not set # CONFIG_ABX500_CORE is not set # CONFIG_EZX_PCAP is not set # CONFIG_MFD_WL1273_CORE is not set # CONFIG_MFD_TPS65090 is not set # CONFIG_MFD_AAT2870_CORE is not set # CONFIG_MFD_RC5T583 is not set # CONFIG_MFD_SYSCON is not set # CONFIG_MFD_PALMAS is not set CONFIG_REGULATOR=y # CONFIG_REGULATOR_DEBUG is not set # CONFIG_REGULATOR_DUMMY is not set CONFIG_REGULATOR_FIXED_VOLTAGE=y # CONFIG_REGULATOR_VIRTUAL_CONSUMER is not set # CONFIG_REGULATOR_USERSPACE_CONSUMER is not set # CONFIG_REGULATOR_GPIO is not set # CONFIG_REGULATOR_AD5398 is not set # CONFIG_REGULATOR_FAN53555 is not set # CONFIG_REGULATOR_ISL6271A is not set # CONFIG_REGULATOR_MAX1586 is not set # CONFIG_REGULATOR_MAX8649 is not set # CONFIG_REGULATOR_MAX8660 is not set # CONFIG_REGULATOR_MAX8952 is not set # CONFIG_REGULATOR_LP3971 is not set # CONFIG_REGULATOR_LP3972 is not set # CONFIG_REGULATOR_LP872X is not set # CONFIG_REGULATOR_TPS62360 is not set CONFIG_REGULATOR_TPS65023=y CONFIG_REGULATOR_TPS6507X=y # CONFIG_REGULATOR_TPS6524X is not set CONFIG_REGULATOR_TWL4030=y # CONFIG_MEDIA_SUPPORT is not set # # Graphics support # # CONFIG_DRM is not set # CONFIG_VGASTATE is not set CONFIG_VIDEO_OUTPUT_CONTROL=y CONFIG_FB=y CONFIG_FIRMWARE_EDID=y # CONFIG_FB_DDC is not set # CONFIG_FB_BOOT_VESA_SUPPORT is not set CONFIG_FB_CFB_FILLRECT=y CONFIG_FB_CFB_COPYAREA=y CONFIG_FB_CFB_IMAGEBLIT=y # CONFIG_FB_CFB_REV_PIXELS_IN_BYTE is not set # CONFIG_FB_SYS_FILLRECT is not set # CONFIG_FB_SYS_COPYAREA is not set # CONFIG_FB_SYS_IMAGEBLIT is not set # CONFIG_FB_FOREIGN_ENDIAN is not set # CONFIG_FB_SYS_FOPS is not set # CONFIG_FB_WMT_GE_ROPS is not set # CONFIG_FB_SVGALIB is not set # CONFIG_FB_MACMODES is not set # CONFIG_FB_BACKLIGHT is not set CONFIG_FB_MODE_HELPERS=y CONFIG_FB_TILEBLITTING=y # # Frame buffer hardware drivers # # CONFIG_FB_UVESA is not set # CONFIG_FB_S1D13XXX is not set # CONFIG_FB_TMIO is not set # CONFIG_FB_SMSCUFX is not set # CONFIG_FB_UDL is not set # CONFIG_FB_VIRTUAL is not set # CONFIG_FB_METRONOME is not set # CONFIG_FB_BROADSHEET is not set # CONFIG_FB_AUO_K190X is not set CONFIG_OMAP2_VRAM=y CONFIG_OMAP2_VRFB=y CONFIG_OMAP2_DSS=y CONFIG_OMAP2_VRAM_SIZE=0 CONFIG_OMAP2_DSS_DEBUG_SUPPORT=y # CONFIG_OMAP2_DSS_COLLECT_IRQ_STATS is not set CONFIG_OMAP2_DSS_DPI=y CONFIG_OMAP2_DSS_RFBI=y CONFIG_OMAP2_DSS_VENC=y CONFIG_OMAP4_DSS_HDMI=y CONFIG_OMAP2_DSS_SDI=y CONFIG_OMAP2_DSS_DSI=y CONFIG_OMAP2_DSS_MIN_FCK_PER_PCK=0 CONFIG_OMAP2_DSS_SLEEP_AFTER_VENC_RESET=y CONFIG_FB_OMAP2=y CONFIG_FB_OMAP2_DEBUG_SUPPORT=y CONFIG_FB_OMAP2_NUM_FBS=3 # # OMAP2/3 Display Device Drivers # CONFIG_PANEL_GENERIC_DPI=y CONFIG_PANEL_TFP410=y # CONFIG_PANEL_LGPHILIPS_LB035Q02 is not set # CONFIG_PANEL_PICODLP is not set # CONFIG_PANEL_TPO_TD043MTEA1 is not set # CONFIG_EXYNOS_VIDEO is not set CONFIG_BACKLIGHT_LCD_SUPPORT=y CONFIG_LCD_CLASS_DEVICE=y # CONFIG_LCD_L4F00242T03 is not set # CONFIG_LCD_LMS283GF05 is not set # CONFIG_LCD_LTV350QV is not set # CONFIG_LCD_ILI9320 is not set # CONFIG_LCD_TDO24M is not set # CONFIG_LCD_VGG2432A4 is not set CONFIG_LCD_PLATFORM=y # CONFIG_BACKLIGHT_CLASS_DEVICE is not set # # Console display driver support # CONFIG_DUMMY_CONSOLE=y CONFIG_FRAMEBUFFER_CONSOLE=y # CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY is not set CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y CONFIG_FONTS=y CONFIG_FONT_8x8=y CONFIG_FONT_8x16=y # CONFIG_FONT_6x11 is not set # CONFIG_FONT_7x14 is not set # CONFIG_FONT_PEARL_8x8 is not set # CONFIG_FONT_ACORN_8x8 is not set # CONFIG_FONT_MINI_4x6 is not set # CONFIG_FONT_SUN8x16 is not set # CONFIG_FONT_SUN12x22 is not set # CONFIG_FONT_10x18 is not set CONFIG_LOGO=y CONFIG_LOGO_LINUX_MONO=y CONFIG_LOGO_LINUX_VGA16=y CONFIG_LOGO_LINUX_CLUT224=y CONFIG_SOUND=m CONFIG_SOUND_OSS_CORE=y CONFIG_SOUND_OSS_CORE_PRECLAIM=y CONFIG_SND=m CONFIG_SND_TIMER=m CONFIG_SND_PCM=m CONFIG_SND_HWDEP=m CONFIG_SND_RAWMIDI=m CONFIG_SND_COMPRESS_OFFLOAD=m CONFIG_SND_JACK=y # CONFIG_SND_SEQUENCER is not set CONFIG_SND_OSSEMUL=y CONFIG_SND_MIXER_OSS=m CONFIG_SND_PCM_OSS=m CONFIG_SND_PCM_OSS_PLUGINS=y # CONFIG_SND_HRTIMER is not set # CONFIG_SND_DYNAMIC_MINORS is not set CONFIG_SND_SUPPORT_OLD_API=y CONFIG_SND_VERBOSE_PROCFS=y CONFIG_SND_VERBOSE_PRINTK=y CONFIG_SND_DEBUG=y # CONFIG_SND_DEBUG_VERBOSE is not set # CONFIG_SND_PCM_XRUN_DEBUG is not set # CONFIG_SND_RAWMIDI_SEQ is not set # CONFIG_SND_OPL3_LIB_SEQ is not set # CONFIG_SND_OPL4_LIB_SEQ is not set # CONFIG_SND_SBAWE_SEQ is not set # CONFIG_SND_EMU10K1_SEQ is not set CONFIG_SND_DRIVERS=y # CONFIG_SND_DUMMY is not set # CONFIG_SND_ALOOP is not set # CONFIG_SND_MTPAV is not set # CONFIG_SND_SERIAL_U16550 is not set # CONFIG_SND_MPU401 is not set CONFIG_SND_ARM=y CONFIG_SND_SPI=y CONFIG_SND_USB=y CONFIG_SND_USB_AUDIO=m # CONFIG_SND_USB_UA101 is not set # CONFIG_SND_USB_CAIAQ is not set # CONFIG_SND_USB_6FIRE is not set CONFIG_SND_SOC=m CONFIG_SND_SOC_DMAENGINE_PCM=y # CONFIG_SND_DESIGNWARE_I2S is not set CONFIG_SND_OMAP_SOC=m CONFIG_SND_OMAP_SOC_MCBSP=m # CONFIG_SND_OMAP_SOC_N810 is not set # CONFIG_SND_OMAP_SOC_RX51 is not set # CONFIG_SND_OMAP_SOC_AM3517EVM is not set # CONFIG_SND_OMAP_SOC_SDP3430 is not set # CONFIG_SND_OMAP_SOC_OMAP_TWL4030 is not set # CONFIG_SND_OMAP_SOC_OMAP_HDMI is not set CONFIG_SND_OMAP_SOC_OMAP3_PANDORA=m # CONFIG_SND_OMAP_SOC_ZOOM2 is not set CONFIG_SND_SOC_I2C_AND_SPI=m # CONFIG_SND_SOC_ALL_CODECS is not set CONFIG_SND_SOC_TWL4030=m # CONFIG_SND_SIMPLE_CARD is not set # CONFIG_SOUND_PRIME is not set # # HID support # CONFIG_HID=y # CONFIG_HID_BATTERY_STRENGTH is not set # CONFIG_HIDRAW is not set # CONFIG_UHID is not set CONFIG_HID_GENERIC=y # # Special HID drivers # # CONFIG_HID_A4TECH is not set # CONFIG_HID_ACRUX is not set # CONFIG_HID_APPLE is not set # CONFIG_HID_AUREAL is not set # CONFIG_HID_BELKIN is not set # CONFIG_HID_CHERRY is not set # CONFIG_HID_CHICONY is not set # CONFIG_HID_PRODIKEYS is not set # CONFIG_HID_CYPRESS is not set # CONFIG_HID_DRAGONRISE is not set # CONFIG_HID_EMS_FF is not set # CONFIG_HID_EZKEY is not set # CONFIG_HID_HOLTEK is not set # CONFIG_HID_KEYTOUCH is not set # CONFIG_HID_KYE is not set # CONFIG_HID_UCLOGIC is not set # CONFIG_HID_WALTOP is not set # CONFIG_HID_GYRATION is not set # CONFIG_HID_TWINHAN is not set # CONFIG_HID_KENSINGTON is not set # CONFIG_HID_LCPOWER is not set # CONFIG_HID_LENOVO_TPKBD is not set # CONFIG_HID_LOGITECH is not set # CONFIG_HID_MICROSOFT is not set # CONFIG_HID_MONTEREY is not set # CONFIG_HID_MULTITOUCH is not set # CONFIG_HID_NTRIG is not set # CONFIG_HID_ORTEK is not set # CONFIG_HID_PANTHERLORD is not set # CONFIG_HID_PETALYNX is not set # CONFIG_HID_PICOLCD is not set # CONFIG_HID_PRIMAX is not set # CONFIG_HID_ROCCAT is not set # CONFIG_HID_SAITEK is not set # CONFIG_HID_SAMSUNG is not set # CONFIG_HID_SONY is not set # CONFIG_HID_SPEEDLINK is not set # CONFIG_HID_SUNPLUS is not set # CONFIG_HID_GREENASIA is not set # CONFIG_HID_SMARTJOYPLUS is not set # CONFIG_HID_TIVO is not set # CONFIG_HID_TOPSEED is not set # CONFIG_HID_THRUSTMASTER is not set # CONFIG_HID_ZEROPLUS is not set # CONFIG_HID_ZYDACRON is not set # CONFIG_HID_SENSOR_HUB is not set # # USB HID support # CONFIG_USB_HID=y # CONFIG_HID_PID is not set # CONFIG_USB_HIDDEV is not set CONFIG_USB_ARCH_HAS_OHCI=y CONFIG_USB_ARCH_HAS_EHCI=y # CONFIG_USB_ARCH_HAS_XHCI is not set CONFIG_USB_SUPPORT=y CONFIG_USB_COMMON=y CONFIG_USB_ARCH_HAS_HCD=y CONFIG_USB=y CONFIG_USB_DEBUG=y CONFIG_USB_ANNOUNCE_NEW_DEVICES=y # # Miscellaneous USB options # # CONFIG_USB_DYNAMIC_MINORS is not set CONFIG_USB_SUSPEND=y # CONFIG_USB_OTG is not set # CONFIG_USB_OTG_WHITELIST is not set # CONFIG_USB_OTG_BLACKLIST_HUB is not set # CONFIG_USB_DWC3 is not set CONFIG_USB_MON=y # CONFIG_USB_WUSB_CBAF is not set # # USB Host Controller Drivers # # CONFIG_USB_C67X00_HCD is not set # CONFIG_USB_EHCI_HCD is not set # CONFIG_USB_OXU210HP_HCD is not set # CONFIG_USB_ISP116X_HCD is not set # CONFIG_USB_ISP1760_HCD is not set # CONFIG_USB_ISP1362_HCD is not set # CONFIG_USB_OHCI_HCD is not set # CONFIG_USB_SL811_HCD is not set # CONFIG_USB_R8A66597_HCD is not set # CONFIG_USB_MUSB_HDRC is not set # CONFIG_USB_CHIPIDEA is not set # CONFIG_USB_RENESAS_USBHS is not set # # USB Device Class drivers # # CONFIG_USB_ACM is not set # CONFIG_USB_PRINTER is not set CONFIG_USB_WDM=y # CONFIG_USB_TMC is not set # # NOTE: USB_STORAGE depends on SCSI but BLK_DEV_SD may # # # also be needed; see USB_STORAGE Help for more info # CONFIG_USB_STORAGE=y # CONFIG_USB_STORAGE_DEBUG is not set # CONFIG_USB_STORAGE_REALTEK is not set # CONFIG_USB_STORAGE_DATAFAB is not set # CONFIG_USB_STORAGE_FREECOM is not set # CONFIG_USB_STORAGE_ISD200 is not set # CONFIG_USB_STORAGE_USBAT is not set # CONFIG_USB_STORAGE_SDDR09 is not set # CONFIG_USB_STORAGE_SDDR55 is not set # CONFIG_USB_STORAGE_JUMPSHOT is not set # CONFIG_USB_STORAGE_ALAUDA is not set # CONFIG_USB_STORAGE_ONETOUCH is not set # CONFIG_USB_STORAGE_KARMA is not set # CONFIG_USB_STORAGE_CYPRESS_ATACB is not set # CONFIG_USB_STORAGE_ENE_UB6250 is not set # CONFIG_USB_UAS is not set # # USB Imaging devices # # CONFIG_USB_MDC800 is not set # CONFIG_USB_MICROTEK is not set # # USB port drivers # # CONFIG_USB_SERIAL is not set # # USB Miscellaneous drivers # # CONFIG_USB_EMI62 is not set # CONFIG_USB_EMI26 is not set # CONFIG_USB_ADUTUX is not set # CONFIG_USB_SEVSEG is not set # CONFIG_USB_RIO500 is not set # CONFIG_USB_LEGOTOWER is not set # CONFIG_USB_LCD is not set # CONFIG_USB_LED is not set # CONFIG_USB_CYPRESS_CY7C63 is not set # CONFIG_USB_CYTHERM is not set # CONFIG_USB_IDMOUSE is not set # CONFIG_USB_FTDI_ELAN is not set # CONFIG_USB_APPLEDISPLAY is not set # CONFIG_USB_LD is not set # CONFIG_USB_TRANCEVIBRATOR is not set # CONFIG_USB_IOWARRIOR is not set CONFIG_USB_TEST=y # CONFIG_USB_ISIGHTFW is not set # CONFIG_USB_YUREX is not set # CONFIG_USB_EZUSB_FX2 is not set # # USB Physical Layer drivers # # CONFIG_OMAP_USB2 is not set # CONFIG_USB_ISP1301 is not set CONFIG_USB_GADGET=y CONFIG_USB_GADGET_DEBUG=y CONFIG_USB_GADGET_DEBUG_FILES=y CONFIG_USB_GADGET_DEBUG_FS=y CONFIG_USB_GADGET_VBUS_DRAW=2 CONFIG_USB_GADGET_STORAGE_NUM_BUFFERS=2 # # USB Peripheral Controller # # CONFIG_USB_FUSB300 is not set # CONFIG_USB_R8A66597 is not set # CONFIG_USB_MV_UDC is not set # CONFIG_USB_M66592 is not set # CONFIG_USB_NET2272 is not set # CONFIG_USB_DUMMY_HCD is not set CONFIG_USB_LIBCOMPOSITE=m CONFIG_USB_ZERO=m # CONFIG_USB_AUDIO is not set # CONFIG_USB_ETH is not set # CONFIG_USB_G_NCM is not set # CONFIG_USB_GADGETFS is not set # CONFIG_USB_FUNCTIONFS is not set # CONFIG_USB_FILE_STORAGE is not set # CONFIG_USB_MASS_STORAGE is not set # CONFIG_USB_G_SERIAL is not set # CONFIG_USB_MIDI_GADGET is not set # CONFIG_USB_G_PRINTER is not set # CONFIG_USB_CDC_COMPOSITE is not set # CONFIG_USB_G_ACM_MS is not set # CONFIG_USB_G_MULTI is not set # CONFIG_USB_G_HID is not set # CONFIG_USB_G_DBGP is not set # # OTG and related infrastructure # # CONFIG_USB_GPIO_VBUS is not set # CONFIG_USB_ULPI is not set # CONFIG_NOP_USB_XCEIV is not set CONFIG_MMC=y # CONFIG_MMC_DEBUG is not set CONFIG_MMC_UNSAFE_RESUME=y # CONFIG_MMC_CLKGATE is not set # # MMC/SD/SDIO Card Drivers # CONFIG_MMC_BLOCK=y CONFIG_MMC_BLOCK_MINORS=8 CONFIG_MMC_BLOCK_BOUNCE=y CONFIG_SDIO_UART=y # CONFIG_MMC_TEST is not set # # MMC/SD/SDIO Host Controller Drivers # # CONFIG_MMC_SDHCI is not set # CONFIG_MMC_SDHCI_PXAV3 is not set # CONFIG_MMC_SDHCI_PXAV2 is not set CONFIG_MMC_OMAP=y CONFIG_MMC_OMAP_HS=y # CONFIG_MMC_DW is not set # CONFIG_MMC_VUB300 is not set # CONFIG_MMC_USHC is not set # CONFIG_MEMSTICK is not set # CONFIG_NEW_LEDS is not set # CONFIG_ACCESSIBILITY is not set # CONFIG_EDAC is not set CONFIG_RTC_LIB=y CONFIG_RTC_CLASS=y CONFIG_RTC_HCTOSYS=y CONFIG_RTC_HCTOSYS_DEVICE="rtc0" # CONFIG_RTC_DEBUG is not set # # RTC interfaces # CONFIG_RTC_INTF_SYSFS=y CONFIG_RTC_INTF_PROC=y CONFIG_RTC_INTF_DEV=y # CONFIG_RTC_INTF_DEV_UIE_EMUL is not set # CONFIG_RTC_DRV_TEST is not set # # I2C RTC drivers # # CONFIG_RTC_DRV_DS1307 is not set # CONFIG_RTC_DRV_DS1374 is not set # CONFIG_RTC_DRV_DS1672 is not set # CONFIG_RTC_DRV_DS3232 is not set # CONFIG_RTC_DRV_MAX6900 is not set # CONFIG_RTC_DRV_RS5C372 is not set # CONFIG_RTC_DRV_ISL1208 is not set # CONFIG_RTC_DRV_ISL12022 is not set # CONFIG_RTC_DRV_X1205 is not set # CONFIG_RTC_DRV_PCF8563 is not set # CONFIG_RTC_DRV_PCF8583 is not set # CONFIG_RTC_DRV_M41T80 is not set # CONFIG_RTC_DRV_BQ32K is not set CONFIG_RTC_DRV_TWL92330=y CONFIG_RTC_DRV_TWL4030=y # CONFIG_RTC_DRV_S35390A is not set # CONFIG_RTC_DRV_FM3130 is not set # CONFIG_RTC_DRV_RX8581 is not set # CONFIG_RTC_DRV_RX8025 is not set # CONFIG_RTC_DRV_EM3027 is not set # CONFIG_RTC_DRV_RV3029C2 is not set # # SPI RTC drivers # # CONFIG_RTC_DRV_M41T93 is not set # CONFIG_RTC_DRV_M41T94 is not set # CONFIG_RTC_DRV_DS1305 is not set # CONFIG_RTC_DRV_DS1390 is not set # CONFIG_RTC_DRV_MAX6902 is not set # CONFIG_RTC_DRV_R9701 is not set # CONFIG_RTC_DRV_RS5C348 is not set # CONFIG_RTC_DRV_DS3234 is not set # CONFIG_RTC_DRV_PCF2123 is not set # # Platform RTC drivers # # CONFIG_RTC_DRV_CMOS is not set # CONFIG_RTC_DRV_DS1286 is not set # CONFIG_RTC_DRV_DS1511 is not set # CONFIG_RTC_DRV_DS1553 is not set # CONFIG_RTC_DRV_DS1742 is not set # CONFIG_RTC_DRV_STK17TA8 is not set # CONFIG_RTC_DRV_M48T86 is not set # CONFIG_RTC_DRV_M48T35 is not set # CONFIG_RTC_DRV_M48T59 is not set # CONFIG_RTC_DRV_MSM6242 is not set # CONFIG_RTC_DRV_BQ4802 is not set # CONFIG_RTC_DRV_RP5C01 is not set # CONFIG_RTC_DRV_V3020 is not set # CONFIG_RTC_DRV_DS2404 is not set # # on-CPU RTC drivers # # CONFIG_RTC_DRV_SNVS is not set CONFIG_DMADEVICES=y # CONFIG_DMADEVICES_DEBUG is not set # # DMA Devices # # CONFIG_DW_DMAC is not set # CONFIG_TIMB_DMA is not set CONFIG_DMA_OMAP=y CONFIG_DMA_ENGINE=y CONFIG_DMA_VIRTUAL_CHANNELS=y # # DMA Clients # # CONFIG_NET_DMA is not set # CONFIG_ASYNC_TX_DMA is not set # CONFIG_DMATEST is not set # CONFIG_AUXDISPLAY is not set # CONFIG_UIO is not set # # Virtio drivers # # CONFIG_VIRTIO_MMIO is not set # # Microsoft Hyper-V guest support # # CONFIG_STAGING is not set CONFIG_CLKDEV_LOOKUP=y # # Hardware Spinlock drivers # # CONFIG_HWSPINLOCK_OMAP is not set CONFIG_CLKSRC_MMIO=y CONFIG_IOMMU_SUPPORT=y CONFIG_OF_IOMMU=y # CONFIG_OMAP_IOMMU is not set # # Remoteproc drivers (EXPERIMENTAL) # # CONFIG_STE_MODEM_RPROC is not set # # Rpmsg drivers (EXPERIMENTAL) # # CONFIG_VIRT_DRIVERS is not set # CONFIG_PM_DEVFREQ is not set # CONFIG_EXTCON is not set # CONFIG_MEMORY is not set # CONFIG_IIO is not set # CONFIG_PWM is not set # # File systems # CONFIG_DCACHE_WORD_ACCESS=y CONFIG_EXT2_FS=y # CONFIG_EXT2_FS_XATTR is not set # CONFIG_EXT2_FS_XIP is not set CONFIG_EXT3_FS=y CONFIG_EXT3_DEFAULTS_TO_ORDERED=y # CONFIG_EXT3_FS_XATTR is not set CONFIG_EXT4_FS=y CONFIG_EXT4_FS_XATTR=y # CONFIG_EXT4_FS_POSIX_ACL is not set # CONFIG_EXT4_FS_SECURITY is not set # CONFIG_EXT4_DEBUG is not set CONFIG_JBD=y # CONFIG_JBD_DEBUG is not set CONFIG_JBD2=y # CONFIG_JBD2_DEBUG is not set CONFIG_FS_MBCACHE=y # CONFIG_REISERFS_FS is not set # CONFIG_JFS_FS is not set # CONFIG_XFS_FS is not set # CONFIG_GFS2_FS is not set # CONFIG_BTRFS_FS is not set # CONFIG_NILFS2_FS is not set CONFIG_FS_POSIX_ACL=y CONFIG_FILE_LOCKING=y CONFIG_FSNOTIFY=y CONFIG_DNOTIFY=y CONFIG_INOTIFY_USER=y # CONFIG_FANOTIFY is not set CONFIG_QUOTA=y # CONFIG_QUOTA_NETLINK_INTERFACE is not set CONFIG_PRINT_QUOTA_WARNING=y # CONFIG_QUOTA_DEBUG is not set CONFIG_QUOTA_TREE=y # CONFIG_QFMT_V1 is not set CONFIG_QFMT_V2=y CONFIG_QUOTACTL=y # CONFIG_AUTOFS4_FS is not set # CONFIG_FUSE_FS is not set # # Caches # # CONFIG_FSCACHE is not set # # CD-ROM/DVD Filesystems # # CONFIG_ISO9660_FS is not set # CONFIG_UDF_FS is not set # # DOS/FAT/NT Filesystems # CONFIG_FAT_FS=y CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y CONFIG_FAT_DEFAULT_CODEPAGE=437 CONFIG_FAT_DEFAULT_IOCHARSET="iso8859-1" # CONFIG_NTFS_FS is not set # # Pseudo filesystems # CONFIG_PROC_FS=y CONFIG_PROC_SYSCTL=y CONFIG_PROC_PAGE_MONITOR=y CONFIG_SYSFS=y CONFIG_TMPFS=y # CONFIG_TMPFS_POSIX_ACL is not set # CONFIG_TMPFS_XATTR is not set # CONFIG_HUGETLB_PAGE is not set # CONFIG_CONFIGFS_FS is not set CONFIG_MISC_FILESYSTEMS=y # CONFIG_ADFS_FS is not set # CONFIG_AFFS_FS is not set # CONFIG_ECRYPT_FS is not set # CONFIG_HFS_FS is not set # CONFIG_HFSPLUS_FS is not set # CONFIG_BEFS_FS is not set # CONFIG_BFS_FS is not set # CONFIG_EFS_FS is not set CONFIG_JFFS2_FS=y CONFIG_JFFS2_FS_DEBUG=0 CONFIG_JFFS2_FS_WRITEBUFFER=y # CONFIG_JFFS2_FS_WBUF_VERIFY is not set CONFIG_JFFS2_SUMMARY=y CONFIG_JFFS2_FS_XATTR=y CONFIG_JFFS2_FS_POSIX_ACL=y CONFIG_JFFS2_FS_SECURITY=y CONFIG_JFFS2_COMPRESSION_OPTIONS=y CONFIG_JFFS2_ZLIB=y CONFIG_JFFS2_LZO=y CONFIG_JFFS2_RTIME=y CONFIG_JFFS2_RUBIN=y # CONFIG_JFFS2_CMODE_NONE is not set CONFIG_JFFS2_CMODE_PRIORITY=y # CONFIG_JFFS2_CMODE_SIZE is not set # CONFIG_JFFS2_CMODE_FAVOURLZO is not set CONFIG_UBIFS_FS=y # CONFIG_UBIFS_FS_ADVANCED_COMPR is not set CONFIG_UBIFS_FS_LZO=y CONFIG_UBIFS_FS_ZLIB=y # CONFIG_LOGFS is not set CONFIG_CRAMFS=y # CONFIG_SQUASHFS is not set # CONFIG_VXFS_FS is not set # CONFIG_MINIX_FS is not set # CONFIG_OMFS_FS is not set # CONFIG_HPFS_FS is not set # CONFIG_QNX4FS_FS is not set # CONFIG_QNX6FS_FS is not set # CONFIG_ROMFS_FS is not set # CONFIG_PSTORE is not set # CONFIG_SYSV_FS is not set # CONFIG_UFS_FS is not set CONFIG_NETWORK_FILESYSTEMS=y CONFIG_NFS_FS=y CONFIG_NFS_V2=y CONFIG_NFS_V3=y CONFIG_NFS_V3_ACL=y CONFIG_NFS_V4=y # CONFIG_NFS_SWAP is not set # CONFIG_NFS_V4_1 is not set CONFIG_ROOT_NFS=y # CONFIG_NFS_USE_LEGACY_DNS is not set CONFIG_NFS_USE_KERNEL_DNS=y # CONFIG_NFSD is not set CONFIG_LOCKD=y CONFIG_LOCKD_V4=y CONFIG_NFS_ACL_SUPPORT=y CONFIG_NFS_COMMON=y CONFIG_SUNRPC=y CONFIG_SUNRPC_GSS=y # CONFIG_SUNRPC_DEBUG is not set # CONFIG_CEPH_FS is not set # CONFIG_CIFS is not set # CONFIG_NCP_FS is not set # CONFIG_CODA_FS is not set # CONFIG_AFS_FS is not set CONFIG_NLS=y CONFIG_NLS_DEFAULT="iso8859-1" CONFIG_NLS_CODEPAGE_437=y # CONFIG_NLS_CODEPAGE_737 is not set # CONFIG_NLS_CODEPAGE_775 is not set # CONFIG_NLS_CODEPAGE_850 is not set # CONFIG_NLS_CODEPAGE_852 is not set # CONFIG_NLS_CODEPAGE_855 is not set # CONFIG_NLS_CODEPAGE_857 is not set # CONFIG_NLS_CODEPAGE_860 is not set # CONFIG_NLS_CODEPAGE_861 is not set # CONFIG_NLS_CODEPAGE_862 is not set # CONFIG_NLS_CODEPAGE_863 is not set # CONFIG_NLS_CODEPAGE_864 is not set # CONFIG_NLS_CODEPAGE_865 is not set # CONFIG_NLS_CODEPAGE_866 is not set # CONFIG_NLS_CODEPAGE_869 is not set # CONFIG_NLS_CODEPAGE_936 is not set # CONFIG_NLS_CODEPAGE_950 is not set # CONFIG_NLS_CODEPAGE_932 is not set # CONFIG_NLS_CODEPAGE_949 is not set # CONFIG_NLS_CODEPAGE_874 is not set # CONFIG_NLS_ISO8859_8 is not set # CONFIG_NLS_CODEPAGE_1250 is not set # CONFIG_NLS_CODEPAGE_1251 is not set # CONFIG_NLS_ASCII is not set CONFIG_NLS_ISO8859_1=y # CONFIG_NLS_ISO8859_2 is not set # CONFIG_NLS_ISO8859_3 is not set # CONFIG_NLS_ISO8859_4 is not set # CONFIG_NLS_ISO8859_5 is not set # CONFIG_NLS_ISO8859_6 is not set # CONFIG_NLS_ISO8859_7 is not set # CONFIG_NLS_ISO8859_9 is not set # CONFIG_NLS_ISO8859_13 is not set # CONFIG_NLS_ISO8859_14 is not set # CONFIG_NLS_ISO8859_15 is not set # CONFIG_NLS_KOI8_R is not set # CONFIG_NLS_KOI8_U is not set # CONFIG_NLS_MAC_ROMAN is not set # CONFIG_NLS_MAC_CELTIC is not set # CONFIG_NLS_MAC_CENTEURO is not set # CONFIG_NLS_MAC_CROATIAN is not set # CONFIG_NLS_MAC_CYRILLIC is not set # CONFIG_NLS_MAC_GAELIC is not set # CONFIG_NLS_MAC_GREEK is not set # CONFIG_NLS_MAC_ICELAND is not set # CONFIG_NLS_MAC_INUIT is not set # CONFIG_NLS_MAC_ROMANIAN is not set # CONFIG_NLS_MAC_TURKISH is not set # CONFIG_NLS_UTF8 is not set # # Kernel hacking # CONFIG_PRINTK_TIME=y CONFIG_DEFAULT_MESSAGE_LOGLEVEL=4 CONFIG_ENABLE_WARN_DEPRECATED=y CONFIG_ENABLE_MUST_CHECK=y CONFIG_FRAME_WARN=1024 CONFIG_MAGIC_SYSRQ=y # CONFIG_STRIP_ASM_SYMS is not set # CONFIG_READABLE_ASM is not set # CONFIG_UNUSED_SYMBOLS is not set CONFIG_DEBUG_FS=y # CONFIG_HEADERS_CHECK is not set # CONFIG_DEBUG_SECTION_MISMATCH is not set CONFIG_DEBUG_KERNEL=y # CONFIG_DEBUG_SHIRQ is not set # CONFIG_LOCKUP_DETECTOR is not set # CONFIG_PANIC_ON_OOPS is not set CONFIG_PANIC_ON_OOPS_VALUE=0 # CONFIG_DETECT_HUNG_TASK is not set CONFIG_SCHED_DEBUG=y CONFIG_SCHEDSTATS=y CONFIG_TIMER_STATS=y # CONFIG_DEBUG_OBJECTS is not set # CONFIG_DEBUG_SLAB is not set CONFIG_HAVE_DEBUG_KMEMLEAK=y # CONFIG_DEBUG_KMEMLEAK is not set # CONFIG_DEBUG_RT_MUTEXES is not set # CONFIG_RT_MUTEX_TESTER is not set CONFIG_DEBUG_SPINLOCK=y CONFIG_DEBUG_MUTEXES=y CONFIG_DEBUG_LOCK_ALLOC=y CONFIG_PROVE_LOCKING=y # CONFIG_PROVE_RCU is not set # CONFIG_SPARSE_RCU_POINTER is not set CONFIG_LOCKDEP=y # CONFIG_LOCK_STAT is not set # CONFIG_DEBUG_LOCKDEP is not set CONFIG_TRACE_IRQFLAGS=y # CONFIG_DEBUG_ATOMIC_SLEEP is not set # CONFIG_DEBUG_LOCKING_API_SELFTESTS is not set CONFIG_STACKTRACE=y # CONFIG_DEBUG_STACK_USAGE is not set # CONFIG_DEBUG_KOBJECT is not set # CONFIG_DEBUG_HIGHMEM is not set # CONFIG_DEBUG_BUGVERBOSE is not set CONFIG_DEBUG_INFO=y # CONFIG_DEBUG_INFO_REDUCED is not set # CONFIG_DEBUG_VM is not set # CONFIG_DEBUG_WRITECOUNT is not set # CONFIG_DEBUG_MEMORY_INIT is not set # CONFIG_DEBUG_LIST is not set # CONFIG_TEST_LIST_SORT is not set # CONFIG_DEBUG_SG is not set # CONFIG_DEBUG_NOTIFIERS is not set # CONFIG_DEBUG_CREDENTIALS is not set # CONFIG_BOOT_PRINTK_DELAY is not set # CONFIG_RCU_TORTURE_TEST is not set CONFIG_RCU_CPU_STALL_TIMEOUT=60 # CONFIG_RCU_CPU_STALL_INFO is not set # CONFIG_RCU_TRACE is not set # CONFIG_KPROBES_SANITY_TEST is not set # CONFIG_BACKTRACE_SELF_TEST is not set # CONFIG_DEBUG_BLOCK_EXT_DEVT is not set # CONFIG_DEBUG_FORCE_WEAK_PER_CPU is not set # CONFIG_DEBUG_PER_CPU_MAPS is not set # CONFIG_LKDTM is not set # CONFIG_NOTIFIER_ERROR_INJECTION is not set # CONFIG_FAULT_INJECTION is not set # CONFIG_DEBUG_PAGEALLOC is not set CONFIG_NOP_TRACER=y CONFIG_HAVE_FUNCTION_TRACER=y CONFIG_HAVE_FUNCTION_GRAPH_TRACER=y CONFIG_HAVE_DYNAMIC_FTRACE=y CONFIG_HAVE_FTRACE_MCOUNT_RECORD=y CONFIG_HAVE_SYSCALL_TRACEPOINTS=y CONFIG_HAVE_C_RECORDMCOUNT=y CONFIG_TRACE_CLOCK=y CONFIG_RING_BUFFER=y CONFIG_EVENT_TRACING=y CONFIG_EVENT_POWER_TRACING_DEPRECATED=y CONFIG_CONTEXT_SWITCH_TRACER=y CONFIG_RING_BUFFER_ALLOW_SWAP=y CONFIG_TRACING=y CONFIG_TRACING_SUPPORT=y CONFIG_FTRACE=y # CONFIG_FUNCTION_TRACER is not set # CONFIG_IRQSOFF_TRACER is not set # CONFIG_SCHED_TRACER is not set # CONFIG_ENABLE_DEFAULT_TRACERS is not set # CONFIG_FTRACE_SYSCALLS is not set CONFIG_BRANCH_PROFILE_NONE=y # CONFIG_PROFILE_ANNOTATED_BRANCHES is not set # CONFIG_PROFILE_ALL_BRANCHES is not set # CONFIG_STACK_TRACER is not set # CONFIG_BLK_DEV_IO_TRACE is not set CONFIG_KPROBE_EVENT=y CONFIG_PROBE_EVENTS=y # CONFIG_RING_BUFFER_BENCHMARK is not set # CONFIG_RBTREE_TEST is not set # CONFIG_INTERVAL_TREE_TEST is not set # CONFIG_DYNAMIC_DEBUG is not set # CONFIG_DMA_API_DEBUG is not set # CONFIG_ATOMIC64_SELFTEST is not set # CONFIG_SAMPLES is not set CONFIG_HAVE_ARCH_KGDB=y # CONFIG_KGDB is not set # CONFIG_TEST_KSTRTOX is not set # CONFIG_STRICT_DEVMEM is not set CONFIG_ARM_UNWIND=y # CONFIG_DEBUG_USER is not set # CONFIG_DEBUG_LL is not set CONFIG_DEBUG_LL_INCLUDE="mach/debug-macro.S" # CONFIG_ARM_KPROBES_TEST is not set # CONFIG_PID_IN_CONTEXTIDR is not set # # Security options # CONFIG_KEYS=y # CONFIG_ENCRYPTED_KEYS is not set # CONFIG_KEYS_DEBUG_PROC_KEYS is not set # CONFIG_SECURITY_DMESG_RESTRICT is not set CONFIG_SECURITY=y # CONFIG_SECURITYFS is not set # CONFIG_SECURITY_NETWORK is not set # CONFIG_SECURITY_PATH is not set # CONFIG_SECURITY_TOMOYO is not set # CONFIG_SECURITY_APPARMOR is not set # CONFIG_SECURITY_YAMA is not set # CONFIG_IMA is not set # CONFIG_EVM is not set CONFIG_DEFAULT_SECURITY_DAC=y CONFIG_DEFAULT_SECURITY="" CONFIG_CRYPTO=y # # Crypto core or helper # CONFIG_CRYPTO_ALGAPI=y CONFIG_CRYPTO_ALGAPI2=y CONFIG_CRYPTO_AEAD2=y CONFIG_CRYPTO_BLKCIPHER=m CONFIG_CRYPTO_BLKCIPHER2=y CONFIG_CRYPTO_HASH=y CONFIG_CRYPTO_HASH2=y CONFIG_CRYPTO_RNG2=y CONFIG_CRYPTO_PCOMP2=y CONFIG_CRYPTO_MANAGER=m CONFIG_CRYPTO_MANAGER2=y # CONFIG_CRYPTO_USER is not set CONFIG_CRYPTO_MANAGER_DISABLE_TESTS=y # CONFIG_CRYPTO_GF128MUL is not set # CONFIG_CRYPTO_NULL is not set # CONFIG_CRYPTO_PCRYPT is not set CONFIG_CRYPTO_WORKQUEUE=y # CONFIG_CRYPTO_CRYPTD is not set # CONFIG_CRYPTO_AUTHENC is not set # CONFIG_CRYPTO_TEST is not set # # Authenticated Encryption with Associated Data # # CONFIG_CRYPTO_CCM is not set # CONFIG_CRYPTO_GCM is not set # CONFIG_CRYPTO_SEQIV is not set # # Block modes # # CONFIG_CRYPTO_CBC is not set # CONFIG_CRYPTO_CTR is not set # CONFIG_CRYPTO_CTS is not set CONFIG_CRYPTO_ECB=m # CONFIG_CRYPTO_LRW is not set # CONFIG_CRYPTO_PCBC is not set # CONFIG_CRYPTO_XTS is not set # # Hash modes # # CONFIG_CRYPTO_HMAC is not set # CONFIG_CRYPTO_XCBC is not set # CONFIG_CRYPTO_VMAC is not set # # Digest # CONFIG_CRYPTO_CRC32C=y # CONFIG_CRYPTO_GHASH is not set # CONFIG_CRYPTO_MD4 is not set # CONFIG_CRYPTO_MD5 is not set CONFIG_CRYPTO_MICHAEL_MIC=y # CONFIG_CRYPTO_RMD128 is not set # CONFIG_CRYPTO_RMD160 is not set # CONFIG_CRYPTO_RMD256 is not set # CONFIG_CRYPTO_RMD320 is not set # CONFIG_CRYPTO_SHA1 is not set # CONFIG_CRYPTO_SHA1_ARM is not set # CONFIG_CRYPTO_SHA256 is not set # CONFIG_CRYPTO_SHA512 is not set # CONFIG_CRYPTO_TGR192 is not set # CONFIG_CRYPTO_WP512 is not set # # Ciphers # CONFIG_CRYPTO_AES=y # CONFIG_CRYPTO_AES_ARM is not set # CONFIG_CRYPTO_ANUBIS is not set CONFIG_CRYPTO_ARC4=m # CONFIG_CRYPTO_BLOWFISH is not set # CONFIG_CRYPTO_CAMELLIA is not set # CONFIG_CRYPTO_CAST5 is not set # CONFIG_CRYPTO_CAST6 is not set # CONFIG_CRYPTO_DES is not set # CONFIG_CRYPTO_FCRYPT is not set # CONFIG_CRYPTO_KHAZAD is not set # CONFIG_CRYPTO_SALSA20 is not set # CONFIG_CRYPTO_SEED is not set # CONFIG_CRYPTO_SERPENT is not set # CONFIG_CRYPTO_TEA is not set # CONFIG_CRYPTO_TWOFISH is not set # # Compression # CONFIG_CRYPTO_DEFLATE=y # CONFIG_CRYPTO_ZLIB is not set CONFIG_CRYPTO_LZO=y # # Random Number Generation # # CONFIG_CRYPTO_ANSI_CPRNG is not set # CONFIG_CRYPTO_USER_API_HASH is not set # CONFIG_CRYPTO_USER_API_SKCIPHER is not set CONFIG_CRYPTO_HW=y # CONFIG_CRYPTO_DEV_OMAP_SHAM is not set # CONFIG_CRYPTO_DEV_OMAP_AES is not set # CONFIG_ASYMMETRIC_KEY_TYPE is not set CONFIG_BINARY_PRINTF=y # # Library routines # CONFIG_BITREVERSE=y CONFIG_GENERIC_STRNCPY_FROM_USER=y CONFIG_GENERIC_STRNLEN_USER=y CONFIG_GENERIC_PCI_IOMAP=y CONFIG_GENERIC_IO=y CONFIG_CRC_CCITT=y CONFIG_CRC16=y CONFIG_CRC_T10DIF=y CONFIG_CRC_ITU_T=y CONFIG_CRC32=y # CONFIG_CRC32_SELFTEST is not set CONFIG_CRC32_SLICEBY8=y # CONFIG_CRC32_SLICEBY4 is not set # CONFIG_CRC32_SARWATE is not set # CONFIG_CRC32_BIT is not set CONFIG_CRC7=y CONFIG_LIBCRC32C=y # CONFIG_CRC8 is not set CONFIG_ZLIB_INFLATE=y CONFIG_ZLIB_DEFLATE=y CONFIG_LZO_COMPRESS=y CONFIG_LZO_DECOMPRESS=y # CONFIG_XZ_DEC is not set # CONFIG_XZ_DEC_BCJ is not set CONFIG_DECOMPRESS_GZIP=y CONFIG_HAS_IOMEM=y CONFIG_HAS_IOPORT=y CONFIG_HAS_DMA=y CONFIG_CPU_RMAP=y CONFIG_DQL=y CONFIG_NLATTR=y CONFIG_GENERIC_ATOMIC64=y CONFIG_ARCH_HAS_ATOMIC64_DEC_IF_POSITIVE=y CONFIG_AVERAGE=y # CONFIG_CORDIC is not set # CONFIG_DDR is not set