Restarting system. U-Boot 2010.06 (Oct 23 2013 - 12:52:42) TI8148-GP rev 3.0 L3 clk : 200MHz IVA clk : 410MHz ISS clk : 480MHz DSP clk : 750MHz DSS clk : 200MHz ARM clk : 720MHz DDR clk : 480MHz ------------ PLL Settings -------------- OSC_0_FREQ : 20MHz MODENA_N : 1 MODENA_M : 72 MODENA_M2 : 1 L3_N : 19 L3_M : 800 L3_M2 : 4 DSP_N : 19 DSP_M : 750 DSP_M2 : 1 DSS_N : 19 DSS_M : 800 DSS_M2 : 4 IVA_N : 19 IVA_M : 820 IVA_M2 : 2 ISS_N : 19 ISS_M : 960 ISS_M2 : 2 USB_N : 19 USB_M : 960 USB_M2 : 5 DCO_HS2_MIN : 500 DCO_HS2_MAX : 1000 DCO_HS1_MIN : 1000 DCO_HS1_MAX : 2000 SELFREQDCO_HS2 : 2049 SELFREQDCO_HS1 : 4097 --------- DDR PLL ---------- DDR_N : 0x13 DDR_M : 0x3C0 DDR_M2 : 0x2 ----------EMIF Timings (identical for 0 & 1)------- DDR3_EMIF_READ_LATENCY : 0x170209 DDR3_EMIF_TIM1 : 0xAAAD4DB DDR3_EMIF_TIM2 : 0x682F7FDA DDR3_EMIF_TIM3 : 0x501F82BF DDR3_EMIF_REF_CTRL : 0xC30 DDR3_EMIF_SDRAM_CONFIG : 0x61C011B2 DDR3_EMIF_SDRAM_ZQCR : 0x50074BE1 ----------SW LEVEL Info (EMIF 0) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x00000038 DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000032 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000031 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000043 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x00000044 DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000053 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000E4 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x00000111 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000112 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x0000013D DDR3_PHY_WR_DATA_CS0_BYTE0: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000083 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE3: 0x0000007F ----------SW LEVEL Info (EMIF 1) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x0000003A DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000036 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000033 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000049 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x0000004E DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000054 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000D3 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x000000F7 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000109 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x00000135 DDR3_PHY_WR_DATA_CS0_BYTE0: 0x0000008A DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000080 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x0000007F DDR3_PHY_WR_DATA_CS0_BYTE3: 0x00000085 DRAM: 1 GiB NAND: HW ECC BCH8 Selected 256 MiB Using default environment The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till TI8148_EVM prompt if 2nd stage is already flashed Hit any key to stop autoboot: 0 NAND read: device 0 offset 0x20000, size 0x40000 262144 bytes read: OK ## Starting application at 0x81000000 ... U-Boot 2010.06 (Oct 23 2013 - 12:56:58) TI8148-GP rev 3.0 L3 clk : 200MHz IVA clk : 410MHz ISS clk : 480MHz DSP clk : 750MHz DSS clk : 200MHz ARM clk : 720MHz DDR clk : 480MHz ------------ PLL Settings -------------- OSC_0_FREQ : 20MHz MODENA_N : 1 MODENA_M : 72 MODENA_M2 : 1 L3_N : 19 L3_M : 800 L3_M2 : 4 DSP_N : 19 DSP_M : 750 DSP_M2 : 1 DSS_N : 19 DSS_M : 800 DSS_M2 : 4 IVA_N : 19 IVA_M : 820 IVA_M2 : 2 ISS_N : 19 ISS_M : 960 ISS_M2 : 2 USB_N : 19 USB_M : 960 USB_M2 : 5 DCO_HS2_MIN : 500 DCO_HS2_MAX : 1000 DCO_HS1_MIN : 1000 DCO_HS1_MAX : 2000 SELFREQDCO_HS2 : 2049 SELFREQDCO_HS1 : 4097 --------- DDR PLL ---------- DDR_N : 0x13 DDR_M : 0x3C0 DDR_M2 : 0x2 ----------EMIF Timings (identical for 0 & 1)------- DDR3_EMIF_READ_LATENCY : 0x170209 DDR3_EMIF_TIM1 : 0xAAAD4DB DDR3_EMIF_TIM2 : 0x682F7FDA DDR3_EMIF_TIM3 : 0x501F82BF DDR3_EMIF_REF_CTRL : 0xC30 DDR3_EMIF_SDRAM_CONFIG : 0x61C011B2 DDR3_EMIF_SDRAM_ZQCR : 0x50074BE1 ----------SW LEVEL Info (EMIF 0) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x00000038 DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000032 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000031 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000043 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x00000044 DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000053 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000E4 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x00000111 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000112 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x0000013D DDR3_PHY_WR_DATA_CS0_BYTE0: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000083 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x00000085 DDR3_PHY_WR_DATA_CS0_BYTE3: 0x0000007F ----------SW LEVEL Info (EMIF 1) ------- DDR3_PHY_RD_DQS_CS0_BYTE0: 0x0000003A DDR3_PHY_RD_DQS_CS0_BYTE1: 0x00000036 DDR3_PHY_RD_DQS_CS0_BYTE2: 0x00000037 DDR3_PHY_RD_DQS_CS0_BYTE3: 0x00000033 DDR3_PHY_WR_DQS_CS0_BYTE0: 0x00000049 DDR3_PHY_WR_DQS_CS0_BYTE1: 0x0000004E DDR3_PHY_WR_DQS_CS0_BYTE2: 0x00000054 DDR3_PHY_WR_DQS_CS0_BYTE3: 0x00000050 DDR3_PHY_RD_DQS_GATE_CS0_BYTE0: 0x000000D3 DDR3_PHY_RD_DQS_GATE_CS0_BYTE1: 0x000000F7 DDR3_PHY_RD_DQS_GATE_CS0_BYTE2: 0x00000109 DDR3_PHY_RD_DQS_GATE_CS0_BYTE3: 0x00000135 DDR3_PHY_WR_DATA_CS0_BYTE0: 0x0000008A DDR3_PHY_WR_DATA_CS0_BYTE1: 0x00000080 DDR3_PHY_WR_DATA_CS0_BYTE2: 0x0000007F DDR3_PHY_WR_DATA_CS0_BYTE3: 0x00000085 I2C: ready DRAM: 1 GiB NAND: HW ECC BCH8 Selected 256 MiB MMC: OMAP SD/MMC: 0 .:;rrr;;. ,5#@@@@#####@@@@@@#2, ,A@@@hi;;;r5;;;;r;rrSG@@@A, r@@#i;:;s222hG;rrsrrrrrr;ri#@@r :@@hr:r;SG3ssrr2r;rrsrsrsrsrr;rh@@: B@H;;rr;3Hs;rrr;sr;;rrsrsrsrsrsr;;H@B @@s:rrs;5#;;rrrr;r#@H:;;rrsrsrsrsrr:s@@ @@;;srs&X#9;r;r;;,2@@@rrr:;;rrsrsrsrr;;@@ @@;;rrsrrs@MB#@@@@@###@@@@@@#rsrsrsrsrr;;@@ G@r;rrsrsr;#X;SX25Ss#@@#M@#9H9rrsrsrsrsrs;r@G @9:srsrsrs;2@;:;;:.X@@@@@H::;rrsrsrsrsrsrr:3@ X@;rrsrsrsrr;XAi;;:&@@#@Bs:rrsrsrsrsrsrsrsrr;@X @#;rsrsrsrsrr;r2ir@@@###::rrsrsrsrsrsrsrsrsr:@@ @A:rrsrsrsrr;:2@29@@M@@@;:;rrrrsrsrsrsrsrsrs;H@ @&;rsrsrsrr;A@@@@@@###@@@s::;:;;rrsrsrsrsrsr;G@ @#:rrsrsrsr;G@5Hr25@@@#@@@#9XG9s:rrrrsrsrsrs:#@ M@;rsrsrsrs;r@&#;::S@@@@@@@M@@@@Grr:;rsrsrsr;@# :@s;rsrsrsrr:M#Msrr;;&#@@@@@@@@@@H@@5;rsrsr;s@, @@:rrsrsrsr;S@rrrsr;:;r3MH@@#@M5,S@@irrsrr:@@ @A:rrsrsrsrrrrrsrsrrr;::;@##@r:;rH@h;srr:H@ ;@9:rrsrsrsrrrsrsrsrsr;,S@Hi@i:;s;MX;rr:h@; r@B:rrrrsrsrsrsrsrr;;sA@#i,i@h;r;S5;r:H@r ,@@r;rrrsrsrsrsrr;2BM3r:;r:G@:rrr;;r@@, B@Mr;rrrrsrsrsr@@S;;;rrr:5M;rr;rM@H .@@@i;;rrrrsrs2i;rrrrr;r@M:;i@@@. .A@@#5r;;;r;;;rrr;r:r#AsM@@H. ;&@@@@MhXS5i5SX9B@@@@G; :ihM#@@@@@##hs, Net: Detected MACID:8:0:28:31:ee:8e cpsw Hit any key to stop autoboot: 0 NAND read: device 0 offset 0x280000, size 0x300000 3145728 bytes read: OK Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present Error writing the chip. SII9022A not accessible or not present VPDMA Firmware Version = 0x4d0001ad link up on port 0, speed 1000, full duplex Using cpsw device TFTP from server 10.100.251.182; our IP address is 10.100.251.166 Filename 'uImage_DM814X_TI_EVM'. Load address: 0x81000000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ########################## done Bytes transferred = 2794396 (0x2aa39c) ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2794332 Bytes = 2.7 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (a0393400@bangvideoapps01) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Wed Oct 23 13:13:24 IST 2013 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8148evm bootconsole [earlycon0] enabled vram size = 20971520 at 0x0 ti81xx_reserve: ### Reserved DDR region @87f00000 reserved size = 20971520 at 0x0 FB: Reserving 20971520 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8148 3.0 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 27136 Kernel command line: console=ttyO0,115200n8 rw mem=128M earlyprintk notifyk.vpssm3_sva=0xBFD00000 ddr_mem=512M vram=20M ip=10.100.251.166:10.100.251.182: 10.100.251.100:255.255.255.0:TI_EVM_110667:eth0:off rootdelay=2 root=/dev/nfs nfsroot=10.100.251.182:/home/bob/targetfs_rdk,nolock PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 106MB 1MB = 107MB total Memory: 102384k/102384k available, 28688k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc8800000 - 0xf8000000 ( 760 MB) lowmem : 0xc0000000 - 0xc8000000 ( 128 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0042000 ( 232 kB) .text : 0xc0042000 - 0xc054c000 (5160 kB) .data : 0xc054c000 - 0xc05a2a00 ( 347 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 719.25 BogoMIPS (lpj=3596288) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0x87f00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 NOR: Can't request GPMC CS clk get on i2c3 fck failed Cannot clk_get ck_32 Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device registered ti81xx_vin device NSS Crypto DMA hardware revision 1.9 @ IRQ 116 ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xc8830000 ti81xx_pcie: forcing link width - x1 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled ti81xx_pcie: PCI scan done. bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 400 kHz pcf857x 1-0021: gpios 128..143 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1100 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 400 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(26 13 16) usb2phy: override computed values rxcalib(15)DACs(26 13 16) usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f6d5b86 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at c881e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(27 14 14) usb2phy: override computed values rxcalib(15)DACs(27 14 14) usb2phy_config: musb(1) rxcalib done, rxcalib read value 6f6ddd76 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at c882a800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 199 alg: No test for stdrng (krng) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) nss_rng nss_rng: NSS Random Number Generator ver. 2.0 Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled, bootconsole disabled console [ttyO0] enabled, bootconsole disabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded ahci probe: devid name is ahci ahci CAP register dump =0x6726ff80 Modified ahci CAP register dump =0x6f26ff80 ahci ahci.0: forcing PORTS_IMPL to 0x1 ahci: SSS flag set, parallel bus scan disabled ahci ahci.0: AHCI 0001.0300 32 slots 1 ports 3 Gbps 0x1 impl platform mode ahci ahci.0: flags: ncq sntf stag pm led clo only pmp pio slum part ccc apst scsi0 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 omap2-nand driver initializing ONFI param page 0 valid ONFI flash detected NAND device: Maf ID: 0x2c, Chip ID: 0xca (Micron, NAND 256MiB 3,3V 16-bit) erasesize: 0x20000, writesize: 2048, oobsize: 64 omap2-nand: detected x16 NAND flash Creating 7 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000020000 : "U-Boot-min" 0x000000020000-0x000000260000 : "U-Boot" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x000000580000 : "U-Boot Logo" 0x000000580000-0x0000009c0000 : "Kernel" 0x0000009c0000-0x00000d1e0000 : "File System" 0x00000d1e0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown CAN device driver interface CAN bus driver for Bosch D_CAN controller 1.0 d_can d_can: d_can device registered (irq=52, irq_obj=53) usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapters Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice ata1: SATA link down (SStatus 0 SControl 300) qt602240_ts 1-004a: Family ID: 128 Variant ID: 1 Version: 22 Build: 171 qt602240_ts 1-004a: Matrix X Size: 18 Matrix Y Size: 12 Object Num: 17 input: AT42QT602240/ATMXT224 Touchscreen as /devices/platform/omap/omap_i2c.1/i2c-1/1-004a/input/input0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec nss_aes_mod_init: loading NSS AES driver nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 0 @0x41140000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 1 @0x41141000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 2 @0x411a0000) nss-aes nss-aes: NSS AES hw accel rev: 3.2 (context 3 @0x411a1000) nss_aes_probe: probe() done nss_des_mod_init: loading NSS DES driver nss-des nss-des: NSS DES hw accel rev: 2.2 (context 0 @0x41160000) nss-des nss-des: NSS DES hw accel rev: 2.2 (context 1 @0x41161000) nss_des_probe: probe() done nss_sham_mod_init: loading NSS SHA/MD5 driver nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 0 @0x41100000) nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 1 @0x41101000) nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 2 @0x411c0000) nss-sham nss-sham: NSS SHA/MD5 hw accel rev: 4.03 (context 3 @0x411c1000) nss_sham_probe: probe() done usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbfd00000 usbcore: registered new interface driver snd-usb-audio Registered tvp5158 audio codec *** Forcing SW CTS! asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX SOUND0 #1: TI81XX SOUND1 TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=8:0:28:31:ee:8e omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) mmc0: host does not support reading read-only switch. assuming write-enable. mmc0: new high speed SDHC card at address 0007 mmcblk0: mmc0:0007 SD16G 14.9 GiB mmcblk0: p1 p2 CPSW phy found : id is : 0x4dd074 CPSW phy found : id is : 0x4dd074 IP-Config: Complete: device=eth0, addr=10.100.251.166, mask=255.255.255.0, gw=10.100.251.100, host=TI_EVM_110667, domain=, nis-domain=(none), bootserver=10.100.251.182, rootserver=10.100.251.182, rootpath= Waiting 2sec before mounting root device... PHY: 0:00 - Link is Up - 1000/Full PHY: 0:01 - Link is Up - 0/Half PHY: 0:01 - Link is Down VFS: Mounted root (nfs filesystem) on device 0:15. devtmpfs: mounted Freeing init memory: 232K INIT: version 2.88 booting Mounting /dev/shm : Mounting /dev/pts : Mounting other filesystems : Mounting /dev/sda1 : mount: mounting /dev/sda 1 on /media/sda1 failed: No such file or directory Sync command ...Error opening /dev/fb0: No such file or directory Starting udev udev[114]: starting version 164 EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): warning: maximal mount count reached, running e2fsck is recommended EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode Starting Bootlog daemon: bootlogd. Applying sync command _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm814x ttyO0 Arago 2012.10 dm814x ttyO0 dm814x login: root root@dm814x:~#