# # Automatically generated make config: don't edit # Linux kernel version: 2.6.18 # Tue Oct 27 19:36:19 2009 # CONFIG_ARM=y CONFIG_GENERIC_GPIO=y CONFIG_GENERIC_TIME=y CONFIG_GENERIC_CLOCKEVENTS=y CONFIG_MMU=y CONFIG_GENERIC_HARDIRQS=y CONFIG_STACKTRACE_SUPPORT=y CONFIG_LOCKDEP_SUPPORT=y CONFIG_TRACE_IRQFLAGS_SUPPORT=y CONFIG_HARDIRQS_SW_RESEND=y CONFIG_GENERIC_IRQ_PROBE=y CONFIG_RWSEM_GENERIC_SPINLOCK=y CONFIG_GENERIC_HWEIGHT=y CONFIG_GENERIC_CALIBRATE_DELAY=y CONFIG_VECTORS_BASE=0xffff0000 CONFIG_DEFCONFIG_LIST="/lib/modules/$UNAME_RELEASE/.config" # # Code maturity level options # CONFIG_EXPERIMENTAL=y CONFIG_BROKEN_ON_SMP=y CONFIG_LOCK_KERNEL=y CONFIG_INIT_ENV_ARG_LIMIT=32 # # General setup # CONFIG_LOCALVERSION="SVN REV" CONFIG_LOCALVERSION_AUTO=y # CONFIG_SWAP is not set CONFIG_SYSVIPC=y CONFIG_SYSVIPC_SEMMNI=128 CONFIG_SYSVIPC_SEMMSL=250 CONFIG_POSIX_MQUEUE=y # CONFIG_BSD_PROCESS_ACCT is not set # CONFIG_TASKSTATS is not set # CONFIG_AUDIT is not set # CONFIG_IKCONFIG is not set CONFIG_RELAY=y CONFIG_INITRAMFS_SOURCE="" CONFIG_CC_OPTIMIZE_FOR_SIZE=y CONFIG_EMBEDDED=y CONFIG_UID16=y CONFIG_SYSCTL=y CONFIG_KALLSYMS=y # CONFIG_KALLSYMS_EXTRA_PASS is not set CONFIG_HOTPLUG=y CONFIG_PRINTK=y CONFIG_BUG=y CONFIG_ELF_CORE=y CONFIG_BASE_FULL=y CONFIG_FUTEX=y CONFIG_EPOLL=y CONFIG_SHMEM=y CONFIG_SLAB=y CONFIG_VM_EVENT_COUNTERS=y CONFIG_RT_MUTEXES=y # CONFIG_TINY_SHMEM is not set CONFIG_BASE_SMALL=0 # CONFIG_SLOB is not set # # Loadable module support # CONFIG_MODULES=y CONFIG_MODULE_UNLOAD=y CONFIG_MODULE_FORCE_UNLOAD=y CONFIG_MODVERSIONS=y # CONFIG_MODULE_SRCVERSION_ALL is not set CONFIG_KMOD=y # # Block layer # # CONFIG_BLK_DEV_IO_TRACE is not set # # IO Schedulers # CONFIG_IOSCHED_NOOP=y CONFIG_IOSCHED_AS=y # CONFIG_IOSCHED_DEADLINE is not set # CONFIG_IOSCHED_CFQ is not set CONFIG_DEFAULT_AS=y # CONFIG_DEFAULT_DEADLINE is not set # CONFIG_DEFAULT_CFQ is not set # CONFIG_DEFAULT_NOOP is not set CONFIG_DEFAULT_IOSCHED="anticipatory" # # System Type # # CONFIG_ARCH_AAEC2000 is not set # CONFIG_ARCH_INTEGRATOR is not set # CONFIG_ARCH_REALVIEW is not set # CONFIG_ARCH_VERSATILE is not set # CONFIG_ARCH_AT91 is not set # CONFIG_ARCH_CLPS7500 is not set # CONFIG_ARCH_CLPS711X is not set # CONFIG_ARCH_CO285 is not set # CONFIG_ARCH_EBSA110 is not set # CONFIG_ARCH_EP93XX is not set # CONFIG_ARCH_FOOTBRIDGE is not set # CONFIG_ARCH_MXC is not set # CONFIG_ARCH_NETX is not set # CONFIG_ARCH_H720X is not set # CONFIG_ARCH_IMX is not set # CONFIG_ARCH_IOP3XX is not set # CONFIG_ARCH_IXP4XX is not set # CONFIG_ARCH_IXP2000 is not set # CONFIG_ARCH_IXP23XX is not set # CONFIG_ARCH_L7200 is not set # CONFIG_ARCH_PNX4008 is not set # CONFIG_ARCH_PXA is not set # CONFIG_ARCH_RPC is not set # CONFIG_ARCH_SA1100 is not set # CONFIG_ARCH_S3C2410 is not set # CONFIG_ARCH_SHARK is not set # CONFIG_ARCH_LH7A40X is not set # CONFIG_ARCH_OMAP is not set CONFIG_ARCH_DAVINCI=y # # TI DaVinci Implementations # # CONFIG_ARCH_DAVINCI_TRUE is not set CONFIG_ARCH_DA8XX=y # CONFIG_DAVINCI_MUX is not set # CONFIG_SKIP_EDMA3_REGS_INIT is not set CONFIG_TI_CPPI41=y # CONFIG_MACH_DA8XX_EVM is not set CONFIG_MACH_DA8XX_MXSP=y # # Processor Type # CONFIG_CPU_32=y CONFIG_CPU_ARM926T=y CONFIG_CPU_32v5=y CONFIG_CPU_ABRT_EV5TJ=y CONFIG_CPU_CACHE_VIVT=y CONFIG_CPU_COPY_V4WB=y CONFIG_CPU_TLB_V4WBI=y CONFIG_CPU_CP15=y CONFIG_CPU_CP15_MMU=y # # Processor Features # CONFIG_ARM_THUMB=y # CONFIG_CPU_ICACHE_DISABLE is not set # CONFIG_CPU_DCACHE_DISABLE is not set CONFIG_CPU_DCACHE_WRITETHROUGH=y # CONFIG_CPU_CACHE_ROUND_ROBIN is not set # CONFIG_OUTER_CACHE is not set CONFIG_TI_CP_INTC=y # # Bus support # # # PCCARD (PCMCIA/CardBus) support # # CONFIG_PCCARD is not set # # Kernel Features # CONFIG_HIGH_RES_TIMERS=y # CONFIG_NO_HZ is not set # CONFIG_PREEMPT_NONE is not set # CONFIG_PREEMPT_VOLUNTARY is not set # CONFIG_PREEMPT_DESKTOP is not set CONFIG_PREEMPT_RT=y CONFIG_PREEMPT=y CONFIG_PREEMPT_SOFTIRQS=y CONFIG_PREEMPT_HARDIRQS=y CONFIG_PREEMPT_BKL=y # CONFIG_CLASSIC_RCU is not set CONFIG_PREEMPT_RCU=y CONFIG_RCU_TRACE=y CONFIG_HZ=100 CONFIG_AEABI=y CONFIG_OABI_COMPAT=y # CONFIG_ARCH_DISCONTIGMEM_ENABLE is not set CONFIG_SELECT_MEMORY_MODEL=y CONFIG_FLATMEM_MANUAL=y # CONFIG_DISCONTIGMEM_MANUAL is not set # CONFIG_SPARSEMEM_MANUAL is not set CONFIG_FLATMEM=y CONFIG_FLAT_NODE_MEM_MAP=y # CONFIG_SPARSEMEM_STATIC is not set CONFIG_SPLIT_PTLOCK_CPUS=4096 # CONFIG_RESOURCES_64BIT is not set # CONFIG_LEDS is not set CONFIG_ALIGNMENT_TRAP=y # # Boot options # CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="" # CONFIG_XIP_KERNEL is not set # # Floating point emulation # # # At least one emulation must be selected # # CONFIG_FPE_NWFPE is not set # CONFIG_FPE_FASTFPE is not set # CONFIG_VFP is not set # # Userspace binary formats # CONFIG_BINFMT_ELF=y # CONFIG_BINFMT_AOUT is not set # CONFIG_BINFMT_MISC is not set # # Power management options # # CONFIG_PM is not set # CONFIG_APM is not set # # Networking # CONFIG_NET=y # # Networking options # # CONFIG_NETDEBUG is not set CONFIG_PACKET=y CONFIG_PACKET_MMAP=y CONFIG_UNIX=y CONFIG_XFRM=y CONFIG_XFRM_USER=y CONFIG_XFRM_MIGRATE=y # CONFIG_XFRM_DEBUG is not set # CONFIG_NET_KEY is not set # CONFIG_USE_POLICY_FWD is not set CONFIG_INET=y CONFIG_IP_MULTICAST=y CONFIG_IP_ADVANCED_ROUTER=y CONFIG_ASK_IP_FIB_HASH=y # CONFIG_IP_FIB_TRIE is not set CONFIG_IP_FIB_HASH=y CONFIG_IP_MULTIPLE_TABLES=y # CONFIG_IP_ROUTE_MULTIPATH is not set # CONFIG_IP_ROUTE_VERBOSE is not set CONFIG_IP_PNP=y # CONFIG_IP_PNP_DHCP is not set # CONFIG_IP_PNP_BOOTP is not set # CONFIG_IP_PNP_RARP is not set CONFIG_NET_IPIP=y # CONFIG_NET_IPGRE is not set CONFIG_IP_MROUTE=y CONFIG_IP_PIMSM_V1=y CONFIG_IP_PIMSM_V2=y # CONFIG_ARPD is not set # CONFIG_SYN_COOKIES is not set # CONFIG_INET_AH is not set # CONFIG_INET_ESP is not set # CONFIG_INET_IPCOMP is not set # CONFIG_INET_XFRM_TUNNEL is not set CONFIG_INET_TUNNEL=y CONFIG_INET_XFRM_MODE_TRANSPORT=y CONFIG_INET_XFRM_MODE_TUNNEL=y CONFIG_INET_DIAG=y CONFIG_INET_TCP_DIAG=y CONFIG_TCP_CONG_ADVANCED=y # # TCP congestion control # # CONFIG_TCP_CONG_BIC is not set # CONFIG_TCP_CONG_CUBIC is not set # CONFIG_TCP_CONG_WESTWOOD is not set # CONFIG_TCP_CONG_HTCP is not set CONFIG_TCP_CONG_HSTCP=m # CONFIG_TCP_CONG_HYBLA is not set # CONFIG_TCP_CONG_VEGAS is not set # CONFIG_TCP_CONG_SCALABLE is not set # CONFIG_TCP_CONG_LP is not set # CONFIG_TCP_CONG_VENO is not set # CONFIG_IPV6 is not set # CONFIG_INET6_XFRM_TUNNEL is not set # CONFIG_INET6_TUNNEL is not set # CONFIG_NETWORK_SECMARK is not set # CONFIG_NETFILTER is not set # # DCCP Configuration (EXPERIMENTAL) # # CONFIG_IP_DCCP is not set # # SCTP Configuration (EXPERIMENTAL) # # CONFIG_IP_SCTP is not set # # TIPC Configuration (EXPERIMENTAL) # # CONFIG_TIPC is not set # CONFIG_ATM is not set # CONFIG_BRIDGE is not set # CONFIG_VLAN_8021Q is not set # CONFIG_DECNET is not set # CONFIG_LLC2 is not set # CONFIG_IPX is not set # CONFIG_ATALK is not set # CONFIG_X25 is not set # CONFIG_LAPB is not set # CONFIG_ECONET is not set # CONFIG_WAN_ROUTER is not set # # QoS and/or fair queueing # # CONFIG_NET_SCHED is not set # # Network testing # # CONFIG_NET_PKTGEN is not set # CONFIG_HAMRADIO is not set # CONFIG_IRDA is not set # CONFIG_BT is not set # CONFIG_IEEE80211 is not set CONFIG_WIRELESS_EXT=y # # Device Drivers # # # Generic Driver Options # CONFIG_STANDALONE=y CONFIG_PREVENT_FIRMWARE_BUILD=y # CONFIG_FW_LOADER is not set # CONFIG_SYS_HYPERVISOR is not set # # Connector - unified userspace <-> kernelspace linker # # CONFIG_CONNECTOR is not set # # Memory Technology Devices (MTD) # CONFIG_MTD=y # CONFIG_MTD_DEBUG is not set # CONFIG_MTD_CONCAT is not set CONFIG_MTD_PARTITIONS=y # CONFIG_MTD_REDBOOT_PARTS is not set CONFIG_MTD_CMDLINE_PARTS=y # CONFIG_MTD_AFS_PARTS is not set # # User Modules And Translation Layers # CONFIG_MTD_CHAR=y CONFIG_MTD_BLOCK=y # CONFIG_FTL is not set # CONFIG_NFTL is not set # CONFIG_INFTL is not set # CONFIG_RFD_FTL is not set # # RAM/ROM/Flash chip drivers # # CONFIG_MTD_CFI is not set # CONFIG_MTD_JEDECPROBE is not set CONFIG_MTD_MAP_BANK_WIDTH_1=y CONFIG_MTD_MAP_BANK_WIDTH_2=y CONFIG_MTD_MAP_BANK_WIDTH_4=y # CONFIG_MTD_MAP_BANK_WIDTH_8 is not set # CONFIG_MTD_MAP_BANK_WIDTH_16 is not set # CONFIG_MTD_MAP_BANK_WIDTH_32 is not set CONFIG_MTD_CFI_I1=y CONFIG_MTD_CFI_I2=y # CONFIG_MTD_CFI_I4 is not set # CONFIG_MTD_CFI_I8 is not set # CONFIG_MTD_RAM is not set # CONFIG_MTD_ROM is not set # CONFIG_MTD_ABSENT is not set # CONFIG_MTD_OBSOLETE_CHIPS is not set # # Mapping drivers for chip access # # CONFIG_MTD_COMPLEX_MAPPINGS is not set # CONFIG_MTD_PLATRAM is not set # # Self-contained MTD device drivers # # CONFIG_MTD_DATAFLASH is not set CONFIG_MTD_M25P80=y CONFIG_M25PXX_USE_FAST_READ=y # CONFIG_MTD_SPI_FLASH is not set # CONFIG_MTD_SLRAM is not set # CONFIG_MTD_PHRAM is not set # CONFIG_MTD_MTDRAM is not set # CONFIG_MTD_BLOCK2MTD is not set # # Disk-On-Chip Device Drivers # # CONFIG_MTD_DOC2000 is not set # CONFIG_MTD_DOC2001 is not set # CONFIG_MTD_DOC2001PLUS is not set # # NAND Flash Device Drivers # # CONFIG_MTD_NAND is not set # # OneNAND Flash Device Drivers # # CONFIG_MTD_ONENAND is not set # # Parallel port support # # CONFIG_PARPORT is not set # # Plug and Play support # # # Block devices # # CONFIG_BLK_DEV_COW_COMMON is not set # CONFIG_BLK_DEV_LOOP is not set # CONFIG_BLK_DEV_NBD is not set CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_COUNT=1 CONFIG_BLK_DEV_RAM_SIZE=16384 CONFIG_BLK_DEV_RAM_BLOCKSIZE=1024 CONFIG_BLK_DEV_INITRD=y # CONFIG_CDROM_PKTCDVD is not set # CONFIG_ATA_OVER_ETH is not set # # ATA/ATAPI/MFM/RLL support # # CONFIG_IDE is not set # # SCSI device support # # CONFIG_RAID_ATTRS is not set CONFIG_SCSI=y # CONFIG_SCSI_PROC_FS is not set # # SCSI support type (disk, tape, CD-ROM) # # CONFIG_BLK_DEV_SD is not set # CONFIG_CHR_DEV_ST is not set # CONFIG_CHR_DEV_OSST is not set # CONFIG_BLK_DEV_SR is not set # CONFIG_CHR_DEV_SG is not set # CONFIG_CHR_DEV_SCH is not set # # Some SCSI devices (e.g. CD jukebox) support multiple LUNs # # CONFIG_SCSI_MULTI_LUN is not set # CONFIG_SCSI_CONSTANTS is not set # CONFIG_SCSI_LOGGING is not set # # SCSI Transport Attributes # # CONFIG_SCSI_SPI_ATTRS is not set # CONFIG_SCSI_FC_ATTRS is not set CONFIG_SCSI_ISCSI_ATTRS=m # CONFIG_SCSI_SAS_ATTRS is not set # # SCSI low-level drivers # CONFIG_ISCSI_TCP=m # CONFIG_SCSI_SATA is not set # CONFIG_SCSI_DEBUG is not set # # Multi-device support (RAID and LVM) # # CONFIG_MD is not set # # Fusion MPT device support # # CONFIG_FUSION is not set # # IEEE 1394 (FireWire) support # # # I2O device support # # # Network device support # CONFIG_NETDEVICES=y # CONFIG_DUMMY is not set # CONFIG_BONDING is not set # CONFIG_EQUALIZER is not set CONFIG_TUN=m # # PHY device support # CONFIG_PHYLIB=y # # MII PHY device drivers # # CONFIG_MARVELL_PHY is not set # CONFIG_DAVICOM_PHY is not set # CONFIG_QSEMI_PHY is not set # CONFIG_LXT_PHY is not set # CONFIG_CICADA_PHY is not set # CONFIG_VITESSE_PHY is not set # CONFIG_SMSC_PHY is not set # CONFIG_ICPLUS_PHY is not set # CONFIG_BROADCOM_PHY is not set # CONFIG_FIXED_PHY is not set # # Ethernet (10 or 100Mbit) # CONFIG_NET_ETHERNET=y CONFIG_MII=y CONFIG_TI_DAVINCI_EMAC=y # CONFIG_SMC91X is not set # CONFIG_SMSC911X is not set # CONFIG_DM9000 is not set # CONFIG_IBM_NEW_EMAC_ZMII is not set # CONFIG_IBM_NEW_EMAC_RGMII is not set # CONFIG_IBM_NEW_EMAC_TAH is not set # CONFIG_IBM_NEW_EMAC_EMAC4 is not set # CONFIG_IBM_NEW_EMAC_NO_FLOW_CTRL is not set # CONFIG_IBM_NEW_EMAC_MAL_CLR_ICINTSTAT is not set # CONFIG_IBM_NEW_EMAC_MAL_COMMON_ERR is not set # # Ethernet (1000 Mbit) # # # Ethernet (10000 Mbit) # # # Token Ring devices # # # Wireless LAN (non-hamradio) # CONFIG_NET_RADIO=y # CONFIG_NET_WIRELESS_RTNETLINK is not set # # Obsolete Wireless cards support (pre-802.11) # # CONFIG_STRIP is not set # CONFIG_HOSTAP is not set # # Wan interfaces # # CONFIG_WAN is not set # CONFIG_PPP is not set # CONFIG_SLIP is not set # CONFIG_SHAPER is not set CONFIG_NETCONSOLE=y CONFIG_NETPOLL=y CONFIG_NETPOLL_TRAP=y CONFIG_NET_POLL_CONTROLLER=y # # ISDN subsystem # # CONFIG_ISDN is not set # # Input device support # CONFIG_INPUT=y # # Userland interfaces # # CONFIG_INPUT_MOUSEDEV is not set # CONFIG_INPUT_JOYDEV is not set # CONFIG_INPUT_TSDEV is not set CONFIG_INPUT_EVDEV=m # CONFIG_INPUT_EVBUG is not set # # Input Device Drivers # # CONFIG_INPUT_KEYBOARD is not set # CONFIG_INPUT_MOUSE is not set # CONFIG_INPUT_JOYSTICK is not set # CONFIG_INPUT_TOUCHSCREEN is not set # CONFIG_INPUT_MISC is not set # # Hardware I/O ports # # CONFIG_SERIO is not set # CONFIG_GAMEPORT is not set # # Character devices # CONFIG_VT=y # CONFIG_VT_CONSOLE is not set CONFIG_HW_CONSOLE=y # CONFIG_VT_HW_CONSOLE_BINDING is not set # CONFIG_SERIAL_NONSTANDARD is not set # # Serial drivers # CONFIG_SERIAL_8250=y CONFIG_SERIAL_8250_CONSOLE=y CONFIG_SERIAL_8250_NR_UARTS=3 CONFIG_SERIAL_8250_RUNTIME_UARTS=3 # CONFIG_SERIAL_8250_EXTENDED is not set # # Non-8250 serial port support # CONFIG_SERIAL_CORE=y CONFIG_SERIAL_CORE_CONSOLE=y CONFIG_UNIX98_PTYS=y # CONFIG_LEGACY_PTYS is not set # # IPMI # # CONFIG_IPMI_HANDLER is not set # # Watchdog Cards # CONFIG_WATCHDOG=y # CONFIG_WATCHDOG_NOWAYOUT is not set # # Watchdog Device Drivers # # CONFIG_SOFT_WATCHDOG is not set CONFIG_DAVINCI_WATCHDOG=y CONFIG_HW_RANDOM=y # CONFIG_NVRAM is not set # CONFIG_DTLK is not set # CONFIG_R3964 is not set # # Ftape, the floppy tape device driver # # CONFIG_RAW_DRIVER is not set # # TPM devices # # CONFIG_TCG_TPM is not set # CONFIG_TELCLOCK is not set # CONFIG_DAVINCI_PWM is not set # # I2C support # # CONFIG_I2C is not set # # SPI support # CONFIG_SPI=y CONFIG_SPI_MASTER=y # # SPI Master Controller Drivers # CONFIG_SPI_DAVINCI=y CONFIG_SPI_DAVINCI_DMA=y CONFIG_SPI_BITBANG=y # # SPI Protocol Masters # # CONFIG_TSC2102 is not set CONFIG_SPI_SPIDEV=y CONFIG_DAVINCI_SPI_EEPROM=y # # Dallas's 1-wire bus # # # Hardware Monitoring support # # CONFIG_HWMON is not set # CONFIG_HWMON_VID is not set # # Misc devices # # # LED devices # # CONFIG_NEW_LEDS is not set # # LED drivers # # # LED Triggers # # # Multimedia devices # # CONFIG_VIDEO_DEV is not set # # Digital Video Broadcasting Devices # # CONFIG_DVB is not set # # Graphics support # # CONFIG_FIRMWARE_EDID is not set # CONFIG_FB is not set # # Console display driver support # # CONFIG_VGA_CONSOLE is not set CONFIG_DUMMY_CONSOLE=y # CONFIG_BACKLIGHT_LCD_SUPPORT is not set # # Sound # # CONFIG_SOUND is not set # # USB support # CONFIG_USB_ARCH_HAS_HCD=y CONFIG_USB_ARCH_HAS_OHCI=y # CONFIG_USB_ARCH_HAS_EHCI is not set # CONFIG_USB is not set # # Enable Host or Gadget support to see Inventra options # # # NOTE: USB_STORAGE enables SCSI, and 'SCSI disk support' # # # USB Gadget Support # # CONFIG_USB_GADGET is not set # # MMC/SD Card support # # CONFIG_MMC is not set # # Real Time Clock # CONFIG_RTC_LIB=y CONFIG_RTC_CLASS=y CONFIG_RTC_HCTOSYS=y CONFIG_RTC_HCTOSYS_DEVICE="rtc0" # # RTC interfaces # CONFIG_RTC_INTF_SYSFS=y CONFIG_RTC_INTF_PROC=y CONFIG_RTC_INTF_DEV=y # CONFIG_RTC_INTF_DEV_UIE_EMUL is not set # # RTC drivers # # CONFIG_RTC_DRV_CMOS is not set # CONFIG_RTC_DRV_DS1553 is not set # CONFIG_RTC_DRV_DS1742 is not set # CONFIG_RTC_DRV_RS5C348 is not set # CONFIG_RTC_DRV_M48T86 is not set # CONFIG_RTC_DRV_M48T35 is not set # CONFIG_RTC_DRV_TEST is not set # CONFIG_RTC_DRV_MAX6902 is not set # CONFIG_RTC_DRV_V3020 is not set CONFIG_RTC_DRV_DA8XX=y # # Synchronous Serial Interfaces (SSI) # # # VLYNQ support # # # File systems # # CONFIG_EXT2_FS is not set # CONFIG_EXT3_FS is not set # CONFIG_REISERFS_FS is not set # CONFIG_JFS_FS is not set # CONFIG_FS_POSIX_ACL is not set # CONFIG_XFS_FS is not set # CONFIG_OCFS2_FS is not set # CONFIG_MINIX_FS is not set # CONFIG_ROMFS_FS is not set # CONFIG_INOTIFY is not set # CONFIG_QUOTA is not set # CONFIG_DNOTIFY is not set CONFIG_AUTOFS_FS=y CONFIG_AUTOFS4_FS=y # CONFIG_FUSE_FS is not set # # CD-ROM/DVD Filesystems # # CONFIG_ISO9660_FS is not set # CONFIG_UDF_FS is not set # # DOS/FAT/NT Filesystems # # CONFIG_MSDOS_FS is not set # CONFIG_VFAT_FS is not set # CONFIG_NTFS_FS is not set # # Pseudo filesystems # CONFIG_PROC_FS=y CONFIG_SYSFS=y CONFIG_TMPFS=y # CONFIG_HUGETLB_PAGE is not set CONFIG_RAMFS=y # CONFIG_CONFIGFS_FS is not set # # Miscellaneous filesystems # # CONFIG_ADFS_FS is not set # CONFIG_AFFS_FS is not set # CONFIG_HFS_FS is not set # CONFIG_HFSPLUS_FS is not set # CONFIG_BEFS_FS is not set # CONFIG_BFS_FS is not set # CONFIG_EFS_FS is not set CONFIG_JFFS_FS=y CONFIG_JFFS_FS_VERBOSE=0 CONFIG_JFFS_PROC_FS=y CONFIG_JFFS2_FS=y CONFIG_JFFS2_FS_DEBUG=0 CONFIG_JFFS2_FS_WRITEBUFFER=y CONFIG_JFFS2_SUMMARY=y # CONFIG_JFFS2_FS_XATTR is not set # CONFIG_JFFS2_COMPRESSION_OPTIONS is not set CONFIG_JFFS2_ZLIB=y CONFIG_JFFS2_RTIME=y # CONFIG_JFFS2_RUBIN is not set CONFIG_YAFFS_FS=y CONFIG_YAFFS_YAFFS1=y # CONFIG_YAFFS_DOES_ECC is not set CONFIG_YAFFS_YAFFS2=y CONFIG_YAFFS_AUTO_YAFFS2=y # CONFIG_YAFFS_DISABLE_LAZY_LOAD is not set CONFIG_YAFFS_CHECKPOINT_RESERVED_BLOCKS=10 # CONFIG_YAFFS_DISABLE_WIDE_TNODES is not set # CONFIG_YAFFS_ALWAYS_CHECK_CHUNK_ERASED is not set CONFIG_YAFFS_SHORT_NAMES_IN_RAM=y CONFIG_CRAMFS=y # CONFIG_SQUASHFS is not set # CONFIG_VXFS_FS is not set # CONFIG_HPFS_FS is not set # CONFIG_QNX4FS_FS is not set # CONFIG_SYSV_FS is not set # CONFIG_UFS_FS is not set # # Network File Systems # CONFIG_NFS_FS=y CONFIG_NFS_V3=y # CONFIG_NFS_V3_ACL is not set # CONFIG_NFS_V4 is not set # CONFIG_NFS_DIRECTIO is not set # CONFIG_NFSD is not set CONFIG_ROOT_NFS=y CONFIG_LOCKD=y CONFIG_LOCKD_V4=y CONFIG_NFS_COMMON=y CONFIG_SUNRPC=y # CONFIG_RPCSEC_GSS_KRB5 is not set # CONFIG_RPCSEC_GSS_SPKM3 is not set # CONFIG_SMB_FS is not set # CONFIG_CIFS is not set # CONFIG_NCP_FS is not set # CONFIG_CODA_FS is not set # CONFIG_AFS_FS is not set # CONFIG_9P_FS is not set # # Partition Types # # CONFIG_PARTITION_ADVANCED is not set CONFIG_MSDOS_PARTITION=y # # Native Language Support # CONFIG_NLS=y CONFIG_NLS_DEFAULT="iso8859-1" CONFIG_NLS_CODEPAGE_437=y # CONFIG_NLS_CODEPAGE_737 is not set # CONFIG_NLS_CODEPAGE_775 is not set CONFIG_NLS_CODEPAGE_850=y # CONFIG_NLS_CODEPAGE_852 is not set # CONFIG_NLS_CODEPAGE_855 is not set # CONFIG_NLS_CODEPAGE_857 is not set # CONFIG_NLS_CODEPAGE_860 is not set # CONFIG_NLS_CODEPAGE_861 is not set # CONFIG_NLS_CODEPAGE_862 is not set # CONFIG_NLS_CODEPAGE_863 is not set # CONFIG_NLS_CODEPAGE_864 is not set # CONFIG_NLS_CODEPAGE_865 is not set # CONFIG_NLS_CODEPAGE_866 is not set # CONFIG_NLS_CODEPAGE_869 is not set # CONFIG_NLS_CODEPAGE_936 is not set # CONFIG_NLS_CODEPAGE_950 is not set # CONFIG_NLS_CODEPAGE_932 is not set # CONFIG_NLS_CODEPAGE_949 is not set # CONFIG_NLS_CODEPAGE_874 is not set # CONFIG_NLS_ISO8859_8 is not set # CONFIG_NLS_CODEPAGE_1250 is not set # CONFIG_NLS_CODEPAGE_1251 is not set # CONFIG_NLS_ASCII is not set CONFIG_NLS_ISO8859_1=y # CONFIG_NLS_ISO8859_2 is not set # CONFIG_NLS_ISO8859_3 is not set # CONFIG_NLS_ISO8859_4 is not set # CONFIG_NLS_ISO8859_5 is not set # CONFIG_NLS_ISO8859_6 is not set # CONFIG_NLS_ISO8859_7 is not set # CONFIG_NLS_ISO8859_9 is not set # CONFIG_NLS_ISO8859_13 is not set # CONFIG_NLS_ISO8859_14 is not set # CONFIG_NLS_ISO8859_15 is not set # CONFIG_NLS_KOI8_R is not set # CONFIG_NLS_KOI8_U is not set CONFIG_NLS_UTF8=y # # Profiling support # CONFIG_PROFILING=y CONFIG_OPROFILE=y # # Instrumentation Support # CONFIG_MARKERS=y # CONFIG_MARKERS_DISABLE_OPTIMIZATION is not set CONFIG_LTT=y CONFIG_LTT_TRACER=m CONFIG_LTT_RELAY=m CONFIG_LTT_ALIGNMENT=y # CONFIG_LTT_HEARTBEAT is not set CONFIG_LTT_USERSPACE_GENERIC=y CONFIG_LTT_NETLINK_CONTROL=m CONFIG_LTT_STATEDUMP=m # # Probes # CONFIG_LTT_PROBE_FS=m CONFIG_LTT_PROBE_IPC=m CONFIG_LTT_PROBE_KERNEL=m CONFIG_LTT_PROBE_ARCH=m CONFIG_LTT_PROBE_MM=m CONFIG_LTT_PROBE_NET=m CONFIG_LTT_PROBE_LIST=m # # Event types # CONFIG_LTT_FACILITY_FS=m CONFIG_LTT_FACILITY_FS_DATA=m CONFIG_LTT_FACILITY_IPC=m CONFIG_LTT_FACILITY_KERNEL=m CONFIG_LTT_FACILITY_KERNEL_ARCH=m CONFIG_LTT_FACILITY_MEMORY=m CONFIG_LTT_FACILITY_NETWORK=m CONFIG_LTT_FACILITY_NETWORK_IP_INTERFACE=m CONFIG_LTT_FACILITY_PROCESS=m CONFIG_LTT_FACILITY_SOCKET=m CONFIG_LTT_FACILITY_STATEDUMP=m CONFIG_LTT_FACILITY_TIMER=m # # Kernel hacking # # CONFIG_PRINTK_TIME is not set CONFIG_MAGIC_SYSRQ=y # CONFIG_UNUSED_SYMBOLS is not set # CONFIG_DEBUG_KERNEL is not set CONFIG_LOG_BUF_SHIFT=14 # CONFIG_WAKEUP_TIMING is not set # CONFIG_CRITICAL_PREEMPT_TIMING is not set # CONFIG_CRITICAL_IRQSOFF_TIMING is not set # CONFIG_DEBUG_BUGVERBOSE is not set CONFIG_DEBUG_FS=y CONFIG_FRAME_POINTER=y # CONFIG_WANT_EXTRA_DEBUG_INFORMATION is not set # CONFIG_DEBUG_USER is not set # # Security options # # CONFIG_KEYS is not set # CONFIG_SECURITY is not set # # Cryptographic options # CONFIG_CRYPTO=y # CONFIG_CRYPTO_HMAC is not set # CONFIG_CRYPTO_XCBC is not set # CONFIG_CRYPTO_NULL is not set # CONFIG_CRYPTO_MD4 is not set CONFIG_CRYPTO_MD5=y # CONFIG_CRYPTO_SHA1 is not set # CONFIG_CRYPTO_SHA256 is not set # CONFIG_CRYPTO_SHA512 is not set # CONFIG_CRYPTO_WP512 is not set # CONFIG_CRYPTO_TGR192 is not set # CONFIG_CRYPTO_DES is not set # CONFIG_CRYPTO_BLOWFISH is not set # CONFIG_CRYPTO_TWOFISH is not set # CONFIG_CRYPTO_SERPENT is not set # CONFIG_CRYPTO_AES is not set # CONFIG_CRYPTO_CAST5 is not set # CONFIG_CRYPTO_CAST6 is not set # CONFIG_CRYPTO_TEA is not set # CONFIG_CRYPTO_ARC4 is not set # CONFIG_CRYPTO_KHAZAD is not set # CONFIG_CRYPTO_ANUBIS is not set # CONFIG_CRYPTO_DEFLATE is not set # CONFIG_CRYPTO_MICHAEL_MIC is not set CONFIG_CRYPTO_CRC32C=y # CONFIG_CRYPTO_TEST is not set # # Hardware crypto devices # # # Library routines # CONFIG_CRC_CCITT=y # CONFIG_CRC16 is not set CONFIG_CRC32=y CONFIG_LIBCRC32C=y CONFIG_ZLIB_INFLATE=y CONFIG_ZLIB_DEFLATE=y CONFIG_PLIST=y