#include <edma3.h>
Data Fields | |
| int | paRAMId |
| unsigned int | tcc |
| EDMA3_DRV_TrigMode | trigMode |
Used to maintain information of the EDMA3 resources (specifically Parameter RAM set and TCC) and the mode of triggering transfer (Manual, HW event driven etc) bound to the particular channel within EDMA3_DRV_requestChannel().
PaRAM Set number associated with the particular channel
Referenced by EDMA3_DRV_chainChannel(), EDMA3_DRV_create(), EDMA3_DRV_freeChannel(), EDMA3_DRV_getOptField(), EDMA3_DRV_getPaRAM(), EDMA3_DRV_getPaRAMEntry(), EDMA3_DRV_getPaRAMField(), EDMA3_DRV_getPaRAMPhyAddr(), EDMA3_DRV_linkChannel(), EDMA3_DRV_requestChannel(), EDMA3_DRV_setDestIndex(), EDMA3_DRV_setDestParams(), EDMA3_DRV_setOptField(), EDMA3_DRV_setPaRAM(), EDMA3_DRV_setPaRAMEntry(), EDMA3_DRV_setPaRAMField(), EDMA3_DRV_setSrcIndex(), EDMA3_DRV_setSrcParams(), EDMA3_DRV_setTransferParams(), EDMA3_DRV_unchainChannel(), and EDMA3_DRV_unlinkChannel().
| unsigned int EDMA3_DRV_ChBoundResources::tcc |
TCC associated with the particular channel
Referenced by EDMA3_DRV_create(), EDMA3_DRV_freeChannel(), and EDMA3_DRV_requestChannel().
Mode of triggering transfer
Referenced by EDMA3_DRV_chainChannel(), EDMA3_DRV_create(), EDMA3_DRV_enableTransfer(), and EDMA3_DRV_requestChannel().
1.5.9