#include <edma3resmgr.h>
Data Fields | |
| int | paRAMId |
| unsigned int | tcc |
Used to maintain information of the EDMA3 resources (specifically Parameter RAM set and TCC), bound to the particular channel within EDMA3_RM_allocLogicalChannel ().
PaRAM Set number associated with the particular channel
Referenced by EDMA3_RM_allocLogicalChannel(), EDMA3_RM_create(), EDMA3_RM_freeLogicalChannel(), EDMA3_RM_getPaRAM(), EDMA3_RM_getPaRAMPhyAddr(), and EDMA3_RM_setPaRAM().
| unsigned int EDMA3_RM_ChBoundResources::tcc |
TCC associated with the particular channel
Referenced by EDMA3_RM_allocLogicalChannel(), EDMA3_RM_create(), and EDMA3_RM_freeLogicalChannel().
1.5.9