Booting PSP Boot Loader Starting NAND Copy Booting Application @ 0x81080000 U-Boot 2009.08 (Apr 13 2010 - 10:03:49) I2C: ready DRAM: 256 MB NAND: 128 MiB In: serial Out: serial Err: serial ARM Clock :- 297MHz DDR Clock :- 297MHz Net: Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 BOOTP broadcast 1 *** Unhandled DHCP Option in OFFER/ACK: 44 *** Unhandled DHCP Option in OFFER/ACK: 46 *** Unhandled DHCP Option in OFFER/ACK: 150 *** Unhandled DHCP Option in OFFER/ACK: 44 *** Unhandled DHCP Option in OFFER/ACK: 46 *** Unhandled DHCP Option in OFFER/ACK: 150 DHCP client bound to address 158.218.49.0 Using DaVinci EMAC device TFTP from server 158.218.49.68; our IP address is 158.218.49.0 Filename 'uImage_built_dm6467.bin'. Load address: 0x80700000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################ done Bytes transferred = 2076392 (1faee8 hex) ## Booting kernel from Legacy Image at 80700000 ... Image Name: Linux-2.6.32-rc2-davinci1 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2076328 Bytes = 2 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux....................................................................................................................................... done, booting the kernel. Linux version 2.6.32-rc2-davinci1 (user@user-desktop) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 PREEMPT Fri Apr 30 12:25:00 CDT 2010 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DM646x EVM Memory policy: ECC disabled, Data cache writeback DaVinci dm6467_rev1.x variant 0x0 Built 1 zonelists in Zone order, mobility grouping off. Total pages: 19304 Kernel command line: mem=76M console=ttyS0,115200n8 root=/dev/nfs rw noinitrd ip=dhcp nfsroot=158.218.49.88:/home/user/workdir_dm6467evm/filesys,nolock vpif_display.ch2_numbuffers=0 vpif_display.ch3_numbuffers=0 PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 76MB = 76MB total Memory: 72604KB available (3900K code, 336K data, 144K init, 0K highmem) SLUB: Genslabs=11, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 Hierarchical RCU implementation. NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 147.86 BogoMIPS (lpj=739328) Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok DaVinci: 43 gpio irqs NET: Registered protocol family 16 MUX: Setting register STSOMUX_DISABLE PINMUX0 (0x00000000) = 0x00000000 -> 0x00000000 MUX: Setting register STSIMUX_DISABLE PINMUX0 (0x00000000) = 0x00000000 -> 0x00000000 MUX: Setting register PTSOMUX_DISABLE PINMUX0 (0x00000000) = 0x00000000 -> 0x00000000 MUX: Setting register PTSIMUX_DISABLE PINMUX0 (0x00000000) = 0x00000000 -> 0x00000000 MUX: initialized CIR_UART2 MUX: Setting register CIR_UART2 PINMUX1 (0x00000004) = 0x00000000 -> 0x00000020 MUX: initialized ATAEN MUX: Setting register ATAEN PINMUX0 (0x00000000) = 0x00000000 -> 0x00000001 bio: create slab at 0 SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb pcf857x 1-0038: gpios 145..152 on a pcf8574a pcf857x 1-0038: setup --> -38 vpif vpif: vpif probe success Switching to clocksource timer0_1 musb_hdrc: version 6.0, pio, host, debug=0 musb_hdrc: USB Host mode controller at fec64000 using PIO, IRQ 13 musb_hdrc musb_hdrc: MUSB HDRC host driver musb_hdrc musb_hdrc: new USB bus registered, assigned bus number 1 usb usb1: configuration #1 chosen from 1 choice hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 141 io scheduler noop registered io scheduler anticipatory registered (default) CIR device registered successfully (Major = 252, Minor = 0) Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a ST16654 console [ttyS0] enabled serial8250 serial8250.0: unable to register port at index 1 (IO0 MEM1c20400 IRQ41): -22 serial8250 serial8250.0: unable to register port at index 2 (IO0 MEM1c20800 IRQ42): -22 brd: module loaded loop: module loaded at24 1-0050: 32768 byte 24c256 EEPROM (writable) Read MAC addr from EEPROM: 00:0e:99:02:b4:41 Uniform Multi-Platform E-IDE driver ide-gd driver 1.18 ide0: MMIO-DMA hda: TOSHIBA MK4032GAX, ATA DISK drive hda: UDMA/66 mode selected ide0 at 0xfec661f0-0xfec661f7,0xfec663f6 on irq 22 hda: max request size: 512KiB hda: 78140160 sectors (40007 MB), CHS=16383/255/63 hda: cache flushes supported hda: hda1 hda2 NAND device: Manufacturer ID: 0x20, Chip ID: 0xf1 (ST Micro NAND 128MiB 3,3V 8-bit) Scanning device for bad blocks Creating 4 MTD partitions on "davinci_nand.0": 0x000000000000-0x000000020000 : "params" 0x000000020000-0x000000160000 : "bootloader" 0x000000160000-0x000000560000 : "kernel" 0x000000560000-0x000008000000 : "filesystem" davinci_nand davinci_nand.0: controller rev. 2.2 spi_davinci spi_davinci.0: DaVinci SPI driver in EDMA mode Using RX channel = 17 , TX channel = 16 and event queue = 3 at25 spi0.0: 32 KByte at25640a eeprom, pagesize 64 spi_davinci spi_davinci.0: Controller at 0xfec66800 PPP generic driver version 2.4.2 PPP Deflate Compression module registered tun: Universal TUN/TAP device driver, 1.6 tun: (C) 1999-2004 Max Krasnyansky dm9000 Ethernet Driver, V1.31 console [netcon0] enabled netconsole: network logging started Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. usbcore: registered new interface driver usbtest i2c /dev entries driver Linux video capture interface: v2.00 adv7343 1-002a: chip found @ 0x54 (DaVinci I2C adapter) ths7303 1-002c: chip found @ 0x58 (DaVinci I2C adapter) ths7353 1-002e: chip found @ 0x5c (DaVinci I2C adapter) vpif_capture vpif_capture: registered sub device ths7353 tvp7002 1-005d: tvp7002 1-005d decoder driver registered !! vpif_capture vpif_capture: registered sub device tvp7002 vpif_capture vpif_capture: DM646x VPIF Capture driver initialized watchdog watchdog: heartbeat 60 sec usbcore: registered new interface driver usbhid usbhid: v2.6:USB HID core driver Advanced Linux Sound Architecture Driver Version 1.0.21. No device for DAI tlv320aic3x asoc: tlv320aic3x <-> davinci-i2s mapping ok asoc: DIT <-> davinci-dit mapping ok ALSA device list: #0: DaVinci DM6467 EVM (tlv320aic3x) TCP cubic registered NET: Registered protocol family 17 Clocks: disable unused uart1 Clocks: disable unused emac Clocks: disable unused timer1 emac-mii: probed drivers/rtc/hctosys.c: unable to open rtc device (rtc0) eth0: attached PHY driver [ET1011C] (mii_bus:phy_addr=1:01, id=282f013) Sending DHCP requests . PHY: 1:01 - Link is Up - 100/Full ., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 158.218.49.0 IP-Config: Complete: device=eth0, addr=158.218.49.0, mask=255.255.254.0, gw=158.218.48.1, host=158.218.49.0, domain=am.dhcp.ti.com, nis-domain=(none), bootserver=0.0.0.0, rootserver=158.218.49.88, rootpath= Looking up port of RPC 100003/2 on 158.218.49.88 Looking up port of RPC 100005/1 on 158.218.49.88 VFS: Mounted root (nfs filesystem) on device 0:14. Freeing init memory: 144K INIT: version 2.86 booting Please wait: booting... Starting udev udev: starting version 141 udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd[1037]: inotify_add_watch(3, (null), 10) failed: Bad address udevd-event[1042]: error changing netif name eth0 to eth1: Device or resource busy snd_page_alloc: exports duplicate symbol snd_free_pages (owned by kernel) soundcore: exports duplicate symbol sound_class (owned by kernel) snd: module is already loaded usbcore: module is already loaded ide_core: exports duplicate symbol generic_ide_ioctl (owned by kernel) snd_timer: module is already loaded usbcore: module is already loaded ide_gd_mod: module is already loaded snd_pcm: module is already loaded snd_soc_core: exports duplicate symbol snd_soc_unregister_codec (owned by kernel) snd_soc_tlv320aic3x: exports duplicate symbol soc_codec_dev_aic3x (owned by kernel) Remounting root file system... mount: mounting /dev/root on / failed: Invalid argument mount: mounting /dev/root on / failed: Invalid argument root: mount: mounting rootfs on / failed: No such file or directory EXT2-fs: hda1: couldn't mount because of unsupported optional features (4). EXT3-fs warning: maximal mount count reached, running e2fsck is recommended EXT2-fs: hda2: couldn't mount because of unsupported optional features (4). EXT3 FS on hda1, internal journal EXT3-fs: recovery complete. kjournald starting. Commit interval 5 seconds EXT3-fs: mounted filesystem with writeback data mode. EXT3-fs warning: maximal mount count reached, running e2fsck is recommended EXT3 FS on hda2, kjournald starting. Commit interval 5 seconds internal journal EXT3-fs: recovery complete. EXT3-fs: mounted filesystem with writeback data mode. ALSA: Restoring mixer settings... Setting up IP spoofing protection: rp_filter. Configuring network interfaces... udhcpc (v1.13.2) started Sending discover... Sending select for 158.218.49.0... Lease of 158.218.49.0 obtained, lease time 28800 adding dns 158.218.45.10 adding dns 128.247.5.10 done. Tue Apr 13 10:07:00 UTC 2010 INIT: Entering runlevel: 5 Starting telnet daemon. Starting syslogd/klogd: done Starting thttpdNET: Registered protocol family 10 . _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org dm6467-evm ttyS0 Arago 2009.11 dm6467-evm ttyS0 dm6467-evm login: