CHK include/linux/version.h make[1]: `include/asm-arm/mach-types.h' is up to date. CHK include/linux/utsrelease.h SYMLINK include/asm -> include/asm-arm CC kernel/bounds.s GEN include/linux/bounds.h CC arch/arm/kernel/asm-offsets.s GEN include/asm/asm-offsets.h CALL scripts/checksyscalls.sh :1523:2: warning: #warning syscall recvmmsg not implemented HOSTCC scripts/genksyms/genksyms.o SHIPPED scripts/genksyms/lex.c SHIPPED scripts/genksyms/parse.h SHIPPED scripts/genksyms/keywords.c HOSTCC scripts/genksyms/lex.o SHIPPED scripts/genksyms/parse.c HOSTCC scripts/genksyms/parse.o HOSTLD scripts/genksyms/genksyms CC scripts/mod/empty.o HOSTCC scripts/mod/mk_elfconfig MKELF scripts/mod/elfconfig.h HOSTCC scripts/mod/file2alias.o HOSTCC scripts/mod/modpost.o scripts/mod/modpost.c: In function ‘get_markers’: scripts/mod/modpost.c:1562: warning: ignoring return value of ‘asprintf’, declared with attribute warn_unused_result scripts/mod/modpost.c: In function ‘add_marker’: scripts/mod/modpost.c:1982: warning: ignoring return value of ‘asprintf’, declared with attribute warn_unused_result HOSTCC scripts/mod/sumversion.o HOSTLD scripts/mod/modpost HOSTCC scripts/kallsyms scripts/kallsyms.c: In function ‘read_symbol’: scripts/kallsyms.c:112: warning: ignoring return value of ‘fgets’, declared with attribute warn_unused_result HOSTCC scripts/pnmtologo HOSTCC scripts/conmakehash HOSTCC scripts/bin2c CC init/main.o CHK include/linux/compile.h UPD include/linux/compile.h CC init/version.o CC init/do_mounts.o CC init/do_mounts_rd.o CC init/do_mounts_initrd.o LD init/mounts.o CC init/initramfs.o CC init/calibrate.o LD init/built-in.o HOSTCC usr/gen_init_cpio GEN usr/initramfs_data.cpio AS usr/initramfs_data.o LD usr/built-in.o CC arch/arm/kernel/compat.o CC arch/arm/kernel/elf.o AS arch/arm/kernel/entry-armv.o AS arch/arm/kernel/entry-common.o CC arch/arm/kernel/irq.o CC arch/arm/kernel/process.o arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(16) links to non-executable section .ARM.extab(11) in arch/arm/kernel/.tmp_process.o CC arch/arm/kernel/ptrace.o CC arch/arm/kernel/return_address.o arch/arm/kernel/return_address.c:61:2: warning: #warning "TODO: return_address should use unwind tables" arch/arm/kernel/return_address.c:61:2: warning: #warning "TODO: return_address should use unwind tables" CC arch/arm/kernel/setup.o CC arch/arm/kernel/signal.o CC arch/arm/kernel/sys_arm.o CC arch/arm/kernel/stacktrace.o CC arch/arm/kernel/time.o CC arch/arm/kernel/traps.o CC arch/arm/kernel/armksyms.o CC arch/arm/kernel/module.o CC arch/arm/kernel/sys_oabi-compat.o CC arch/arm/kernel/unwind.o CC arch/arm/kernel/sysfs_v7.o CC arch/arm/kernel/io.o AS arch/arm/kernel/debug.o LD arch/arm/kernel/built-in.o arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(7) links to non-executable section .ARM.extab(4) in arch/arm/kernel/process.o AS arch/arm/kernel/head.o CC arch/arm/kernel/init_task.o LDS arch/arm/kernel/vmlinux.lds CC arch/arm/mm/dma-mapping.o CC arch/arm/mm/extable.o CC arch/arm/mm/fault.o CC arch/arm/mm/init.o CC arch/arm/mm/iomap.o CC arch/arm/mm/fault-armv.o CC arch/arm/mm/flush.o CC arch/arm/mm/ioremap.o CC arch/arm/mm/mmap.o CC arch/arm/mm/pgd.o CC arch/arm/mm/mmu.o CC arch/arm/mm/vmregion.o CC arch/arm/mm/proc-syms.o CC arch/arm/mm/alignment.o AS arch/arm/mm/abort-ev7.o AS arch/arm/mm/pabort-v7.o AS arch/arm/mm/cache-v7.o CC arch/arm/mm/copypage-v6.o CC arch/arm/mm/context.o AS arch/arm/mm/tlb-v7.o AS arch/arm/mm/proc-v7.o LD arch/arm/mm/built-in.o CC arch/arm/common/clkdev.o LD arch/arm/common/built-in.o CC arch/arm/mach-omap2/id.o CC arch/arm/mach-omap2/io.o CC arch/arm/mach-omap2/control.o CC arch/arm/mach-omap2/mux.o CC arch/arm/mach-omap2/devices.o CC arch/arm/mach-omap2/serial.o CC arch/arm/mach-omap2/gpmc.o CC arch/arm/mach-omap2/timer-gp.o CC arch/arm/mach-omap2/irq.o CC arch/arm/mach-omap2/sdrc.o CC arch/arm/mach-omap2/omap_hwmod.o CC arch/arm/mach-omap2/prcm.o CC arch/arm/mach-omap2/powerdomain.o CC arch/arm/mach-omap2/clock.o CC arch/arm/mach-omap2/clock_common_data.o CC arch/arm/mach-omap2/clockdomain.o CC arch/arm/mach-omap2/dpll.o CC arch/arm/mach-omap2/mcbsp.o AS arch/arm/mach-omap2/sram34xx.o CC arch/arm/mach-omap2/mux34xx.o CC arch/arm/mach-omap2/pm34xx.o CC arch/arm/mach-omap2/cpuidle34xx.o AS arch/arm/mach-omap2/sleep34xx.o CC arch/arm/mach-omap2/pm-debug.o CC arch/arm/mach-omap2/smartreflex.o CC arch/arm/mach-omap2/cm.o CC arch/arm/mach-omap2/clock34xx.o CC arch/arm/mach-omap2/clock34xx_data.o CC arch/arm/mach-omap2/iommu2.o CC arch/arm/mach-omap2/omap3-iommu.o CC arch/arm/mach-omap2/i2c.o CC arch/arm/mach-omap2/board-omap3beagle.o CC arch/arm/mach-omap2/mmc-twl4030.o CC arch/arm/mach-omap2/board-omap3beagle-camera.o CC arch/arm/mach-omap2/usb-musb.o CC arch/arm/mach-omap2/usb-ehci.o LD arch/arm/mach-omap2/built-in.o CC arch/arm/plat-omap/common.o CC arch/arm/plat-omap/sram.o CC arch/arm/plat-omap/clock.o CC arch/arm/plat-omap/devices.o CC arch/arm/plat-omap/dma.o CC arch/arm/plat-omap/mux.o CC arch/arm/plat-omap/gpio.o CC arch/arm/plat-omap/usb.o CC arch/arm/plat-omap/fb.o CC arch/arm/plat-omap/io.o CC arch/arm/plat-omap/omap_device.o CC arch/arm/plat-omap/mcbsp.o CC arch/arm/plat-omap/iommu.o arch/arm/plat-omap/iommu.c: In function 'load_iotlb_entry': arch/arm/plat-omap/iommu.c:260: warning: 'l.vict' may be used uninitialized in this function CC arch/arm/plat-omap/iovmm.o CC arch/arm/plat-omap/cpu-omap.o CC arch/arm/plat-omap/dmtimer.o CC arch/arm/plat-omap/i2c.o CC arch/arm/plat-omap/omap-pm-noop.o LD arch/arm/plat-omap/built-in.o CC arch/arm/nwfpe/fpa11.o CC arch/arm/nwfpe/fpa11_cpdo.o CC arch/arm/nwfpe/fpa11_cpdt.o CC arch/arm/nwfpe/fpa11_cprt.o CC arch/arm/nwfpe/fpmodule.o CC arch/arm/nwfpe/fpopcode.o CC arch/arm/nwfpe/softfloat.o CC arch/arm/nwfpe/single_cpdo.o CC arch/arm/nwfpe/double_cpdo.o AS arch/arm/nwfpe/entry.o LD arch/arm/nwfpe/nwfpe.o LD arch/arm/nwfpe/built-in.o CC arch/arm/vfp/vfpmodule.o AS arch/arm/vfp/entry.o AS arch/arm/vfp/vfphw.o CC arch/arm/vfp/vfpsingle.o CC arch/arm/vfp/vfpdouble.o LD arch/arm/vfp/vfp.o LD arch/arm/vfp/built-in.o CC kernel/sched.o CC kernel/fork.o CC kernel/exec_domain.o CC kernel/panic.o CC kernel/printk.o CC kernel/cpu.o CC kernel/exit.o CC kernel/itimer.o TIMEC kernel/timeconst.h CC kernel/time.o CC kernel/softirq.o CC kernel/resource.o CC kernel/sysctl.o CC kernel/sysctl_binary.o CC kernel/capability.o CC kernel/ptrace.o CC kernel/timer.o CC kernel/user.o CC kernel/signal.o CC kernel/sys.o CC kernel/kmod.o CC kernel/workqueue.o CC kernel/pid.o CC kernel/rcupdate.o CC kernel/extable.o CC kernel/params.o CC kernel/posix-timers.o CC kernel/kthread.o CC kernel/wait.o CC kernel/kfifo.o CC kernel/sys_ni.o CC kernel/posix-cpu-timers.o CC kernel/mutex.o CC kernel/hrtimer.o CC kernel/rwsem.o CC kernel/nsproxy.o CC kernel/srcu.o CC kernel/semaphore.o CC kernel/notifier.o CC kernel/ksysfs.o CC kernel/pm_qos_params.o CC kernel/sched_clock.o CC kernel/cred.o CC kernel/async.o CC kernel/groups.o CC kernel/freezer.o CC kernel/irq/handle.o CC kernel/irq/manage.o CC kernel/irq/spurious.o CC kernel/irq/resend.o CC kernel/irq/chip.o CC kernel/irq/devres.o CC kernel/irq/autoprobe.o CC kernel/irq/proc.o CC kernel/irq/pm.o LD kernel/irq/built-in.o CC kernel/power/main.o CC kernel/power/console.o CC kernel/power/process.o CC kernel/power/suspend.o CC kernel/power/wakelock.o kernel/power/wakelock.c: In function 'print_active_locks': kernel/power/wakelock.c:242: warning: suggest parentheses around operand of '!' or change '&' to '&&' or '!' to '~' CC kernel/power/userwakelock.o CC kernel/power/earlysuspend.o CC kernel/power/fbearlysuspend.o CC kernel/power/poweroff.o LD kernel/power/built-in.o CC kernel/time/timekeeping.o CC kernel/time/ntp.o CC kernel/time/clocksource.o CC kernel/time/jiffies.o CC kernel/time/timer_list.o CC kernel/time/timecompare.o CC kernel/time/timeconv.o CC kernel/time/clockevents.o CC kernel/time/tick-common.o CC kernel/time/tick-oneshot.o CC kernel/time/tick-sched.o LD kernel/time/built-in.o CC kernel/mutex-debug.o CC kernel/futex.o CC kernel/rtmutex.o CC kernel/up.o CC kernel/uid16.o CC kernel/module.o CC kernel/kallsyms.o CC kernel/acct.o GZIP kernel/config_data.gz IKCFG kernel/config_data.h CC kernel/configs.o CC kernel/softlockup.o CC kernel/hung_task.o CC kernel/rcutree.o CC kernel/utsname_sysctl.o LD kernel/built-in.o CC mm/bootmem.o CC mm/filemap.o CC mm/mempool.o CC mm/oom_kill.o CC mm/fadvise.o CC mm/maccess.o CC mm/page_alloc.o CC mm/page-writeback.o CC mm/readahead.o CC mm/swap.o CC mm/truncate.o CC mm/vmscan.o CC mm/shmem.o CC mm/prio_tree.o CC mm/util.o CC mm/mmzone.o CC mm/vmstat.o CC mm/backing-dev.o CC mm/page_isolation.o CC mm/mm_init.o CC mm/mmu_context.o CC mm/fremap.o CC mm/highmem.o CC mm/madvise.o CC mm/memory.o CC mm/mincore.o CC mm/mlock.o CC mm/mmap.o CC mm/mprotect.o CC mm/mremap.o CC mm/msync.o CC mm/rmap.o CC mm/vmalloc.o CC mm/pagewalk.o CC mm/init-mm.o CC mm/page_io.o CC mm/swap_state.o CC mm/swapfile.o CC mm/thrash.o CC mm/dmapool.o CC mm/ashmem.o CC mm/slab.o LD mm/built-in.o CC fs/open.o CC fs/read_write.o CC fs/file_table.o CC fs/super.o CC fs/char_dev.o CC fs/stat.o CC fs/exec.o CC fs/pipe.o CC fs/namei.o CC fs/fcntl.o CC fs/ioctl.o CC fs/readdir.o CC fs/select.o CC fs/fifo.o CC fs/dcache.o CC fs/inode.o CC fs/attr.o CC fs/bad_inode.o CC fs/file.o CC fs/filesystems.o CC fs/namespace.o CC fs/seq_file.o CC fs/xattr.o CC fs/libfs.o CC fs/fs-writeback.o CC fs/pnode.o CC fs/drop_caches.o CC fs/splice.o CC fs/sync.o CC fs/utimes.o CC fs/stack.o CC fs/fs_struct.o CC fs/buffer.o CC fs/bio.o CC fs/block_dev.o CC fs/direct-io.o CC fs/mpage.o CC fs/ioprio.o CC fs/debugfs/inode.o CC fs/debugfs/file.o LD fs/debugfs/debugfs.o LD fs/debugfs/built-in.o CC fs/devpts/inode.o LD fs/devpts/devpts.o LD fs/devpts/built-in.o CC fs/ext2/balloc.o CC fs/ext2/dir.o CC fs/ext2/file.o CC fs/ext2/ialloc.o CC fs/ext2/inode.o CC fs/ext2/ioctl.o CC fs/ext2/namei.o CC fs/ext2/super.o CC fs/ext2/symlink.o LD fs/ext2/ext2.o LD fs/ext2/built-in.o CC fs/ext3/balloc.o CC fs/ext3/bitmap.o CC fs/ext3/dir.o CC fs/ext3/file.o CC fs/ext3/fsync.o CC fs/ext3/ialloc.o CC fs/ext3/inode.o CC fs/ext3/ioctl.o CC fs/ext3/namei.o CC fs/ext3/super.o CC fs/ext3/symlink.o CC fs/ext3/hash.o CC fs/ext3/resize.o CC fs/ext3/ext3_jbd.o LD fs/ext3/ext3.o LD fs/ext3/built-in.o CC fs/fat/cache.o CC fs/fat/dir.o fs/fat/dir.c: In function 'fat_add_entries': fs/fat/dir.c:42: warning: 'de' may be used uninitialized in this function fs/fat/dir.c:1245: note: 'de' was declared here CC fs/fat/fatent.o CC fs/fat/file.o CC fs/fat/inode.o CC fs/fat/misc.o CC fs/fat/namei_msdos.o CC fs/fat/namei_vfat.o LD fs/fat/fat.o LD fs/fat/vfat.o LD fs/fat/msdos.o LD fs/fat/built-in.o CC fs/jbd/transaction.o CC fs/jbd/commit.o CC fs/jbd/recovery.o CC fs/jbd/checkpoint.o CC fs/jbd/revoke.o CC fs/jbd/journal.o LD fs/jbd/jbd.o LD fs/jbd/built-in.o CC fs/jffs2/compr.o CC fs/jffs2/dir.o CC fs/jffs2/file.o CC fs/jffs2/ioctl.o CC fs/jffs2/nodelist.o CC fs/jffs2/malloc.o CC fs/jffs2/read.o CC fs/jffs2/nodemgmt.o CC fs/jffs2/readinode.o CC fs/jffs2/write.o CC fs/jffs2/scan.o CC fs/jffs2/gc.o CC fs/jffs2/symlink.o CC fs/jffs2/build.o CC fs/jffs2/erase.o CC fs/jffs2/background.o CC fs/jffs2/fs.o CC fs/jffs2/writev.o CC fs/jffs2/super.o CC fs/jffs2/debug.o CC fs/jffs2/wbuf.o CC fs/jffs2/compr_rtime.o CC fs/jffs2/compr_zlib.o LD fs/jffs2/jffs2.o LD fs/jffs2/built-in.o CC fs/lockd/clntlock.o CC fs/lockd/clntproc.o CC fs/lockd/host.o CC fs/lockd/svc.o CC fs/lockd/svclock.o CC fs/lockd/svcshare.o CC fs/lockd/svcproc.o CC fs/lockd/svcsubs.o CC fs/lockd/mon.o CC fs/lockd/xdr.o CC fs/lockd/grace.o CC fs/lockd/xdr4.o CC fs/lockd/svc4proc.o LD fs/lockd/lockd.o LD fs/lockd/built-in.o CC fs/nfs/client.o CC fs/nfs/dir.o CC fs/nfs/file.o CC fs/nfs/getroot.o CC fs/nfs/inode.o CC fs/nfs/super.o CC fs/nfs/nfs2xdr.o CC fs/nfs/direct.o CC fs/nfs/pagelist.o CC fs/nfs/proc.o CC fs/nfs/read.o CC fs/nfs/symlink.o CC fs/nfs/unlink.o CC fs/nfs/write.o CC fs/nfs/namespace.o CC fs/nfs/mount_clnt.o CC fs/nfs/dns_resolve.o CC fs/nfs/cache_lib.o CC fs/nfs/nfsroot.o CC fs/nfs/nfs3proc.o CC fs/nfs/nfs3xdr.o CC fs/nfs/nfs4proc.o CC fs/nfs/nfs4xdr.o CC fs/nfs/nfs4state.o CC fs/nfs/nfs4renewd.o CC fs/nfs/delegation.o CC fs/nfs/idmap.o CC fs/nfs/callback.o CC fs/nfs/callback_xdr.o CC fs/nfs/callback_proc.o CC fs/nfs/nfs4namespace.o CC fs/nfs/sysctl.o LD fs/nfs/nfs.o LD fs/nfs/built-in.o LD fs/nfs_common/built-in.o CC fs/nls/nls_base.o CC fs/nls/nls_cp437.o CC fs/nls/nls_iso8859-1.o LD fs/nls/built-in.o CC fs/notify/fsnotify.o CC fs/notify/notification.o CC fs/notify/group.o CC fs/notify/inode_mark.o CC fs/notify/dnotify/dnotify.o LD fs/notify/dnotify/built-in.o CC fs/notify/inotify/inotify.o CC fs/notify/inotify/inotify_fsnotify.o CC fs/notify/inotify/inotify_user.o LD fs/notify/inotify/built-in.o LD fs/notify/built-in.o CC fs/partitions/check.o CC fs/partitions/msdos.o LD fs/partitions/built-in.o CC fs/proc/mmu.o CC fs/proc/task_mmu.o CC fs/proc/inode.o CC fs/proc/root.o CC fs/proc/base.o CC fs/proc/generic.o CC fs/proc/array.o CC fs/proc/proc_tty.o CC fs/proc/cmdline.o CC fs/proc/cpuinfo.o CC fs/proc/devices.o CC fs/proc/interrupts.o CC fs/proc/loadavg.o CC fs/proc/meminfo.o CC fs/proc/stat.o CC fs/proc/uptime.o CC fs/proc/version.o CC fs/proc/softirqs.o CC fs/proc/proc_sysctl.o CC fs/proc/proc_net.o CC fs/proc/kmsg.o CC fs/proc/page.o LD fs/proc/proc.o LD fs/proc/built-in.o CC fs/quota/dquot.o CC fs/quota/quota_v2.o fs/quota/quota_v2.c: In function 'v2_read_file_info': fs/quota/quota_v2.c:123: warning: integer constant is too large for 'long' type fs/quota/quota_v2.c:124: warning: integer constant is too large for 'long' type CC fs/quota/quota_tree.o CC fs/quota/quota.o LD fs/quota/built-in.o CC fs/ramfs/inode.o CC fs/ramfs/file-mmu.o LD fs/ramfs/ramfs.o LD fs/ramfs/built-in.o CC fs/sysfs/inode.o CC fs/sysfs/file.o CC fs/sysfs/dir.o CC fs/sysfs/symlink.o CC fs/sysfs/mount.o CC fs/sysfs/bin.o CC fs/sysfs/group.o LD fs/sysfs/built-in.o CC fs/ubifs/shrinker.o CC fs/ubifs/journal.o CC fs/ubifs/file.o CC fs/ubifs/dir.o CC fs/ubifs/super.o CC fs/ubifs/sb.o CC fs/ubifs/io.o CC fs/ubifs/tnc.o CC fs/ubifs/master.o CC fs/ubifs/scan.o CC fs/ubifs/replay.o CC fs/ubifs/log.o CC fs/ubifs/commit.o CC fs/ubifs/gc.o CC fs/ubifs/orphan.o CC fs/ubifs/budget.o CC fs/ubifs/find.o CC fs/ubifs/tnc_commit.o CC fs/ubifs/compress.o CC fs/ubifs/lpt.o CC fs/ubifs/lprops.o CC fs/ubifs/recovery.o CC fs/ubifs/ioctl.o CC fs/ubifs/lpt_commit.o CC fs/ubifs/tnc_misc.o LD fs/ubifs/ubifs.o LD fs/ubifs/built-in.o CC fs/yaffs2/yaffs_ecc.o CC fs/yaffs2/yaffs_fs.o CC fs/yaffs2/yaffs_guts.o fs/yaffs2/yaffs_guts.c:1571: warning: 'yaffs_DeleteWorker' defined but not used fs/yaffs2/yaffs_guts.c:600: warning: 'yaffs_VerifyTnodeWorker' defined but not used CC fs/yaffs2/yaffs_checkptrw.o CC fs/yaffs2/yaffs_packedtags1.o CC fs/yaffs2/yaffs_packedtags2.o CC fs/yaffs2/yaffs_nand.o CC fs/yaffs2/yaffs_qsort.o CC fs/yaffs2/yaffs_tagscompat.o CC fs/yaffs2/yaffs_tagsvalidity.o CC fs/yaffs2/yaffs_mtdif.o CC fs/yaffs2/yaffs_mtdif1.o CC fs/yaffs2/yaffs_mtdif2.o LD fs/yaffs2/yaffs.o LD fs/yaffs2/built-in.o CC fs/eventpoll.o CC fs/anon_inodes.o CC fs/signalfd.o CC fs/timerfd.o CC fs/eventfd.o CC fs/aio.o CC fs/locks.o CC fs/binfmt_misc.o CC fs/binfmt_script.o CC fs/binfmt_elf.o LD fs/built-in.o CC ipc/util.o CC ipc/msgutil.o CC ipc/msg.o CC ipc/sem.o CC ipc/shm.o CC ipc/ipcns_notifier.o CC ipc/ipc_sysctl.o LD ipc/built-in.o CC security/commoncap.o CC security/min_addr.o LD security/built-in.o CC crypto/api.o CC crypto/cipher.o CC crypto/compress.o CC crypto/algapi.o CC crypto/scatterwalk.o CC crypto/proc.o CC crypto/ablkcipher.o CC crypto/blkcipher.o CC crypto/ahash.o CC crypto/shash.o CC crypto/algboss.o CC crypto/testmgr.o LD crypto/crypto.o CC crypto/crypto_wq.o LD crypto/crypto_algapi.o CC crypto/aead.o LD crypto/crypto_blkcipher.o CC crypto/chainiv.o CC crypto/eseqiv.o LD crypto/crypto_hash.o CC crypto/pcompress.o LD crypto/cryptomgr.o CC crypto/md5.o CC crypto/cbc.o CC crypto/des_generic.o CC crypto/deflate.o CC crypto/crc32c.o CC crypto/lzo.o CC crypto/rng.o CC crypto/krng.o LD crypto/built-in.o CC [M] crypto/ecb.o CC [M] crypto/pcbc.o CC [M] crypto/aes_generic.o CC [M] crypto/ansi_cprng.o CC block/elevator.o CC block/blk-core.o CC block/blk-tag.o CC block/blk-sysfs.o CC block/blk-barrier.o CC block/blk-settings.o CC block/blk-ioc.o CC block/blk-map.o CC block/blk-exec.o CC block/blk-merge.o CC block/blk-softirq.o CC block/blk-timeout.o CC block/blk-iopoll.o CC block/ioctl.o CC block/genhd.o CC block/scsi_ioctl.o CC block/noop-iosched.o CC block/deadline-iosched.o CC block/cfq-iosched.o LD block/built-in.o LD drivers/auxdisplay/built-in.o CC drivers/base/core.o CC drivers/base/sys.o CC drivers/base/bus.o CC drivers/base/dd.o CC drivers/base/driver.o CC drivers/base/class.o CC drivers/base/platform.o CC drivers/base/cpu.o CC drivers/base/firmware.o CC drivers/base/init.o CC drivers/base/map.o CC drivers/base/devres.o CC drivers/base/attribute_container.o CC drivers/base/transport_class.o CC drivers/base/power/sysfs.o CC drivers/base/power/main.o LD drivers/base/power/built-in.o CC drivers/base/dma-mapping.o CC drivers/base/dma-coherent.o CC drivers/base/module.o LD drivers/base/built-in.o CC drivers/block/brd.o CC drivers/block/loop.o LD drivers/block/built-in.o LD drivers/cbus/built-in.o LD drivers/cdrom/built-in.o CC drivers/char/mem.o CC drivers/char/random.o CC drivers/char/tty_io.o CC drivers/char/n_tty.o CC drivers/char/tty_ioctl.o CC drivers/char/tty_ldisc.o CC drivers/char/tty_buffer.o CC drivers/char/tty_port.o CC drivers/char/pty.o CC drivers/char/misc.o CC drivers/char/vt_ioctl.o CC drivers/char/vc_screen.o CC drivers/char/selection.o CC drivers/char/keyboard.o CC drivers/char/consolemap.o CONMK drivers/char/consolemap_deftbl.c CC drivers/char/consolemap_deftbl.o CC drivers/char/vt.o SHIPPED drivers/char/defkeymap.c CC drivers/char/defkeymap.o CC drivers/char/sysrq.o CC drivers/char/hw_random/core.o LD drivers/char/hw_random/rng-core.o LD drivers/char/hw_random/built-in.o LD drivers/char/built-in.o LD drivers/clocksource/built-in.o CC drivers/cpufreq/cpufreq.o CC drivers/cpufreq/cpufreq_stats.o CC drivers/cpufreq/cpufreq_performance.o CC drivers/cpufreq/cpufreq_powersave.o CC drivers/cpufreq/cpufreq_userspace.o CC drivers/cpufreq/cpufreq_ondemand.o CC drivers/cpufreq/cpufreq_conservative.o CC drivers/cpufreq/freq_table.o LD drivers/cpufreq/built-in.o LD drivers/crypto/built-in.o LD drivers/firmware/built-in.o CC drivers/gpio/gpiolib.o CC drivers/gpio/twl4030-gpio.o LD drivers/gpio/built-in.o LD drivers/gpu/drm/i2c/built-in.o LD drivers/gpu/drm/built-in.o LD drivers/gpu/vga/built-in.o LD drivers/gpu/built-in.o CC drivers/hid/hid-core.o CC drivers/hid/hid-input.o CC drivers/hid/hid-debug.o LD drivers/hid/hid.o CC drivers/hid/usbhid/hid-core.o CC drivers/hid/usbhid/hid-quirks.o LD drivers/hid/usbhid/usbhid.o LD drivers/hid/usbhid/built-in.o LD drivers/hid/built-in.o CC drivers/i2c/i2c-boardinfo.o CC drivers/i2c/i2c-core.o CC drivers/i2c/i2c-dev.o LD drivers/i2c/algos/built-in.o CC drivers/i2c/busses/i2c-omap.o LD drivers/i2c/busses/built-in.o LD drivers/i2c/chips/built-in.o LD drivers/i2c/built-in.o LD drivers/idle/built-in.o LD drivers/ieee1394/built-in.o LD drivers/ieee802154/built-in.o CC drivers/input/input.o CC drivers/input/input-compat.o CC drivers/input/ff-core.o LD drivers/input/input-core.o CC drivers/input/mousedev.o CC drivers/input/evdev.o CC drivers/input/keyboard/atkbd.o CC drivers/input/keyboard/gpio_keys.o LD drivers/input/keyboard/built-in.o CC drivers/input/misc/uinput.o LD drivers/input/misc/built-in.o CC drivers/input/mouse/sermouse.o LD drivers/input/mouse/built-in.o LD drivers/input/built-in.o CC drivers/input/serio/serio.o CC drivers/input/serio/serport.o CC drivers/input/serio/libps2.o LD drivers/input/serio/built-in.o LD drivers/lguest/built-in.o LD drivers/macintosh/built-in.o CC drivers/media/common/tuners/tuner-xc2028.o CC drivers/media/common/tuners/tuner-simple.o CC drivers/media/common/tuners/tuner-types.o CC drivers/media/common/tuners/mt20xx.o CC drivers/media/common/tuners/tda8290.o CC drivers/media/common/tuners/tea5767.o CC drivers/media/common/tuners/tea5761.o CC drivers/media/common/tuners/tda9887.o CC drivers/media/common/tuners/xc5000.o CC drivers/media/common/tuners/mc44s803.o LD drivers/media/common/tuners/built-in.o LD drivers/media/common/built-in.o LD drivers/media/radio/built-in.o CC drivers/media/video/v4l2-dev.o CC drivers/media/video/v4l2-ioctl.o CC drivers/media/video/v4l2-device.o LD drivers/media/video/videodev.o CC drivers/media/video/v4l2-int-device.o CC drivers/media/video/v4l2-common.o CC drivers/media/video/v4l1-compat.o CC drivers/media/video/mt9v011.o CC drivers/media/video/mt9v113.o CC drivers/media/video/videobuf-core.o CC drivers/media/video/videobuf-dma-sg.o LD drivers/media/video/gspca/built-in.o CC [M] drivers/media/video/gspca/gspca.o LD [M] drivers/media/video/gspca/gspca_main.o CC drivers/media/video/isp/isp.o CC drivers/media/video/isp/ispccdc.o CC drivers/media/video/isp/isppreview.o drivers/media/video/isp/isppreview.c:82: warning: 'unity_rgb2rgb' defined but not used CC drivers/media/video/isp/ispresizer.o CC drivers/media/video/isp/isph3a.o CC drivers/media/video/isp/isphist.o CC drivers/media/video/isp/isp_af.o CC drivers/media/video/isp/ispcsi2.o CC drivers/media/video/isp/ispstat.o LD drivers/media/video/isp/isp-mod.o CC drivers/media/video/isp/omap_previewer.o CC drivers/media/video/isp/omap_resizer.o LD drivers/media/video/isp/built-in.o CC drivers/media/video/ti-media/vpss.o CC drivers/media/video/ti-media/omap_vout.o CC drivers/media/video/ti-media/omap_voutlib.o LD drivers/media/video/ti-media/omap-vout.o LD drivers/media/video/ti-media/built-in.o CC drivers/media/video/omap34xxcam.o LD drivers/media/video/built-in.o LD drivers/media/built-in.o CC drivers/mfd/twl-core.o CC drivers/mfd/twl4030-irq.o drivers/mfd/twl4030-irq.c: In function 'twl4030_sih_do_edge': drivers/mfd/twl4030-irq.c:571: warning: passing argument 1 of 'spin_lock_irq' from incompatible pointer type include/linux/spinlock.h:304: note: expected 'struct spinlock_t *' but argument is of type 'struct raw_spinlock_t *' drivers/mfd/twl4030-irq.c:576: warning: passing argument 1 of 'spin_unlock_irq' from incompatible pointer type include/linux/spinlock.h:329: note: expected 'struct spinlock_t *' but argument is of type 'struct raw_spinlock_t *' CC drivers/mfd/twl6030-irq.o CC drivers/mfd/twl4030-codec.o CC drivers/mfd/mfd-core.o LD drivers/mfd/built-in.o LD drivers/misc/cb710/built-in.o LD drivers/misc/eeprom/built-in.o LD drivers/misc/built-in.o CC drivers/mmc/card/block.o CC drivers/mmc/card/queue.o LD drivers/mmc/card/mmc_block.o LD drivers/mmc/card/built-in.o CC drivers/mmc/core/core.o CC drivers/mmc/core/bus.o CC drivers/mmc/core/host.o CC drivers/mmc/core/mmc.o CC drivers/mmc/core/mmc_ops.o CC drivers/mmc/core/sd.o CC drivers/mmc/core/sd_ops.o CC drivers/mmc/core/sdio.o CC drivers/mmc/core/sdio_ops.o CC drivers/mmc/core/sdio_bus.o CC drivers/mmc/core/sdio_cis.o CC drivers/mmc/core/sdio_io.o CC drivers/mmc/core/sdio_irq.o CC drivers/mmc/core/debugfs.o LD drivers/mmc/core/mmc_core.o LD drivers/mmc/core/built-in.o CC drivers/mmc/host/omap_hsmmc.o LD drivers/mmc/host/built-in.o LD drivers/mmc/built-in.o CC drivers/mtd/mtdcore.o CC drivers/mtd/mtdsuper.o CC drivers/mtd/mtdbdi.o CC drivers/mtd/mtdpart.o LD drivers/mtd/mtd.o CC drivers/mtd/mtdchar.o CC drivers/mtd/mtd_blkdevs.o CC drivers/mtd/mtdblock.o CC drivers/mtd/chips/chipreg.o LD drivers/mtd/chips/built-in.o LD drivers/mtd/devices/built-in.o LD drivers/mtd/lpddr/built-in.o LD drivers/mtd/maps/built-in.o CC drivers/mtd/nand/nand_base.o CC drivers/mtd/nand/nand_bbt.o LD drivers/mtd/nand/nand.o CC drivers/mtd/nand/nand_ecc.o CC drivers/mtd/nand/nand_ids.o LD drivers/mtd/nand/built-in.o LD drivers/mtd/onenand/built-in.o LD drivers/mtd/tests/built-in.o CC drivers/mtd/ubi/vtbl.o CC drivers/mtd/ubi/vmt.o CC drivers/mtd/ubi/upd.o CC drivers/mtd/ubi/build.o CC drivers/mtd/ubi/cdev.o CC drivers/mtd/ubi/kapi.o CC drivers/mtd/ubi/eba.o CC drivers/mtd/ubi/io.o CC drivers/mtd/ubi/wl.o CC drivers/mtd/ubi/scan.o CC drivers/mtd/ubi/misc.o LD drivers/mtd/ubi/ubi.o LD drivers/mtd/ubi/built-in.o LD drivers/mtd/built-in.o CC drivers/net/mii.o LD drivers/net/arm/built-in.o CC drivers/net/phy/phy.o CC drivers/net/phy/phy_device.o CC drivers/net/phy/mdio_bus.o LD drivers/net/phy/libphy.o CC drivers/net/phy/smsc.o LD drivers/net/phy/built-in.o CC drivers/net/usb/asix.o CC drivers/net/usb/cdc_ether.o CC drivers/net/usb/cdc_eem.o CC drivers/net/usb/dm9601.o CC drivers/net/usb/smsc95xx.o CC drivers/net/usb/gl620a.o CC drivers/net/usb/net1080.o CC drivers/net/usb/plusb.o CC drivers/net/usb/rndis_host.o CC drivers/net/usb/cdc_subset.o CC drivers/net/usb/zaurus.o CC drivers/net/usb/mcs7830.o CC drivers/net/usb/usbnet.o LD drivers/net/usb/built-in.o LD drivers/net/wireless/built-in.o CC drivers/net/Space.o CC drivers/net/loopback.o CC drivers/net/smc911x.o CC drivers/net/smsc911x.o LD drivers/net/built-in.o LD drivers/platform/built-in.o CC drivers/regulator/core.o CC drivers/regulator/twl-regulator.o LD drivers/regulator/built-in.o CC drivers/rtc/rtc-lib.o CC drivers/rtc/hctosys.o CC drivers/rtc/class.o CC drivers/rtc/interface.o CC drivers/rtc/rtc-dev.o CC drivers/rtc/rtc-proc.o CC drivers/rtc/rtc-sysfs.o LD drivers/rtc/rtc-core.o CC drivers/rtc/alarm.o CC drivers/rtc/alarm-dev.o LD drivers/rtc/built-in.o CC drivers/scsi/scsi.o CC drivers/scsi/hosts.o CC drivers/scsi/scsi_ioctl.o CC drivers/scsi/constants.o CC drivers/scsi/scsicam.o CC drivers/scsi/scsi_error.o CC drivers/scsi/scsi_lib.o CC drivers/scsi/scsi_lib_dma.o CC drivers/scsi/scsi_scan.o CC drivers/scsi/scsi_sysfs.o CC drivers/scsi/scsi_devinfo.o CC drivers/scsi/scsi_sysctl.o CC drivers/scsi/scsi_proc.o CC drivers/scsi/sd.o LD drivers/scsi/scsi_mod.o LD drivers/scsi/arm/built-in.o LD drivers/scsi/sd_mod.o LD drivers/scsi/built-in.o CC [M] drivers/scsi/scsi_wait_scan.o CC drivers/serial/serial_core.o CC drivers/serial/8250.o CC drivers/serial/8250_early.o LD drivers/serial/built-in.o CC drivers/staging/staging.o CC drivers/staging/android/binder.o CC drivers/staging/android/logger.o CC drivers/staging/android/ram_console.o CC drivers/staging/android/timed_output.o CC drivers/staging/android/timed_gpio.o CC drivers/staging/android/lowmemorykiller.o LD drivers/staging/android/built-in.o LD drivers/staging/built-in.o CC drivers/switch/switch_class.o LD drivers/switch/built-in.o CC drivers/usb/core/usb.o CC drivers/usb/core/hub.o CC drivers/usb/core/hcd.o CC drivers/usb/core/urb.o CC drivers/usb/core/message.o CC drivers/usb/core/driver.o CC drivers/usb/core/config.o CC drivers/usb/core/file.o CC drivers/usb/core/buffer.o CC drivers/usb/core/sysfs.o CC drivers/usb/core/endpoint.o CC drivers/usb/core/devio.o CC drivers/usb/core/notify.o CC drivers/usb/core/generic.o CC drivers/usb/core/quirks.o CC drivers/usb/core/devices.o LD drivers/usb/core/usbcore.o LD drivers/usb/core/built-in.o LD drivers/usb/early/built-in.o CC drivers/usb/host/ehci-hcd.o LD drivers/usb/host/built-in.o LD drivers/usb/misc/built-in.o CC drivers/usb/mon/mon_main.o CC drivers/usb/mon/mon_stat.o CC drivers/usb/mon/mon_text.o CC drivers/usb/mon/mon_bin.o LD drivers/usb/mon/usbmon.o LD drivers/usb/mon/built-in.o CC drivers/usb/storage/scsiglue.o CC drivers/usb/storage/protocol.o CC drivers/usb/storage/transport.o CC drivers/usb/storage/usb.o CC drivers/usb/storage/initializers.o CC drivers/usb/storage/sierra_ms.o CC drivers/usb/storage/option_ms.o CC drivers/usb/storage/usual-tables.o LD drivers/usb/storage/usb-storage.o LD drivers/usb/storage/built-in.o LD drivers/usb/built-in.o CC drivers/usb/gadget/android.o CC drivers/usb/gadget/f_adb.o CC drivers/usb/gadget/f_android_mass_storage.o LD drivers/usb/gadget/built-in.o CC drivers/usb/musb/musb_core.o CC drivers/usb/musb/omap2430.o CC drivers/usb/musb/musb_gadget_ep0.o CC drivers/usb/musb/musb_gadget.o CC drivers/usb/musb/musb_virthub.o CC drivers/usb/musb/musb_host.o CC drivers/usb/musb/musbhsdma.o LD drivers/usb/musb/musb_hdrc.o LD drivers/usb/musb/built-in.o CC drivers/usb/otg/otg.o CC drivers/usb/otg/twl4030-usb.o LD drivers/usb/otg/built-in.o CC drivers/video/fb_notify.o CC drivers/video/fbmem.o CC drivers/video/fbmon.o CC drivers/video/fbcmap.o CC drivers/video/fbsysfs.o CC drivers/video/modedb.o CC drivers/video/fbcvt.o LD drivers/video/fb.o LD drivers/video/backlight/built-in.o CC drivers/video/console/dummycon.o LD drivers/video/console/built-in.o LD drivers/video/display/built-in.o CC drivers/video/logo/logo.o LOGO drivers/video/logo/logo_linux_mono.c CC drivers/video/logo/logo_linux_mono.o LOGO drivers/video/logo/logo_linux_vga16.c CC drivers/video/logo/logo_linux_vga16.o LOGO drivers/video/logo/logo_linux_clut224.c CC drivers/video/logo/logo_linux_clut224.o LD drivers/video/logo/built-in.o LOGO drivers/video/logo/logo_superh_mono.c LOGO drivers/video/logo/clut_vga16.c LOGO drivers/video/logo/logo_blackfin_vga16.c LOGO drivers/video/logo/logo_superh_vga16.c LOGO drivers/video/logo/logo_blackfin_clut224.c LOGO drivers/video/logo/logo_dec_clut224.c LOGO drivers/video/logo/logo_m32r_clut224.c LOGO drivers/video/logo/logo_mac_clut224.c LOGO drivers/video/logo/logo_parisc_clut224.c LOGO drivers/video/logo/logo_sgi_clut224.c LOGO drivers/video/logo/logo_spe_clut224.c LOGO drivers/video/logo/logo_sun_clut224.c LOGO drivers/video/logo/logo_superh_clut224.c CC drivers/video/omap2/vram.o CC drivers/video/omap2/vrfb.o CC drivers/video/omap2/displays/panel-generic.o LD drivers/video/omap2/displays/built-in.o CC drivers/video/omap2/dss/core.o CC drivers/video/omap2/dss/dss.o CC drivers/video/omap2/dss/dispc.o CC drivers/video/omap2/dss/dpi.o CC drivers/video/omap2/dss/display.o CC drivers/video/omap2/dss/manager.o CC drivers/video/omap2/dss/overlay.o CC drivers/video/omap2/dss/venc.o LD drivers/video/omap2/dss/omapdss.o LD drivers/video/omap2/dss/built-in.o CC drivers/video/omap2/omapfb/omapfb-main.o CC drivers/video/omap2/omapfb/omapfb-sysfs.o CC drivers/video/omap2/omapfb/omapfb-ioctl.o LD drivers/video/omap2/omapfb/omapfb.o LD drivers/video/omap2/omapfb/built-in.o LD drivers/video/omap2/built-in.o CC drivers/video/cfbfillrect.o CC drivers/video/cfbcopyarea.o CC drivers/video/cfbimgblt.o LD drivers/video/built-in.o CC drivers/watchdog/omap_wdt.o LD drivers/watchdog/built-in.o LD drivers/built-in.o CC sound/sound_core.o LD sound/soundcore.o LD sound/arm/built-in.o LD sound/atmel/built-in.o CC sound/core/hwdep.o CC sound/core/memalloc.o CC sound/core/pcm.o CC sound/core/pcm_native.o CC sound/core/pcm_lib.o CC sound/core/pcm_timer.o CC sound/core/pcm_misc.o CC sound/core/pcm_memory.o CC sound/core/rawmidi.o CC sound/core/timer.o CC sound/core/sound.o CC sound/core/init.o CC sound/core/memory.o CC sound/core/info.o CC sound/core/control.o CC sound/core/misc.o CC sound/core/device.o CC sound/core/jack.o LD sound/core/snd.o LD sound/core/snd-hwdep.o LD sound/core/snd-timer.o LD sound/core/snd-pcm.o LD sound/core/snd-page-alloc.o LD sound/core/snd-rawmidi.o LD sound/core/built-in.o LD sound/drivers/mpu401/built-in.o LD sound/drivers/opl3/built-in.o LD sound/drivers/opl4/built-in.o LD sound/drivers/pcsp/built-in.o LD sound/drivers/vx/built-in.o LD sound/drivers/built-in.o LD sound/i2c/other/built-in.o LD sound/i2c/built-in.o LD sound/isa/ad1816a/built-in.o LD sound/isa/ad1848/built-in.o LD sound/isa/cs423x/built-in.o LD sound/isa/es1688/built-in.o LD sound/isa/gus/built-in.o LD sound/isa/msnd/built-in.o LD sound/isa/opti9xx/built-in.o LD sound/isa/sb/built-in.o LD sound/isa/wavefront/built-in.o LD sound/isa/wss/built-in.o LD sound/isa/built-in.o LD sound/mips/built-in.o LD sound/parisc/built-in.o LD sound/pci/ac97/built-in.o LD sound/pci/ali5451/built-in.o LD sound/pci/au88x0/built-in.o LD sound/pci/aw2/built-in.o LD sound/pci/ca0106/built-in.o LD sound/pci/cs46xx/built-in.o LD sound/pci/cs5535audio/built-in.o LD sound/pci/ctxfi/built-in.o LD sound/pci/echoaudio/built-in.o LD sound/pci/emu10k1/built-in.o LD sound/pci/hda/built-in.o LD sound/pci/ice1712/built-in.o LD sound/pci/korg1212/built-in.o LD sound/pci/lx6464es/built-in.o LD sound/pci/mixart/built-in.o LD sound/pci/nm256/built-in.o LD sound/pci/oxygen/built-in.o LD sound/pci/pcxhr/built-in.o LD sound/pci/riptide/built-in.o LD sound/pci/rme9652/built-in.o LD sound/pci/trident/built-in.o LD sound/pci/vx222/built-in.o LD sound/pci/ymfpci/built-in.o LD sound/pci/built-in.o LD sound/pcmcia/pdaudiocf/built-in.o LD sound/pcmcia/vx/built-in.o LD sound/pcmcia/built-in.o LD sound/ppc/built-in.o LD sound/sh/built-in.o CC sound/soc/soc-core.o CC sound/soc/soc-dapm.o CC sound/soc/soc-jack.o CC sound/soc/soc-cache.o CC sound/soc/soc-utils.o LD sound/soc/snd-soc-core.o LD sound/soc/atmel/built-in.o LD sound/soc/au1x/built-in.o LD sound/soc/blackfin/built-in.o CC sound/soc/codecs/twl4030.o LD sound/soc/codecs/snd-soc-twl4030.o LD sound/soc/codecs/built-in.o LD sound/soc/davinci/built-in.o LD sound/soc/fsl/built-in.o LD sound/soc/imx/built-in.o CC sound/soc/omap/omap-mcbsp.o CC sound/soc/omap/omap-pcm.o CC sound/soc/omap/omap3beagle.o LD sound/soc/omap/snd-soc-omap.o LD sound/soc/omap/snd-soc-omap-mcbsp.o LD sound/soc/omap/snd-soc-omap3beagle.o LD sound/soc/omap/built-in.o LD sound/soc/pxa/built-in.o LD sound/soc/s3c24xx/built-in.o LD sound/soc/s6000/built-in.o LD sound/soc/sh/built-in.o LD sound/soc/txx9/built-in.o LD sound/soc/built-in.o LD sound/sparc/built-in.o LD sound/spi/built-in.o LD sound/synth/built-in.o CC sound/usb/usbaudio.o CC sound/usb/usbmixer.o CC sound/usb/usbmidi.o LD sound/usb/snd-usb-audio.o LD sound/usb/snd-usb-lib.o LD sound/usb/caiaq/built-in.o LD sound/usb/usx2y/built-in.o LD sound/usb/built-in.o CC sound/last.o LD sound/built-in.o LD firmware/built-in.o CC net/socket.o LD net/802/built-in.o CC net/core/sock.o CC net/core/request_sock.o CC net/core/skbuff.o CC net/core/iovec.o CC net/core/datagram.o CC net/core/stream.o CC net/core/scm.o CC net/core/gen_stats.o CC net/core/gen_estimator.o CC net/core/net_namespace.o CC net/core/sysctl_net_core.o CC net/core/dev.o CC net/core/ethtool.o CC net/core/dev_mcast.o CC net/core/dst.o CC net/core/netevent.o CC net/core/neighbour.o CC net/core/rtnetlink.o CC net/core/utils.o CC net/core/link_watch.o CC net/core/filter.o CC net/core/flow.o CC net/core/net-sysfs.o LD net/core/built-in.o CC net/ethernet/eth.o LD net/ethernet/built-in.o LD net/ieee802154/built-in.o CC net/ipv4/route.o CC net/ipv4/inetpeer.o CC net/ipv4/protocol.o CC net/ipv4/ip_input.o CC net/ipv4/ip_fragment.o CC net/ipv4/ip_forward.o CC net/ipv4/ip_options.o CC net/ipv4/ip_output.o CC net/ipv4/ip_sockglue.o CC net/ipv4/inet_hashtables.o CC net/ipv4/inet_timewait_sock.o CC net/ipv4/inet_connection_sock.o CC net/ipv4/tcp.o CC net/ipv4/tcp_input.o CC net/ipv4/tcp_output.o CC net/ipv4/tcp_timer.o CC net/ipv4/tcp_ipv4.o CC net/ipv4/tcp_minisocks.o CC net/ipv4/tcp_cong.o CC net/ipv4/datagram.o CC net/ipv4/raw.o CC net/ipv4/udp.o CC net/ipv4/udplite.o CC net/ipv4/arp.o CC net/ipv4/icmp.o CC net/ipv4/devinet.o CC net/ipv4/af_inet.o CC net/ipv4/igmp.o CC net/ipv4/fib_frontend.o CC net/ipv4/fib_semantics.o CC net/ipv4/inet_fragment.o CC net/ipv4/sysctl_net_ipv4.o CC net/ipv4/sysfs_net_ipv4.o CC net/ipv4/fib_hash.o CC net/ipv4/proc.o CC net/ipv4/xfrm4_mode_beet.o CC net/ipv4/xfrm4_mode_transport.o CC net/ipv4/xfrm4_mode_tunnel.o CC net/ipv4/ipconfig.o CC net/ipv4/netfilter.o LD net/ipv4/netfilter/built-in.o CC net/ipv4/inet_diag.o CC net/ipv4/tcp_diag.o CC net/ipv4/tcp_cubic.o CC net/ipv4/xfrm4_policy.o CC net/ipv4/xfrm4_state.o CC net/ipv4/xfrm4_input.o CC net/ipv4/xfrm4_output.o LD net/ipv4/built-in.o CC net/key/af_key.o LD net/key/built-in.o CC net/netfilter/core.o CC net/netfilter/nf_log.o CC net/netfilter/nf_queue.o CC net/netfilter/nf_sockopt.o LD net/netfilter/netfilter.o LD net/netfilter/built-in.o CC net/netlink/af_netlink.o CC net/netlink/genetlink.o LD net/netlink/built-in.o CC net/packet/af_packet.o LD net/packet/built-in.o CC net/sched/sch_generic.o CC net/sched/sch_mq.o LD net/sched/built-in.o CC net/sunrpc/clnt.o CC net/sunrpc/xprt.o CC net/sunrpc/socklib.o CC net/sunrpc/xprtsock.o CC net/sunrpc/sched.o CC net/sunrpc/auth.o CC net/sunrpc/auth_null.o CC net/sunrpc/auth_unix.o CC net/sunrpc/auth_generic.o CC net/sunrpc/svc.o CC net/sunrpc/svcsock.o CC net/sunrpc/svcauth.o CC net/sunrpc/svcauth_unix.o CC net/sunrpc/addr.o CC net/sunrpc/rpcb_clnt.o CC net/sunrpc/timer.o CC net/sunrpc/xdr.o CC net/sunrpc/sunrpc_syms.o CC net/sunrpc/cache.o CC net/sunrpc/rpc_pipe.o CC net/sunrpc/svc_xprt.o CC net/sunrpc/stats.o CC net/sunrpc/sysctl.o LD net/sunrpc/sunrpc.o CC net/sunrpc/auth_gss/auth_gss.o CC net/sunrpc/auth_gss/gss_generic_token.o CC net/sunrpc/auth_gss/gss_mech_switch.o CC net/sunrpc/auth_gss/svcauth_gss.o CC net/sunrpc/auth_gss/gss_krb5_mech.o CC net/sunrpc/auth_gss/gss_krb5_seal.o CC net/sunrpc/auth_gss/gss_krb5_unseal.o CC net/sunrpc/auth_gss/gss_krb5_seqnum.o CC net/sunrpc/auth_gss/gss_krb5_wrap.o CC net/sunrpc/auth_gss/gss_krb5_crypto.o LD net/sunrpc/auth_gss/auth_rpcgss.o LD net/sunrpc/auth_gss/rpcsec_gss_krb5.o LD net/sunrpc/auth_gss/built-in.o LD net/sunrpc/built-in.o CC net/unix/af_unix.o CC net/unix/garbage.o CC net/unix/sysctl_net_unix.o LD net/unix/unix.o LD net/unix/built-in.o LD net/wireless/built-in.o CC net/xfrm/xfrm_policy.o CC net/xfrm/xfrm_state.o CC net/xfrm/xfrm_hash.o CC net/xfrm/xfrm_input.o CC net/xfrm/xfrm_output.o CC net/xfrm/xfrm_algo.o CC net/xfrm/xfrm_sysctl.o LD net/xfrm/built-in.o CC net/sysctl_net.o LD net/built-in.o LD arch/arm/lib/built-in.o AS arch/arm/lib/ashldi3.o AS arch/arm/lib/ashrdi3.o AS arch/arm/lib/backtrace.o AS arch/arm/lib/changebit.o AS arch/arm/lib/clear_user.o AS arch/arm/lib/clearbit.o AS arch/arm/lib/copy_from_user.o AS arch/arm/lib/copy_page.o AS arch/arm/lib/copy_to_user.o AS arch/arm/lib/csumipv6.o AS arch/arm/lib/csumpartial.o AS arch/arm/lib/csumpartialcopy.o AS arch/arm/lib/csumpartialcopyuser.o AS arch/arm/lib/delay.o AS arch/arm/lib/div64.o AS arch/arm/lib/findbit.o AS arch/arm/lib/getuser.o AS arch/arm/lib/io-readsb.o AS arch/arm/lib/io-readsl.o AS arch/arm/lib/io-readsw-armv4.o AS arch/arm/lib/io-writesb.o AS arch/arm/lib/io-writesl.o AS arch/arm/lib/io-writesw-armv4.o AS arch/arm/lib/lib1funcs.o AS arch/arm/lib/lshrdi3.o AS arch/arm/lib/memchr.o AS arch/arm/lib/memcpy.o AS arch/arm/lib/memmove.o AS arch/arm/lib/memset.o AS arch/arm/lib/memzero.o AS arch/arm/lib/muldi3.o AS arch/arm/lib/putuser.o AS arch/arm/lib/setbit.o AS arch/arm/lib/sha1.o AS arch/arm/lib/strchr.o AS arch/arm/lib/strncpy_from_user.o AS arch/arm/lib/strnlen_user.o AS arch/arm/lib/strrchr.o AS arch/arm/lib/testchangebit.o AS arch/arm/lib/testclearbit.o AS arch/arm/lib/testsetbit.o AS arch/arm/lib/ucmpdi2.o AR arch/arm/lib/lib.a CC lib/bcd.o CC lib/div64.o CC lib/sort.o CC lib/parser.o CC lib/halfmd4.o CC lib/debug_locks.o CC lib/random32.o CC lib/bust_spinlocks.o CC lib/hexdump.o CC lib/kasprintf.o CC lib/bitmap.o CC lib/scatterlist.o CC lib/string_helpers.o CC lib/gcd.o CC lib/iomap_copy.o CC lib/devres.o CC lib/find_last_bit.o CC lib/hweight.o CC lib/bitrev.o CC lib/crc-ccitt.o CC lib/crc16.o HOSTCC lib/gen_crc32table GEN lib/crc32table.h CC lib/crc32.o CC lib/libcrc32c.o CC lib/lzo/lzo1x_compress.o CC lib/lzo/lzo1x_decompress.o LD lib/lzo/lzo_compress.o LD lib/lzo/lzo_decompress.o LD lib/lzo/built-in.o CC lib/zlib_deflate/deflate.o CC lib/zlib_deflate/deftree.o CC lib/zlib_deflate/deflate_syms.o LD lib/zlib_deflate/zlib_deflate.o LD lib/zlib_deflate/built-in.o CC lib/zlib_inflate/inffast.o CC lib/zlib_inflate/inflate.o CC lib/zlib_inflate/infutil.o CC lib/zlib_inflate/inftrees.o CC lib/zlib_inflate/inflate_syms.o LD lib/zlib_inflate/zlib_inflate.o LD lib/zlib_inflate/built-in.o CC lib/nlattr.o LD lib/built-in.o CC lib/argv_split.o CC lib/cmdline.o CC lib/ctype.o CC lib/dec_and_lock.o CC lib/decompress.o CC lib/decompress_inflate.o CC lib/dump_stack.o CC lib/extable.o CC lib/flex_array.o CC lib/idr.o CC lib/int_sqrt.o CC lib/ioremap.o CC lib/irq_regs.o CC lib/is_single_threaded.o CC lib/klist.o CC lib/kobject.o CC lib/kobject_uevent.o CC lib/kref.o CC lib/plist.o CC lib/prio_heap.o CC lib/prio_tree.o CC lib/proportions.o CC lib/radix-tree.o CC lib/ratelimit.o CC lib/rbtree.o CC lib/reciprocal_div.o CC lib/rwsem-spinlock.o CC lib/sha1.o CC lib/show_mem.o CC lib/string.o CC lib/vsprintf.o AR lib/lib.a LD vmlinux.o arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(21) links to non-executable section .ARM.extab(8) in arch/arm/kernel/built-in.o MODPOST vmlinux.o GEN .version CHK include/linux/compile.h UPD include/linux/compile.h CC init/version.o LD init/built-in.o LD .tmp_vmlinux1 arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(21) links to non-executable section .ARM.extab(8) in arch/arm/kernel/built-in.o KSYM .tmp_kallsyms1.S AS .tmp_kallsyms1.o LD .tmp_vmlinux2 arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(21) links to non-executable section .ARM.extab(8) in arch/arm/kernel/built-in.o KSYM .tmp_kallsyms2.S AS .tmp_kallsyms2.o LD .tmp_vmlinux3 arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(21) links to non-executable section .ARM.extab(8) in arch/arm/kernel/built-in.o KSYM .tmp_kallsyms3.S AS .tmp_kallsyms3.o LD vmlinux arm-eabi-ld: warning: EXIDX section .ARM.exidx.ARM.extab(21) links to non-executable section .ARM.extab(8) in arch/arm/kernel/built-in.o SYSMAP System.map SYSMAP .tmp_System.map OBJCOPY arch/arm/boot/Image Kernel: arch/arm/boot/Image is ready AS arch/arm/boot/compressed/head.o GZIP arch/arm/boot/compressed/piggy.gz AS arch/arm/boot/compressed/piggy.o CC arch/arm/boot/compressed/misc.o LD arch/arm/boot/compressed/vmlinux OBJCOPY arch/arm/boot/zImage Kernel: arch/arm/boot/zImage is ready Building modules, stage 2. MODPOST 6 modules CC crypto/aes_generic.mod.o LD [M] crypto/aes_generic.ko CC crypto/ansi_cprng.mod.o LD [M] crypto/ansi_cprng.ko CC crypto/ecb.mod.o LD [M] crypto/ecb.ko CC crypto/pcbc.mod.o LD [M] crypto/pcbc.ko CC drivers/media/video/gspca/gspca_main.mod.o LD [M] drivers/media/video/gspca/gspca_main.ko CC drivers/scsi/scsi_wait_scan.mod.o LD [M] drivers/scsi/scsi_wait_scan.ko