bios.UDEV.create("mcasp0"); bios.UDEV.instance("mcasp0").fxnTableType = "IOM_Fxns"; bios.UDEV.instance("mcasp0").initFxn = prog.extern("mcaspUserInit"); bios.UDEV.instance("mcasp0").params = prog.extern("mcaspParams"); bios.UDEV.instance("mcasp0").fxnTable = prog.extern("Mcasp_IOMFXNS"); bios.UDEV.instance("mcasp0").deviceId = 0; /* * Add instance of DIO object to use the configured codec. This is the device * SIO streams use. */ var dioCodec = bios.DIO.create("Mcasp_in"); dioCodec.deviceName = prog.get("mcasp0"); dioCodec.useCallBackFxn = false; dioCodec.chanParams = prog.extern("mcasp_chanparam");