Z3-DM8168-MOD# run brajan-boot-nfs Boot from TFTP and NFS... Set powerlevel to 5 Using DaVinci EMAC device TFTP from server 10.0.2.5; our IP address is 10.0.3.2 Filename 'brajanboot/uImage'. Load address: 0x81800000 Loading: ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ################################################################# ############################## done Bytes transferred = 2481136 (25dbf0 hex) ## Booting kernel from Legacy Image at 81800000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2481072 Bytes = 2.4 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (brajan@shadowfax) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #20 Wed Jun 20 17:07:46 MST 2012 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168evm vram size = 52428800 at 0x0 bootconsole [earlycon0] enabled reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.0 On node 0 totalpages: 32256 free_area_init_node: node 0, pgdat c04f8708, node_mem_map c0534000 Normal zone: 352 pages used for memmap Normal zone: 0 pages reserved Normal zone: 31904 pages, LIFO batch:7 pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 pcpu-alloc: [0] 0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 31904 Kernel command line: console=ttyO2,115200 debug=7 mem=176M vram=50M earlyprintk z3dram=1024M notifyk.vpssm3_sva=0xBF900000 noinitrd root=/dev/nfs nfsroot=10.0.2.5:/home/brajan/work/z3/filesys/fs,nolock,udp rw rootdelay=4 ip=10.0.3.2:10.0.2.5:10.0.1.129:255.255.0.0:Z3-Netra::off PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 126MB = 126MB total Memory: 122148k/122148k available, 58076k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xcb800000 - 0xf8000000 ( 712 MB) lowmem : 0xc0000000 - 0xcb000000 ( 176 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003a000 ( 200 kB) .text : 0xc003a000 - 0xc04b6000 (4592 kB) .data : 0xc04b6000 - 0xc04fa100 ( 273 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 986.31 BogoMIPS (lpj=4931584) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 evm_init_begin omap_mux_init: Add partition: #1: core, flags: 0 _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda omap2_nand_gpmc_retime: Disabled by Z3 registered ti816x_vpss device registered ti816x_gpio_vr device registered TI816x on-chip HDMI device registered ti816x_sr device registered ti81xx_vidout device pm_dbg_init: only OMAP3 supported ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xcb838000 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled pci_bus 0000:00: resource 0 [mem 0x20000000-0x2fffffff] pci_bus 0000:00: resource 1 [io 0x40000000-0x402fffff] bio: create slab at 0 regulator: VFB: 858 <--> 1397 mV at 1103 mV vgaarb: loaded SCSI subsystem initialized libata version 3.00 loaded. usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz omap_i2c omap_i2c.2: bus 2 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at cb81e000 using DMA, IRQ 18 Registered /proc/driver/musb_hdrc.0 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at cb832800 using DMA, IRQ 19 Registered /proc/driver/musb_hdrc.1 NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. PCI: CLS 0 bytes, default 64 NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered squashfs: version 4.0 (2009/01/31) Phillip Lougher JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc. msgmni has been set to 238 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled, bootconsole disabled console [ttyO2] enabled, bootconsole disabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x180 irq 16 omap2-nand driver initializing ONFI flash detected NAND device: Manufacturer ID: 0xad, Chip ID: 0xda (Hynix ÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿÿ) Scanning device for bad blocks Creating 7 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000120000 : "U-Boot" 0x000000120000-0x000000240000 : "U-Boot Update" 0x000000240000-0x000000260000 : "U-Boot Env Update" 0x000000260000-0x000000280000 : "U-Boot Env" 0x000000280000-0x0000006c0000 : "Kernel" 0x0000006c0000-0x00000cee0000 : "File System" 0x00000cee0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffc davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 Software Watchdog Timer: 0.07 initialized. soft_noboot=0 soft_margin=60 sec (nowayout= 1) usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbf900000 asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex smartreflex: Driver initialized omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=1cc914) IP-Config: Complete: device=eth0, addr=10.0.3.2, mask=255.255.0.0, gw=10.0.1.129, host=Z3-Netra, domain=, nis-domain=(none), bootserver=10.0.2.5, rootserver=10.0.2.5, rootpath= Waiting 4sec before mounting root device... ata2: SATA link down (SStatus 0 SControl 300) ata1: SATA link down (SStatus 0 SControl 300) PHY: 0:01 - Link is Up - 1000/Full VFS: Mounted root (nfs filesystem) on device 0:14. devtmpfs: mounted Freeing init memory: 200K init started: BusyBox v1.15.0.svn (2012-02-28 14:19:22 MST) starting pid 45, tty '': '/etc/init.d/rcS' Please wait: booting... Starting udev udevd (67): /proc/67/oom_adj is deprecated, please use /proc/67/oom_score_adj instead. udev: starting version 141 Root filesystem already rw, not remounting root: mount: mounting rootfs on / failed: No such file or directory Setting up IP spoofing protection: rp_filter. Configuring network interfaces... ifconfig: SIOCGIFFLAGS: No such device ifconfig: SIOCSIFADDR: No such device route: SIOCADDRT: No such device done. Wed Dec 2 18:59:00 UTC 2009 Loading HDVICP2 Firmware SysLink version : 2.00.05.85 SysLink module created on Date:May 21 2012 Time:11:30:28 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [Location of Mem map bin file] FIRMWARE: Default memory configuration is used MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.1.1 FIRMWARE: Memory Configuration status : In Progress FIRMWARE: 1 start Successful Starting telnet daemon. NET: Registered protocol family 10 Loading HDVPSS Firmware FIRMWARE: Memory map bin file not passed Usage : firmware_loader [Location of Mem map bin file] FIRMWARE: Default memory configuration is used MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.1.1 FIRMWARE: Memory Configuration status : In Progress FIRMWARE: 2 start Successful VPSS_CORE : core init VPSS_CORE : cpu version 0x81600281 VPSS_SHRBUF: sbuf init VPSS_SHRBUF: map 0xbfb00000 to 0xd2000000 with size 2097152 VPSS_FVID2: fvid2 init VPSS_SHRBUF: FOUND 0xbfb00000, end 0xbfd00000, map vir 0xd2000000 size 8192 VPSS_FVID2: Handshake... VPSS_SHRBUF: FOUND 0xbfb02000, end 0xbfd00000, map vir 0xd2002000 size 4096 VPSS_SHRBUF: free mem paddr 0xbfb02000 vaddr 0xd2002000 size 4096 VPSS_FVID2: get firmware version 0x01000133. VPSS_SYSTEM: enter system init VPSS_SHRBUF: FOUND 0xbfb02000, end 0xbfd00000, map vir 0xd2002000 size 4096 VPSS_FVID2: Fvid2 handle 0x9f3cc458 with notifyno 10 within 2 ms VPSS_FVID2: send control with cmd 0x10080002 VPSS_FVID2: control event 0x10080002 return 0 within 0 ms. VPSS_DCTRL: dctrl init VPSS_SHRBUF: FOUND 0xbfb03000, end 0xbfd00000, map vir 0xd2003000 size 4096 VPSS_FVID2: Fvid2 handle 0x9f3cc478 with notifyno 11 within 0 ms VPSS_DCTRL: mode hdmi:1080p-60 VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001c VPSS_FVID2: control event 0x1004001c return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001c VPSS_FVID2: control event 0x1004001c return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001c VPSS_FVID2: control event 0x1004001c return 0 within 0 ms. VPSS_SYSTEM: enter set pll 148500KHz for VENC 1 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_SYSTEM: enter set pll 148500KHz for VENC 1 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_SYSTEM: enter set pll 216000KHz for VENC 0 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 0 ms. VPSS_SYSTEM: enter set pll 74250KHz for VENC 2 VPSS_FVID2: send control with cmd 0x10080000 VPSS_FVID2: control event 0x10080000 return 0 within 1 ms. VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_GRPX : grpx init VPSS_SHRBUF: FOUND 0xbfb04000, end 0xbfd00000, map vir 0xd2004000 size 4096 VPSS_VIDEO: video init VPSS_SHRBUF: FOUND 0xbfb05000, end 0xbfd00000, map vir 0xd2005000 size 8192 VPSS_CAPTURE: cap init VPSS_SHRBUF: FOUND 0xbfb07000, end 0xbfd00000, map vir 0xd2007000 size 49152 VPSS_SHRBUF: sharing buffer used 77824 byte, left 2019328 bytes VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (1)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 2 ms. VPSS_GRPX : (2)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (0)- get region params. VPSS_GRPX : (0)- get sc params. VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (0) - get timing VPSS_GRPX : (1)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (1)- get region params. VPSS_GRPX : (1)- get sc params. VPSS_GRPX : (1)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (1) - get timing VPSS_GRPX : (2)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (2)- get region params. VPSS_GRPX : (2)- get sc params. VPSS_GRPX : (2)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_GRPX : (2) - get timing VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_GRPX : (0)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (0)- get region params. VPSS_GRPX : (0)- set region params. VPSS_GRPX : (0)- add buffer 0x87e00000 VPSS_GRPX : (0)- apply changes into FVID2_FRAME. VPSS_GRPX : (1)- apply changes into FVID2_FRAME. VPSS_GRPX : (1)- set format bpp 32 df 4104, pitch 7680. VPSS_GRPX : (1)- get region params. VPSS_GRPX : (1)- set region params. VPSS_GRPX : (1)- add buffer 0x89600000 VPSS_GRPX : (1)- apply changes into FVID2_FRAME. VPSS_GRPX : (2)- apply changes into FVID2_FRAME. VPSS_GRPX : (2)- set format bpp 32 df 4104, pitch 2880. VPSS_GRPX : (2)- get region params. VPSS_GRPX : (2)- set region params. VPSS_GRPX : (2)- add buffer 0x8a600000 VPSS_GRPX : (2)- apply changes into FVID2_FRAME. VPSS_DCTRL: enter venc disable VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001b VPSS_FVID2: control event 0x1004001b return 0 within 6 ms. VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 4 ms. VPSS_FVID2: send control with cmd 0x10040004 VPSS_FVID2: control event 0x10040004 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040003 VPSS_FVID2: control event 0x10040003 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040019 VPSS_FVID2: control event 0x10040019 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f3cc498 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x87e00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 57 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 55 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx0 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f3cc498 with notifyno 12 within 0 ms VPSS_GRPX : (0)- add buffer 0x87e00000 VPSS_GRPX : start grpx0 VPSS_GRPX : (0)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 1 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 50 ms. VPSS_GRPX : stop grpx0 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 58 ms. VPSS_GRPX : delete GRPX0 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_GRPX : create grpx1 VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. VPSS_FVID2: Fvid2 handle 0x9f3cc498 with notifyno 12 within 0 ms VPSS_GRPX : (1)- add buffer 0x89600000 VPSS_GRPX : start grpx1 VPSS_GRPX : (1)- get resolution. VPSS_DCTRL: enter get output format VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000003 VPSS_FVID2: control event 0x3 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10000002 VPSS_FVID2: control event 0x10000002 return 0 within 0 ms. VPSS_FVID2: queue event return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x00000005 VPSS_FVID2: control event 0x5 return 0 within 52 ms. VPSS_GRPX : stop grpx1 VPSS_FVID2: send control with cmd 0x00000006 VPSS_FVID2: control event 0x6 return 0 within 46 ms. VPSS_GRPX : delete GRPX1 VPSS_FVID2: enter delete. VPSS_FVID2: delete event return 0 within 0 ms VPSS_DCTRL: enter set node VPSS_FVID2: send control with cmd 0x10040018 VPSS_FVID2: control event 0x10040018 return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040017 VPSS_FVID2: control event 0x10040017 return 0 within 0 ms. HDMI W1 rev 2.0 VPSS_FVID2: send control with cmd 0x1004001a VPSS_FVID2: control event 0x1004001a return 0 within 0 ms. VPSS_FVID2: send control with cmd 0x10040004 VPSS_FVID2: control event 0x10040004 return 0 within 9 ms. Timing Info: pixel_clk = 148500 x_res = 1920 y_res = 1080 hfp = 88 hsw = 44 hbp = 148 vfp = 4 vsw = 5 vbp = 36 hdmi: Enter HDMI_W1_StopVideoFrame() hdmi: Enter HDMI_W1_GlobalInitVars() hdmi: Enter HDMI_Core_GlobalInitVars() hdmi: Enter HDMI_W1_ConfigVideoInterface() hdmi: HDMI_WP_AUDIO_CFG = 0x1030006 hdmi: HDMI_WP_AUDIO_CFG2 = 0x20c0 hdmi: HDMI_WP_AUDIO_CTRL = 0x20 hdmi: Enter DSS_HDMI_CORE_SW_RESET_ASSERT () hdmi: Enter DSS_HDMI_CORE_POWER_DOWN_DISABLE() hdmi: Enter DSS_HDMI_CORE_SW_RESET_RELEASE() hdmi: Enter HDMI_W1_StartVideoFrame () Loading DSP Firmware FIRMWARE: Memory map bin file not passed Usage : firmware_loader [Location of Mem map bin file] FIRMWARE: Default memory configuration is used MemCfg: DCMM (Dynamically Configurable Memory Map) Version : 2.1.1.1 FIRMWARE: Memory Configuration status : In Progress FIRMWARE: 0 start Successful Starting syslogd/klogd: done BoardID=4 starting pid 960, tty '/dev/ttyO2': '/sbin/getty 115200 ttyO2 vt100'