COMMON SYSBOOT SETTINGS FOR THE AM335X GP EVM USB0 BOOT MODE (SYS_BOOT = 0x408B) BOOT SEQ: USB0, NAND, XIP, SPI0 SW4 SW3 SYS_BOOT BIT -> 8 9 10 11 12 13 14 15 0 1 2 3 4 5 6 7 +------------------------+ +------------------------+ | ^ ^ ^ ^ ^ ^ | ^ | | | | ^ | ^ ^ ^ | | | | | | | | | v | | | v v | v | | | v | +------------------------+ +------------------------+ DIP SWITCH# -> | 1 2 3 4 5 6 7 8 | | 1 2 3 4 5 6 7 8 | +------------------------+ +------------------------+ LOGIC LEVEL -> L L L L L L H L H H L H L L L H EMAC1 BOOT MODE (SYS_BOOT = 0x408F) BOOT SEQ: FAST EXT, UART0, EMAC1 (RGMII w/Internal delay) SW4 SW3 SYS_BOOT BIT -> 8 9 10 11 12 13 14 15 0 1 2 3 4 5 6 7 +------------------------+ +------------------------+ | ^ ^ ^ ^ ^ ^ | ^ | | | | | | ^ ^ ^ | | | | | | | | | v | | | v v v v | | | v | +------------------------+ +------------------------+ DIP SWITCH# -> | 1 2 3 4 5 6 7 8 | | 1 2 3 4 5 6 7 8 | +------------------------+ +------------------------+ LOGIC LEVEL -> L L L L L L H L H H H H L L L H NAND BOOT MODE (SYS_BOOT = 0x4012) BOOT SEQ: NAND, NANDI2C, USB0, UART0 SW4 SW3 SYS_BOOT BIT -> 8 9 10 11 12 13 14 15 0 1 2 3 4 5 6 7 +------------------------+ +------------------------+ | ^ ^ ^ ^ ^ ^ | ^ | | ^ | ^ ^ | ^ ^ ^ | | | | | | | | v | | | | v | | v | | | | +------------------------+ +------------------------+ DIP SWITCH# -> | 1 2 3 4 5 6 7 8 | | 1 2 3 4 5 6 7 8 | +------------------------+ +------------------------+ LOGIC LEVEL -> L L L L L L H L L H L L H L L L SPI0 BOOT MODE (SYS_BOOT = 0x4016) BOOT SEQ: SPI0, MMC0, UART0, EMAC1 SW4 SW3 SYS_BOOT BIT -> 8 9 10 11 12 13 14 15 0 1 2 3 4 5 6 7 +------------------------+ +------------------------+ | ^ ^ ^ ^ ^ ^ | ^ | | ^ | | ^ | ^ ^ ^ | | | | | | | | v | | | | v v | v | | | | +------------------------+ +------------------------+ DIP SWITCH# -> | 1 2 3 4 5 6 7 8 | | 1 2 3 4 5 6 7 8 | +------------------------+ +------------------------+ LOGIC LEVEL -> L L L L L L H L L H H L H L L L MMC0 BOOT MODE (SYS_BOOT = 0x4017) BOOT SEQ: MMC0, SPI0, UART0, USB0 SW4 SW3 SYS_BOOT BIT -> 8 9 10 11 12 13 14 15 0 1 2 3 4 5 6 7 +------------------------+ +------------------------+ | ^ ^ ^ ^ ^ ^ | ^ | | | | | ^ | ^ ^ ^ | | | | | | | | v | | | v v v | v | | | | +------------------------+ +------------------------+ DIP SWITCH# -> | 1 2 3 4 5 6 7 8 | | 1 2 3 4 5 6 7 8 | +------------------------+ +------------------------+ LOGIC LEVEL -> L L L L L L H L H H H L H L L L UART0 BOOT MODE (SYS_BOOT = 0x4001) BOOT SEQ: UART0, XIP, MMC0, SPI0 SW4 SW3 SYS_BOOT BIT -> 8 9 10 11 12 13 14 15 0 1 2 3 4 5 6 7 +------------------------+ +------------------------+ | ^ ^ ^ ^ ^ ^ | ^ | | | ^ ^ ^ ^ ^ ^ ^ | | | | | | | | v | | | v | | | | | | | | +------------------------+ +------------------------+ DIP SWITCH# -> | 1 2 3 4 5 6 7 8 | | 1 2 3 4 5 6 7 8 | +------------------------+ +------------------------+ LOGIC LEVEL -> L L L L L L H L H L L L L L L L