 

DM36x initialization passed!

TI UBL Base Version: 1.50

Boot Loader BootMode = NAND

Starting NAND Copy...

Valid magicnum, 0xA1ACED66, found in block 0x00000018.

Boot Mode Task Completed



IPNC UBL Version: 2.2.0

Platform: DM368-432



UBL Executed Sucessfully



Jumping to entry point at 0x81080040

 *******************************

 DM368 Diagnostic Program v1.0.1

 *******************************

 1: Auto Test

 2: Manual Test

 3: Image Calibration



 Select No.:  

***Starting DDR R/W TEST*** 

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwww

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrr

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwwww

wwwwwwwwwwwwwwwwwwwwww

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrrr

rrrrrrrrrrrrrrrrrrrrrr

**DDR Access Pass !**

 Starting NAND TEST....... Pass !!

 Starting MMC/SD TEST....... Card not insert !!

 Starting Ethernet TEST....... Ethernet link OK..... Pass !!

 Starting RTC TEST.......

The initialized time is: 12:15:05

 1 2 3The time now is: 12:15:08

 Pass !!

 *******************************

 DM368 Diagnostic Program v1.0.1

 *******************************

 1: Auto Test

 2: Manual Test

 3: Image Calibration



 Select No.:  

DM36x initialization passed!

TI UBL Base Version: 1.50

Boot Loader BootMode = NAND

Starting NAND Copy...

Valid magicnum, 0xA1ACED66, found in block 0x00000008.

Boot Mode Task Completed



IPNC UBL Version: 2.2.0

Platform: DM368-432



UBL Executed Sucessfully



Jumping to entry point at 0x81080000



U-Boot 1.3.4 (Apr  6 2013 - 18:38:42) DM368-IPNC-5.0.0



I2C:   ready

DRAM:  128 MB

NAND:  NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit)

Bad block table not found for chip 0

Bad block table not found for chip 0



 loop oob 81021ad8 Bad block table written to 0x07fe0000, version 0x01



 loop oob 81021ad8 Bad block table written to 0x07fc0000, version 0x01

128 MiB

In:    serial

Out:   serial

Err:   serial

ARM Clock :- 432MHz

DDR Clock :- 340MHz

Ethernet PHY: GENERIC @ 0x01

Hit any key to stop autoboot:  4  3  0 

DM368 IPNC :>printenv

bootdelay=4

baudrate=115200

setboot=setenv bootargs $(bootargs)

ethaddr=00:0C:0C:F5:00:03

bootcmd=nboot 0x80700000 0 0x500000;bootm 0x80700000

hostname=IPNC_DM36x

bootfile=uImage_ipnc

verify=no

bootargs=mem=48M console=ttyS1,115200n8 noinitrd ip=dhcp rw ubi.mtd=3,2048 rootfstype=ubifs root=ubi0:rootfs cmemk.phys_start=0x83000000 cmemk.phys_end=0x88000000 cmemk.phys_start_1=0x00001000 cmemk.phys_end_1=0x00008000 cmemk.pools_1=1x28672 cmemk.allowOverlap=1 cmemk.useHeapIfPoolUnavailable=1 nohz=off highres=off clocksource=acpi_pm lpj=1077248 eth=00:0C:0C:F5:00:03

stdin=serial

stdout=serial

stderr=serial

ver=U-Boot 1.3.4 (Apr  6 2013 - 18:38:42) DM368-IPNC-5.0.0



Environment size: 666/131068 bytes

DM368 IPNC :>boot



Loading from NAND 128MiB 3,3V 8-bit, offset 0x500000

   Image Name:   Linux-2.6.37_IPNC_DM368_5.0.0

   Image Type:   ARM Linux Kernel Image (uncompressed)

   Data Size:    3448224 Bytes =  3.3 MB

   Load Address: 80008000

   Entry Point:  80008000

## Booting kernel from Legacy Image at 80700000 ...

   Image Name:   Linux-2.6.37_IPNC_DM368_5.0.0

   Image Type:   ARM Linux Kernel Image (uncompressed)

   Data Size:    3448224 Bytes =  3.3 MB

   Load Address: 80008000

   Entry Point:  80008000

   Loading Kernel Image ... OK

OK



Starting kernel ...



[    0.000000] Linux version 2.6.37_IPNC_DM368_5.0.0 (x0066085@bangvideoapps01) (gcc version 4.3.3 (GCC) ) #1 PREEMPT Mon Mar 25 12:20:14 IST 2013

[    0.000000] CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177

[    0.000000] CPU: VIVT data cache, VIVT instruction cache

[    0.000000] Machine: DaVinci DM36x IPNC

[    0.000000] Memory policy: ECC disabled, Data cache writeback

[    0.000000] DaVinci dm36x_rev1.2 variant 0x8

[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 12192

[    0.000000] Kernel command line: mem=48M console=ttyS1,115200n8 noinitrd ip=dhcp rw ubi.mtd=3,2048 rootfstype=ubifs root=ubi0:rootfs cmemk.phys_start=0x83000000 cmemk.phys_end=0x88000000 cmemk.phys_start_1=0x00001000 cmemk.phys_end_1=0x00008000 cmemk.pools_1=1x28672 cmemk.allowOverlap=1 cmemk.useHeapIfPoolUnavailable=1 nohz=off highres=off clocksource=acpi_pm lpj=1077248 eth=00:0C:0C:F5:00:03

[    0.000000] TI DaVinci EMAC: kernel boot params Ethernet address: 00:0C:0C:F5:00:03

[    0.000000] PID hash table entries: 256 (order: -2, 1024 bytes)

[    0.000000] Dentry cache hash table entries: 8192 (order: 3, 32768 bytes)

[    0.000000] Inode-cache hash table entries: 4096 (order: 2, 16384 bytes)

[    0.000000] Memory: 48MB = 48MB total

[    0.000000] Memory: 45176k/45176k available, 3976k reserved, 0K highmem

[    0.000000] Virtual kernel memory layout:

[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)

[    0.000000]     fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)

[    0.000000]     DMA     : 0xff000000 - 0xffe00000   (  14 MB)

[    0.000000]     vmalloc : 0xc3800000 - 0xfea00000   ( 946 MB)

[    0.000000]     lowmem  : 0xc0000000 - 0xc3000000   (  48 MB)

[    0.000000]     modules : 0xbf000000 - 0xc0000000   (  16 MB)

[    0.000000]       .init : 0xc0008000 - 0xc0028000   ( 128 kB)

[    0.000000]       .text : 0xc0028000 - 0xc032d000   (3092 kB)

[    0.000000]       .data : 0xc032e000 - 0xc0351da0   ( 144 kB)

[    0.000000] SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1

[    0.000000] Preemptable hierarchical RCU implementation.

[    0.000000] 	RCU-based detection of stalled CPUs is disabled.

[    0.000000] 	Verbose stalled-CPUs detection is disabled.

[    0.000000] NR_IRQS:245

[    0.000000] Console: colour dummy device 80x30

[    0.000298] Calibrating delay loop (skipped) preset value.. 215.44 BogoMIPS (lpj=1077248)

[    0.000359] pid_max: default: 32768 minimum: 301

[    0.000643] Mount-cache hash table entries: 512

[    0.001433] CPU: Testing write buffer coherency: ok

[    0.003093] devtmpfs: initialized

[    0.006052] DaVinci: 8 gpio irqs

[    0.006678] NET: Registered protocol family 16

[    0.111038] bio: create slab <bio-0> at 0

[    0.115708] SCSI subsystem initialized

[    0.119547] usbcore: registered new interface driver usbfs

[    0.121215] usbcore: registered new interface driver hub

[    0.122109] usbcore: registered new device driver usb

[    0.125307] vpss vpss: dm365_vpss vpss probed

[    0.125374] vpss vpss: dm365_vpss vpss probe success

[    0.127313] Advanced Linux Sound Architecture Driver Version 1.0.23.

[    0.129280] Switching to clocksource timer0_1

[    0.200016] NET: Registered protocol family 2

[    0.200617] IP route cache hash table entries: 1024 (order: 0, 4096 bytes)

[    0.201421] TCP established hash table entries: 2048 (order: 2, 16384 bytes)

[    0.201565] TCP bind hash table entries: 2048 (order: 1, 8192 bytes)

[    0.201656] TCP: Hash tables configured (established 2048 bind 2048)

[    0.201688] TCP reno registered

[    0.201726] UDP hash table entries: 256 (order: 0, 4096 bytes)

[    0.201788] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes)

[    0.202294] NET: Registered protocol family 1

[    0.269618] JFFS2 version 2.2. (NAND) © 2001-2006 Red Hat, Inc.

[    0.273470] msgmni has been set to 88

[    0.276222] io scheduler noop registered (default)

[    0.277803] CSL: Module install successful, device major num = 254 

[    0.277850] CSL: Module version 0.10.00, built on Mar 25 2013 12:13:29 

[    0.277902] I2C: Module install successful, device major num = 253 

[    0.277944] DMA: Module install successful, device major num = 252 

[    0.277972] DRV: Module install successful

[    0.277997] DRV: Module built on Mar 25 2013 12:13:31 

[    0.278023] DRV: EDMACC.QUEPRI  = 00002777

[    0.278046] DRV: SYSTEM.MSTPRI0 = 00440011

[    0.278068] DRV: SYSTEM.MSTPRI1 = 00000444

[    0.278091] DRV: ISP.BCR        = 00000002

[    0.278113] DRV: SYSTEM.MISC    = 00000391

[    0.278137] EDMAK module: built on Mar 25 2013 at 12:13:16

[    0.278168]   Reference Linux version 2.6.37

[    0.278192]   File /data/datalocal1_videoapps01/user/santosh/DM36x/dvsdk_ipnctools/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/edma/src/module/edmak.c

[    0.279768] IRQK module: built on Mar 25 2013 at 12:13:12

[    0.279817]   Reference Linux version 2.6.37

[    0.279844]   File /data/datalocal1_videoapps01/user/santosh/DM36x/dvsdk_ipnctools/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/irq/src/module/irqk.c

[    0.281638] irqk initialized

[    0.283176] CMEMK module: built on Mar 25 2013 at 12:13:14

[    0.283230]   Reference Linux version 2.6.37

[    0.283257]   File /data/datalocal1_videoapps01/user/santosh/DM36x/dvsdk_ipnctools/linuxutils_2_26_02_05/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c

[    0.288112] allocated heap buffer 0xc4000000 of size 0x5000000

[    0.288157] heap fallback enabled - will try heap if pool buffer is not available

[    0.288198] CMEM Range Overlaps Kernel Physical - allowing overlap

[    0.288233] CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83000000)

[    0.288379] cmemk initialized

[    0.288436] Serial: 8250/16550 driver, 2 ports, IRQ sharing disabled

[    0.312871] serial8250.0: ttyS0 at MMIO 0x1c20000 (irq = 40) is a 16550A

[    0.335074] serial8250.0: ttyS1 at MMIO 0x1d06000 (irq = 41) is a 16550A

[    0.858577] console [ttyS1] enabled

[    0.865695] brd: module loaded

[    0.877429] NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung )

[    0.886022] Bad block table not found for chip 0

[    0.892276] Bad block table not found for chip 0

[    0.896913] Scanning device for bad blocks

[    0.927759] Bad eraseblock 257 at 0x000002020000

[    0.952745] Bad eraseblock 454 at 0x0000038c0000

[    1.018806] Creating 7 MTD partitions on "davinci_nand.0":

[    1.024432] 0x000000000000-0x000000300000 : "bootloader"

[    1.034047] 0x000000300000-0x000000500000 : "params"

[    1.043365] 0x000000500000-0x000000900000 : "kernel"

[    1.052812] 0x000000900000-0x000003100000 : "filesystem1"

[    1.062849] 0x000003100000-0x000003900000 : "data1"

[    1.072386] 0x000003900000-0x000006100000 : "filesystem2"

[    1.082551] 0x000006100000-0x000008000000 : "data2"

[    1.092274] davinci_nand davinci_nand.0: controller rev. 2.3

[    1.101222] UBI: attaching mtd3 to ubi0

[    1.105088] UBI: physical eraseblock size:   131072 bytes (128 KiB)

[    1.111666] UBI: logical eraseblock size:    126976 bytes

[    1.117083] UBI: smallest flash I/O unit:    2048

[    1.121912] UBI: sub-page size:              512

[    1.126541] UBI: VID header offset:          2048 (aligned 2048)

[    1.132641] UBI: data offset:                4096

[    1.407216] UBI: max. sequence number:       35

[    1.424677] UBI warning: print_rsvd_warning: cannot reserve enough PEBs for bad PEB handling, reserved 1, need 3

[    1.437548] UBI: attached mtd3 to ubi0

[    1.441439] UBI: MTD device name:            "filesystem1"

[    1.446942] UBI: MTD device size:            40 MiB

[    1.451933] UBI: number of good PEBs:        319

[    1.456561] UBI: number of bad PEBs:         1

[    1.461063] UBI: number of corrupted PEBs:   0

[    1.465516] UBI: max. allowed volumes:       128

[    1.470187] UBI: wear-leveling threshold:    4096

[    1.474899] UBI: number of internal volumes: 1

[    1.479341] UBI: number of user volumes:     1

[    1.483826] UBI: available PEBs:             0

[    1.488275] UBI: total number of reserved PEBs: 319

[    1.493193] UBI: number of PEBs reserved for bad PEB handling: 1

[    1.499206] UBI: max/mean erase counter: 2/0

[    1.503514] UBI: image sequence number:  1987528868

[    1.508439] UBI: background thread "ubi_bgt0d" started, PID 402

[    1.560107] davinci_mdio davinci_mdio.0: davinci mdio revision 1.4

[    1.566318] davinci_mdio davinci_mdio.0: detected phy mask fffffffd

[    1.574079] davinci_mdio.0: probed

[    1.577526] davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown

[    1.585389] i2c /dev entries driver

[    1.591219] Linux media interface: v0.10

[    1.595845] Linux video capture interface: v2.00

[    1.602759] vpbe-osd vpbe-osd: OSD sub device probe success

[    1.609199] vpbe-venc vpbe-venc: VENC sub device probe success

[    1.616031] vpbe-v4l2 vpbe-v4l2: vpbe v4l2 device registered

[    1.622213] Setting default output to Composite

[    1.626767] Setting default mode to ntsc

[    1.630894] vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device.

[    1.637609] vpbe-v4l2 vpbe-v4l2: layer=c2937e00,layer->video_dev=c2937ee8

[    1.645411] vpbe-v4l2 vpbe-v4l2: Trying to register VPBE display device.

[    1.652339] vpbe-v4l2 vpbe-v4l2: layer=c286c000,layer->video_dev=c286c0e8

[    1.661034] watchdog watchdog: heartbeat 60 sec

[    1.671218] Error: Driver 'davinci-mcbsp' is already registered, aborting...

[    1.681223] asoc: cq93vc-hifi <-> davinci-vcif mapping ok

[    1.690464] ALSA device list:

[    1.693464]   #0: DaVinci DM365 EVM

[    1.698423] TCP cubic registered

[    1.701859] NET: Registered protocol family 17

[    1.771835] net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=181b8b0)

[    1.840086] Sending DHCP requests .

[    3.770413] PHY: 0:01 - Link is Up - 100/Full

[    4.300076] ., OK

[    5.680131] IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.0.23

[    5.687979] IP-Config: Complete:

[    5.691139]      device=eth0, addr=192.168.0.23, mask=255.255.255.0, gw=192.168.0.1,

[    5.698847]      host=192.168.0.23, domain=netgear.com, nis-domain=(none),

[    5.705793]      bootserver=0.0.0.0, rootserver=0.0.0.0, rootpath=

[    5.768977] UBIFS: recovery needed

[    5.824107] UBIFS: recovery completed

[    5.827804] UBIFS: mounted UBI device 0, volume 0, name "rootfs"

[    5.833916] UBIFS: file system size:   38473728 bytes (37572 KiB, 36 MiB, 303 LEBs)

[    5.841646] UBIFS: journal size:       5332992 bytes (5208 KiB, 5 MiB, 42 LEBs)

[    5.848968] UBIFS: media format:       w4/r0 (latest is w4/r0)

[    5.854854] UBIFS: default compressor: lzo

[    5.858961] UBIFS: reserved for root:  0 bytes (0 KiB)

[    5.867031] VFS: Mounted root (ubifs filesystem) on device 0:13.

[    5.874739] devtmpfs: mounted

[    5.877878] Freeing init memory: 128K


INIT: version 2.86 booting


[    6.475344] UBI: attaching mtd4 to ubi1

[    6.479213] UBI: physical eraseblock size:   131072 bytes (128 KiB)

[    6.485585] UBI: logical eraseblock size:    126976 bytes

[    6.491055] UBI: smallest flash I/O unit:    2048

[    6.495765] UBI: sub-page size:              512

[    6.500430] UBI: VID header offset:          2048 (aligned 2048)

[    6.506443] UBI: data offset:                4096

[    6.564630] UBI: max. sequence number:       41

[    6.583824] UBI: attached mtd4 to ubi1

[    6.587597] UBI: MTD device name:            "data1"

[    6.592748] UBI: MTD device size:            8 MiB

[    6.597555] UBI: number of good PEBs:        63

[    6.602206] UBI: number of bad PEBs:         1

[    6.606663] UBI: number of corrupted PEBs:   0

[    6.611170] UBI: max. allowed volumes:       128

[    6.615796] UBI: wear-leveling threshold:    4096

[    6.620558] UBI: number of internal volumes: 1

[    6.625007] UBI: number of user volumes:     1

[    6.629449] UBI: available PEBs:             0

[    6.633935] UBI: total number of reserved PEBs: 63

[    6.638734] UBI: number of PEBs reserved for bad PEB handling: 2

[    6.644783] UBI: max/mean erase counter: 2/1

[    6.649060] UBI: image sequence number:  -1707337466

[    6.654104] UBI: background thread "ubi_bgt1d" started, PID 463

UBI device number 1, total 63 LEBs (7999488 bytes, 7.6 MiB), available 0 LEBs (0 bytes), LEB size 126976 bytes (124.0 KiB)

[    7.269282] UBIFS: recovery needed

[    7.337614] UBIFS: recovery completed

[    7.341403] UBIFS: mounted UBI device 1, volume 0, name "ubifs_volume"

[    7.347952] UBIFS: file system size:   6094848 bytes (5952 KiB, 5 MiB, 48 LEBs)

[    7.355331] UBIFS: journal size:       1015809 bytes (992 KiB, 0 MiB, 6 LEBs)

[    7.362528] UBIFS: media format:       w4/r0 (latest is w4/r0)

[    7.368370] UBIFS: default compressor: lzo

[    7.372519] UBIFS: reserved for root:  287874 bytes (281 KiB)

Starting mounting local filesystems: mount Creat queue id:0

queue id:0

FileMngThread created

Creat queue id:32769

queue id:32769

queue id:32769

AlramThread created

Share memory init success

Creat queue id:65538

queue id:65538

Creat queue id:98307

queue id:98307

IPNC_DM368_5.0.0 (x0066085@bangvideoapps01) (gcc version 4.3.3 (GCC) ) #1 PREE 

queue id:65538

mount: mounting /dev/root on / failed: No such file or directory

Check_device_version : DEVICE VER = 1 !!

mount: mounting none on /dev/shm failed: No such file or directory

 failed (2: ).



CPU is DM368



*****************************************************************



  IPNC BUILD VERSION: DM368 IPNC RDK V5.00.00.08	



*****************************************************************



Error: SemWait: Invalid Semaphore handler

Error: SemRelease: Invalid Semaphore handler

./av_server.out DM368 NTSC TI2A AEWB 720P H264 4000000 VBR AUTO MENUOFF &

ApproDrvInit: 7

Creat queue id:131076

queue id:131076

Starting internet superserver: inetd.

insmod: can't read '/opt/ipnc/modules/deflate.ko': No such file or directory




 DM365MM Init Successful

AVSERVER UI: Initializing.

 

 CLK Hz,

 ARM   Hz =  432000000

 DDR   Hz =  340000000

 VPSS  Hz =  340000000

 IMCOP Hz =  340000000

 

 [OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR 


IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter




 DM365MM Init SuccessfulSYSTEM.MSTPRI0 value changed to 00440011



CONFIGURING AVSERVER FOR DM368 .....

queue id:65538

SENSOR FPS VALUE = 30

[    9.244346] mt9p031 1-0048: No MT9P031 chip detected, register read ffffff87

queue id:131076




 FR : 0 users registered from exsiting face album

IPNC_DM368_5.0.0 (x0066085@bangvideoapps01) (gcc version 4.3.3 (GCC) ) #1 PREE 

IPNC AUTO_IRIS = 0 

[    9.836817] davinci_mmc davinci_mmc.0: Using DMA, 4-bit mode

[    9.973096] Loading iSCSI transport class v2.0-870.

TI AWB PRODUCTION VERSION 1.0.0

[   10.358068] iscsi: registered transport (tcp)

[   10.456626] musb-hdrc: version 6.0, peripheral, debug=0

[   10.557019] musb-hdrc musb-hdrc: dma type: dma-cppi3

[   10.581278] musb-hdrc musb-hdrc: USB Peripheral mode controller at fec64000 using DMA, IRQ 12

[   10.726935] loop: module loaded

[   10.819390] tun: Universal TUN/TAP device driver, 1.6

[   10.824827] tun: (C) 1999-2004 Max Krasnyansky <maxk@qualcomm.com>

[   10.894792] console [netcon0] enabled

[   10.905293] netconsole: network logging started

[   11.018640] PPP generic driver version 2.4.2

[   11.067976] PPP Deflate Compression module registered

Simple mixer control 'PGA',0

  Capabilities: cvolume cvolume-joined penum

  Capture channels: Mono

  Limits: Capture 0 - 3

  Mono: Capture 2 [67%]

Simple mixer control 'Mono DAC',0

  Capabilities: pvolume pvolume-joined penum

  Playback channels: Mono

  Limits: Playback 0 - 63

  Mono: Playback 47 [75%]

sycOnvif Profile 1

killall: dhcpcd: no process killed

rm: cannot remove '/var/run/dhcpcd-eth0.pid': No such file or directory

SystemInit success

Schedule manager init success

Dmva Schedule manager init success

mkdosfs 2.11 (12 Mar 2005)

unable to get drive geometry, using default 255/63/dev/ram0 has 255 heads and 63 sectors per track,

logical sector size is 512,

using 0xf8 media descriptor, with 8192 sectors;

file system has 2 12-bit FATs and 4 sectors per cluster.

FAT size is 6 sectors, and provides 2036 clusters.

Root directory contains 512 slots.

Volume ID is 0000000c, no volume label.

queue id:0

umount: /mnt/mmc: not mounted

net_search_gateway:eth0, A8C0, 0, 1

net_search_gateway:eth0, 0, 100A8C0, 3

dns=192.168.0.1

ERROR: Module g_file_storage does not exist in /proc/modules

[   12.714237] g_file_storage gadget: No serial-number string provided!

[   12.722650] g_file_storage gadget: File-backed Storage Gadget, version: 1 September 2010

[   12.730914] g_file_storage gadget: Number of LUNs=1

[   12.739019] g_file_storage gadget-lun0: ro=0, nofua=0, file: /dev/ram0

ApproDrvInit: 3

queue id:131076

queue id:0

queue id:32769

[01/Jan/1970:00:00:12 +0000] boa: server version Boa/0.94.13

[01/Jan/1970:00:00:12 +0000] boa: server built Apr  7 2013 at 23:02:32.

[01/Jan/1970:00:00:12 +0000] boa: starting server pid=663, port 80

ApproDrvInit: 8

ApproDrvInit: 2

ApproDrvInit: 9

ApproDrvInit: 10

ApproDrvInit: 6

queue id:131076

queue id:131076

queue id:131076

queue id:131076

queue id:131076

Initializing...

Initializing...

Initializing...

Initializing...

Initializing...

queue id:0

...done initializing

...done initializing

...done initializing

...done initializing

...done initializing

Play this stream using the URL:

	rtsp://192.168.0.23:8556/PSIA/Streaming/channels/2?videoCodecType=H.264



(We use port Play this stream using the URL:

	rtsp://192.168.0.23:8555/PSIA/Streaming/channels/0?videoCodecType=MJPEG



(We use port Play this stream using the URL:

	rtsp://192.168.0.23:8554/PSIA/Streaming/channels/1?videoCodecType=MPEG4



(We use port Play this stream using the URL:

	rtsp://192.168.0.23:8557/PSIA/Streaming/channels/2?videoCodecType=H.264



(We use port Play this stream using the URL:

	rtsp://192.168.0.23:8553/PSIA/Streaming/channels/1?videoCodecType=MPEG4



(We use port 8301 for optional RTSP-over-HTTP tunneling.)

8302 for optional RTSP-over-HTTP tunneling.)

8303 for optional RTSP-over-HTTP tunneling.)

8300 for optional RTSP-over-HTTP tunneling.)

8304 for optional RTSP-over-HTTP tunneling.)

<UDN>uuid:Upnp-TVEmulator-00:0c:0c:f5:00:03</UDN>



Upnp port is 0

UPnP Initialized OK ip=192.168.0.23, port=49152

desc_doc_url = http://192.168.0.23/tvdevicedesc.xml

mount: mounting devpts on /dev/pts failed: No such file or directory


INIT: Entering runlevel: 5


error code = 0

Starting telnet daemon.

Starting syslogd/klogd: [01/Jan/1970:00:00:14 +0000] request from 192.168.0.21 "GET /tvcontrolSCPD.xml HTTP/1.1" ("/var/www/tvcontrolSCPD.xml"): document open: No such file or directory

done

[01/Jan/1970:00:00:14 +0000] request from 192.168.0.21 "GET /tvpictureSCPD.xml HTTP/1.1" ("/var/www/tvpictureSCPD.xml"): document open: No such file or directory

getty: ioctl() TIOCSPGRP call faileddevice advertisement succeed.


 _____                    _____           _         _   

|  _  |___ ___ ___ ___   |  _  |___ ___  |_|___ ___| |_ 

|     |  _| .'| . | . |  |   __|  _| . | | | -_|  _|  _|

|__|__|_| |__,|_  |___|  |__|  |_| |___|_| |___|___|_|  

              |___|                    |___|            



Arago Project http://arago-project.org 192.168.0.23 console



Arago 2009.11 192.168.0.23 console



192.168.0.23 login: root

-sh: can't access tty; job control turned off

root@192:~# 

 Module   | Avg Time/Frame | Frame-rate | Total time | Total Frames |

 CAPTURE  |          33.41 |      29.93 |      30104 |          901 |

 ENCODE0  |          14.29 |      69.96 |      12865 |          900 |

 STREAM   |           0.19 |    5389.22 |        167 |          900 |

 OSD0     |           0.21 |    4774.73 |        182 |          869 |

 AEWB     |           1.15 |     866.09 |       1038 |          899 |





root@192:~# top

 Module   | Avg Time/Frame | Frame-rate | Total time | Total Frames |

 CAPTURE  |          33.46 |      29.89 |      30144 |          901 |

 ENCODE0  |          14.20 |      70.42 |      12795 |          901 |

 STREAM   |           0.18 |    5631.25 |        160 |          901 |

 OSD0     |           0.20 |    5061.80 |        178 |          901 |

 AEWB     |           1.16 |     859.73 |       1048 |          901 |





[H[JMem: 16560K used, 28744K free, 0K shrd, 24K buff, 5788K cached

CPU:   7% usr  30% sys   0% nic  61% idle   0% io   0% irq   0% sirq

Load average: 0.21 0.07 0.03 1/92 719

[7m  PID  PPID USER     STAT   VSZ %MEM %CPU COMMAND[0m

  511     1 root     S     212m 481%  15% ./av_server.out DM368 NTSC TI2A AEWB 7

  719   715 root     R     2900   6%  15% top 

  481     1 root     S    96096 212%   0% ./system_server 

  676     1 root     S    67624 149%   0% ./upnp-scanip 

  663     1 root     S    42700  94%   0% ./boa -c /etc 

  670     1 root     S    24380  54%   0% ./wis-streamer -s -h 

  681   670 root     S    24380  54%   0% ./wis-streamer -s -h 

  679   670 root     S    24380  54%   0% ./wis-streamer -s -h 

  682   670 root     S    24380  54%   0% ./wis-streamer -s -h 

  680   670 root     S    24380  54%   0% ./wis-streamer -s -h 

  715     1 root     S     3080   7%   0% -sh 

  516     1 root     S     2976   7%   0% /usr/sbin/inetd 

  711     1 root     S     2964   7%   0% /sbin/syslogd -n -C64 -m 20 

  713     1 root     S     2900   6%   0% /sbin/klogd -n 

  706     1 root     S     2900   6%   0% /usr/sbin/telnetd 

  672     1 root     S     2704   6%   0% avahi-daemon: running [192-6.local]   

  687     1 root     S     1940   4%   0% /usr/sbin/avahi-dnsconfd -D 

  666     1 root     S     1764   4%   0% avahi-autoipd: [eth0] bound 169.254.4.

  667   666 root     S     1764   4%   0% avahi-autoipd: [eth0] callout dispatch

  643     1 root     S     1644   4%   0% /opt/ipnc/dhcpcd/dhcpcd 
[H[JMem: 16600K used, 28704K free, 0K shrd, 24K buff, 5788K cached

CPU:   8% usr   7% sys   0% nic  83% idle   0% io   0% irq   0% sirq

Load average: 0.21 0.07 0.03 1/92 719

[7m  PID  PPID USER     STAT   VSZ %MEM %CPU COMMAND[0m

  511     1 root     S     212m 481%  10% ./av_server.out DM368 NTSC TI2A AEWB 7

  481     1 root     S    96096 212%   1% ./system_server 

  670     1 root     S    24380  54%   1% ./wis-streamer -s -h 

  681   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  679   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  682   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  680   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  719   715 root     R     3080   7%   1% top 

    5     2 root     DW       0   0%   1% [kworker/u:0]

    4     2 root     SW       0   0%   0% [kworker/0:0]

  676     1 root     S    67624 149%   0% ./upnp-scanip 

  663     1 root     S    42700  94%   0% ./boa -c /etc 

  715     1 root     S     3080   7%   0% -sh 

  516     1 root     S     2976   7%   0% /usr/sbin/inetd 

  711     1 root     S     2964   7%   0% /sbin/syslogd -n -C64 -m 20 

  713     1 root     S     2900   6%   0% /sbin/klogd -n 

  706     1 root     S     2900   6%   0% /usr/sbin/telnetd 

  672     1 root     S     2704   6%   0% avahi-daemon: running [192-6.local]   

  687     1 root     S     1940   4%   0% /usr/sbin/avahi-dnsconfd -D 

  666     1 root     S     1764   4%   0% avahi-autoipd: [eth0] bound 169.254.4.
[H[JMem: 16600K used, 28704K free, 0K shrd, 24K buff, 5788K cached

CPU:   8% usr   7% sys   0% nic  83% idle   0% io   0% irq   0% sirq

Load average: 0.19 0.07 0.03 1/92 719

[7m  PID  PPID USER     STAT   VSZ %MEM %CPU COMMAND[0m

  511     1 root     S     212m 481%  10% ./av_server.out DM368 NTSC TI2A AEWB 7

  481     1 root     S    96096 212%   1% ./system_server 

  670     1 root     S    24380  54%   1% ./wis-streamer -s -h 

  681   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  679   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  682   670 root     S    24380  54%   1% ./wis-streamer -s -h 

  680   670 root     S    24380  54%   1% ./wis-streamer -s -h 

    5     2 root     SW       0   0%   1% [kworker/u:0]

  719   715 root     R     3080   7%   1% top 

  663     1 root     S    42700  94%   0% ./boa -c /etc 

  676     1 root     S    67624 149%   0% ./upnp-scanip 

  715     1 root     S     3080   7%   0% -sh 

  516     1 root     S     2976   7%   0% /usr/sbin/inetd 

  711     1 root     S     2964   7%   0% /sbin/syslogd -n -C64 -m 20 

  713     1 root     S     2900   6%   0% /sbin/klogd -n 

  706     1 root     S     2900   6%   0% /usr/sbin/telnetd 

  672     1 root     S     2704   6%   0% avahi-daemon: running [192-6.local]   

  687     1 root     S     1940   4%   0% /usr/sbin/avahi-dnsconfd -D 

  666     1 root     S     1764   4%   0% avahi-autoipd: [eth0] bound 169.254.4.

  667   666 root     S     1764   4%   0% avahi-autoipd: [eth0] callout dispatch


root@192:~#