## Booting kernel from Legacy Image at c0700000 ... Image Name: Linux-3.3.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1923328 Bytes = 1.8 MiB Load Address: c0008000 Entry Point: c0008000 Verifying Checksum ... OK Loading Kernel Image ... OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Booting Linux on physical CPU 0 Linux version 3.3.0 (rahul@rahul-c6-vm.localdomain) (gcc version 4.2.2) #24 PREEMPT Thu Jun 26 19:26:39 IST 2014 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 CPU: VIVT data cache, VIVT instruction cache Machine: DaVinci DA850/OMAP-L138/AM18x EVM Memory policy: ECC disabled, Data cache writeback BUG: mapping for 0x80000000 at 0xfffe0000 out of vmalloc space DaVinci da850/omap-l138/am18x variant 0x1 On node 0 totalpages: 65536 free_area_init_node: node 0, pgdat c03e5ba4, node_mem_map c8000000 DMA zone: 256 pages used for memmap DMA zone: 0 pages reserved DMA zone: 32512 pages, LIFO batch:7 Normal zone: 256 pages used for memmap Normal zone: 32512 pages, LIFO batch:7 pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 pcpu-alloc: [0] 0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 Kernel command line: console=,115200n8 root= rw nfsroot=192.168.1.50:/opt/nfs/jffs2 ip=192.168.1.229:192.168.1.50:192.168.1.254:255.255.255.0:iVIS:eth3:off debug PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 256MB = 256MB total Memory: 255756k/255756k available, 6388k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) modules : 0xbf000000 - 0xc0000000 ( 16 MB) .text : 0xc0008000 - 0xc039b000 (3660 kB) .init : 0xc039b000 - 0xc03bf000 ( 144 kB) .data : 0xc03c0000 - 0xc03e6520 ( 154 kB) .bss : 0xc03e6544 - 0xc03ff3a4 ( 100 kB) SLUB: Genslabs=13, HWalign=32, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:245 Console: colour dummy device 80x30 Calibrating delay loop... 148.88 BogoMIPS (lpj=744448) pid_max: default: 32768 minimum: 301 Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok Setting up static identity map for 0xc02c8890 - 0xc02c88e8 gpiochip_add: registered GPIOs 0 to 31 on device: DaVinci gpiochip_add: registered GPIOs 32 to 63 on device: DaVinci gpiochip_add: registered GPIOs 64 to 95 on device: DaVinci gpiochip_add: registered GPIOs 96 to 127 on device: DaVinci gpiochip_add: registered GPIOs 128 to 143 on device: DaVinci DaVinci: 144 gpio irqs print_constraints: dummy: NET: Registered protocol family 16 bio: create slab at 0 i2c-gpio i2c-gpio.1: using pins 20 (SDA) and 21 (SCL) Advanced Linux Sound Architecture Driver Version 1.0.24. Switching to clocksource timer0_1 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered named UNIX socket transport module. RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. EMAC: MII PHY configured, RMII PHY will not be functional JFFS2 version 2.2. (NAND) �© 2001-2006 Red Hat, Inc. msgmni has been set to 499 io scheduler noop registered (default) Serial: 8250/16550 driver, 3 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO 0x1c42000 (irq = 25) is a AR7 serial8250.0: ttyS1 at MMIO 0x1d0c000 (irq = 53) is a AR7 serial8250.0: ttyS2 at MMIO 0x1d0d000 (irq = 61) is a AR7 console [ttyS2] enabled brd: module loaded loop: module loaded physmap platform flash device: 02000000 at 60000000 physmap-flash.0: Found 1 x16 devices at 0x0 in 16-bit bank. Manufacturer ID 0x000001 Chip ID 0x002201 Amd/Fujitsu Extended Query Table at 0x0040 Amd/Fujitsu Extended Query version 1.3. number of CFI chips: 1 Creating 7 MTD partitions on "physmap-flash.0": 0x000000000000-0x000000020000 : "UBL" 0x000000020000-0x000000060000 : "U-Boot" 0x000000060000-0x000000080000 : "U-Boot-Env" 0x000000080000-0x000000380000 : "Kernel" 0x000000380000-0x000001780000 : "Filesystem" 0x000001fa0000-0x000001fc0000 : "System" 0x000001fe0000-0x000002000000 : "MAC-Address" Read MAC addr from NOR Flash: 00:aa:bb:cc:dd:72 NAND device: Manufacturer ID: 0xad, Chip ID: 0xdc (Hynix NAND 512MiB 3,3V 8-bit) 2 NAND chips detected Bad block table found at page 262016, version 0x01 Bad block table found at page 524160, version 0x01 Bad block table found at page 261888, version 0x01 Bad block table found at page 524032, version 0x01 Creating 3 MTD partitions on "davinci_nand.1": 0x000000000000-0x000004000000 : "NandCONF" 0x000004000000-0x000008000000 : "NandAPP" 0x000008000000-0x000040000000 : "NandFS" davinci_nand davinci_nand.1: controller rev. 2.5 davinci_mdio davinci_mdio.0: davinci mdio revision 1.5 davinci_mdio davinci_mdio.0: detected phy mask ffff007f davinci_mdio.0: probed omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 omap_rtc: RTC power up reset detected omap_rtc: already running i2c /dev entries driver i2c i2c-1: Added multiplexed i2c bus 5 i2c i2c-1: Added multiplexed i2c bus 6 i2c i2c-1: Added multiplexed i2c bus 7 i2c i2c-1: Added multiplexed i2c bus 8 pca954x 1-0071: registered 4 multiplexed busses for I2C switch pca9546 watchdog watchdog: heartbeat 60 sec cpuidle: using governor ladder cpuidle: using governor menu asoc: tlv320aic32x4-hifi <-> davinci-mcasp.0 mapping ok ALSA device list: #0: DA850/OMAP-L138 EVM TCP cubic registered NET: Registered protocol family 17 _regulator_get: deviceless supply cvdd not found, using dummy regulator console [netcon0] enabled netconsole: network logging started davinci_emac davinci_emac.1: using random MAC addr: 5a:eb:05:74:0d:06 Distributed Switch Architecture driver version 0.1 cpu[0]: detected a Marvell 88E6250 switch dsa slave smi: probed dsa_slave_create:eth0 DSA using random MAC addr: 4a:18:87:4a:63:7e dsa_slave_create:eth1 DSA using random MAC addr: e2:3e:90:cf:cd:f8 dsa_slave_create:eth2 DSA using random MAC addr: ca:ef:be:85:76:5a dsa_slave_create:eth3 DSA using random MAC addr: da:fb:8c:03:b3:4b dsa_slave_create:eth4 DSA using random MAC addr: ae:e7:78:2d:2c:82 omap_rtc omap_rtc: setting system clock to 2000-01-01 23:48:34 UTC (946770514) net cpu: no phy, defaulting to 100/full device cpu entered promiscuous mode davinci_mdio davinci_mdio.0: resetting idled controller eth3: link up, -1 Mb/s, half duplex, flow control enabled IP-Config: Complete: device=eth3, addr=192.168.1.229, mask=255.255.255.0, gw=192.168.1.254, host=iVIS, domain=, nis-domain=(none), bootserver=192.168.1.50, rootserver=192.168.1.50, rootpath= VFS: Mounted root (nfs filesystem) on device 0:12. Freeing init memory: 144K Starting mdev... Starting ivisinit... /dev/mtdblock7: clean, 11/16384 files, 3364/65536 blocks /dev/mtdblock8: clean, 13/16384 files, 3367/65536 blocks end_request: I/O error, dev mtdblock8, sector 2 Buffer I/O error on device mtdblock8, logical block 1 lost page write due to I/O error on mtdblock8 Starting logging: OK Starting mdev... Starting ivisinit... /dev/mtdblock7 is mounted. e2fsck: Cannot continue, aborting. mke2fs 1.42.8 (20-Jun-2013) /dev/mtdblock7 is mounted; will not make a filesystem here! /dev/mtdblock8 is mounted. e2fsck: Cannot continue, aborting. mke2fs 1.42.8 (20-Jun-2013) /dev/mtdblock8 is mounted; will not make a filesystem here! Initializing random number generator... done. Starting network... ip: RTNETLINK answers: File exists ip: RTNETLINK answers: File exists ip: RTNETLINK answers: File exists eth0: link up, 10 Mb/s, half duplex, flow control disabled eth1: link up, 10 Mb/s, half duplex, flow control disabled ip: RTNETLINK answers: File exists ip: RTNETLINK answers: File exists ip: RTNETLINK answers: File exists Starting dropbear sshd: OK Welcome to Buildroot