Installation Instructions for Linux Systems =========================================== 1. Install Eclipse 3.2.1 or higher 2. Install Eclipse C/C++ CDT Plugin 3.1.1 or higher 3. Download the Qt Eclipse Integration package corresponding to your Linux distribution For older gcc 3.3 systems like Ubuntu 5.04, Redhat WS 4 or SuSE 9.3 use the package with "gcc3.3" after the version number. The other package is for newer systems like Ubuntu 6.06, SuSE 10 or Fedora Core 6. 4. Find your eclipse/plugins folder If you installed Eclipse to e.g. /usr/local in step (1.), you will find the directory /usr/local/eclipse/plugins there. If you used the package management system of your Linux distribution to install Eclipse, this directory might possibly be /usr/lib/eclipse/plugins. 5. Unpack the package Go to the location where you found the eclipse/plugins directory (i.e. /usr/local or /usr/lib in the examples in step (4.) ) and untar the package, e.g. cd /usr/local tar xzf ~/Downloads/qt-eclipse-integration-linux.x86-.tar.gz You might need to be the root user to do that. 6. Start Eclipse with a clean configuration It is highly recommended by us to start Eclipse once from the command line with eclipse -clean after you unpacked the Qt Eclipse Integration plugins and feature. This will not change anything in your workspace but will clear Eclipse's caches. Uninstallation Instructions for Linux Systems ============================================= 1. Remove the installed plugins and feature Go to the location where you installed the Qt Eclipse Integration package, e.g. /usr/local/eclipse or /usr/lib/eclipse, and remove all files/directories in plugins/ and features/ that start with com.trolltech.qtcpp cd /usr/local/eclipse rm -r plugins/com.trolltech.qtcpp* rm -r features/com.trolltech.qtcpp* 2. Restart Eclipse with a clean configuration It is highly recommended by us to start Eclipse once from the command line with eclipse -clean after you removed the Qt Eclipse Integration plugins and feature. This will not change anything in your workspace but will clear Eclipse's caches. Upgrading Instructions for Linux Systems ======================================== If you want to upgrade your Qt Eclipse Integration installation we highly recommend to first uninstall the older version: 1. Remove the older installed plugins and feature Like described in step (1.) of the 'Uninstallation Instructions'. 2. Install the newer Qt Eclipse Integration Like described in 'Installation Instructions'. 3. Restart Eclipse with a clean configuration Like described in step (2.) of the 'Uninstallation Instructions'.