08:25:11: BHDetect - Version 1.0.0.11 08:25:11: 08:25:11: Scan started on Thursday, January 26, 2012 at 08:25:11 AM. 08:25:11: 08:25:11: 08:25:11: SYSTEM INFORMATION: 08:25:11: ------------------- 08:25:11: Computer Name: DALM0191 08:25:11: User Name: daldengu 08:25:11: OsVersionInfo: Platform=2 (0=WIN32s, 1=WIN32_WINDOWS, 2=WIN32_NT) 08:25:11: Major.Minor=6.1; Build=7601 (if Platform=2: 5.0=W2K, 5.1=XP, 5.2=2003Server, 6.x=Vista or later) 08:25:11: (if Platform=1: 4.0=W95, 4.10=W98, 4.90=WMe) 08:25:11: CSD=[Service Pack 1], SP Major=1, SP Minor=0, Suite=256, Product=1 08:25:11: Processor Architecture=0 (INTEL=0 MIPS=1 ALPHA=2 PPC=3 SHX=4 ARM=5 IA64=6 ALPHA64=7 MSIL=8 AMD64=9 IA32onWIN64=10) 08:25:11: Wow64 Process: OS is Running 32-bit version. 08:25:11: ------------------- 08:25:11: 08:25:11: SCANNING OPTIONS SELECTED: 08:25:11: -------------------------- 08:25:11: - NOT scanning for CCS v3.3 and earlier. 08:25:11: + Scanning for CCS v4 or later. 08:25:11: -------------------------- 08:25:12: 08:25:12: SCANNING CCS v4 or LATER: 08:25:12: -------------------------- 08:25:12: 08:25:12: Starting Quick Scan for CCStudio v4 (or later) Installations... 08:25:12: 08:25:12: bhDetect_FindCCv4Installations: Program Files path: C:\Program Files\. 08:25:12: bhDetect_ListCCSv4Installations: No valid CCS v4 (or later) installations found. 08:25:12: -------------------------- 08:25:12: 08:25:13: 08:25:13: Starting scan for installed Blackhawk Driver Files... 08:25:13: 08:25:13: Processing NON-SYS Files... 08:25:13: + Checking in System Folder: C:\Windows\System32. 08:25:13: blackhwk.cpl, v01.01.00.00, 155248 bytes, Wed Nov 17 15:05:20 2010 08:25:13: 08:25:13: Processing SYS Files... 08:25:13: + Checking in System Folder: C:\Windows\system32\drivers. 08:25:13: bh560eth.sys, v01.00.00.09, 97776 bytes, Wed Nov 17 15:05:14 2010 08:25:13: 08:25:13: Starting scan for Blackhawk Emulators... 08:25:13: 08:25:13: %WARNING: No Blackhawk Emulators found. 08:25:13: 08:25:13: Completed scan for Blackhawk Emulators. 08:25:14: 08:25:14: Scan Completed Successfully on Thursday, January 26, 2012 at 08:25:14 AM. 08:25:14: 08:25:14: ****************************************************************************** 08:25:14: BHDetect - Version 1.0.0.11 Errors: 0, Warnings: 1 08:25:14: ****************************************************************************** 08:25:14: BHDetect has completed a scan of your system. The output generated in the 08:25:14: dialog box window is designed to help debug installation and setup problems. 08:25:14: Any messages that begin with "%ERROR" should be addressed and you can 08:25:14: contact Blackhawk support via email: support@blackhawk-dsp.com and include 08:25:14: the output from this utility for faster response. 08:25:14: 08:25:14: Thank you, The Blackhawk Support Team. 08:25:14: ***************************************************************************EOF.