*********************************************************************
  Hercules ARM Safety MCUs - F021 Flash API      
  v2.00.00 Build(000796) - Beta                    
  Build Date:  2013-03-07                                       
*********************************************************************

---------------------------------------------------------------------
Introduction
---------------------------------------------------------------------
This is the Hercules F021 Flash API package.  Please refer to 
SPNU501.pdf for more information on API usage.

This Beta build is interface and code complete and has had some
testing on TMS570LS21/31xx devices.  Additionally, only CCS 
compiler has been tested on linking this library and CGT.x.h 
files.

---------------------------------------------------------------------
Known Issues
---------------------------------------------------------------------
On Big Endian L2FMC devices, byte ordering issue has been corrected.
Additionally, Fapi_calculateEcc() has also been corrected on L2FMC
devices.