Starting kernel ...

[    0.000000] Booting Linux on physical CPU 0x0
[    0.000000] Linux version 3.12.10-ti2013.12.01 (root@labubuntu-Sanmina) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #34
[    0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d
[    0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache
[    0.000000] Machine: Generic AM33XX (Flattened Device Tree), model: TI AM335x EVM
[    0.000000] cma: CMA: reserved 24 MiB at ae000000
[    0.000000] Memory policy: ECC disabled, Data cache writeback
[    0.000000] CPU: All CPU(s) started in SVC mode.
[    0.000000] AM335X ES2.1 (sgx neon )
[    0.000000] Built 1 zonelists in Zone order, mobility grouping on.  Total pages: 259856
[    0.000000] Kernel command line: console=ttyO1,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait
[    0.000000] PID hash table entries: 4096 (order: 2, 16384 bytes)
[    0.000000] Dentry cache hash table entries: 131072 (order: 7, 524288 bytes)
[    0.000000] Inode-cache hash table entries: 65536 (order: 6, 262144 bytes)
[    0.000000] Memory: 1003116K/1045504K available (5567K kernel code, 559K rwdata, 1884K rodata, 345K init, 225K bss, 42388K reserved, 267264K highmem)
[    0.000000] Virtual kernel memory layout:
[    0.000000]     vector  : 0xffff0000 - 0xffff1000   (   4 kB)
[    0.000000]     fixmap  : 0xfff00000 - 0xfffe0000   ( 896 kB)
[    0.000000]     vmalloc : 0xf0000000 - 0xff000000   ( 240 MB)
[    0.000000]     lowmem  : 0xc0000000 - 0xef800000   ( 760 MB)
[    0.000000]     pkmap   : 0xbfe00000 - 0xc0000000   (   2 MB)
[    0.000000]     modules : 0xbf000000 - 0xbfe00000   (  14 MB)
[    0.000000]       .text : 0xc0008000 - 0xc074f04c   (7453 kB)
[    0.000000]       .init : 0xc0750000 - 0xc07a6638   ( 346 kB)
[    0.000000]       .data : 0xc07a8000 - 0xc0833fd8   ( 560 kB)
[    0.000000]        .bss : 0xc0833fd8 - 0xc086c780   ( 226 kB)
[    0.000000] NR_IRQS:16 nr_irqs:16 16
[    0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts
[    0.000000] Total of 128 interrupts on 1 active controller
[    0.000000] OMAP clockevent source: timer2 at 24000000 Hz
[    0.000000] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956ms
[    0.000000] OMAP clocksource: timer1 at 24000000 Hz
[    0.000000] Console: colour dummy device 80x30
[    0.000295] Calibrating delay loop... 663.55 BogoMIPS (lpj=3317760)
[    0.049747] pid_max: default: 32768 minimum: 301
[    0.049846] Security Framework initialized
[    0.049892] Mount-cache hash table entries: 512
[    0.056728] CPU: Testing write buffer coherency: ok
[    0.057147] Setting up static identity map for 0xc0575868 - 0xc05758d8
[    0.057967] devtmpfs: initialized
[    0.059498] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3
[    0.060768] ------------[ cut here ]------------
[    0.060813] WARNING: CPU: 0 PID: 1 at arch/arm/mach-omap2/omap_hwmod.c:2574 _init+0x4c8/0x520()
[    0.060821] omap_hwmod: i2c2: doesn't have mpu register target base
[    0.060828] Modules linked in:
[    0.060843] CPU: 0 PID: 1 Comm: swapper Not tainted 3.12.10-ti2013.12.01 #38
[    0.060850] Backtrace: 
[    0.060872] [<c0017880>] (dump_backtrace+0x0/0x10c) from [<c0017a1c>] (show_stack+0x18/0x1c)
[    0.060880]  r6:c075d11c r5:00000009 r4:ed083e30 r3:00000000
[    0.060906] [<c0017a04>] (show_stack+0x0/0x1c) from [<c056de50>] (dump_stack+0x20/0x28)
[    0.060927] [<c056de30>] (dump_stack+0x0/0x28) from [<c0046d08>] (warn_slowpath_common+0x70/0x90)
[    0.060941] [<c0046c98>] (warn_slowpath_common+0x0/0x90) from [<c0046dcc>] (warn_slowpath_fmt+0x38/0x40)
[    0.060946]  r8:c075d638 r7:00000000 r6:c075cc54 r5:c07b5698 r4:c07db4dc
[    0.060965] [<c0046d94>] (warn_slowpath_fmt+0x0/0x40) from [<c075d11c>] (_init+0x4c8/0x520)
[    0.060971]  r3:c06a61a4 r2:c069f468
[    0.060993] [<c075cc54>] (_init+0x0/0x520) from [<c002dcac>] (omap_hwmod_for_each+0x38/0x64)
[    0.061007] [<c002dc74>] (omap_hwmod_for_each+0x0/0x64) from [<c075d664>] (__omap_hwmod_setup_all+0x2c/0x48)
[    0.061013]  r7:c0750410 r6:c0834000 r5:00000001 r4:c07a5cbc
[    0.061032] [<c075d638>] (__omap_hwmod_setup_all+0x0/0x48) from [<c00089ec>] (do_one_initcall+0xf4/0x154)
[    0.061055] [<c00088f8>] (do_one_initcall+0x0/0x154) from [<c0750b94>] (kernel_init_freeable+0xf0/0x1bc)
[    0.061069] [<c0750aa4>] (kernel_init_freeable+0x0/0x1bc) from [<c0568b08>] (kernel_init+0x10/0xec)
[    0.061092] [<c0568af8>] (kernel_init+0x0/0xec) from [<c00146f8>] (ret_from_fork+0x14/0x3c)
[    0.061098]  r4:00000000 r3:00000000
[    0.061151] ---[ end trace 1b75b31a2719ed1c ]---
[    0.119825] omap_hwmod: debugss: _wait_target_disable failed
[    0.120542] pinctrl core: initialized pinctrl subsystem
[    0.121314] regulator-dummy: no parameters
[    0.123762] NET: Registered protocol family 16
[    0.125667] DMA: preallocated 256 KiB pool for atomic coherent allocations
[    0.127850] cpuidle: using governor ladder
[    0.127862] cpuidle: using governor menu
[    0.134358] platform mpu.1: FIXME: clock-name 'fck' DOES NOT exist in dt!
[    0.135250] platform 49000000.edma: FIXME: clock-name 'fck' DOES NOT exist in dt!
[    0.136300] OMAP GPIO hardware version 0.1
[    0.143271] platform 56000000.sgx: FIXME: clock-name 'fck' DOES NOT exist in dt!
[    0.145408] DSS not supported on this SoC
[    0.145425] No ATAGs?
[    0.145436] hw-breakpoint: debug architecture 0x4 unsupported.
[    0.163755] bio: create slab <bio-0> at 0
[    0.175301] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver
[    0.176051] vbat: 5000 mV 
[    0.176510] wlan-en-regulator: 1800 mV 
[    0.178835] vgaarb: loaded
[    0.179999] SCSI subsystem initialized
[    0.181122] usbcore: registered new interface driver usbfs
[    0.181263] usbcore: registered new interface driver hub
[    0.181429] usbcore: registered new device driver usb
[    0.182250] omap_i2c 4802a000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c1_pins, deferring probe
[    0.182274] platform 4802a000.i2c: Driver omap_i2c requests probe deferral
[    0.182468] media: Linux media interface: v0.10
[    0.182610] Linux video capture interface: v2.00
[    0.182816] pps_core: LinuxPPS API ver. 1 registered
[    0.182823] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti <giometti@linux.it>
[    0.182928] PTP clock support registered
[    0.185076] Switched to clocksource timer1
[    0.200250] NET: Registered protocol family 2
[    0.200867] TCP established hash table entries: 8192 (order: 4, 65536 bytes)
[    0.200993] TCP bind hash table entries: 8192 (order: 3, 32768 bytes)
[    0.201061] TCP: Hash tables configured (established 8192 bind 8192)
[    0.201164] TCP: reno registered
[    0.201177] UDP hash table entries: 512 (order: 1, 8192 bytes)
[    0.201200] UDP-Lite hash table entries: 512 (order: 1, 8192 bytes)
[    0.201385] NET: Registered protocol family 1
[    0.201770] RPC: Registered named UNIX socket transport module.
[    0.201778] RPC: Registered udp transport module.
[    0.201783] RPC: Registered tcp transport module.
[    0.201790] RPC: Registered tcp NFSv4.1 backchannel transport module.
[    0.202633] NetWinder Floating Point Emulator V0.97 (double precision)
[    0.203215] PM: Loading am335x-pm-firmware.binbounce pool size: 64 pages
[    0.323167] VFS: Disk quotas dquot_6.5.2
[    0.323234] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes)
[    0.323811] NFS: Registering the id_resolver key type
[    0.323893] Key type id_resolver registered
[    0.323900] Key type id_legacy registered
[    0.323937] jffs2: version 2.2. (NAND) (SUMMARY)  �© 2001-2006 Red Hat, Inc.
[    0.324116] msgmni has been set to 1485
[    0.325538] NET: Registered protocol family 38
[    0.325585] io scheduler noop registered
[    0.325593] io scheduler deadline registered
[    0.325614] io scheduler cfq registered (default)
[    0.325631] Interrupt test module loaded 
[    0.325667] error
[    0.327392] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568
[    0.384775] Console: switching to colour frame buffer device 128x48
[    0.394926] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled
[    0.397566] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0
[    0.398354] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UART1
[    1.186278] console [ttyO1] enabled
[    1.190707] 48024000.serial: ttyO2 at MMIO 0x48024000 (irq = 90, base_baud = 3000000) is a OMAP UART2
[    1.201736] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20
[    1.217202] brd: module loaded
[    1.224739] loop: module loaded
[    1.228487] (stk) :sysfs entries created
[    1.232650] (stk) : debugfs entries created 
[    1.239714] mtdoops: mtd device (mtddev=name/number) must be supplied
[    1.249644] usbcore: registered new interface driver asix
[    1.255537] usbcore: registered new interface driver ax88179_178a
[    1.262070] usbcore: registered new interface driver cdc_ether
[    1.268315] usbcore: registered new interface driver r815x
[    1.274222] usbcore: registered new interface driver smsc95xx
[    1.280363] usbcore: registered new interface driver net1080
[    1.286432] usbcore: registered new interface driver cdc_subset
[    1.292766] usbcore: registered new interface driver zaurus
[    1.298804] usbcore: registered new interface driver cdc_ncm
[    1.305225] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver
[    1.312067] ehci-pci: EHCI PCI platform driver
[    1.316927] ehci-omap: OMAP-EHCI Host Controller driver
[    1.323151] usbcore: registered new interface driver cdc_wdm
[    1.329287] usbcore: registered new interface driver usb-storage
[    1.336537] mousedev: PS/2 mouse device common for all mice
[    1.343307] i2c-core: driver [NuTouch] using legacy suspend method
[    1.349840] i2c-core: driver [NuTouch] using legacy resume method
[    1.357960] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0
[    1.366176] i2c /dev entries driver
[    1.370310] Driver for 1-wire Dallas network protocol.
[    1.377875] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec
[    1.386756] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25
[    1.393914] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24
[    1.401217] omap_hsmmc 48060000.mmc: unable to get vmmc regulator -517
[    1.408115] edma-dma-engine edma-dma-engine.0: freeing channel for 24
[    1.414873] edma-dma-engine edma-dma-engine.0: freeing channel for 25
[    1.421724] platform 48060000.mmc: Driver omap_hsmmc requests probe deferral
[    1.429350] edma-dma-engine edma-dma-engine.0: allocated channel for 0:13
[    1.436504] edma-dma-engine edma-dma-engine.0: allocated channel for 0:12
[    1.545982] ledtrig-cpu: registered to indicate activity on CPUs
[    1.555781] edma-dma-engine edma-dma-engine.0: allocated channel for 0:36
[    1.563017] omap-sham 53100000.sham: hw accel on OMAP rev 4.3
[    1.570344] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2
[    1.576563] edma-dma-engine edma-dma-engine.0: allocated channel for 0:5
[    1.583652] edma-dma-engine edma-dma-engine.0: allocated channel for 0:6
[    1.593192] usbcore: registered new interface driver usbhid
[    1.599077] usbhid: USB HID core driver
[    1.605190] oprofile: no performance counters
[    1.610142] oprofile: using timer interrupt.
[    1.614909] TCP: cubic registered
[    1.618420] Initializing XFRM netlink socket
[    1.622963] NET: Registered protocol family 17
[    1.627687] NET: Registered protocol family 15
[    1.632392] 8021q: 802.1Q VLAN Support v1.8
[    1.636875] Key type dns_resolver registered
[    1.641989] cpu cpu0: cpu0 regulator not ready, retry
[    1.647429] platform cpufreq-cpu0.0: Driver cpufreq-cpu0 requests probe deferral
[    1.655728] ThumbEE CPU extension supported.
[    1.662153] omap_i2c 4802a000.i2c: did not get pins for i2c error: -19
[    1.670634] tps65910 1-002d: No interrupt support, no core IRQ
[    1.678754] vrtc: 1800 mV 
[    1.681844] vrtc: supplied by vbat
[    1.686739] vio: at 1500 mV 
[    1.689822] vio: supplied by vbat
[    1.694569] vdd_mpu: 912 <--> 1375 mV at 1325 mV 
[    1.699575] vdd_mpu: supplied by vbat
[    1.704695] vdd_core: 912 <--> 1150 mV at 1137 mV 
[    1.709783] vdd_core: supplied by vbat
[    1.714775] vdd3: 5000 mV 
[    1.718685] vdig1: at 1800 mV 
[    1.721941] vdig1: supplied by vbat
[    1.726714] vdig2: at 1800 mV 
[    1.729969] vdig2: supplied by vbat
[    1.734707] vpll: at 1800 mV 
[    1.737887] vpll: supplied by vbat
[    1.742542] vdac: at 1800 mV 
[    1.745718] vdac: supplied by vbat
[    1.750396] vaux1: at 1800 mV 
[    1.753642] vaux1: supplied by vbat
[    1.758390] vaux2: at 3300 mV 
[    1.761634] vaux2: supplied by vbat
[    1.766407] vaux33: at 3300 mV 
[    1.769752] vaux33: supplied by vbat
[    1.774584] vmmc: 1800 <--> 3300 mV at 3300 mV 
[    1.779456] vmmc: supplied by vbat
[    1.784336] NuTouch: nutouch_probe
[    1.788130]  Auto Tune Enabled ... 
[    1.791782] NuTouch: NUTOUCH_AutoTune
[    1.796170] input: nutouch as /devices/virtual/input/input0
[    1.802648] NUTOUCH_SyncWithThreadToReadMsg, boot is 1
[    1.808078] NuTouch: boot request_irq
[    1.812156] ------------[ cut here ]------------
[    1.817029] WARNING: CPU: 0 PID: 9 at kernel/irq/manage.c:437 __enable_irq+0x3c/0xe0()
[    1.825322] Unbalanced enable for IRQ 172
[    1.829518] Modules linked in:
[    1.832727] CPU: 0 PID: 9 Comm: kworker/u2:1 Tainted: G        W    3.12.10-ti2013.12.01 #38
[    1.841591] Workqueue: deferwq deferred_probe_work_func
[    1.847064] Backtrace: 
[    1.849637] [<c0017880>] (dump_backtrace+0x0/0x10c) from [<c0017a1c>] (show_stack+0x18/0x1c)
[    1.858476]  r6:c0072290 r5:00000009 r4:ed0b9b28 r3:c07fd37c
[    1.864432] [<c0017a04>] (show_stack+0x0/0x1c) from [<c056de50>] (dump_stack+0x20/0x28)
[    1.872828] [<c056de30>] (dump_stack+0x0/0x28) from [<c0046d08>] (warn_slowpath_common+0x70/0x90)
[    1.882130] [<c0046c98>] (warn_slowpath_common+0x0/0x90) from [<c0046dcc>] (warn_slowpath_fmt+0x38/0x40)
[    1.892061]  r8:c084c36c r7:c081f0d0 r6:c08655d8 r5:000000ac r4:ed0b0540
[    1.899103] [<c0046d94>] (warn_slowpath_fmt+0x0/0x40) from [<c0072290>] (__enable_irq+0x3c/0xe0)
[    1.908306]  r3:000000ac r2:c06ac374
[    1.912058] [<c0072254>] (__enable_irq+0x0/0xe0) from [<c0072378>] (enable_irq+0x44/0x7c)
[    1.920622]  r4:ed0b0540
[    1.923285] [<c0072334>] (enable_irq+0x0/0x7c) from [<c0430308>] (sps_ts_probe+0x3dc/0x764)
[    1.932033]  r5:ed2b6c88 r4:ed2b3000
[    1.935787] [<c042ff2c>] (sps_ts_probe+0x0/0x764) from [<c043ac68>] (i2c_device_probe+0x80/0xc0)
[    1.944997] [<c043abe8>] (i2c_device_probe+0x0/0xc0) from [<c0331940>] (driver_probe_device+0x104/0x240)
[    1.954927]  r6:00000000 r5:ed300620 r4:c0862c54 r3:c043abe8
[    1.960873] [<c033183c>] (driver_probe_device+0x0/0x240) from [<c0331b5c>] (__device_attach+0x48/0x4c)
[    1.970621]  r7:ed2b3478 r6:c0331b14 r5:ed300620 r4:c081f0f8
[    1.976567] [<c0331b14>] (__device_attach+0x0/0x4c) from [<c032fe1c>] (bus_for_each_drv+0x4c/0x94)
[    1.985951]  r5:ed300620 r4:00000000
[    1.989705] [<c032fdd0>] (bus_for_each_drv+0x0/0x94) from [<c03317f8>] (device_attach+0x78/0x90)
[    1.998908]  r6:c081f9d4 r5:ed300654 r4:ed300620
[    2.003758] [<c0331780>] (device_attach+0x0/0x90) from [<c0330d70>] (bus_probe_device+0x8c/0xb4)
[    2.012959]  r6:c081f9d4 r5:ed300620 r4:ed300620 r3:ed0a20c0
[    2.018905] [<c0330ce4>] (bus_probe_device+0x0/0xb4) from [<c032ef08>] (device_add+0x34c/0x624)
[    2.028015]  r6:ed300628 r5:00000000 r4:ed300620 r3:fffffffe
[    2.033961] [<c032ebbc>] (device_add+0x0/0x624) from [<c032f1fc>] (device_register+0x1c/0x20)
[    2.042899] [<c032f1e0>] (device_register+0x0/0x20) from [<c043c3f8>] (i2c_new_device+0x140/0x180)
[    2.052284]  r4:ed300600 r3:ed2fd1c0
[    2.056037] [<c043c2b8>] (i2c_new_device+0x0/0x180) from [<c043c914>] (i2c_register_adapter+0x27c/0x48c)
[    2.065967]  r8:ed2b3478 r7:ed0b9d30 r6:c1073a90 r5:ed2b3450 r4:00000000
[    2.073008] [<c043c698>] (i2c_register_adapter+0x0/0x48c) from [<c043cb78>] (__i2c_add_numbered_adapter+0x54/0x78)
[    2.083857] [<c043cb24>] (__i2c_add_numbered_adapter+0x0/0x78) from [<c043cc30>] (i2c_add_adapter+0x94/0xac)
[    2.094152]  r5:ed0c0610 r4:ed2b3450
[    2.097904] [<c043cb9c>] (i2c_add_adapter+0x0/0xac) from [<c043cc6c>] (i2c_add_numbered_adapter+0x24/0x28)
[    2.108017]  r5:ed0c0610 r4:ed2b3410
[    2.111772] [<c043cc48>] (i2c_add_numbered_adapter+0x0/0x28) from [<c043e378>] (omap_i2c_probe+0x4dc/0x73c)
[    2.121984] [<c043de9c>] (omap_i2c_probe+0x0/0x73c) from [<c0332c74>] (platform_drv_probe+0x20/0x24)
[    2.131557] [<c0332c54>] (platform_drv_probe+0x0/0x24) from [<c0331940>] (driver_probe_device+0x104/0x240)
[    2.141679] [<c033183c>] (driver_probe_device+0x0/0x240) from [<c0331b5c>] (__device_attach+0x48/0x4c)
[    2.151428]  r7:ed074700 r6:c0331b14 r5:ed0c0610 r4:c081fb60
[    2.157374] [<c0331b14>] (__device_attach+0x0/0x4c) from [<c032fe1c>] (bus_for_each_drv+0x4c/0x94)
[    2.166759]  r5:ed0c0610 r4:00000000
[    2.170513] [<c032fdd0>] (bus_for_each_drv+0x0/0x94) from [<c03317f8>] (device_attach+0x78/0x90)
[    2.179717]  r6:c08118f0 r5:ed0c0644 r4:ed0c0610
[    2.184567] [<c0331780>] (device_attach+0x0/0x90) from [<c0330d70>] (bus_probe_device+0x8c/0xb4)
[    2.193769]  r6:c08118f0 r5:ed0c0610 r4:ed0c0610 r3:ed069d40
[    2.199716] [<c0330ce4>] (bus_probe_device+0x0/0xb4) from [<c033125c>] (deferred_probe_work_func+0x68/0x94)
[    2.209919]  r6:c0811890 r5:c081189c r4:ed0c0610 r3:c0811e90
[    2.215872] [<c03311f4>] (deferred_probe_work_func+0x0/0x94) from [<c0059f50>] (process_one_work+0xfc/0x340)
[    2.226166]  r6:ed06b800 r5:c08118b4 r4:ed09e3c0 r3:c03311f4
[    2.232113] [<c0059e54>] (process_one_work+0x0/0x340) from [<c005a558>] (worker_thread+0x130/0x370)
[    2.241598] [<c005a428>] (worker_thread+0x0/0x370) from [<c005fbdc>] (kthread+0xac/0xb8)
[    2.250090] [<c005fb30>] (kthread+0x0/0xb8) from [<c00146f8>] (ret_from_fork+0x14/0x3c)
[    2.258473]  r7:00000000 r6:00000000 r5:c005fb30 r4:ed095e74
[    2.264415] ---[ end trace 1b75b31a2719ed1e ]---
[    2.269557] NuTouch: register chrdev(246,0)
[    2.274664] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 400 kHz
[    2.281498] edma-dma-engine edma-dma-engine.0: allocated channel for 0:25
[    2.288695] edma-dma-engine edma-dma-engine.0: allocated channel for 0:24
[    2.382604] mmc1: host does not support reading read-only switch. assuming write-enable.
[    2.393609] mmc1: new high speed SDHC card at address 1234
[    2.399395] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6
[    2.405795] davinci_mdio 4a101000.mdio: detected phy mask ffffff7f
[    2.412892] mmcblk0: mmc1:1234 SA04G 3.63 GiB 
[    2.419155] libphy: 4a101000.mdio: probed
[    2.423417] davinci_mdio 4a101000.mdio: phy[7]: device 4a101000.mdio:07, driver unknown
[    2.431997]  mmcblk0: p1 p2
[    2.436547] Detected MACID = 1c:ba:8c:e1:51:56
[    2.443520] omap_rtc 44e3e000.rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800)
[    2.460370] EXT4-fs (mmcblk0p2): INFO: recovery required on readonly filesystem
[    2.468119] EXT4-fs (mmcblk0p2): write access will be enabled during recovery
[   11.658527] EXT4-fs (mmcblk0p2): recovery complete
[   12.327407] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null)
[   12.335996] VFS: Mounted root (ext4 filesystem) readonly on device 179:2.
[   12.347861] devtmpfs: mounted
[   12.351642] Freeing unused kernel memory: 344K (c0750000 - c07a6000)
INIT: version 2.88 booting
Starting udev
[   13.099396] udevd[816]: starting version 182
[   13.371353] Bluetooth: Core ver 2.16
[   13.432319] NET: Registered protocol family 31
[   13.437107] Bluetooth: HCI device and connection manager initialized
[   13.571230] Bluetooth: HCI socket layer initialized
[   13.603115] PM: CM3 Firmware Version = 0x186
[   13.643178] Bluetooth: L2CAP socket layer initialized
[   13.713547] Bluetooth: SCO socket layer initialized
[   13.805288] (stc):  chnl_id list empty :4 
[   13.809409] (stk) : st_kim_start(stk) :ldisc_install = 1
[   14.935259] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[   15.935218] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1[   16.581178] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Pl.
[   16.788693] cryptodev: driver 1.6 loaded.
Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory
bootlogd.
[   16.880328] EXT4-fs (mmcblk0p2): re-mounted. Opts: data=ordered

[   17.045190] (stk) :ldisc installation timeout(stk) :ldisc_install = 0ALSA: Restoring mixer settings...
/usr/sbin/alsactl: load_state:1696: No soundcards found...
Configuring network interfaces... [   17.654080] net eth0: initializing cpsw version 1.12 (0)
[   17.661367] libphy: PHY 4a101000.mdio:00 not found
[   17.666415] net eth0: phy 4a101000.mdio:00 not found on slave 0
[   17.672925] net eth0: phy found : id is : 0x221622
[   17.685792] 8021q: adding VLAN 0 to HW filter on device eth0
udhcpc (v1.20.2) started
Sending discover...

[   18.045170] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1
[   19.155151] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[   20.155156] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1Sending discover...

[   21.265169] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[   22.265168] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1
[   23.375155] (stk) :ldisc installation timeout(stk) :ldisc_install = 0Sending discover...

[   24.375164] (stk) : timed out waiting for ldisc to be un-installed(stk) :ldisc_install = 1
[   25.485149] (stk) :ldisc installation timeout(stk) :ldisc_install = 0
[   26.485147] (stk) : timed out waiting for ldisc to be un-installed[   26.493630] Bluetooth: st_register failed -22
No lease, failing
done.
Mon Mar 31 02:34:00 UTC 2014
INIT: Entering runlevel: 5
Starting system message bus: dbus.
UIM SYSFS Node Found at /sys/./devices/kim.7/install
Starting uim-sysfs daemon.
uim:@ main
uim:install = /sys/./devices/kim.7/install
uim:dev_name = /sys/./devices/kim.7/dev_name
uim:baud_rate = /sys/./devices/kim.7/baud_rate
uim:flow_cntrl = /sys/./devices/kim.7/flow_cntrl
uim:begin polling...
Starting Dropbear SSH server: dropbear.
Starting telnet daemon.
Starting syslogd/klogd: done
Starting thttpd.
Starting PVR
Starting Lighttpd Web Server: lighttpd.
2000-01-01 00:00:00: (log.c.166) server started 
Calibrating touchscreen (first time only)Couldnt open tslib config file: No such file or directory
ts_config: No such file or directory
.
/
Starting Matrix GUI application.
ERROR: could not insert 'g_mass_storage': No such device
***************************************************************
***************************************************************
NOTICE: This file system contains the followin GPLv3 packages:
        binutils-symlinks
        binutils
        gdbserver

If you do not wish to distribute GPLv3 components please remove
the above packages prior to distribution.  This can be done using
the opkg remove command.  i.e.:
    opkg remove <package>
Where <package> is the name printed in the list above

NOTE: If the package is a dependency of another package you
      will be notified of the dependent packages.  You should
      use the --force-removal-of-dependent-packages option to
      also remove the dependent packages as well
***************************************************************
***************************************************************
Stopping Bootlog daemon: bootlogd.

 _____                    _____           _         _   
|  _  |___ ___ ___ ___   |  _  |___ ___  |_|___ ___| |_ 
|     |  _| .'| . | . |  |   __|  _| . | | | -_|  _|  _|
|__|__|_| |__,|_  |___|  |__|  |_| |___|_| |___|___|_|  
              |___|                    |___|            

Arago Project http://arago-project.org am335x-evm ttyO1

Arago 2013.12 am335x-evm ttyO1

am335x-evm login: root
root@am335x-evm:~# cd /home/root/ss1/
root@am335x-evm:~/ss1# ./SS1BTPM &
[1] 1440
root@am335x-evm:~/ss1# ./LinuxSPPM 

******************************************************************
* Command Options: 1) Initialize                                 *
*                  2) Cleanup                                    *
*                  3) QueryDebugZoneMask                         *
*                  4) SetDebugZoneMask                           *
*                  5) ShutdownService                            *
*                  6) RegisterEventCallback,                     *
*                  7) UnRegisterEventCallback,                   *
*                  8) QueryDevicePower                           *
*                  9) SetDevicePower                             *
*                  10)QueryLocalDeviceProperties                 *
*                  11)SetLocalDeviceName                         *
*                  12)SetLocalClassOfDevice                      *
*                  13)SetDiscoverable                            *
*                  14)SetConnectable                             *
*                  15)SetPairable                                *
*                  16)StartDeviceDiscovery                       *
*                  17)StopDeviceDiscovery                        *
*                  18)QueryRemoteDeviceList                      *
*                  19)QueryRemoteDeviceProperties                *
*                  20)AddRemoteDevice                            *
*                  21)DeleteRemoteDevice                         *
*                  22)PairWithRemoteDevice                       *
*                  23)CancelPairWithRemoteDevice                 *
*                  24)UnPairRemoteDevice                         *
*                  25)QueryRemoteDeviceServices                  *
*                  26)RegisterAuthentication                     *
*                  27)UnRegisterAuthentication                   *
*                  28)PINCodeResponse                            *
*                  29)PassKeyResponse                            *
*                  30)UserConfirmationResponse                   *
*                  31)ChangeSimplePairingParameters              *
*                  32)RegisterServerPort                         *
*                  33)OpenServerPortRequestResponse              *
*                  34)UnRegisterServerPort                       *
*                  35)OpenRemotePort                             *
*                  36)ClosePort                                  *
*                  37)ReadData                                   *
*                  38)WriteData                                  *
*                  39)SendLineStatus                             *
*                  40)SendPortStatus                             *
*                  41)QueryServerPresent                         *
*                  42)FindFreeServerPort                         *
*                  43)ChangeBufferSize                           *
*                  44)LoopbackMode                               *
*                  45)AutomaticReadMode                          *
*                  46)DisplayRawDataMode                         *
*                  Help, Quit.                                   *
******************************************************************
SPPM>1 1'^H

BTPM_Initialize() Success: 0.
DEVM_RegisterEventCallback() Success: 5.
SPPM> ^H

Invalid Command.
SPPM>9

Usage: SetDevicePower [0/1 - Power Off/Power On].
Function Error.
SPPM>9 1

DEVM_PowerOnDevice() Failure: -14, Unknown Error.
Function Error.
SPPM>