U-Boot SPL 2012.04.01 (Jun 25 2013 - 14:05:11) Texas Instruments Revision detection unimplemented OMAP SD/MMC: 0 timed out in wait_for_bb: I2C_STAT=1000 reading u-boot.img reading u-boot.img U-Boot 2012.04.01 (Jun 25 2013 - 14:05:11) OMAP3630/3730-GP ES1.1, CPU-OPP2, L3-165MHz, Max CPU Clock 1 Ghz OMAP3 EVM board + LPDDR/NAND I2C: ready DRAM: 256 MiB NAND: 512 MiB MMC: OMAP SD/MMC: 0 NAND read from offset 260000 failed -74 *** Warning - readenv() failed, using default environment In: serial Out: serial Err: serial Read back SMSC id 0x92200000 Die ID #3e4000011ff00000015a5e590e01700d Net: smc911x-0 Hit any key to stop autoboot: 0 reading boot.scr ** Unable to read "boot.scr" from mmc 0:1 ** reading uImage 3153492 bytes read Booting from mmc ... ## Booting kernel from Legacy Image at 82000000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3153428 Bytes = 3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 2.6.37 (jenkins@sdit-build02) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 -3 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: OMAP3 EVM [ 0.000000] Reserving 4194304 bytes SDRAM for VRAM [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] OMAP3630 ES1.1 (l2cache iva sgx neon isp 192mhz_clk ) [ 0.000000] SRAM: Mapped pa 0x40200000 to va 0xfe400000 size: 0x10000 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64000 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 rw rootfstype=ext3 rootwait [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 252MB = 252MB total [ 0.000000] Memory: 242264k/242264k available, 19880k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] DMA : 0xffc00000 - 0xffe00000 ( 2 MB) [ 0.000000] vmalloc : 0xd0800000 - 0xf8000000 ( 632 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .init : 0xc0008000 - 0xc0039000 ( 196 kB) [ 0.000000] .text : 0xc0039000 - 0xc05d5c04 (5748 kB) [ 0.000000] .data : 0xc05d6000 - 0xc0795220 (1789 kB) [ 0.000000] NR_IRQS:409 [ 0.000000] Clocking rate (Crystal/Core/MPU): 26.0/400/800 MHz [ 0.000000] omap_hwmod: i2c1: softreset failed (waited 10000 usec) [ 0.000000] omap_hwmod: i2c2: softreset failed (waited 10000 usec) [ 0.000000] omap_hwmod: i2c3: softreset failed (waited 10000 usec) [ 0.000000] Reprogramming SDRC clock to 400000000 Hz [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 4.0) with 96 interrupts [ 0.000000] Total of 96 interrupts on 1 active controller [ 0.000000] GPMC revision 5.0 [ 0.000000] Trying to install interrupt handler for IRQ402 [ 0.000000] Trying to install interrupt handler for IRQ403 [ 0.000000] Trying to install interrupt handler for IRQ404 [ 0.000000] Trying to install interrupt handler for IRQ405 [ 0.000000] Trying to install interrupt handler for IRQ406 [ 0.000000] Trying to install interrupt handler for IRQ407 [ 0.000000] Trying to install interrupt handler for IRQ408 [ 0.000000] Trying to install type control for IRQ409 [ 0.000000] Trying to set irq flags for IRQ409 [ 0.000000] OMAP clockevent source: GPTIMER1 at 32768 Hz [ 0.000000] Console: colour dummy device 80x30 [ 0.000000] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.000000] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.000000] ... MAX_LOCK_DEPTH: 48 [ 0.000000] ... MAX_LOCKDEP_KEYS: 8191 [ 0.000000] ... CLASSHASH_SIZE: 4096 [ 0.000000] ... MAX_LOCKDEP_ENTRIES: 16384 [ 0.000000] ... MAX_LOCKDEP_CHAINS: 32768 [ 0.000000] ... CHAINHASH_SIZE: 16384 [ 0.000000] memory used by lock dependency info: 3951 kB [ 0.000000] per task-struct memory footprint: 2304 bytes [ 0.000000] Calibrating delay loop... 796.19 BogoMIPS (lpj=3112960) [ 0.000000] pid_max: default: 32768 minimum: 301 [ 0.000000] Security Framework initialized [ 0.000000] Mount-cache hash table entries: 512 [ 0.000000] CPU: Testing write buffer coherency: ok [ 0.000000] regulator: core version 0.5 [ 0.000000] regulator: dummy: [ 0.000000] NET: Registered protocol family 16 [ 0.000000] OMAP GPIO hardware version 2.5 [ 0.000000] OMAP GPIO hardware version 2.5 [ 0.000000] OMAP GPIO hardware version 2.5 [ 0.000000] OMAP GPIO hardware version 2.5 [ 0.000000] OMAP GPIO hardware version 2.5 [ 0.000000] OMAP GPIO hardware version 2.5 [ 0.000000] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.000000] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.000000] OMAP DMA hardware revision 5.0 [ 0.095947] bio: create slab at 0 [ 0.100097] regulator: vwl1271: 1800 mV [ 0.104736] SCSI subsystem initialized [ 0.115631] usbcore: registered new interface driver usbfs [ 0.116790] usbcore: registered new interface driver hub [ 0.117553] usbcore: registered new device driver usb [ 0.121704] omap_device: omap_i2c.1: new worst case activate latency 0: 30517 [ 0.121826] omap_i2c omap_i2c.1: bus 1 rev4.0 at 2600 kHz [ 0.131225] twl4030: PIH (irq 7) chaining IRQs 368..375 [ 0.131378] twl4030: power (irq 373) chaining IRQs 376..383 [ 0.133331] twl4030: gpio (irq 368) chaining IRQs 384..401 [ 0.147766] regulator: VIO: 1800 mV normal standby [ 0.150085] regulator: VMMC1: 1850 <--> 3150 mV at 3150 mV normal standby [ 0.152313] regulator: VDAC: 1800 mV normal standby [ 0.154693] regulator: VAUX2_4030: 2800 mV normal standby [ 0.156951] regulator: VPLL2: 1800 mV normal standby [ 0.159332] regulator: VSIM: 1800 <--> 3000 mV at 1800 mV normal standby [ 0.161651] regulator: VAUX3: 2800 mV normal standby [ 0.162628] omap_device: omap_i2c.1: new worst case deactivate latency 0: 30517 [ 0.162902] omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz [ 0.176452] omap_i2c omap_i2c.3: bus 3 rev4.0 at 400 kHz [ 0.181762] Advanced Linux Sound Architecture Driver Version 1.0.23. [ 0.186981] Switching to clocksource 32k_counter [ 0.294219] musb-hdrc: version 6.0, otg (peripheral+host), debug=0 [ 0.294555] musb-hdrc musb-hdrc.0: dma type: dma-inventra [ 0.295379] musb-hdrc musb-hdrc.0: USB OTG mode controller at fa0ab000 using DMA, IRQ 92 [ 0.297027] NET: Registered protocol family 2 [ 0.297637] IP route cache hash table entries: 2048 (order: 1, 8192 bytes) [ 0.299072] TCP established hash table entries: 8192 (order: 4, 65536 bytes) [ 0.299377] TCP bind hash table entries: 8192 (order: 6, 360448 bytes) [ 0.302978] TCP: Hash tables configured (established 8192 bind 8192) [ 0.303039] TCP reno registered [ 0.303070] UDP hash table entries: 128 (order: 1, 12288 bytes) [ 0.303314] UDP-Lite hash table entries: 128 (order: 1, 12288 bytes) [ 0.304138] NET: Registered protocol family 1 [ 0.305511] RPC: Registered udp transport module. [ 0.305541] RPC: Registered tcp transport module. [ 0.305541] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.306427] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.309448] omap_device: omap_i2c.1: new worst case activate latency 0: 61035 [ 0.312011] omap3evm camera init done successfully... [ 0.312713] omap-iommu omap-iommu.0: isp registered [ 0.313415] AM37x/DM37x Linux PSP version 04.02.00.07 (OMAP3EVM) [ 0.435638] VFS: Disk quotas dquot_6.5.2 [ 0.435729] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.437957] JFFS2 version 2.2. (NAND) (SUMMARY) �© 2001-2006 Red Hat, Inc. [ 0.438781] msgmni has been set to 473 [ 0.443695] io scheduler noop registered [ 0.443725] io scheduler deadline registered [ 0.443847] io scheduler cfq registered (default) [ 0.507720] OMAP DSS rev 2.0 [ 0.508117] OMAP DISPC rev 3.0 [ 0.508209] OMAP VENC rev 2 [ 0.509124] OMAP DSI rev 1.0 [ 0.838928] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.846008] omap_uart.0: ttyO0 at MMIO 0x4806a000 (irq = 72) is a OMAP UART0 [ 1.567504] console [ttyO0] enabled [ 1.572631] omap_uart.1: ttyO1 at MMIO 0x4806c000 (irq = 73) is a OMAP UART1 [ 1.581207] omap_uart.2: ttyO2 at MMIO 0x49020000 (irq = 74) is a OMAP UART2 [ 1.589782] omap_uart.3: ttyO3 at MMIO 0x49042000 (irq = 80) is a OMAP UART3 [ 1.634429] brd: module loaded [ 1.655395] loop: module loaded [ 1.666168] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.673065] omap2-nand driver initializing [ 1.677947] NAND device: Manufacturer ID: 0xad, Chip ID: 0xbc (Hynix ) [ 1.684906] Creating 5 MTD partitions on "omap2-nand.0": [ 1.690521] 0x000000000000-0x000000080000 : "X-Loader-NAND" [ 1.703918] 0x000000080000-0x0000001c0000 : "U-Boot-NAND" [ 1.715270] 0x0000001c0000-0x000000280000 : "Boot Env-NAND" [ 1.726898] 0x000000280000-0x000000780000 : "Kernel-NAND" [ 1.739929] 0x000000780000-0x000020000000 : "File System - NAND" [ 1.999114] OneNAND driver initializing [ 2.003479] omap2-onenand omap2-onenand: Cannot request GPMC CS [ 2.009918] omap2-onenand: probe of omap2-onenand failed with error -16 [ 2.020446] smsc911x: Driver version 2008-10-21. [ 2.031372] smsc911x-mdio: probed [ 2.035278] eth0: attached PHY driver [SMSC LAN8700] (mii_bus:phy_addr=ffffffff:01, irq=-1) [ 2.044494] net eth0: MAC Address: 00:50:c2:7e:94:25 [ 2.051116] usbcore: registered new interface driver asix [ 2.057403] usbcore: registered new interface driver cdc_ether [ 2.064117] usbcore: registered new interface driver net1080 [ 2.070678] usbcore: registered new interface driver cdc_subset [ 2.077423] usbcore: registered new interface driver zaurus [ 2.083343] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 3.093383] ehci-omap ehci-omap.0: OMAP-EHCI Host Controller [ 3.100891] ehci-omap ehci-omap.0: new USB bus registered, assigned bus number 1 [ 3.109344] ehci-omap ehci-omap.0: irq 77, io mem 0x48064800 [ 3.124725] ehci-omap ehci-omap.0: USB 2.0 started, EHCI 1.00 [ 3.131439] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 3.138610] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 3.146209] usb usb1: Product: OMAP-EHCI Host Controller [ 3.151824] usb usb1: Manufacturer: Linux 2.6.37 ehci_hcd [ 3.157531] usb usb1: SerialNumber: ehci-omap.0 [ 3.166717] hub 1-0:1.0: USB hub found [ 3.170806] hub 1-0:1.0: 3 ports detected [ 3.203613] Initializing USB Mass Storage driver... [ 3.209442] usbcore: registered new interface driver usb-storage [ 3.215789] USB Mass Storage support registered. [ 3.221343] usbcore: registered new interface driver usbtest [ 3.227447] g_ether gadget: using random self ethernet address [ 3.233581] g_ether gadget: using random host ethernet address [ 3.241577] usb0: MAC 06:38:59:5e:91:df [ 3.245666] usb0: HOST MAC 7a:10:7f:63:ff:dd [ 3.250244] g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 [ 3.257202] g_ether gadget: g_ether ready [ 3.261444] musb-hdrc musb-hdrc.0: MUSB HDRC host driver [ 3.267272] musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 2 [ 3.276184] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 3.283355] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 3.290954] usb usb2: Product: MUSB HDRC host driver [ 3.296173] usb usb2: Manufacturer: Linux 2.6.37 musb-hcd [ 3.301849] usb usb2: SerialNumber: musb-hdrc.0 [ 3.309692] hub 2-0:1.0: USB hub found [ 3.313812] hub 2-0:1.0: 1 port detected [ 3.322509] mice: PS/2 mouse device common for all mice [ 3.331268] input: TWL4030 Keypad as /devices/platform/omap/omap_i2c.1/i2c-1/1-004a/twl4030_keypad/input/input0 [ 3.350585] ads7846 spi1.0: touchscreen, irq 335 [ 3.357757] input: ADS7846 Touchscreen as /devices/platform/omap2_mcspi.1/spi1.0/input/input1 [ 3.373077] input: twl4030_pwrbutton as /devices/platform/omap/omap_i2c.1/i2c-1/1-0049/twl4030_pwrbutton/input/input2 [ 3.388763] twl_rtc twl_rtc: rtc core: registered twl_rtc as rtc0 [ 3.395690] twl_rtc twl_rtc: Power up reset detected. [ 3.402038] twl_rtc twl_rtc: Enabling TWL-RTC. [ 3.408020] i2c /dev entries driver [ 3.417388] Linux media interface: v0.10 [ 3.422180] Linux video capture interface: v2.00 [ 3.429107] omap3isp supply VDD_CSIPHY1 not found, using dummy regulator [ 3.436248] omap3isp supply VDD_CSIPHY2 not found, using dummy regulator [ 3.443756] omap3isp omap3isp: Revision 15.0 found [ 3.449066] omap-iommu omap-iommu.0: isp: version 1.1 [ 3.525939] mt9t111 2-003c: Unable to detectmt9t111sensor [ 3.537719] isp_register_subdev_group: Unable to register subdev mt9t111 [ 3.546508] tvp514x 3-005c: tvp514x 3-005c decoder driver registered !! [ 3.554779] tvp514x 3-005c: Write: retry ... 0 [ 3.578063] tvp514x 3-005c: Write: retry ... 1 [ 3.601501] tvp514x 3-005c: Write: retry ... 2 [ 3.624938] tvp514x 3-005c: Write: retry ... 3 [ 3.648376] tvp514x 3-005c: Write: retry ... 4 [ 3.671813] tvp514x 3-005c: Write: retry ... 5 [ 3.695251] tvp514x 3-005c: Write failed. Err[-121] [ 3.700347] tvp514x 3-005c: Unable to turn on decoder [ 3.705841] tvp514x 3-005c: Read: retry ... 0 [ 3.726470] tvp514x 3-005c: Read: retry ... 1 [ 3.749938] tvp514x 3-005c: Read: retry ... 2 [ 3.773559] tvp514x 3-005c: Read: retry ... 3 [ 3.796691] tvp514x 3-005c: Read: retry ... 4 [ 3.820129] tvp514x 3-005c: Read: retry ... 5 [ 3.843566] tvp514x 3-005c: Unable to query std [ 3.849731] usbcore: registered new interface driver uvcvideo [ 3.855804] USB Video Class driver (v1.0.0) [ 3.860565] omap_device: omap_wdt.-1: new worst case activate latency 0: 30517 [ 3.869812] OMAP Watchdog Timer Rev 0x31: initial timeout 60 sec [ 3.876220] omap_device: omap_wdt.-1: new worst case deactivate latency 0: 30517 [ 3.894104] mmci-omap-hs.1 supply vmmc_aux not found, using dummy regulator [ 3.907806] usbcore: registered new interface driver usbhid [ 3.913665] usbhid: USB HID core driver [ 3.920715] usbcore: registered new interface driver snd-usb-audio [ 3.931610] OMAP3 EVM SoC init [ 4.019653] asoc: twl4030-hifi <-> omap-mcbsp-dai.1 mapping ok [ 4.032135] ALSA device list: [ 4.035247] #0: omap3evm [ 4.038055] oprofile: hardware counters not available [ 4.043365] oprofile: using timer interrupt. [ 4.048065] nf_conntrack version 0.5.0 (3785 buckets, 15140 max) [ 4.055938] ip_tables: (C) 2000-2006 Netfilter Core Team [ 4.062042] TCP cubic registered [ 4.065490] Initializing XFRM netlink socket [ 4.070129] NET: Registered protocol family 17 [ 4.074890] NET: Registered protocol family 15 [ 4.080047] Registering the dns_resolver key type [ 4.085418] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 4.095153] ThumbEE CPU extension supported. [ 4.113922] Power Management for TI OMAP3. [ 4.118927] sr_init: No PMIC hook to init smartreflex [ 4.124572] smartreflex smartreflex.0: omap_sr_probe: SmartReflex driver initialized [ 4.133270] smartreflex smartreflex.1: omap_sr_probe: SmartReflex driver initialized [ 4.142456] SmartReflex Class3 initialized [ 4.181304] clock: disabling unused clocks to save power [ 4.188995] platform mpu.0: omap_voltage_scale: Already at the requestedrate 1000000000 [ 4.276062] twl_rtc twl_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) [ 4.284851] omap_vout omap_vout: Buffer Size = 3686400 [ 4.292358] omap_vout omap_vout: : registered and initialized video device 16 [ 4.299896] omap_vout omap_vout: Buffer Size = 3686400 [ 4.307098] omap_vout omap_vout: : registered and initialized video device 17 [ 4.318237] Waiting for root device /dev/mmcblk0p2... [ 4.351318] mmc0: new high speed SD card at address c1b7 [ 4.358825] mmcblk0: mmc0:c1b7 SD02G 1.83 GiB [ 4.368347] mmcblk0: p1 p2 [ 4.451568] EXT3-fs: barriers not enabled [ 4.498199] mmc1: card claims to support voltages below the defined range. These will be ignored. [ 4.535156] mmc1: queuing unknown CIS tuple 0x91 (3 bytes) [ 4.546966] mmc1: new SDIO card at address 0001 [ 9.122436] kjournald starting. Commit interval 5 seconds [ 9.271759] EXT3-fs (mmcblk0p2): using internal journal [ 9.277282] EXT3-fs (mmcblk0p2): recovery complete [ 9.594238] EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode [ 9.601867] VFS: Mounted root (ext3 filesystem) on device 179:2. [ 9.608215] Freeing init memory: 196K INIT: version 2.88 booting Starting udev [ 12.813293] tvp514x 3-005c: Write: retry ... 0 [ 13.084747] tvp514x 3-005c: Write: retry ... 1 [ 13.220794] tvp514x 3-005c: Write: retry ... 2 [ 13.345825] tvp514x 3-005c: Write: retry ... 3 [ 13.460754] tvp514x 3-005c: Write: retry ... 4 [ 13.549285] tvp514x 3-005c: Write: retry ... 5 [ 13.653411] tvp514x 3-005c: Write failed. Err[-121] [ 13.658599] tvp514x 3-005c: Unable to turn on decoder [ 14.156066] tvp514x 3-005c: Read: retry ... 0 [ 14.283203] tvp514x 3-005c: Read: retry ... 1 [ 14.514343] tvp514x 3-005c: Read: retry ... 2 [ 14.690246] tvp514x 3-005c: Read: retry ... 3 [ 14.824676] tvp514x 3-005c: Read: retry ... 4 [ 14.971099] tvp514x 3-005c: Read: retry ... 5 [ 15.170776] tvp514x 3-005c: Unable to query std [ 15.916229] Compat-wireless backport release: ol_R5.SP4.01 [ 15.921997] Backport based on ol_R5.SP4.01 [ 16.873474] cfg80211: Calling CRDA to update world regulatory domain [ 17.927093] cfg80211: World regulatory domain updated: [ 17.932617] cfg80211: (start_freq - end_freq @ bandwidth), (max_antenna_gain, max_eirp) [ 17.941375] cfg80211: (2402000 KHz - 2472000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 17.949645] cfg80211: (2457000 KHz - 2482000 KHz @ 20000 KHz), (300 mBi, 2000 mBm) [ 17.957916] cfg80211: (2474000 KHz - 2494000 KHz @ 20000 KHz), (300 mBi, 2000 mBm) [ 17.966186] cfg80211: (5170000 KHz - 5250000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 17.974456] cfg80211: (5735000 KHz - 5835000 KHz @ 40000 KHz), (300 mBi, 2000 mBm) [ 18.028076] wl12xx: driver version: ol_R5.SP4.01-dirty [ 18.033508] wl12xx: compilation time: Tue Jun 25 14:06:57 2013 [ 18.495330] wl12xx: loaded Starting Bootlog daemon: bootlogd. ALSA: Restoring mixer settings... No state is present for card omap3evm Found hardware: "" "" "" "" "" Hardware is initialized using a generic method No state is present for card omap3evm Configuring network interfaces... [ 25.872924] net eth0: SMSC911x/921x identified at 0xd0884000, IRQ: 336 udhcpc (v1.20.2) started Sending discover... Sending discover... Sending select for 192.168.1.156... Lease of 192.168.1.156 obtained, lease time 86400 /etc/udhcpc.d/50default: Adding DNS 192.168.1.1 done. Tue Jun 25 20:03:00 UTC 2013 INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting Dropbear SSH server: dropbear. Starting telnet daemon. Starting network benchmark server: netserver. Starting syslogd/klogd: done Starting thttpd. Starting PVR [ 31.901550] [ 31.901550] ============================================= [ 31.908691] [ INFO: possible recursive locking detected ] [ 31.914337] 2.6.37 #1 [ 31.916687] --------------------------------------------- [ 31.922302] pvrsrvctl/1385 is trying to acquire lock: [ 31.927551] (psPVRSRVMutex){+.+.+.}, at: [] CheckExecuteCacheOp.isra.5+0x20/0x30c [pvrsrvkm] [ 31.937438] [ 31.937438] but task is already holding lock: [ 31.943511] (psPVRSRVMutex){+.+.+.}, at: [] PVRSRV_BridgeDispatchKM+0x20/0x1cc [pvrsrvkm] [ 31.953063] [ 31.953094] other info that might help us debug this: [ 31.959869] 1 lock held by pvrsrvctl/1385: [ 31.964141] #0: (psPVRSRVMutex){+.+.+.}, at: [] PVRSRV_BridgeDispatchKM+0x20/0x1cc [pvrsrvkm] [ 31.974151] [ 31.974151] stack backtrace: [ 31.978698] [] (unwind_backtrace+0x0/0xe0) from [] (__lock_acquire+0x22c/0x15e8) [ 31.988220] [] (__lock_acquire+0x22c/0x15e8) from [] (lock_acquire+0x8c/0xf8) [ 31.997467] [] (lock_acquire+0x8c/0xf8) from [] (mutex_lock_nested+0x58/0x2d8) [ 32.006835] [] (mutex_lock_nested+0x58/0x2d8) from [] (CheckExecuteCacheOp.isra.5+0x20/0x30c [pvrsrvkm]) [ 32.018585] [] (CheckExecuteCacheOp.isra.5+0x20/0x30c [pvrsrvkm]) from [] (OSInvalidateCPUCacheRangeKM+0x10/0x18 [pvrsrvkm]) [ 32.032165] [] (OSInvalidateCPUCacheRangeKM+0x10/0x18 [pvrsrvkm]) from [] (NewVMallocLinuxMemArea+0x6c/0x84 [pvrsrvkm]) [ 32.045288] [] (NewVMallocLinuxMemArea+0x6c/0x84 [pvrsrvkm]) from [] (OSAllocPages_Impl+0x7c/0xc8 [pvrsrvkm]) [ 32.057464] [] (OSAllocPages_Impl+0x7c/0xc8 [pvrsrvkm]) from [] (BM_ImportMemory+0x22c/0x3f4 [pvrsrvkm]) [ 32.069213] [] (BM_ImportMemory+0x22c/0x3f4 [pvrsrvkm]) from [] (RA_Alloc+0xc8/0x25c [pvrsrvkm]) [ 32.080230] [] (RA_Alloc+0xc8/0x25c [pvrsrvkm]) from [] (BM_Alloc+0x180/0x334 [pvrsrvkm]) [ 32.090637] [] (BM_Alloc+0x180/0x334 [pvrsrvkm]) from [] (AllocDeviceMem.isra.3+0xa8/0x12c [pvrsrvkm]) [ 32.102203] [] (AllocDeviceMem.isra.3+0xa8/0x12c [pvrsrvkm]) from [] (_PVRSRVAllocDeviceMemKM+0xec/0x1ec [pvrsrvkm]) [ 32.115051] [] (_PVRSRVAllocDeviceMemKM+0xec/0x1ec [pvrsrvkm]) from [] (PVRSRVAllocDeviceMemBW+0x204/0x368 [pvrsrvkm]) [ 32.128082] [] (PVRSRVAllocDeviceMemBW+0x204/0x368 [pvrsrvkm]) from [] (BridgedDispatchKM+0xf4/0x14c [pvrsrvkm]) [ 32.140563] [] (BridgedDispatchKM+0xf4/0x14c [pvrsrvkm]) from [] (PVRSRV_BridgeDispatchKM+0xec/0x1cc [pvrsrvkm]) [ 32.153015] [] (PVRSRV_BridgeDispatchKM+0xec/0x1cc [pvrsrvkm]) from [] (vfs_ioctl+0x20/0x3c) [ 32.163635] [] (vfs_ioctl+0x20/0x3c) from [] (do_vfs_ioctl+0x4c4/0x518) [ 32.172302] [] (do_vfs_ioctl+0x4c4/0x518) from [] (sys_ioctl+0x48/0x70) [ 32.181030] [] (sys_ioctl+0x48/0x70) from [] (ret_fast_syscall+0x0/0x3c) Starting Lighttpd Web Server: lighttpd. 2013-06-25 20:03:02: (log.c.166) server started / Starting Matrix GUI application. *************************************************************** *************************************************************** NOTICE: This file system contains the followin GPLv3 packages: binutils-symlinks binutils gdbserver If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** Stopping Bootlog daemon: bootlogd. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am37x-evm ttyO0 Arago 2013.05 am37x-evm ttyO0 am37x-evm login: root root@am37x-evm:~# [ 848.515136] wl12xx: state: 0 [ 849.049224] wl12xx: firmware booted (Rev 6.3.10.0.135) [ 849.128784] wl12xx: removing interface 00:00:00:00:00:01 [ 849.137084] wl12xx: state: 0 [ 849.611633] wl12xx: firmware booted (Rev 6.3.10.0.135)