Hi, I attach a simple standalone driver for the for the dm365 ADC in the hope that it might prove useful. Shlomo ---- adc_driver.c #include #include #include #include #include #include #include #include #include #include #include #include #include #include "adc.h" #define ADC_VERSION "1.0" void *dm365_adc_base; int adc_single(unsigned int channel) { if (channel >= ADC_MAX_CHANNELS) return -1; //select channel iowrite32(1 << channel,dm365_adc_base + DM365_ADC_CHSEL); //start coversion iowrite32(DM365_ADC_ADCTL_BIT_START,dm365_adc_base + DM365_ADC_ADCTL); // Wait for conversion to start while (!(ioread32(dm365_adc_base + DM365_ADC_ADCTL) & DM365_ADC_ADCTL_BIT_BUSY)){ cpu_relax(); } // Wait for conversion to be complete. while ((ioread32(dm365_adc_base + DM365_ADC_ADCTL) & DM365_ADC_ADCTL_BIT_BUSY)){ cpu_relax(); } return ioread32(dm365_adc_base + DM365_ADC_AD0DAT + 4 * channel); } static spinlock_t adc_lock = SPIN_LOCK_UNLOCKED; static void adc_read_block(unsigned short *data, size_t length) { int i; spin_lock_irq(&adc_lock); for(i = 0; i < length; i++) { data [i] = adc_single(i); } spin_unlock_irq(&adc_lock); } #ifndef CONFIG_PROC_FS static int adc_add_proc_fs(void) { return 0; } #else static int adc_proc_read(struct seq_file *seq, void *offset) { int i; unsigned short data [ADC_MAX_CHANNELS]; adc_read_block(data,ADC_MAX_CHANNELS); for(i = 0; i < ADC_MAX_CHANNELS; i++) { seq_printf(seq, "0x%04X\n", data[i]); } return 0; } static int adc_proc_open(struct inode *inode, struct file *file) { return single_open(file, adc_proc_read, NULL); } static const struct file_operations adc_proc_fops = { .owner = THIS_MODULE, .open = adc_proc_open, .read = seq_read, .release = single_release, }; static int adc_add_proc_fs(void) { if (!proc_create("driver/adc", 0, NULL, &adc_proc_fops)) return -ENOMEM; return 0; } #endif /* CONFIG_PROC_FS */ static ssize_t adc_read(struct file *file, char __user *buf, size_t count, loff_t *ppos) { unsigned short data [ADC_MAX_CHANNELS]; if (count < sizeof(unsigned short)) return -ETOOSMALL; adc_read_block(data,ADC_MAX_CHANNELS); if (copy_to_user(buf, data, count)) return -EFAULT; return count; } static int adc_open(struct inode *inode, struct file *file) { return 0; } static int adc_release(struct inode *inode, struct file *file) { return 0; } static const struct file_operations adc_fops = { .owner = THIS_MODULE, .read = adc_read, .open = adc_open, .release = adc_release, }; static struct miscdevice adc_dev = { NVRAM_MINOR, "adc", &adc_fops }; static int adc_init_module(void) { int ret; ret = misc_register(&adc_dev); if (ret) { printk(KERN_ERR "adc: can't misc_register on minor=%d\n", NVRAM_MINOR); return ret; } ret = adc_add_proc_fs(); if (ret) { misc_deregister(&adc_dev); printk(KERN_ERR "adc: can't create /proc/driver/adc\n"); return ret; } if (!devm_request_mem_region(adc_dev.this_device, DM365_ADC_BASE,64,"adc")) return -EBUSY; dm365_adc_base = devm_ioremap_nocache(adc_dev.this_device,DM365_ADC_BASE, 64);// Physical address,Number of bytes to be mapped. if (!dm365_adc_base) return -ENOMEM; printk(KERN_INFO "TI Davinci ADC v" ADC_VERSION "\n"); return 0; } static void adc_exit_module(void) { remove_proc_entry("driver/adc", NULL); misc_deregister(&adc_dev); printk( KERN_DEBUG "Module adc exit\n" ); } module_init(adc_init_module); module_exit(adc_exit_module); MODULE_DESCRIPTION("TI Davinci Dm365 ADC"); MODULE_AUTHOR("Shlomo Kut,,, (shlomo at infodraw.com)"); MODULE_LICENSE("GPL"); -- -- adc.h /*************************************************************************** * Copyright (C) 2009 by Shlomo Kut,,, * * shlomo at shlomo-desktop * * * * This program is free software; you can redistribute it and/or modify * * it under the terms of the GNU General Public License as published by * * the Free Software Foundation; either version 2 of the License, or * * (at your option) any later version. * * * * This program is distributed in the hope that it will be useful, * * but WITHOUT ANY WARRANTY; without even the implied warranty of * * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * * GNU General Public License for more details. * * * * You should have received a copy of the GNU General Public License * * along with this program; if not, write to the * * Free Software Foundation, Inc., * * 59 Temple Place - Suite 330, Boston, MA 02111-1307, USA. * ***************************************************************************/ #ifndef _ADC_h #define _ADC_H #define ADC_MAX_CHANNELS 6 int adc_single(unsigned int channel); #define DM365_ADC_BASE (0x01C23C00) #define DM365_ADC_ADCTL 0x0 #define DM365_ADC_ADCTL_BIT_BUSY (1 << 7) #define DM365_ADC_ADCTL_BIT_CMPFLG (1 << 6) #define DM365_ADC_ADCTL_BIT_CMPIEN (1 << 5) #define DM365_ADC_ADCTL_BIT_CMPMD (1 << 4) #define DM365_ADC_ADCTL_BIT_SCNFLG (1 << 3) #define DM365_ADC_ADCTL_BIT_SCNIEN (1 << 2) #define DM365_ADC_ADCTL_BIT_SCNMD (1 << 1) #define DM365_ADC_ADCTL_BIT_START (1 << 0) #define DM365_ADC_CMPTGT 0x4 #define DM365_ADC_CMPLDAT 0x8 #define DM365_ADC_CMPHDAT 0xC #define DM365_ADC_SETDIV 0x10 #define DM365_ADC_CHSEL 0x14 #define DM365_ADC_AD0DAT 0x18 #define DM365_ADC_AD1DAT 0x1C #define DM365_ADC_AD2DAT 0x20 #define DM365_ADC_AD3DAT 0x24 #define DM365_ADC_AD4DAT 0x28 #define DM365_ADC_AD5DAT 0x2C #define DM365_ADC_EMUCTRL 0x30 #endif //_ADC_H ---- test.c // //test program for adc driver // #include #include #include #include #include #include "../driver/adc.h" int main (int argc, char **argv) { int res,i,fd; unsigned short data [ADC_MAX_CHANNELS]; printf("testing adc driver..\n"); fd = open("/dev/adc",O_RDONLY); if (fd < 0) { perror("open /dev/fdc"); return 1; } res = read(fd,data,sizeof(data)); if (res != sizeof(data)) { perror("read failed"); close(fd); return 1; } printf("raw data:"); for( i = 0; i < ADC_MAX_CHANNELS; i++){ printf("0x%08X ",data [i]); } printf("\n"); printf("converted data:"); for( i = 0; i < ADC_MAX_CHANNELS; i++){ double vref = 1.8; double max_raw = 1 << 10; double volts = (double) data [i] * vref / max_raw; printf("%1.3fV ",volts); } printf("\n"); close(fd); return 0; }