DM36x initialization passed! TI UBL Base Version: 1.50 Boot Loader BootMode = NAND Starting NAND Copy... Valid magicnum 0xA1ACED66, found in block 0x00000008 entryPoint:0x81080000 numPage :0x00000050 block :0x00000009 page :0x00000000 ldAddress :0x81080000 Boot Mode Task Completed IPNC UBL Version: 1.1.3 Platform: DM368 Jumping to entry point at 0x81080000 U-Boot 1.3.4 (Feb 7 2012 - 14:06:00) DM368-IPNC-1.0.2 I2C: ready DRAM: 256 MB NAND: NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit) Bad block table found at page 65472, version 0x01 Bad block table found at page 65408, version 0x01 128 MiB In: serial Out: serial Err: serial ARM Clock :- 432MHz DDR Clock :- 340MHz Ethernet PHY: GENERIC @ 0x01 Hit any key to stop autoboot: 0 Loading from NAND 128MiB 3,3V 8-bit, offset 0x500000 Image Name: Linux-2.6.18_pro500-davinci_IPNC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1825924 Bytes = 1.7 MB Load Address: 80008000 Entry Point: 80008000 ## Booting kernel from Legacy Image at 80700000 ... Image Name: Linux-2.6.18_pro500-davinci_IPNC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1825924 Bytes = 1.7 MB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.18_pro500-davinci_IPNC_DM368_2.6.0-gc2a0433d-dirty (marks@curium) (gcc version 4.2.0 (MontaVista 4.2.0-16.0.32.0801914 2008-08-30)) #1 PREEMPT Thu Jan 26 08:36:55 GMT 2012 CPU: ARM926EJ-S [41069265] revision 5 (ARMv5TEJ), cr=00053177 Machine: DaVinci DM368 IPNC Memory policy: ECC disabled, Data cache writeback DaVinci DM0365 variant 0x8 PLL0: fixedrate: 24000000, commonrate: 170000000, vpssrate: 340000000 PLL0: vencrate_sd: 75555555, ddrrate: 340000000 mmcsdrate: 48571428 PLL1: armrate: 432000000, voicerate: 20571428, vencrate_hd: 27000000 CPU0: D VIVT write-back cache CPU0: I cache: 16384 bytes, associativity 4, 32 byte lines, 128 sets CPU0: D cache: 8192 bytes, associativity 4, 32 byte lines, 64 sets Built 1 zonelists. Total pages: 12288 Kernel command line: eth=00:11:35:01:00:47 console=ttyS1,115200n8 noinitrd rw eth=00:11:35:01:00:47 ip=dhcp root=/dev/nfs nfsroot=192.168.0.105:/home/vamsiy/alta/Alta-head/ipnc/target/filesys, nolock mem=48M TI DaVinci EMAC: kernel boot params Ethernet address: 00:11:35:01:00:47 TI DaVinci EMAC: kernel boot params Ethernet address: 00:11:35:01:00:47 PID hash table entries: 256 (order: 8, 1024 bytes) Clock event device timer0_0 configured with caps set: 07 Console: colour dummy device 80x30 Dentry cache hash table entries: 8192 (order: 3, 32768 bytes) Inode-cache hash table entries: 4096 (order: 2, 16384 bytes) Memory: 48MB = 48MB total Memory: 44672KB available (3129K code, 645K data, 176K init) Security Framework v1.0.0 initialized Capability LSM initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok NET: Registered protocol family 16 DaVinci: 104 gpio irqs MUX: initialized GPIO20 MUX: initialized I2C_SCL Generic PHY: Registered new driver ch0 default output "COMPOSITE", mode "NTSC" VPBE Encoder Initialized SCSI subsystem initialized NET: Registered protocol family 2 IP route cache hash table entries: 512 (order: -1, 2048 bytes) TCP established hash table entries: 2048 (order: 1, 8192 bytes) TCP bind hash table entries: 1024 (order: 0, 4096 bytes) TCP: Hash tables configured (established 2048 bind 1024) TCP reno registered VFS: Disk quotas dquot_6.5.1 Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) squashfs: version 3.1 (2006/08/19) Phillip Lougher JFFS2 version 2.2. (NAND) (C) 2001-2006 Red Hat, Inc. yaffs Jan 26 2012 08:35:09 Installing. SGI XFS with no debug enabled Initializing Cryptographic API io scheduler noop registered io scheduler anticipatory registered (default) LTT : ltt-facilities init LTT : ltt-facility-core init in kernel DAVINCI-WDT: DaVinci Watchdog Timer: heartbeat 60 sec Serial: 8250/16550 driver $Revision: 1.90 $ 2 ports, IRQ sharing disabled serial8250.0: ttyS0 at MMIO map 0x1c20000 mem 0xfbc20000 (irq = 40) is a 16550A serial8250.0: ttyS1 at MMIO map 0x1d06000 mem 0xfbd06000 (irq = 41) is a 16550A RAMDISK driver initialized: 1 RAM disks of 32768K size 1024 blocksize Davinci EMAC MII Bus: probed MAC address is 00:11:35:01:00:47 TI DaVinci EMAC Linux version updated 4.0 Linux video capture interface: v2.00 Trying to register davinci display video device. layer=c0545800,layer->video_dev=c0545960 Trying to register davinci display video device. layer=c0545600,layer->video_dev=c0545760 davinci_init:DaVinci V4L2 Display Driver V1.0 loaded i2c /dev entries driver nand_davinci nand_davinci.0: Using 4-bit hardware ECC NAND device: Manufacturer ID: 0xec, Chip ID: 0xf1 (Samsung NAND 128MiB 3,3V 8-bit) Creating 6 MTD partitions on "nand_davinci.0": 0x00000000-0x00300000 : "bootloader" 0x00300000-0x00500000 : "params" 0x00500000-0x00700000 : "kernel" 0x00700000-0x01f00000 : "filesystem" 0x01f00000-0x02100000 : "data1" 0x02100000-0x08000000 : "data2" nand_davinci nand_davinci.0: hardware revision: 2.3 rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: proc rtc_davinci_dm365 rtc_davinci_dm365.0: rtc intf: dev (254:0) rtc_davinci_dm365 rtc_davinci_dm365.0: rtc core: registered rtc_davinci_dm365 as rtc0 Advanced Linux Sound Architecture Driver Version 1.0.12rc1 (Thu Jun 22 13:55:50 2006 UTC). ASoC version 0.13.1 CQ0093 Voice Codec 0.1 asoc: cq93vc <-> davinci-vcif mapping ok ALSA device list: #0: On-chip voice codec (cq93vc) IPv4 over IPv4 tunneling driver TCP bic registered NET: Registered protocol family 1 NET: Registered protocol family 17 rtc_davinci_dm365 rtc_davinci_dm365.0: setting the system clock to 2000-01-08 19:49:11 (947360951) Time: timer0_1 clocksource has been installed. Clock event device timer0_0 configured with caps set: 08 Switched to high resolution mode on CPU 0 Sending DHCP requests .., OK IP-Config: Got DHCP answer from 0.0.0.0, my address is 192.168.0.36 IP-Config: Complete: device=eth0, addr=192.168.0.36, mask=255.255.255.0, gw=192.168.0.105, host=192.168.0.36, domain=grandeye.com, nis-domain=(none), bootserver=0.0.0.0, rootserver=192.168.0.105, rootpath= Looking up port of RPC 100003/2 on 192.168.0.105 Looking up port of RPC 100005/1 on 192.168.0.105 VFS: Mounted root (nfs filesystem). Freeing init memory: 176K INIT: version 2.86 booting wd_identify: No such file or directory wd_identify: No such file or directory 0 mkdir: Cannot create directory `/dev/.test': Read-only file system wd_identify: No such file or directory Starting the hotplug events dispatcher: udevd. Synthesizing the initial hotplug events...done. Waiting for /dev to be fully populated...done. 0 CSL: Module install successful, device major num = 253 CSL: Module version 0.10.00, built on Mar 5 2012 17:16:23 I2C: Module install successful, device major num = 252 DMA: Module install successful, device major num = 251 DRV: Module install successful DRV: Module built on Mar 5 2012 17:16:24 DRV: EDMACC.QUEPRI = 00000777 DRV: SYSTEM.MSTPRI0 = 00440022 DRV: SYSTEM.MSTPRI1 = 00000244 DRV: ISP.BCR = 00000002 DRV: SYSTEM.MISC = 00000399 CMEMK module: built on Mar 1 2012 at 12:13:04 Reference Linux version 2.6.18 File /home/vamsiy/alta/Alta-head/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c allocated heap buffer 0xc4000000 of size 0xd000000 CMEM Range Overlaps Kernel Physical - allowing overlap CMEM phys_start (0x1000) overlaps kernel (0x80000000 -> 0x83000000) cmemk initialized EDMAK module: built on Mar 1 2012 at 12:13:05 Reference Linux version 2.6.18 File /home/vamsiy/alta/Alta-head/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/edma/src/module/edmak.c IRQK module: built on Mar 1 2012 at 12:13:06 Reference Linux version 2.6.18 File /home/vamsiy/alta/Alta-head/dvsdk_2_10_01_18/linuxutils_2_24_03/packages/ti/sdo/linuxutils/irq/src/module/irqk.c irqk initialized + set -e + test ! -r /etc/default/dropbear + test 0 = 0 + test -x /usr/sbin/dropbear + DROPBEAR_RSAKEY_DEFAULT=/mnt/nand/dropbear_rsa_host_key + DROPBEAR_DSSKEY_DEFAULT=/mnt/nand/dropbear_dss_host_key + test -z + test -n + DROPBEAR_RSAKEY=/mnt/nand/dropbear_rsa_host_key + test -n + DROPBEAR_DSSKEY=/mnt/nand/dropbear_dss_host_key + test -n + DROPBEAR_KEYTYPES=rsa + echo -n Starting Dropbear SSH server: Starting Dropbear SSH server: + gen_keys + test -f /mnt/nand/dropbear_rsa_host_key + KEY_ARGS= + test -f /mnt/nand/dropbear_dss_host_key + test -f /mnt/nand/dropbear_rsa_host_key + KEY_ARGS= -r /mnt/nand/dropbear_rsa_host_key + start-stop-daemon -S -x /usr/sbin/dropbear -- -r /mnt/nand/dropbear_rsa_host_key -p 22 + echo dropbear. dropbear. + exit 0 Starting mounting local filesystems: mount none on /dev/shm type tmpfs (rw,size=5M) none on /var/run type tmpfs (rw) none on /tmp type tmpfs (rw,sync) Setting up networking ...rm: unable to remove `/etc/network/run': Read-only file system Starting hotplug subsystem: pci pci [success] usb usb [success] isapnp isapnp [success] ide ide [success] input input [success] scsi scsi [success] done. Starting portmap daemon: portmap. Starting internet superserver: inetd. io scheduler deadline registered io scheduler cfq registered i2c_emac: exports duplicate symbol davinci_get_macaddr (owned by kernel) insmod: cannot insert `/opt/ipnc/modules/i2c-emac.ko': Invalid module format (-1): Exec format error sbulla: unknown partition table Installing knfsd (copyright (C) 1996 okir@monad.swb.de). loop: loaded (max 8 devices) tun: Universal TUN/TAP device driver, 1.6 tun: (C) 1999-2004 Max Krasnyansky CSLIP: code copyright 1989 Regents of the University of California netconsole: not configured, aborting PPP generic driver version 2.4.2 PPP Deflate Compression module registered kobject_add failed for emac_davinci with -EEXIST, don't try to register things with the same name in the same directory. insmod: cannot insert `/opt/ipnc/modules/davinci_emac.ko': File exists (-1): File exists davinci-mmc davinci-mmc.0: Supporting 4-bit mode davinci-mmc davinci-mmc.0: Using DMA mode usbcore: registered new driver usbfs usbcore: registered new driver hub musb_hdrc: version 6.0, cppi-dma, peripheral, debug=0 musb_hdrc musb_hdrc: No DMA interrupt line musb_hdrc: USB Peripheral mode controller at c38f2000 using DMA, IRQ 12 Loading iSCSI transport class v1.1-646.<5>iscsi: registered transport (tcp) sbulla: unknown partition table mkdosfs 3.0.6 (04 Oct 2009) unable to get drive geometry, using default 255/63 /dev/sbulla has 255 heads and 63 sectors per track, logical sector size is 512, using 0xf8 media descriptor, with 1024 sectors; file system has 2 12-bit FATs and 4 sectors per cluster. FAT size is 1 sector, and provides 247 clusters. Root directory contains 512 slots. Volume ID is 4c7406eb, no volume label. Create queue id:0 queue id:0 TimeOut occure in boot_proc. Program exit. queue id:0 FileMngThread created Create queue id:32769 queue id:32769 AlramThread created Share memory init success IPNC_DM368_2.6.0-gc2a0433d-dirty (marks@curium) (gcc version 4. Create queue id:65538 queue id:65538 Create queue id:98307 queue id:98307 queue id:65538 queue id:32769 CPU is DM368 ./av_server.out DM368 NTSC GE_4MP H264 1500000 VBR AUTO MJPEG 75 MENUOFF & Check_device_version : DEVICE VER = 1 !! AVSERVER UI: Initializing. AVSERVER API: Creating TSKs. ApproDrvInit: 7 Create queue id:131076 queue id:131076 CLK Hz, ARM Hz = 432000000 DDR Hz = 340000000 VPSS Hz = 340000000 IMCOP Hz = 340000000 [OSA_FILE ] Reading file [/mnt/nand/IMG_Paramset.bin] ... ERROR IMAGE TUNE: Paramset File is not available..... Setting DEFAULT parameter AVSERVER API: Creating TSKs...DONE CONFIGURING AVSERVER FOR DM368 ..... queue id:65538 AVSERVER API: Sending START. AVSERVER MAIN: Recevied CMD = 0x0400, state = 0x0000 AVSERVER MAIN: AVSERVER_tskConnectInit() ... *** WARNING FD: exceeded max input size for FD, disabling FD (current input 640x480)!!! AVSERVER MAIN: Create captureTsk ... SENSOR FPS VALUE = 10 AVSERVER MAIN: Create encodeTsk ... DavinciDisplay DavinciDisplay.1: Before finishing with S_FMT: layer.pix_fmt.bytesperline = 640, layer.pix_fmt.width = 640, layer.pix_fmt.height = 480, layer.pix_fmt.sizeimage =460800 AVSERVER MAIN: DavinciDisplay DavinciDisplay.1: pixfmt->width = 640, layer->layer_info.config.line_length= 640 Create streamTsk ... mem_layout = 9 mem_size[0] =0x0 mem_blk_size[0] =0xC800 cache_size[0] =0x0 cache_blk_size[0] =0xC800 mem_size[1] =0xA00000 mem_blk_size[1] =0xC800 cache_size[1] =0xA00000 cache_blk_size[1] =0xC800 mem_size[2] =0x0 mem_blk_size[2] =0x19000 cache_size[2] =0x0 cache_blk_size[2] =0x19000 mem_size[3] =0x300000 mem_blk_size[3] =0xC800 cache_size[3] =0x300000 cache_blk_size[3] =0xC800 mem_size[4] =0x80000 mem_blk_size[4] =0x400 cache_size[4] =0x80000 cache_blk_size[4] =0x400 totalsize =0x1B00200 TOTAL_MEM_SIZE =0x15A0200 queue id:131076 Stream Debug: Init_Msg_Func AVSERVER MAIN: Create fdTsk ... FR : 0 users registered from exsiting face album AVSERVER MAIN: Create displayTsk ... AVSERVER MAIN: Create aewbTsk ... IPNC_DM368_2.6.0-gc2a0433d-dirty (marks@curium) (gcc version 4. IPNC AUTO_IRIS = 0 AVSERVER MAIN: Create audioPlayTsk ... Stream Debug: MSG_CMD_GET_MEM case AVSERVER MAIN: Create motionTsk ... AVSERVER MAIN: Create swosdTsk ... Demo composite written. AVSERVER MAIN: Allocing Buffers ... AVSERVER MAIN: Allocating buffers ... AVSERVER MAIN: Stream 0: Allocating LDC buffers: 0 of size 6489728 bytes AVSERVER MAIN: Stream 0: Allocating VNF buffers: 0 of size 6489728 bytes AVSERVER MAIN: Stream 0: Allocating Encode IN buffers: 3 of size 6489728 bytes AVSERVER MAIN: Stream 0: Assigning Resize IN buffers: 0 of size 6489728 bytes AVSERVER MAIN: Stream 0: Getting Capture OUT buffers AVSERVER MAIN: Stream 0: Capture OUT buffers 0 AVSERVER MAIN: Stream 0: Capture OUT buffers 1 AVSERVER MAIN: Stream 0: Capture OUT buffers 2 AVSERVER MAIN: Stream 1: Allocating LDC buffers: 0 of size 460928 bytes AVSERVER MAIN: Stream 1: Allocating VNF buffers: 0 of size 460928 bytes AVSERVER MAIN: Stream 1: Allocating Encode IN buffers: 3 of size 460928 bytes AVSERVER MAIN: Stream 1: Assigning Resize IN buffers: 0 of size 460928 bytes AVSERVER MAIN: Stream 1: Getting Capture OUT buffers AVSERVER MAIN: Stream 1: Capture OUT buffers 0 AVSERVER MAIN: Stream 1: Capture OUT buffers 1 AVSERVER MAIN: Stream 1: Capture OUT buffers 2 AVSERVER MAIN: Allocating FD buffers: 3 of size 307328 bytes AVSERVER MAIN: Assigning Display buffers: 3 of size 307328 bytes AVSERVER MAIN: Stream 0: Allocating Encrypt buffers: 0 of size 2130944 bytes AVSERVER MAIN: Stream 0: Allocating Stream buffers: 3 of size 2130944 bytes AVSERVER MAIN: Stream 1: Allocating Encrypt buffers: 0 of size 308224 bytes AVSERVER MAIN: Stream 1: Allocating Stream buffers: 3 of size 308224 bytes AVSERVER MAIN: Allocating MotionDetect buffers: 3 of size 0 bytes AVSERVER MAIN: Allocating buffers ...DONE AVSERVER MAIN: Start aewbTsk ... AVSERVER MAIN: Start captureTsk ... queue id:0 AVSERVER MAIN: Start audioPlayTsk ... AVSERVER MAIN: Start DONE AVSERVER API: Sending START...DONE Alignment trap: av_server.out (772) PC=0x000b9834 Instr=0xe592e340 Address=0x4a4a4d8a FSR 0x001 TimeOut occure in boot_proc. Program exit. ApproDrvInit: 3 queue id:131076 INIT: Entering runlevel: 3 Starting internet superserver: inetd MontaVista(R) Linux(R) Professional Edition 5.0.0 (0702774)