###################################### Log from CCS Console ###################################### Debug: Heap before creating a tracker Debug: System Heap (TCM): Size: 65536, Used = 27864, Free = 37672 bytes Debug: (GtrackModuleInstance *)0x8008a00 Debug: System Heap (TCM): Size: 65536, Used = 50344, Free = 15192 bytes Debug: MMWDemoMSS Received CLI sensorStart Event Debug: System Heap (TCM): Size: 65536, Used = 50344, Free = 15192 bytes Debug: MMWDemoMSS mmWave config succeeded [C674X_0] processCreate: (radarProcessInstance_t *)0x801da0 processCreate: (RADARDEMO_rangeProc_handle *)0x801e0c processCreate: (RADARDEMO_detectionCFAR_handle *)0x802060 processCreate: (RADARDEMO_aoaEstCaponBF_handle *)0x802c70 processCreate: (radarProcessBenchmarkObj *)0x8042c8 processCreate: heatmap (float *)0x20089000 DDR Heap : size 655360 (0xa0000), used 599948 (0x9278c) LL2 Heap : size 45056 (0xb000), used 9764 (0x2624) LL2 Scratch : size 4096 (0x1000), used 2048 (0x800) LL1 Scratch : size 16384 (0x4000), used 16384 (0x4000) HSRAM Heap : size 8192 (0x2000), used 0 (0x0) ###################################### Log from GUI Console ###################################### Opening configuration file C:\Users\tmakkiel\Desktop\mmw_PC_6m_ConferenceRoom.cfg ... Opening configuration file C:\Users\tmakkiel\Desktop\mmw_PC_6m_ConferenceRoom.cfg ... Sending configuration from C:\Users\tmakkiel\Desktop\mmw_PC_6m_ConferenceRoom.cfg file to IWR16xx ... Serial Port Object : Serial-COM3 Communication Settings Port: COM3 BaudRate: 115200 Terminator: 'LF' Communication State Status: open RecordStatus: off Read/Write State TransferStatus: idle BytesAvailable: 0 ValuesReceived: 0 ValuesSent: 0 dfeDataOutputMode 1 channelCfg 15 3 0 adcCfg 2 1 adcbufCfg 0 1 1 1 profileCfg 0 77 30 7 62 0 0 60 1 128 2500 0 0 30 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 2 frameCfg 0 1 128 0 50 1 0 lowPower 0 1 guiMonitor 1 1 0 0 cfarCfg 6 4 4 0 0 16 16 4 4 50 62 0 doaCfg 600 1875 30 1 SceneryParam -6 6 0.05 4 GatingParam 4 3 2 0 StateParam 10 5 10 100 5 AllocationParam 250 0.01 5 1 2 VariationParam 0.289 0.289 1.0 trackingCfg 1 2 250 20 200 50 90 sensorStart left wall: -6 R wall: 6 front wall: 6 back wall: 0 ------------------ Lost sync at frame 4489(4491), Reason: Header Checksum is wrong, 130 bytes in Rx buffer Lost sync at frame 4489(4492), Reason: Header Checksum is wrong, 156 bytes in Rx buffer Found sync at frame 4491(4493), after 26.4ms