%This file was updated by script C:\ti\mmwave_sdk_03_05_00_04\packages\ti\demo\xwr18xx\mmw\profiles\mmwDemo_xwr18xx_update_config.pl version:1.1 %This file is compatible with Visualizer Version:3.5.0 % Carrier frequency GHz 77 % Ramp Slope MHz/us 100 % Num ADC Samples 256 % ADC Sampling Rate Msps 7.2 % ADC Collection Time us 35.56 % Extra ramp time required (start time) us 7 % Chirp time (end time - start time) us 36 % Chirp duration (end time) us 39 % Sweep BW (useful) MHz 3555.56 % Total BW MHz 3900 % Max beat freq (80% of ADC sampling rate) MHz 5.76 % Max distance (80%) m 8.64 % Range resolution m 0.042 % Range resolution (meter per 1D-FFT bin) m/bin 0.042 % % Inter-chirp duration us 7 % Number of chirp intervals in frame - 64 % Number of TX (TDM MIMO) 2 % Number of Tx elevation antennas 1 % Number of RX channels - 4 % Max umambiguous relative velocity kmph 38.11 % mileph 23.82 % Max extended relative velocity kmph 76.23 % mileph 47.64 % Frame time (total) ms 2.944 % Frame time (active) ms 2.496 % Range FFT size - 256 % Doppler FFT size - 32 % Radar data memory required KB 272 % Velocity resolution m/s 0.66 % Velocity resolution (m/s per 2D-FFT bin) m/s/bin 0.66 % Velocity Maximum m/s 10.59 % Extended Maximum Velocity m/s 21.17 % Maximum sweep accorss range bins range bin 0.74 % sensorStop flushCfg dfeDataOutputMode 3 channelCfg 15 7 0 adcCfg 2 1 adcbufCfg -1 0 1 1 1 lowPower 0 0 profileCfg 0 77 7 3 39 0 14970880 100 1 256 7200 0 0 30 profileCfg 1 77 7 3 39 0 10276864 100 1 256 7200 0 0 30 profileCfg 2 77 7 3 39 0 6565888 100 1 256 7200 0 0 30 profileCfg 3 77 7 3 39 0 1871872 100 1 256 7200 0 0 30 chirpCfg 0 0 0 0 0 0 0 7 chirpCfg 1 1 1 0 0 0 0 7 chirpCfg 2 2 2 0 0 0 0 7 chirpCfg 3 3 3 0 0 0 0 7 advFrameCfg 4 0 0 1 0 subFrameCfg 0 0 0 1 32 100 0 1 1 100 subFrameCfg 1 0 1 1 32 100 0 1 1 100 subFrameCfg 2 0 2 1 32 100 0 1 1 100 subFrameCfg 3 0 3 1 32 100 0 1 1 100 guiMonitor -1 1 1 1 0 0 1 cfarCfg -1 0 2 8 4 3 0 15.0 1 cfarCfg -1 1 0 4 2 3 1 15.0 1 multiObjBeamForming -1 1 0.5 calibDcRangeSig -1 0 -5 8 256 clutterRemoval -1 0 compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 measureRangeBiasAndRxChanPhase 0 1. 0.2 aoaFovCfg -1 -90 90 -90 90 cfarFovCfg -1 0 0.25 8.64 cfarFovCfg -1 1 -10.59 10.59 extendedMaxVelocity -1 0 CQRxSatMonitor 0 3 11 121 0 CQSigImgMonitor 0 127 8 analogMonitor 0 0 lvdsStreamCfg -1 0 0 0 calibData 0 0 0 sensorStart