**** Build of configuration Debug for project CD_DSS **** "C:\\ti\\ccsv7\\utils\\bin\\gmake" -k -j 4 all -O 'Building file: ../main.c' 'Invoking: C6000 Compiler' "C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/bin/cl6x" -mv6740 --include_path="C:/Users/shantan1/workspace_v7/CD_DSS" --include_path="C:/ti/mmwave_sdk_01_00_00_05/packages" --include_path="C:/ti/ccsv7/tools/compiler/ti-cgt-c6000_8.1.4/include" -g --diag_wrap=off --display_error_number --diag_warning=225 --preproc_with_compile --preproc_dependency="main.d" "../main.c" >> Compilation failure subdir_rules.mk:9: recipe for target 'main.obj' failed "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 379: error #20: identifier "uint32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 385: error #20: identifier "uint8_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 390: error #20: identifier "uint32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 401: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 402: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 402: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 403: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 403: error #20: identifier "uint32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 403: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 404: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 404: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 405: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 405: error #20: identifier "uint32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 405: error #20: identifier "uint64_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 405: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 406: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 406: error #20: identifier "uint32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/crc/crc.h", line 406: error #20: identifier "int32_t" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/soc/soc.h", line 346: error #20: identifier "SOC_ModuleId" is undefined "C:/ti/mmwave_sdk_01_00_00_05/packages/ti/drivers/soc/soc.h", line 347: error #20: identifier "SOC_ModuleId" is undefined 20 errors detected in the compilation of "../main.c". gmake: *** [main.obj] Error 1 gmake: Target 'all' not remade because of errors. **** Build Finished ****