[C674X_0] Debug: MMWDemoDSS Data Path stop succeeded stop1,frames:4859 [Cortex_R4_0] CFAR Config sent successfully CFAR Config sent successfully Debug: System Heap (TCM): Size: 98304, Used = 55736, Free = 42568 bytes Debug: System Heap (TCM): Size: 98304, Used = 55736, Free = 42568 bytes Debug: (GtrackModuleInstance *)0x8009d30 Debug: System Heap (TCM): Size: 98304, Used = 55736, Free = 42568 bytes Debug: MMWDemoMSS Received CLI sensorStart Event MMWDemoMSS config success! Debug: System Heap (TCM): Size: 98304, Used = 55736, Free = 42568 bytes Debug: MMWDemoMSS mmWave config succeeded [C674X_0] Heap L1 : size 16384 (0x4000), free 4096 (0x1000) Heap L2 : size 49152 (0xc000), free 34888 (0x8848) Memory allocation successful Heap L3 : size 786432 (0xc0000), free 370688 (0x5a800) {module#8}: "../dss_main.c", line 2088: error {id:0x10000, args:[0x81a444, 0x81a444]} xdc.runtime.Error.raise: terminating execution [Cortex_R4_0] Error: Unsupported Mailbox message id=-18022141