% *************************************************************** % Created for SDK ver:03.04 % Created using Visualizer ver:3.4.0.0 % Frequency:77 % Platform:xWR16xx % Scene Classifier:best_range % Azimuth Resolution(deg):15 % Range Resolution(m):0.244 % Maximum unambiguous Range(m):50 % Maximum Radial Velocity(m/s):1 % Radial velocity resolution(m/s):0.13 % Frame Duration(msec):100 % Range Detection Threshold (dB):15 % Doppler Detection Threshold (dB):15 % Range Peak Grouping:enabled % Doppler Peak Grouping:enabled % Static clutter removal:disabled % Angle of Arrival FoV: Full FoV % Range FoV: Full FoV % Doppler FoV: Full FoV % *************************************************************** sensorStop sensorStop flushCfg dfeDataOutputMode 1 channelCfg 15 3 0 adcCfg 2 1 adcbufCfg -1 0 1 1 0 profileCfg 0 77 438 7 48.98 0 0 15 1 256 6250 0 0 30 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 2 frameCfg 0 1 16 0 100 1 0 lowPower 0 1 guiMonitor -1 1 1 0 0 0 1 cfarCfg -1 0 2 8 4 3 0 15 1 cfarCfg -1 1 0 4 2 3 1 15 1 multiObjBeamForming -1 1 0.5 clutterRemoval -1 0 calibDcRangeSig -1 0 -5 8 256 extendedMaxVelocity -1 0 bpmCfg -1 0 0 1 lvdsStreamCfg -1 0 0 0 compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 measureRangeBiasAndRxChanPhase 0 1.5 0.2 CQRxSatMonitor 0 3 4 127 0 CQSigImgMonitor 0 127 4 analogMonitor 0 0 aoaFovCfg -1 -90 90 -90 90 cfarFovCfg -1 0 0 50.00 cfarFovCfg -1 1 -1 1.00 sensorStart