CS_DAP_0: GEL Output: Starting FEC Memory Init CS_DAP_0: GEL Output: FEC RAM Memory Init Completed CS_DAP_0: GEL Output: FEC Shared RAM Memory Init Completed CS_DAP_0: GEL Output: FEC Patch / Data RAM configuration Done CS_DAP_0: GEL Output: APP RAM1 CS_DAP_0: GEL Output: APP RAM2 CS_DAP_0: GEL Output: APP RAM3 CS_DAP_0: GEL Output: APPSS RAM configuration CS_DAP_0: GEL Output: HWASS SHRD RAM0 CS_DAP_0: GEL Output: HWASS SHRD RAM1 CS_DAP_0: GEL Output: HWASS SHRD RAM0 configuration CS_DAP_0: GEL Output: device_wakeup in application mode done CS_DAP_0: GEL Output: M4 reset releasedCortex_M4_0: Can't Run Target CPU: (Error -1268 @ 0x1090001) Device is locked up in Hard Fault or in NMI. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 9.10.0.00080) Cortex_M4_0: Can't Run Target CPU: (Error -1268 @ 0x1090001) Device is locked up in Hard Fault or in NMI. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 9.10.0.00080) Cortex_M4_0: Can't Run Target CPU: (Error -1268 @ 0x1090001) Device is locked up in Hard Fault or in NMI. Reset the device, and retry the operation. If error persists, confirm configuration, power-cycle the board, and/or try more reliable JTAG settings (e.g. lower TCLK). (Emulation package 9.10.0.00080)