GM: Constructor GM: Tue May 19 23:52:14 2020 RSTD.Transmit("/Settings") [23:52:14] [23:52:14] ### Running Startup script: "C:\ti\mmwave_studio_02_01_00_00\mmWaveStudio\Scripts\Startup.lua" ### [23:52:14] RSTD.SetAndTransmit ("/Settings/Scripter/Display DateTime" , "1") [23:52:14] RSTD.SetAndTransmit ("/Settings/Scripter/DateTime Format" , "HH:mm:ss") [23:52:14] Scripter ignored: Attempt to UnBuild() again or before Build. [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 0/Dll" , "C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\Clients\\\\LabClient.dll") [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 0/Use" , "TRUE") [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 1/Use" , "FALSE") [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 2/Use" , "FALSE") [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 3/Use" , "FALSE") [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 4/Use" , "FALSE") [23:52:14] RSTD.SetVar ("/Settings/AL Client/AL Dll" , "C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\RunTime\\SAL.dll") [23:52:14] RSTD.SetVar ("/Settings/Clients/Client 0/GuiDll" , "") [23:52:14] RSTD.SetVar ("/Settings/AutoUpdate/Enabled" , "TRUE") [23:52:14] RSTD.SetVar ("/Settings/AutoUpdate/Interval" , "1") [23:52:14] RSTD.SetVar ("/Settings/Monitors/UpdateDisplay" , "TRUE") [23:52:14] RSTD.SetVar ("/Settings/Monitors/OneClickStart" , "TRUE") [23:52:14] RSTD.SetVar ("/Settings/Automation/Automation Mode" , "false") [23:52:14] RSTD.Transmit("/") [23:52:14] RSTD.SaveSettings(): Settings saved to "C:\Users\smiti\AppData\Roaming\RSTD\config.xml" [23:52:14] RSTD.Build() [23:52:14] RSTD.SaveSettings(): Settings saved to "C:\Users\smiti\AppData\Roaming\RSTD\config.xml" [23:52:14] RSTD.Transmit("/") [23:52:14] RSTD.AL_Build() [23:52:14] RSTD.AL_LoadXml() [23:52:14] RSTD.Transmit("/") [23:52:14] RSTD.AL_Init() [23:52:14] RSTD.Clients_Build() [23:52:14] GM: Init [23:52:14] GM: Loaded 'C:\ti\mmwave_studio_02_01_00_00\mmWaveStudio\Clients\\LabClient.dll' [23:52:14] GM: 1 Guest (s) init [23:52:14] GM: 1 Module(s) init [23:52:14] GM: 2 Tab (s) init [23:52:14] RSTD.Client_LoadXml() [23:52:14] [RadarAPI]: ar1.selectRadarMode(0) [23:52:14] [RadarAPI]: Status: Passed [23:52:14] Matlab Runtime Engine is installed [23:52:14] [RadarAPI]: Starting Matlab Engine.. [23:52:18] [RadarAPI]: Matlab Engine Started! [23:52:20] [RadarAPI]: ar1.selectCascadeMode(0) [23:52:20] [RadarAPI]: Status: Passed [23:52:20] [RadarAPI]: ar1.LoadSettings('C:\Users\smiti\AppData\Roaming\RSTD\ar1gui.ini') [23:52:20] [RadarAPI]: Error: Index was outside the bounds of the array. [23:52:20] Trace: [23:52:20] at AR1xController.ScriptOps.getMatlabPostProcVersion() [23:52:20] TESTING = false [23:52:21] RstdNet: Port 2777: Listening.. [23:52:21] [23:52:21] ***Script completed successfully.*** [23:52:35] [RadarAPI]: Opening Gpio Control Port() [23:52:35] [RadarAPI]: Status: Passed [23:52:36] [RadarAPI]: Opening Board Control Port() [23:52:36] [RadarAPI]: Status: Passed [23:52:37] [RadarAPI]: ar1.FullReset() [23:52:37] [RadarAPI]: Status: Passed [23:52:37] [RadarAPI]: Closing Board Control Port() [23:52:37] [RadarAPI]: Status: Passed [23:52:38] [RadarAPI]: Closing Gpio Control Port() [23:52:38] [RadarAPI]: Status: Passed [23:52:38] [RadarAPI]: ar1.SOPControl(2) [23:52:38] [RadarAPI]: Status: Passed [23:52:38] [RadarAPI]: ar1.Connect(3,921600,1000) [23:52:41] [RadarAPI]: Warning: Connected with baudrate 115200 [23:52:42] [RadarAPI]: Warning: Disconnected existing BaudRate [23:52:42] [RadarAPI]: Warning: Trying to connect with baudrate 921600 [23:52:43] [RadarAPI]: ar1.Calling_IsConnected() [23:52:45] [RadarAPI]: ar1.SelectChipVersion("AR1243") [23:52:45] [RadarAPI]: Status: Passed [23:52:45] [RadarAPI]: ar1.SelectChipVersion("AR1243") [23:52:45] [RadarAPI]: Status: Passed [23:52:45] [RadarAPI]: ar1.deviceVariantSelection("XWR1443") [23:52:45] [RadarAPI]: Status: Passed [23:52:45] [RadarAPI]: ar1.frequencyBandSelection("77G") [23:52:45] [RadarAPI]: ar1.SelectChipVersion("XWR1443") [23:52:45] [RadarAPI]: Status: Passed [23:52:45] Device Status : XWR1443/QM/SOP:2/ES:3 [23:52:45] [RadarAPI]: ar1.SaveSettings('C:\Users\smiti\AppData\Roaming\RSTD\ar1gui.ini') [23:52:59] [RadarAPI]: ar1.DownloadBSSFw("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\Scripts\\..\\..\\rf_eval_firmware\\radarss\\xwr12xx_xwr14xx_radarss.bin") [23:52:59] [RadarAPI]: Downloading BSS Patch RPRC Binary.. [23:53:01] [RadarAPI]: ar1.GetBSSFwVersion() [23:53:01] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17)) [23:53:02] [RadarAPI]: ar1.GetBSSPatchFwVersion() [23:53:02] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19)) [23:53:02] [RadarAPI]: ar1.DownloadMSSFw("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\Scripts\\..\\..\\rf_eval_firmware\\masterss\\xwr12xx_xwr14xx_masterss.bin") [23:53:02] [RadarAPI]: Downloading MSS RPRC Binary.. [23:53:05] [RadarAPI]: ar1.GetMSSFwVersion() [23:53:05] [RadarAPI]: MSSFwVersion:(01.02.05.01 (12/07/19)) [23:53:07] [RadarAPI]: ar1.PowerOn(0, 1000, 0, 0) [23:53:07] [RadarAPI]: Status: Passed [23:53:07] MSS power up done async event received! [23:53:14] [RadarAPI]: ar1.SelectChipVersion("AR1243") [23:53:14] [RadarAPI]: Status: Passed [23:53:14] [RadarAPI]: ar1.SelectChipVersion("XWR1443") [23:53:14] [RadarAPI]: Status: Passed [23:53:14] Device Status : XWR1443/QM/SOP:2/ES:3 [23:53:14] [RadarAPI]: ar1.RfEnable() [23:53:14] BSS power up done async event received! [23:53:14] [RadarAPI]: Status: Passed [23:53:15] [RadarAPI]: ar1.GetMSSFwVersion() [23:53:15] [RadarAPI]: MSSFwVersion:(01.02.05.01 (12/07/19)) [23:53:16] [RadarAPI]: ar1.GetBSSFwVersion() [23:53:16] [RadarAPI]: BSSFwVersion:(02.00.00.01 (05/10/17)) [23:53:16] [RadarAPI]: ar1.GetBSSPatchFwVersion() [23:53:16] [RadarAPI]: BSSPatchFwVersion:(01.02.05.02 (30/04/19)) [23:53:22] [RadarAPI]: ar1.ChanNAdcConfig(1, 1, 0, 1, 1, 1, 1, 2, 1, 0) [23:53:22] [RadarAPI]: Status: Passed [23:53:24] [RadarAPI]: ar1.LPModConfig(0, 0) [23:53:24] [RadarAPI]: Status: Failed, Error Type: REGULAR ADC MODE NOT SUPPORTED IN 5 MHz PART VARIANT DEVICE [23:53:25] [RadarAPI]: ar1.RfInit() [23:53:25] RF Init async event received! [23:53:25] [RadarAPI]: Time stamp, Temperture: 11129,32; APLL Status, Update: 1, 0; SynthVCO1 Status, Update: 1, 1; SynthVCO2 Status, Update: 1, 1; LODist Status, Update: 1, 1; RxADCDC Status, Update: 1, 1; HPFcutoff Status, Update: 1, 1; LPFcutoff Status, Update: 1, 1; PeakDetector Status, Update: 1, 1; TxPower Status, Update: 1, 1; RxGain Status, Update: 1, 1; TxPhase Status, Update: 0, 0; RxIQMM Status, Update: 1, 1; [23:53:26] [RadarAPI]: Status: Passed [23:53:30] [RadarAPI]: ar1.DataPathConfig(513, 1216644097, 0) [23:53:30] [RadarAPI]: Status: Passed [23:53:31] [RadarAPI]: ar1.LvdsClkConfig(1, 1) [23:53:31] [RadarAPI]: Status: Passed [23:53:32] [RadarAPI]: ar1.LVDSLaneConfig(0, 1, 1, 1, 1, 1, 0, 0) [23:53:32] [RadarAPI]: Status: Passed [23:53:36] [RadarAPI]: ar1.ProfileConfig(0, 77, 100, 6, 60, 0, 0, 0, 0, 0, 0, 29,982, 0, 256, 10000, 0, 0, 30) [23:53:36] Status: Failed, Error Type: SAMPLING RATE IS NOT WITHIN [2, 37.5] Msps [23:53:37] [RadarAPI]: ar1.ChirpConfig(0, 0, 0, 0, 0, 0, 0, 1, 0, 0) [23:53:37] Status: Failed, Error Type: IF THE PROFILE CORRESPONDING TO PROFILE_INDEX IS NOT DEFINED [23:53:41] [RadarAPI]: ar1.GetCaptureCardDllVersion() [23:53:41] [RadarAPI]: Sending dll_version command to DCA1000 [23:53:41] [RadarAPI]: [23:53:41] DLL Version : 1.0 [23:53:41] [RadarAPI]: ar1.SelectCaptureDevice("DCA1000") [23:53:41] [RadarAPI]: Status: Passed [23:53:42] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [23:53:42] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) [23:53:42] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [23:53:43] [RadarAPI]: Sending fpga command to DCA1000 [23:53:45] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [23:53:45] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) [23:53:45] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [23:53:45] [RadarAPI]: Sending fpga command to DCA1000 [23:53:45] [RadarAPI]: [23:53:45] [23:53:45] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:45] Ethernet connection failed. [error -4051] [23:53:45] [RadarAPI]: Sending record command to DCA1000 [23:53:45] [RadarAPI]: [23:53:45] [23:53:45] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:45] Ethernet connection failed. [error -4051] [23:53:45] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [23:53:45] [RadarAPI]: Sending fpga_version command to DCA1000 [23:53:45] [RadarAPI]: [23:53:45] [23:53:45] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:45] Ethernet connection failed. [error -4051] [23:53:50] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [23:53:50] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) [23:53:50] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [23:53:50] [RadarAPI]: Sending fpga command to DCA1000 [23:53:50] [RadarAPI]: [23:53:50] [23:53:50] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:50] Ethernet connection failed. [error -4051] [23:53:50] [RadarAPI]: Sending record command to DCA1000 [23:53:51] [RadarAPI]: [23:53:51] [23:53:51] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:51] Ethernet connection failed. [error -4051] [23:53:51] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [23:53:51] [RadarAPI]: Sending fpga_version command to DCA1000 [23:53:51] [RadarAPI]: [23:53:51] [23:53:51] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:51] Ethernet connection failed. [error -4051] [23:53:53] [RadarAPI]: [23:53:53] FPGA Configuration : [23:53:53] Timeout Error! System disconnected [23:53:53] [RadarAPI]: Sending record command to DCA1000 [23:53:55] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1) [23:53:55] [RadarAPI]: Sending start_record command to DCA1000 [23:53:55] [RadarAPI]: [23:53:55] [23:53:55] ConnectRFDCCard_RecordMode(): Bind failed (Config port) : 10048 [23:53:55] Ethernet connection failed. [error -4051] [23:53:57] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [23:53:57] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) [23:53:57] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [23:53:57] [RadarAPI]: Sending fpga command to DCA1000 [23:53:58] [RadarAPI]: [23:53:58] [23:53:58] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:58] Ethernet connection failed. [error -4051] [23:53:58] [RadarAPI]: Sending record command to DCA1000 [23:53:58] [RadarAPI]: [23:53:58] [23:53:58] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:58] Ethernet connection failed. [error -4051] [23:53:58] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [23:53:58] [RadarAPI]: Sending fpga_version command to DCA1000 [23:53:58] [RadarAPI]: [23:53:58] [23:53:58] ConnectRFDCCard_ConfigMode(): Bind failed (Config port) : 10048 [23:53:58] Ethernet connection failed. [error -4051] [23:54:03] [RadarAPI]: [23:54:03] Configure Record : [23:54:03] Timeout Error! System disconnected [23:54:03] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [23:54:03] [RadarAPI]: Sending fpga_version command to DCA1000 [23:54:04] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1) [23:54:04] [RadarAPI]: Sending start_record command to DCA1000 [23:54:04] [RadarAPI]: [23:54:04] [23:54:04] ConnectRFDCCard_RecordMode(): Bind failed (Config port) : 10048 [23:54:04] Ethernet connection failed. [error -4051] [23:54:06] [RadarAPI]: ar1.StartFrame() [23:54:06] Status: Failed, Error Type: NO VALID FRAME CONFIGURATION API WAS ISSUED AND FRAMES ARE STARTED [23:54:13] [RadarAPI]: [23:54:13] [23:54:13] Unable to read FPGA Version. [error -5] [23:54:13] [23:54:13] [RadarAPI]: ar1.StopFrame() [23:54:13] Status: Failed, Error Type: FRAME ARE ALREADY STOPPED WHEN THE FRAME_STOP COMMAND WAS ISSUED [23:54:14] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin") [23:54:14] [RadarAPI]: No of files Captured: 0, Total no of frames for each device : 8 [23:54:14] Error : The number of files captured is zero! [23:54:28] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [23:54:28] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) [23:54:28] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [23:54:28] [RadarAPI]: Sending fpga command to DCA1000 [23:54:38] [RadarAPI]: [23:54:38] FPGA Configuration : [23:54:38] Timeout Error! System disconnected [23:54:38] [RadarAPI]: Sending record command to DCA1000 [23:54:48] [RadarAPI]: [23:54:48] Configure Record : [23:54:48] Timeout Error! System disconnected [23:54:48] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [23:54:48] [RadarAPI]: Sending fpga_version command to DCA1000 [23:54:58] [RadarAPI]: [23:54:58] [23:54:58] Unable to read FPGA Version. [error -5] [23:54:58] [23:55:00] [RadarAPI]: ar1.CaptureCardConfig_EthInit("192.168.33.30", "192.168.33.180", "12:34:56:78:90:12", 4096, 4098) [23:55:00] [RadarAPI]: ar1.CaptureCardConfig_Mode(1, 1, 1, 2, 3, 30) [23:55:00] [RadarAPI]: ar1.CaptureCardConfig_PacketDelay(25) [23:55:00] [RadarAPI]: Sending fpga command to DCA1000 [23:55:10] [RadarAPI]: [23:55:10] FPGA Configuration : [23:55:10] Timeout Error! System disconnected [23:55:10] [RadarAPI]: Sending record command to DCA1000 [23:55:19] [RadarAPI]: ar1.CaptureCardConfig_StartRecord("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin", 1) [23:55:19] [RadarAPI]: Sending start_record command to DCA1000 [23:55:19] [RadarAPI]: [23:55:19] [23:55:19] ConnectRFDCCard_RecordMode(): Bind failed (Config port) : 10048 [23:55:19] Ethernet connection failed. [error -4051] [23:55:20] [RadarAPI]: [23:55:20] Configure Record : [23:55:20] Timeout Error! System disconnected [23:55:20] [RadarAPI]: ar1.GetCaptureCardFPGAVersion() [23:55:20] [RadarAPI]: Sending fpga_version command to DCA1000 [23:55:27] [RadarAPI]: ar1.StartFrame() [23:55:27] Status: Failed, Error Type: NO VALID FRAME CONFIGURATION API WAS ISSUED AND FRAMES ARE STARTED [23:55:30] [RadarAPI]: [23:55:30] [23:55:30] Unable to read FPGA Version. [error -5] [23:55:30] [23:55:35] [RadarAPI]: ar1.StopFrame() [23:55:35] Status: Failed, Error Type: FRAME ARE ALREADY STOPPED WHEN THE FRAME_STOP COMMAND WAS ISSUED [23:55:35] [RadarAPI]: ar1.StartMatlabPostProc("C:\\ti\\mmwave_studio_02_01_00_00\\mmWaveStudio\\PostProc\\adc_data.bin") [23:55:35] [RadarAPI]: No of files Captured: 0, Total no of frames for each device : 8 [23:55:35] Error : The number of files captured is zero! [23:55:57] RSTD.ShowLogFile()