{ "platform": "xWR1642", "num_rx": 4, "num_tx": 2, "tx_gain": 9, "rx_gain": 9, "frequency_range": "77 - 81", "maximum_bandwidth": 4000, "tx_power": 12, "ambient_temperature_degC": 20, "maximum_detectable_range": 15, "range_resolution": 7.5, "maximum_velocity_kmph": 4, "velocity_resolution_kmph": 4, "measurement_rate": 10, "typical_detected_object": "Adult", "detection_loss": 1, "system_loss": 1, "implementation_margin": 2, "detection_SNR": 12, "maximum_radar_cube_size": 768, "maximum_RF_bandwidth": 5, "maximum_sampling_frequency": 6.25, "sensor_maximum_bandwidth": 4000, "maximum_allowed_bandwidth": 4000, "starting_frequency": 77, "maximum_velocity": 1.1111111111111112, "velocity_resolution": 1.1111111111111112, "valid_sweep_bandwidth": 2000, "idle_time": 7, "adc_valid_start_time": 6.4, "excess_ramping_time": 1, "periodicity": 100, "ambient_temperature": 293.15, "noise_figure": 16, "num_virtual_rx": 8, "non_coherent_combining_loss": 3, "rcs_value": 1, "combined_factor_in_dB": -5, "combined_factor_linear": 0.31622776601683794, "inter_chirp_time": 14.4, "aux_comp_coeff_a": 78000000000, "aux_comp_coeff_b": -32614000, "chirp_time": 418.12820512820514, "ramp_slope_init": 4.783221929232845, "ramp_slope_parameter": 99, "ramp_slope": 4.779696464538574, "aux_comp_T1": 1, "maximum_beat_frequency": 0.4779696464538574, "sampling_frequency": 3, "number_of_samples_per_chirp": 1255, "total_sweep_bandwidth": 2034.8761081695554, "idle_time_minimum": 6, "ramp_end_time": 425.7333333333333, "carrier_frequency": 77.03059153130039, "aux_comp_T2": 5.4, "adc_valid_start_time_2": 6.4, "lambda": 3.894556617523817, "max_chirp_repetition_period": 876, "chirp_repetition_period": 865, "num_range_fft_bins": 2048, "min_num_of_chirp_loops": 3, "max_range_for_typical_detectable_object": 50.79815097084035, "min_rcs_detectable_at_max_range": 0.007602797415471368, "num_doppler_fft_bins": 4, "active_frame_time": 2.595, "range_inter_bin_resolution": 4.595947265625, "velocity_inter_bin_resolution": 0.8333333333333334, "radar_cube_size": 192 }