sep=; Name;Value illum_p_dis_pol;False (Inacive level is 0) lvds_pll_lock_intr_dis;False freq_ratio;2730 cos_f1_q3_coeff;0 master_pll_lock;True blk_blank_size;0 op_clk_edge;False (Falling edge) cos_f1_q2_coeff;-32767 vd_pol;True (active high) sin_f2_q3_coeff;0 phase_lin_corr_en;False tillum_slv_addr;114 op_cs_pol;True (active high) scratch2;143 phase_aux_pol;True (active high) padding_en;False sin_f2_q4_coeff;28377 cos_f2_q0_coeff;32767 master_pll_lock_intr_dis;False frm_trailer_en;False mod_pll_update;False sin_f1_q4_coeff;0 coeff_illum;0 scratch3;0 illum_en_early;False (synced) row_end;239 sin_f1_q5_coeff;0 ddr_controller_intr_dis;False sscg_modulation;0 sscg_period;0 mod_m2;15 comp_mod_ref_inv;3 filt_scale;0 mod_m1;20 tsensor_calib;39 easy_conf_en;True sin_f2_q0_coeff;0 normal_frm_intg_scale;0 op_data_arrange_mode;2 (rearrange_8) cols_to_merge;1 amplitude_threshold;1 filt_coeff_y_re_f2;0 phase_corr_2;581 phase_corr_1;599 filt_coeff_y_re_f1;0 op_overflow;False init_3;0 init_2;0 init_5;0 phase_lin_coeff0_10;0 lvds_pll_lock;True vco_freq2;360.00MHz standby_pin_en;False sin_f1_q1_coeff;32767 vco_freq1;480.00MHz filt_coeff_x_re_f2;0 filt_coeff_x_re_f1;0 mod_m_frac1;0 sin_f1_q3_coeff;-32767 blk_size;1024 ddr_controller_flag;True sysclk_in_freq;0 (48) output_mode;0 (depth data) frame_sync_delay;1 illum_mod_early;False (synced) sin_f2_q5_coeff;-28377 disable_offset_corr;False illum_ovtemp_intr_dis;False fb_ready_pol;True (active_high) op_underflow_intr_dis;False phase_lin_corr_period;0 (90) dealiased_ph_mask;3 filt_coeff_y_im_f1;0 sscg_en;False filt_coeff_y_im_f2;0 mod_freq2;60.00MHz mod_freq1;40.00MHz illum_fb_inv;0 mod_ps2;0 phase_corr_add;False (Subtract Correction) quad_hop_en;False phase_lin_coeff0_5;0 hdr_scale;0 ramp_pat;1 (Row ramp) coeff_sensor;0 cos_f2_q4_coeff;-16384 sin_f2_q1_coeff;28377 phase_lin_coeff1_8;0 fb_ready_en;True (enable) minor;30 fb_error_cnt_threshold;10 cos_f1_q5_coeff;0 op_serial_width;False (1-lane serial mode) delay_fb_dc_corr_mode;1 debug_frame_number_en;False blk_header_en;False intg_time;8% intg_duty_cycle_set_failed;False row_start;0 phase_lin_coeff1_15;0 phase_lin_coeff1_14;0 phase_lin_coeff1_13;0 phase_lin_coeff1_12;0 phase_lin_coeff1_11;0 cos_f1_q1_coeff;0 phase_lin_coeff0_14;0 phase_lin_coeff0_15;0 mod_m_frac2;0 phase_lin_coeff0_11;0 phase_lin_coeff0_12;0 quad_hop_offset2;0 frm_header_en;False cos_f2_q3_coeff;32767 illum_fb_error_cnt;0 hdr_phase_corr_2;0 major;0 filt_coeff_x_im_f1;0 filt_coeff_x_im_f2;0 illum_n_dis_pol;False (Inactive level is 1) illum_current;163mA hdr_phase_corr_1;0 demod_static_pol;False (Hold low) cos_f1_q0_coeff;32767 mod_n2;2 mod_n1;2 tillum_calib;31 init_4;False iq_scale;0 pvdd;3300mV tg_dis;False quad_hop_offset1;0 phase_lin_coeff0_13;0 sync_mode;False bin_col_count;320 cos_f2_q2_coeff;-16384 sensor_ovtemp_thresh;100 mac_test_enable;False calib_prec;False (1) illum_power;8800mW sin_f1_q2_coeff;0 comp_fb_error_cnt;0 phase_lin_coeff1_7;0 phase_lin_coeff1_6;0 phase_lin_coeff1_5;0 phase_lin_coeff1_4;0 phase_lin_coeff1_3;0 phase_lin_coeff1_2;0 phase_lin_coeff1_1;0 phase_lin_coeff1_0;0 dealias_16bit_op_enable;False shutter_dis;False phase_lin_coeff1_9;0 binning_en;True fe_last_cycle;False (Frame end is asserted one cycle after the last byte) unambiguous_range;4m ma;2 mb;3 disable_temp_corr;False ddr_calibration_intr_dis;False phy_test_enable;False col_start;0 sin_f2_q2_coeff;-28377 standby;False amplitude_scale;0 sub_frame_cnt_max;4 (4) mod_ps1;1 col_end;19 tillum;39 mix_volt;1500mV op_overflow_intr_dis;False ind_freq_data_en;False standby_pin_pol;False (active low) phase_aux_en;False (disable) intg_duty_cycle;5 op_clk_freq;1 (12) pix_cnt_max;133333 illum_static_pol;False (Hold low) modulation_hold;False scratch1;4 cos_f2_q1_coeff;-16384 slave_mode;False data_latency;3 phase_lin_coeff1_10;0 amplitude_post_scale;0 op_underflow;False sensor_ovtemp_intr_dis;False illum_power_percentage;100% blk_blank_skip;0 fe_pol;True (active high) delay_fb_corr_mode;1 cos_f1_q4_coeff;0 software_reset;False frequency_scale;12 main_current;242mA vd_active;8 delay_fb_coeff_1;2560 col_rdout_dir;True (count down) dealias_en;True phase_lin_coeff0_8;0 phase_lin_coeff0_9;0 phase_lin_coeff0_6;0 phase_lin_coeff0_7;0 pixel_data_size;4 (4 bytes) bin_row_count;240 phase_lin_coeff0_2;0 phase_lin_coeff0_3;0 phase_lin_coeff0_0;0 phase_lin_coeff0_1;0 phase_lin_coeff0_4;0 frm_blank_size;0 quad_cnt_max;6 (6) ddr_calibration_flag;True rows_to_merge;1 device;True (Gen2) pix_cnt_max_set_failed;False filt_en;False op_mode;0 (DVP Mode) kb;1 ka;2 cos_f2_q5_coeff;-16384 tsensor;46 illum_ovtemp_thresh;90 sin_f1_q0_coeff;0 comp_vref;1397mV saturation_threshold;0 hd_pol;True (active high) ind_freq_data_sel;False (freq1 data)