% Carrier frequency GHz 60 % Ramp Slope MHz/us 166 % Num ADC Samples 256 % ADC Sampling Rate Msps 12.5 % ADC Collection Time us 20.48 % Extra ramp time required (start time) us 3 % Chirp time (end time - start time) us 21 % Chirp duration (end time) us 24 % Sweep BW (useful) MHz 3399.68 % Total BW MHz 3984 % Max beat freq (80% of ADC sampling rate) MHz 10 % Max distance (80%) m 9.04 % Range resolution m 0.044 % Range resolution (meter per 1D-FFT bin) m/bin 0.044 % % Inter-chirp duration us 7 % Number of chirp intervals in frame - 64 % Number of TX (TDM MIMO) 2 % Number of Tx elevation antennas 0 % Number of RX channels - 4 % Max umambiguous relative velocity kmph 72.58 % mileph 45.36 % Max extended relative velocity kmph 145.16 % mileph 90.73 % Frame time (total) ms 1.984 % Frame time (active) ms 1.536 % Range FFT size - 256 % Doppler FFT size - 32 % Radar data memory required KB 272 % Velocity resolution m/s 1.26 % Velocity resolution (m/s per 2D-FFT bin) m/s/bin 1.26 % Velocity Maximum m/s 20.16 % Extended Maximum Velocity m/s 40.32 % Maximum sweep accorss range bins range bin 0.91 % sensorStop flushCfg dfeDataOutputMode 1 channelCfg 15 7 0 adcCfg 2 1 adcbufCfg -1 0 1 1 1 lowPower 0 0 profileCfg 0 60 7 3 24 0 0 166 1 256 12500 0 0 158 chirpCfg 0 0 0 0 0 0 0 1 chirpCfg 1 1 0 0 0 0 0 4 chirpCfg 2 2 0 0 0 0 0 2 frameCfg 0 2 32 0 100 1 0 guiMonitor -1 1 1 1 0 0 1 cfarCfg -1 0 2 8 4 3 0 15.0 0 cfarCfg -1 1 0 4 2 3 1 15.0 0 multiObjBeamForming -1 1 0.5 calibDcRangeSig -1 0 -5 8 256 clutterRemoval -1 0 compRangeBiasAndRxChanPhase 0.0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 1 0 measureRangeBiasAndRxChanPhase 0 1. 0.2 aoaFovCfg -1 -90 90 -90 90 cfarFovCfg -1 0 0.25 9.0 cfarFovCfg -1 1 -20.16 20.16 extendedMaxVelocity -1 0 CQRxSatMonitor 0 3 4 63 0 CQSigImgMonitor 0 127 4 analogMonitor 0 0 lvdsStreamCfg -1 0 0 0 bpmCfg -1 0 0 0 calibData 0 0 0 sensorStart