[8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Initialization complete. [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Flashing process starting... [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Connecting to COM Port COM4... [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Reset connection to device [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Set break signal [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Connection to COM port succeeded. Flashing can proceed. [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: ** 1 files specified for flashing. [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Checking file C:/ti/radar_toolbox_2_20_00_05/source/ti/examples/Level_Sensing/high_accuracy_low_power_sensors/prebuilt_binaries/high_accuracy_xwrl14xx_demo.appimage for correct header for IWRL1432. [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: IWRL1432 device, fileType=META_IMAGE1 detected -> OK [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: !! Files are valid for IWRL1432. [8/28/2024, 4:08:47 PM] [INFO] Cortex_M4_0: Downloading [META_IMAGE1] size [147332] [8/28/2024, 4:09:05 PM] [INFO] Cortex_M4_0: SUCCESS!! File type META_IMAGE1 downloaded successfully to SFLASH. [8/28/2024, 4:09:05 PM] [INFO] Cortex_M4_0: Disconnecting from device on COM port COM4... [8/28/2024, 4:09:05 PM] [INFO] Cortex_M4_0: Flashing instance clean-up initiated... [8/28/2024, 4:09:05 PM] [INFO] Cortex_M4_0: Instance deinitialized! [8/28/2024, 4:09:05 PM] [SUCCESS] Program Load completed successfully.