**** Build of configuration Debug for project vitalSigns_16xx_mss **** "C:\\ti\\ccs920\\ccs\\utils\\bin\\gmake" -k -j 12 all -O rm -f C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss/vitalSigns_16xx_mss.bin makefile:186: recipe for target 'pre-build' failed process_begin: CreateProcess(NULL, rm -f C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss/vitalSigns_16xx_mss.bin, ...) failed. gmake[1]: [pre-build] Error 2 (ignored) Building file: "../mss_mmw.cfg" Invoking: XDCtools "C:/ti/xdctools_3_50_08_24_core/xs" --xdcpath="C:/ti/bios_6_73_01_01/packages;" xdc.tools.configuro -o configPkg -t ti.targets.arm.elf.R4F -p ti.platforms.cortexR:AWR16XX:false:200 -r debug -c "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS" --compileOptions "--enum_type=int " "../mss_mmw.cfg" making package.mak (because of package.bld) ... generating interfaces for package configPkg (because package/package.xdc.inc is older than package.xdc) ... configuring mss_mmw.xer4f from package/cfg/mss_mmw_per4f.cfg ... generating custom ti.sysbios library makefile ... Starting build of library sources ... making C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss/src/sysbios/sysbios.aer4f ... gmake[1]: Entering directory `C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss/src/sysbios' cler4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/BIOS.c ... asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/IntrinsicsSupport_asm.asm ... asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/TaskSupport_asm.asm ... asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm.sv7R ... asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/v7r/vim/Hwi_asm_switch.sv7R ... asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/exc/Exception_asm.asm ... asmer4f C:/ti/bios_6_73_01_01/packages/ti/sysbios/family/arm/v7r/tms570/Core_asm.sv7R ... arer4f BIOS.obj arm_IntrinsicsSupport_asm.obj arm_TaskSupport_asm.obj vim_Hwi_asm.obj vim_Hwi_asm_switch.obj exc_Exception_asm.obj tms570_Core_asm.obj ... gmake[1]: Leaving directory `C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss/src/sysbios' Build of libraries done. cler4f package/cfg/mss_mmw_per4f.c ... Finished building: "../mss_mmw.cfg" Building file: "../mss_main.c" Invoking: ARM Compiler "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss" --include_path="C:/ti/mmwave_sdk_03_03_00_03" --include_path="C:/ti/mmwave_sdk_03_03_00_03/packages" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" --define=_LITTLE_ENDIAN --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0x40000 --define=DebugP_ASSERT_ENABLED -g --c99 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --preproc_with_compile --preproc_dependency="mss_main.d_raw" --cmd_file="configPkg/compiler.opt" "../mss_main.c" >> Compilation failure subdir_rules.mk:9: recipe for target 'mss_main.obj' failed "../mss_main.c", line 561: warning #169-D: argument of type "int32_t *" is incompatible with parameter of type "rlCalibrationData_t *" "../mss_main.c", line 561: error #167: too few arguments in function call 1 error detected in the compilation of "../mss_main.c". gmake[1]: *** [mss_main.obj] Error 1 Building file: "../cli.c" Invoking: ARM Compiler "C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/bin/armcl" -mv7R4 --code_state=16 --float_support=VFPv3D16 -me -O3 --include_path="C:/Users/Gallium/workspace_v9_2/vitalSigns_16xx_mss" --include_path="C:/ti/mmwave_sdk_03_03_00_03" --include_path="C:/ti/mmwave_sdk_03_03_00_03/packages" --include_path="C:/ti/ccs920/ccs/tools/compiler/ti-cgt-arm_18.12.3.LTS/include" --define=_LITTLE_ENDIAN --define=SOC_XWR16XX --define=SUBSYS_MSS --define=DOWNLOAD_FROM_CCS --define=MMWAVE_L3RAM_SIZE=0x40000 --define=DebugP_ASSERT_ENABLED -g --c99 --diag_warning=225 --diag_wrap=off --display_error_number --gen_func_subsections=on --enum_type=int --abi=eabi --preproc_with_compile --preproc_dependency="cli.d_raw" --cmd_file="configPkg/compiler.opt" "../cli.c" gmake[1]: Target 'main-build' not remade because of errors. gmake: *** [all] Error 2 Finished building: "../cli.c" makefile:152: recipe for target 'all' failed **** Build Finished ****