/********
 * main.c
 ********/

#include "StkHardware.h"

long AdcLData, AdcRData, DacLData, DacRData;

void main(void)
{

PowerUpInit();

EnableInts();

while (1);

return;

}	/********** End main ******************/

interrupt void I2SDacIsr(void)
{	/* Interrupt Service Routine for I2S0 DACs is Priority 7 */
	/* Interrupt Service Routine for I2S2 DACs is Priority 21 */
	/* NOTE: no parameters may be passed into or returned from an
	 *	interrupt service routine.  Use Global variables */
	volatile unsigned delay;

	asm(" bit(ST1, #13) = #1");	/* Set External Flag, XF pin high, LED on */

/* This loop should delay ( 7 + ( 7 * 6)) / 98304000 = 0.0000005 seconds */
	for ( delay = 6 ; delay > 0 ; delay-- ){};	/* wait 0.5 microseconds */

	asm(" bit(ST1, #13) = #0");	/* Clear External Flag, XF pin low, LED off */

	return;
}	/********** END I2S0DacIsr() **********************************************/


interrupt void I2SAdcIsr(void)
{	/* Interrupt Service Routine for I2S2 ADCs is Priority 10 */
	/* Interrupt Service Routine for I2S0 ADCs is Priority 22 */
	/* NOTE: no parameters may be passed into or returned from an
	 *	interrupt service routine.  Use Global variables */
	volatile unsigned delay;

	asm(" bit(ST1, #13) = #1");	/* Set External Flag, XF pin high, LED on */

/* This loop should delay ( 7 + ( 7 * 28)) / 98304000 = 0.0000021 seconds */
	for ( delay = 28 ; delay > 0 ; delay-- ){};	/* wait 2.1 microseconds */

	asm(" bit(ST1, #13) = #0");	/* Clear External Flag, XF pin low, LED off */

	return;
}	/********** END I2S0AdcIsr() **********/