/*--------------------------------------------------------------*/ /* DSK6455.gel */ /* Version 3.27b */ /* */ /* This GEL file is designed to be used in conjunction with */ /* CCS 3.2 and the TMS320C6455 based DSK. */ /* */ /*--------------------------------------------------------------*/ /*--------------------------------------------------------------*/ /* StartUp() */ /* This function is called each time CCS is started. */ /* Customize this function to perform desired initialization. */ /*--------------------------------------------------------------*/ StartUp() { setup_memory_map(); } #define PERLOCK 0x02AC0004 // Peripheral Lock Register #define PERCFG0 0x02AC0008 // Peripheral Configuration register #define PERSTAT0 0x02AC0014 // Peripheral Status 0 #define PERSTAT1 0x02AC002C // Peripheral Status 1 #define PERCFG1 0x02AC002C // Peripheral configuration 1 #define DEVSTAT 0x02A80000 // Device Status Register /*--------------------------------------------------------------*/ /* OnTargetConnect() */ /* This function is called by CCS when you do Debug->Connect on */ /* CCS 3.X. */ /*--------------------------------------------------------------*/ OnTargetConnect() { /*------------------------------------------------------*/ /* GEL_Reset() is used to deal with the worst case */ /* senario of unknown target state. If for some reason */ /* a reset is not desired upon target connection, */ /* GEL_Reset() may be removed and replaced with */ /* something "less brutal" like a cache initialization */ /* function. */ /*------------------------------------------------------*/ GEL_Reset(); init_PLL(); init_emif(); GEL_TextOut("GEL StartUp Complete.\n","2"); } /*--------------------------------------------------------------*/ /* OnReset() */ /* This function is called by CCS when you do Debug->Resest. */ /* The goal is to put the C6x into a known good state with */ /* respect to cache, edma and interrupts. */ /*--------------------------------------------------------------*/ OnReset( int nErrorCode ) { init_emif(); } /*--------------------------------------------------------------*/ /* OnPreFileLoaded() */ /* This function is called automatically when the 'Load Program'*/ /* Menu item is selected. */ /*--------------------------------------------------------------*/ OnPreFileLoaded() { /*------------------------------------------------------*/ /* GEL_Reset() is used to deal with the worst case */ /* senario of unknown target state. If for some reason */ /* a reset is not desired upon target connection, */ /* GEL_Reset() may be removed and replaced with */ /* something "less brutal" like a cache initialization */ /* function. */ /*------------------------------------------------------*/ GEL_Reset(); flush_cache(); IER = 0; IFR = 0; init_emif(); } /*--------------------------------------------------------------*/ /* OnRestart() */ /* This function is called by CCS when you do Debug->Restart. */ /* The goal is to put the C6x into a known good state with */ /* respect to cache, edma and interrupts. */ /* Failure to do this can cause problems when you restart and */ /* run your application code multiple times. This is different */ /* then OnPreFileLoaded() which will do a GEL_Reset() to get the*/ /* C6x into a known good state. */ /*--------------------------------------------------------------*/ OnRestart( int nErrorCode ) { /*------------------------------------------------------*/ /* Turn off L2 for DDR. The app should */ /* manage these for coherency in the application. */ /*------------------------------------------------------*/ GEL_TextOut("Turn off cache segment\n"); GEL_MemoryFill(0x01848380, 0, 0x10, 0x0); /*------------------------------------------------------*/ /* Disable EDMA events and interrupts and clear any */ /* pending events. */ /*------------------------------------------------------*/ GEL_TextOut("Disable EDMA events\n"); *(int*)0x02A0105C = 0xFFFFFFFF; // IERH (disable high interrupts) *(int*)0x02A0102C = 0xFFFFFFFF; // EERH (disable high events) *(int*)0x02A01074 = 0xFFFFFFFF; // ICRH (clear high interrupts) *(int*)0x02A0100C = 0xFFFFFFFF; // ICRH (clear high events) *(int*)0x02A01058 = 0xFFFFFFFF; // IER (disable low interrupts) *(int*)0x02A01028 = 0xFFFFFFFF; // EER (disable low events) *(int*)0x02A01070 = 0xFFFFFFFF; // ICR (clear low interrupts) *(int*)0x02A01008 = 0xFFFFFFFF; // ICRH (clear low events) /* Disable other interrupts */ IER = 0; IFR = 0; } /*--------------------------------------------------------------*/ /* setup_memory_map() */ /* Memory map setup */ /*--------------------------------------------------------------*/ setup_memory_map() { GEL_MapOn(); GEL_MapReset(); /* On-chip memory map */ //GEL_MapAdd(0x00000000, 0, 0x00100000, 0, 0); /* Reserved */ GEL_MapAdd(0x00100000, 0, 0x00008000, 1, 1); /* Internal ROM */ GEL_MapAdd(0x00800000, 0, 0x00200000, 1, 1); /* L2 SRAM */ GEL_MapAdd(0x00E00000, 0, 0x00008000, 1, 1); /* L1P SRAM */ GEL_MapAdd(0x00F00000, 0, 0x00008000, 1, 1); /* L1D SRAM */ GEL_MapAdd(0x01800000, 0, 0x00010000, 1, 1); /* INT CTL REGS */ GEL_MapAdd(0x01810000, 0, 0x00010000, 1, 1); /* Power-down Control*/ GEL_MapAdd(0x01820000, 0, 0x00010000, 1, 1); /* EMC REGS */ GEL_MapAdd(0x01840000, 0, 0x00020000, 1, 1); /* L1/L2 control */ GEL_MapAdd(0x01BC0000, 0, 0x00040000, 1, 1); /* Emulation */ GEL_MapAdd(0x02880000, 0, 0x00000080, 1, 1); /* HPI Control */ GEL_MapAdd(0x028C0000, 0, 0x00000100, 1, 1); /* McBSP0 */ GEL_MapAdd(0x02900000, 0, 0x00000100, 1, 1); /* McBSP1 */ GEL_MapAdd(0x02940000, 0, 0x00000040, 1, 1); /* Timer0 */ GEL_MapAdd(0x02980000, 0, 0x00000040, 1, 1); /* Timer1 */ GEL_MapAdd(0x029A0000, 0, 0x00000200, 1, 1); /* PLL Controller 1 */ GEL_MapAdd(0x029C0000, 0, 0x00000200, 1, 1); /* PLL Controller 2 */ GEL_MapAdd(0x02A00000, 0, 0x00008000, 1, 1); /* EDMA3 -TPCC */ GEL_MapAdd(0x02A20000, 0, 0x00008000, 1, 1); /* EDMA3 -TPTC0 */ GEL_MapAdd(0x02A28000, 0, 0x00008000, 1, 1); /* EDMA3 -TPTC1 */ GEL_MapAdd(0x02A30000, 0, 0x00008000, 1, 1); /* EDMA3 -TPTC2 */ GEL_MapAdd(0x02A38000, 0, 0x00008000, 1, 1); /* EDMA3 -TPTC3 */ GEL_MapAdd(0x02A80000, 0, 0x00000500, 1, 1); /* Chip level registers */ GEL_MapAdd(0x02AC0000, 0, 0x00020000, 1, 1); /* Power saver */ GEL_MapAdd(0x02B00000, 0, 0x00000100, 1, 1); /* GPIO */ GEL_MapAdd(0x02B04000, 0, 0x00000080, 1, 1); /* I2C */ GEL_MapAdd(0x02B40000, 0, 0x00000200, 1, 1); /* Utopia */ GEL_MapAdd(0x02B80000, 0, 0x00020000, 1, 1); /* VCP2 */ GEL_MapAdd(0x02BA0000, 0, 0x00020000, 1, 1); /* TCP2 */ GEL_MapAdd(0x02C00000, 0, 0x00000400, 1, 1); /* PCI */ GEL_MapAdd(0x02C80000, 0, 0x00001000, 1, 1); /* EMAC CTL REGS */ GEL_MapAdd(0x02C81000, 0, 0x00000800, 1, 1); /* EMAC Control Module */ GEL_MapAdd(0x02C81800, 0, 0x00000800, 1, 1); /* MDIO REGS */ GEL_MapAdd(0x02C82000, 0, 0x00040000, 1, 1); /* ECTL RAM */ GEL_MapAdd(0x02D00000, 0, 0x00040000, 1, 1); /* RapidIO Control */ GEL_MapAdd(0x02E00000, 0, 0x00004000, 1, 1); /* RapidIO CPPI RAM */ GEL_MapAdd( 0x70000000, 0, 0x08000000, 1, 1 ); /* EMIF A Control */ GEL_MapAdd( 0x78000000, 0, 0x08000000, 1, 1 ); /* EMIF B Control */ GEL_MapAdd( 0xA0000000, 0, 0x10000000, 1, 1 ); /* EMIFA CE2 - CPLD */ GEL_MapAdd( 0xB0000000, 0, 0x10000000, 1, 1 ); /* EMIFA CE3 - Flash*/ GEL_MapAdd( 0xC0000000, 0, 0x10000000, 1, 1 ); /* EMIFA CE4 - DC */ GEL_MapAdd( 0xD0000000, 0, 0x10000000, 1, 1 ); /* EMIFA CE5 - DC */ GEL_MapAdd( 0xE0000000, 0, 0x10000000, 1, 1 ); /* DDR 0 */ } /*--------------------------------------------------------------*/ /* clear_memory_map() */ /* Memory map disable */ /*--------------------------------------------------------------*/ clear_memory_map() { GEL_MapOff(); } /*--------------------------------------------------------------*/ /* CPLD DEFINITIONS */ /*--------------------------------------------------------------*/ #define CPLD_STAT 0xA0000000 #define CPLD_DC 0xA0000001 #define CPLD_REV 0xA0000004 #define CPLD_MISC 0xA0000006 #define Get_Board_Rev ((*(char *)CPLD_REV) & 0x07) #define Get_Cpld_Rev ((*(char *)CPLD_REV>>4) & 0x0F) #define Get_Switches ((*(char *)CPLD_STAT>>4) & 0x0F) /*--------------------------------------------------------------*/ /* init_PLL() */ /* PLL initialization */ /*--------------------------------------------------------------*/ #define PLLCTL_1 0x029A0100 // PLL1 control register #define PLLM_1 0x029A0110 // PLL1 multiplier control register #define PREDIV_1 0x029A0114 // PLL1 pre-divider control register #define PLLCMD_1 0x029A0138 // PLL1 controller command register #define PLLSTAT_1 0x029A013C // PLL1 controller status register #define DCHANGE_1 0x029A0144 // PLL1 PLLDIV ratio change status register #define SYSTAT_1 0x029A0150 // PLL1 SYSCLK status register #define PLLDIV4_1 0x029A0160 // PLL1 controller divider 4 register #define PLLDIV5_1 0x029A0164 // PLL1 controller divider 5 register #define PLLDIV1_2 0x029C0118 // PLL2 controller divider 1 register #define PLLCMD_2 0x029C0138 // PLL2 controller command register #define PLLSTAT_2 0x029C013C // PLL2 controller status register #define DCHANGE_2 0x029C0144 // PLL2 PLLDIV ratio change status register #define SYSTAT_2 0x029C0150 // PLL2 SYSCLK status register init_PLL() { int i; int PLLM_val = 20; int PREDIV_val = 1; int PLLDIV4_val = 8; int PLLDIV5_val = 4; if (Get_Board_Rev == 0) PLLM_val = 25; /* Board rev = 0, CLKIN = 40MHz */ else PLLM_val = 20; /* Board rev > 0, CLKIN = 50MHz */ if (PLLM_val > 0 && PLLM_val < 32) { if ( (PREDIV_val > 0) && (PREDIV_val < 33) ) { /* In PLLCTL, write PLLENSRC = 0 (enable PLLEN bit).*/ *(int *)PLLCTL_1 &= ~(0x00000020); /* In PLLCTL, write PLLEN = 0 (bypass mode).*/ *(int *)PLLCTL_1 &= ~(0x00000001); /* Wait 4 cycles of the slowest of PLLOUT or reference clock source (CLKIN).*/ for (i=0 ; i<100 ; i++); /*In PLLCTL, write PLLRST = 1 (PLL is reset).*/ *(int *)PLLCTL_1 |= 0x00000008; /*If necessary, program PREDIV and PLLM.*/ *(int *)PLLM_1 = PLLM_val - 1; *(int *)PREDIV_1 = (PREDIV_val - 1) | 0x8000; /* set PLLDIV0 */ /*If necessary, program PLLDIV1n. Note that you must apply the GO operation to change these dividers to new ratios.*/ /* Check that the GOSTAT bit in PLLSTAT is cleared to show that no GO operation is currently in progress.*/ while( (*(int *)PLLSTAT_1) & 0x00000001); /* Program the RATIO field in PLLDIVn to the desired new divide-down rate. If the RATIO field changed, the PLL controller will flag the change in the corresponding bit of DCHANGE.*/ *(int *)PLLDIV4_1 = (PLLDIV4_val - 1) | 0x8000; /* set PLLDIV4 */ *(int *)PLLDIV5_1 = (PLLDIV5_val - 1) | 0x8000; /* set PLLDIV5 */ /* Set the GOSET bit in PLLCMD to initiate the GO operation to change the divide values and align the SYSCLKs as programmed.*/ *(int *)PLLCMD_1 |= 0x00000001; /* Read the GOSTAT bit in PLLSTAT to make sure the bit returns to 0 to indicate that the GO operation has completed.*/ while( (*(int *)PLLSTAT_1) & 0x00000001); /* Wait for PLL to properly reset.(128 CLKIN1 cycles).*/ for (i=0 ; i<1000 ; i++); /* In PLLCTL, write PLLRST = 0 to bring PLL out of reset.*/ *(int *)PLLCTL_1 &= ~(0x00000008); /* Wait for PLL to lock (2000 CLKIN1 cycles). */ for (i=0 ; i<4000 ; i++); /* In PLLCTL, write PLLEN = 1 to enable PLL mode. */ *(int *)PLLCTL_1 |= (0x00000001); GEL_TextOut("PLL1 has been configured.\n"); } else { GEL_TextOut("Pre-divider value must be between 1 and 32.\n","Output",2); } } else { GEL_TextOut("Multiplier value must be between 1 and 32.\n","Output",2); } } /*--------------------------------------------------------------*/ /* init_emif() */ /* Emif initialization */ /*--------------------------------------------------------------*/ #define EMIFA_BASE_ADDR (0x70000000) #define EMIFA_MIDR (*(int*)(EMIFA_BASE_ADDR + 0x00000000)) #define EMIFA_STAT (*(int*)(EMIFA_BASE_ADDR + 0x00000004)) #define EMIFA_BPRIO (*(int*)(EMIFA_BASE_ADDR + 0x00000020)) #define EMIFA_CE2CFG (*(int*)(EMIFA_BASE_ADDR + 0x00000080)) #define EMIFA_CE3CFG (*(int*)(EMIFA_BASE_ADDR + 0x00000084)) #define EMIFA_CE4CFG (*(int*)(EMIFA_BASE_ADDR + 0x00000088)) #define EMIFA_CE5CFG (*(int*)(EMIFA_BASE_ADDR + 0x0000008C)) #define EMIFA_AWCC (*(int*)(EMIFA_BASE_ADDR + 0x000000A0)) #define DDR_BASE_ADDR (0x78000000) #define DDR_MIDR (*(int*)(DDR_BASE_ADDR + 0x00000000)) #define DDR_SDCFG (*(int*)(DDR_BASE_ADDR + 0x00000008)) #define DDR_SDRFC (*(int*)(DDR_BASE_ADDR + 0x0000000C)) #define DDR_SDTIM1 (*(int*)(DDR_BASE_ADDR + 0x00000010)) #define DDR_SDRIM2 (*(int*)(DDR_BASE_ADDR + 0x00000014)) #define DDR_DDRPHYC (*(int*)(DDR_BASE_ADDR + 0x000000E4)) init_emif() { /* Enable the async EMIF and the DDR2 Memory Controller */ *(int *)PERCFG1 = 0x00000003; /* Configure async EMIF */ EMIFA_CE2CFG = 0x00240120; /* 8-bit async, 10 cycle read/write strobe */ EMIFA_CE3CFG = 0x00240120; /* 8-bit async, 10 cycle read/write strobe */ EMIFA_CE4CFG = 0x00240122; /* 32-bit async, 10 cycle read/write strobe */ EMIFA_CE5CFG = 0x00240122; /* 32-bit async, 10 cycle read/write strobe */ EMIFA_BPRIO = 0x000000FE; /* Enable priority based starvation control SPRU971A sec. 7.2 */ /* Configure DDR for 500MHz operation (sequence is order dependent) */ DDR_SDCFG = 0x00D38822; /* Unlock boot + timing, CAS4, 4 banks, 10 bit column */ DDR_SDRFC = 0x000007A2; /* Refresh */ DDR_SDTIM1 = 0x3EDB4B91; /* Timing 1 */ DDR_SDRIM2 = 0x00A2C722; /* Timing 2 */ DDR_DDRPHYC = 0x00000005; /* PHY read latency for CAS 4 is 4 + 2 - 1 */ DDR_SDCFG = 0x00538822; /* Lock, CAS4, 4 banks, 10 bit column, lock timing */ } /*--------------------------------------------------------------*/ /* init_cpld() */ /* CPLD Initialization */ /*--------------------------------------------------------------*/ init_cpld() { *(char*)CPLD_STAT = 0; *(char*)CPLD_DC = 0; *(char*)CPLD_MISC = 0; } /*--------------------------------------------------------------*/ /* flush_cache() */ /* Flush L1 & L2 cache */ /*--------------------------------------------------------------*/ flush_cache() { /* Invalidate L1I and L1D */ *(int*)0x01840000 = (*(int*)0x01840000 | 0x00000300); /* Clean L2 */ *(int*)0x01845004 = 0x1; } /*--------------------------------------------------------------*/ /* DSK6455 MENU */ /*--------------------------------------------------------------*/ menuitem "DSK6455 Functions"; hotmenu Reset() { GEL_Reset( ); } hotmenu InitPLL() { init_PLL(); } hotmenu InitEmif() { init_emif(); } hotmenu InitCpld() { init_cpld(); } /*--------------------------------------------------------------*/ /* RESET MENU */ /*--------------------------------------------------------------*/ menuitem "Resets"; hotmenu ClearBreakPts_Reset_EMIFset() { GEL_BreakPtReset(); GEL_Reset(); init_emif(); } hotmenu FlushCache() { flush_cache(); } /*--------------------------------------------------------------*/ /* MEMORY MAP MENU */ /*--------------------------------------------------------------*/ menuitem "Memory Map"; hotmenu SetMemoryMap() { setup_memory_map(); } hotmenu ClearMemoryMap() { clear_memory_map(); } /*--------------------------------------------------------------*/ /* LED_cycle() */ /*--------------------------------------------------------------*/ LED_cycle() { #define LED0_on *(char*)CPLD_STAT = 0x01 #define LED1_on *(char*)CPLD_STAT = 0x02 #define LED2_on *(char*)CPLD_STAT = 0x04 #define LED3_on *(char*)CPLD_STAT = 0x08 #define LEDs_off *(char*)CPLD_STAT = 0x00 LED3_on; LED2_on; LED1_on; LED2_on; LED3_on; LEDs_off; } /*--------------------------------------------------------------*/ /* Check DSK MENU */ /*--------------------------------------------------------------*/ menuitem "Check DSK"; hotmenu QuickTest() { LED_cycle(); LED_cycle(); LED_cycle(); GEL_TextOut(" Switches: %d Board Revision: %d CPLD Revision: %d\n\n", "DSKOutput", 1, 1, 1, Get_Switches, Get_Board_Rev, Get_Cpld_Rev); }