Format: Log Type - Time(microsec) - Message - Optional Info Log Type: B - Since Boot(Power On Reset), D - Delta, S - Statistic S - QC_IMAGE_VERSION_STRING=BOOT.XF.4.1-00365-KAMORTALAZ-1 S - IMAGE_VARIANT_STRING=DivarPkgLAA S - OEM_IMAGE_VERSION_STRING=qct192168097 S - Boot Interface: UFS S - Secure Boot: Off S - Boot Config @ 0x01b46070 = 0x00000049 S - JTAG ID @ 0x01b46130 = 0x002390e1 S - OEM ID @ 0x01b46138 = 0x00000000 S - Serial Number @ 0x01b46134 = 0x1075bb76 S - OEM Config Row 0 @ 0x01b441b8 = 0x0000000000000000 S - OEM Config Row 1 @ 0x01b441c0 = 0x0000000000000000 S - Feature Config Row 0 @ 0x01b441d0 = 0x005020001d600000 S - Feature Config Row 1 @ 0x01b441d8 = 0x0013000000020000 S - Core 0 Frequency, 1516 MHz S - PBL Patch Ver: 1 S - PBL freq: 600 MHZ D - 4502 - pbl_apps_init_timestamp D - 58150 - bootable_media_detect_timestamp D - 1453 - bl_elf_metadata_loading_timestamp D - 677 - bl_hash_seg_auth_timestamp D - 8441 - bl_elf_loadable_segment_loading_timestamp D - 5778 - bl_elf_segs_hash_verify_timestamp D - 7447 - bl_sec_hash_seg_auth_timestamp D - 1161 - bl_sec_segs_hash_verify_timestamp D - 28 - pbl_populate_shared_data_and_exit_timestamp S - 87637 - PBL, End B - 105520 - SBL1, Start (MPM timestamp = 113795) B - 218596 - SBL1 BUILD @ 10:01:18 on Jun 12 2024 B - 224256 - usb: hs_phy_nondrive_start B - 228273 - usb: hs_phy_nondrive_finish D - 8527 - sbl1_hw_init D - 12 - boot_flash_init B - 333353 - UFS INQUIRY ID: YMTC YMUS7B2TE1A2C1 3.7 B - 337789 - UFS Boot LUN: 1 D - 847 - Auth Metadata D - 155103 - sbl1_xblconfig_init D - 3 - sbl1_feature_config_init D - 3 - boot_config_data_table_default_init D - 17 - sbl1_ddr_set_default_params B - 406926 - Using default CDT D - 3917 - boot_config_data_table_init B - 413764 - CDT Version:3,Platform ID:34,Major ID:1,Minor ID:0,Subtype:0 D - 9479 - sbl1_hw_platform_pre_ddr D - 1717 - devcfg init B - 431348 - PM: PM 0=0x8000028000000001:0x0 B - 431413 - PM: HARD_RESET by PS_HOLD B - 471739 - PM: SET_VAL:Skip B - 471910 - PM: PSI: b0x30_v0x0a B - 478606 - PM: Device Init # SPMI Transn: 2726 B - 481834 - PM: Driver Init # SPMI Transn: 230 B - 483278 - PM: CHG Init # SPMI Transn: 0 D - 59654 - pmic XBL init D - 10205 - vsense_railway_cpr init D - 77751 - sbl1_hw_pre_ddr_init D - 4 - boot_dload_handle_forced_dload_timeout D - 490 - sbl1_load_ddr_training_data D - 4970 - sbl1_ddr_set_params B - 521150 - DSF version = 16.0, DSF RPM version = 8.0 B - 521189 - Manufacturer ID = 19, Device Type = 7 B - 526319 - Rank 0 size = 2048 MB, Rank 1 size = 2048 MB B - 531109 - Max Frequency = 2092 MHz B - 536508 - Row Hammer Check : DRAM supports unlimited MAC Value : MR24[OP2:0 = 0] & MR24[OP3 = 1] for CH0 & CS0 B - 545735 - Row Hammer Check : DRAM supports unlimited MAC Value : MR24[OP2:0 = 0] & MR24[OP3 = 1] for CH0 & CS1 D - 38370 - sbl1_ddr_init B - 560685 - do_ddr_training, Start B - 570945 - Bootup frequency set to 1555200 D - 7592 - do_ddr_training, Delta D - 14556 - sbl1_do_ddr_training D - 2 - sbl1_hand_control_to_devprog_ddr_or_ddi B - 582041 - Pimem init cmd, entry D - 9910 - Pimem init cmd, exit D - 15630 - sbl1_post_ddr_init D - 20 - sbl1_hw_init_secondary B - 603660 - APDP Image Loaded, Start D - 3207 - APDP Image Loaded, Delta - (0 Bytes) D - 4 - boot_dload_dump_security_regions B - 615696 - usb: UFS Serial - bd2971c6 D - 4364 - boot_dload_check D - 2 - boot_cache_set_memory_barrier D - 2 - boot_smem_debug_init D - 306 - boot_smem_init D - 5 - boot_smem_alloc_for_minidump B - 636612 - PM: SMEM Chgr Info Write Success D - 4008 - boot_smem_store_pon_status D - 13 - sbl1_hw_platform_smem D - 418 - boot_clock_init_rpm D - 2 - boot_vsense_copy_to_smem D - 1 - boot_share_flash_data D - 9 - boot_populate_ram_partition_table D - 9 - boot_populate_ddr_details_shared_table D - 5 - sbl1_tlmm_init D - 2 - sbl1_efs_handle_cookies D - 2 - boot_apt_test B - 678373 - OEM_MISC Image Loaded, Start D - 938 - Auth Metadata D - 310 - Segments hash check D - 9136 - OEM_MISC Image Loaded, Delta - (8080 Bytes) B - 690971 - QTI_MISC Image Loaded, Start D - 5068 - QTI_MISC Image Loaded, Delta - (0 Bytes) B - 702846 - PM: PM Total Mem Allocated: 1188 D - 5045 - sbl1_pm_aop_pre_init_wrapper B - 709529 - RPM Image Loaded, Start D - 1480 - Auth Metadata D - 1701 - Segments hash check D - 14889 - RPM Image Loaded, Delta - (220188 Bytes) B - 727648 - QSEE Dev Config Image Loaded, Start D - 1517 - Auth Metadata D - 574 - Segments hash check D - 12355 - QSEE Dev Config Image Loaded, Delta - (36396 Bytes) B - 748777 - QSEE Image Loaded, Start D - 5269 - Auth Metadata D - 22771 - Segments hash check D - 85092 - QSEE Image Loaded, Delta - (3454103 Bytes) D - 6 - sbl1_hw_play_vibr B - 842552 - SEC Image Loaded, Start D - 2809 - SEC Image Loaded, Delta - (0 Bytes) B - 848937 - QHEE Image Loaded, Start D - 1533 - Auth Metadata D - 3050 - Segments hash check D - 13754 - QHEE Image Loaded, Delta - (388024 Bytes) B - 866108 - STI Image Loaded, Start D - 4937 - STI Image Loaded, Delta - (0 Bytes) B - 875372 - APPSBL Image Loaded, Start D - 1498 - Auth Metadata D - 11348 - Segments hash check D - 25234 - APPSBL Image Loaded, Delta - (2229248 Bytes) D - 5 - sbl1_appsbl_arch_determination B - 909929 - SBL1, End D - 807872 - SBL1, Delta S - Flash Throughput, 144000 KB/s (6381065 Bytes, 44112 us) S - DDR Frequency, 1555 MHz UEFI Start [ 1101] - 0x05FC01000 [ 1106] Sec.efi ASLR : ON DEP : ON (RTB) Timer Delta : +9 mS RAM Entry 0 : Base 0x0000000040000000 Size 0x000000003DA00000 RAM Entry 1 : Base 0x00000000C0000000 Size 0x0000000080000000 RAM Entry 2 : Base 0x0000000080000000 Size 0x0000000040000000 UART Buffer size set to 0x8000 UEFI Ver : 5.0.240612.BOOT.XF.4.1-00365-KAMORTALAZ-1 Build Info : 64b Jun 12 2024 10:01:45 Boot Device : UFS PROD Mode : TRUE Retail : TRUE Module cannot re-initialize DAL module environment UFS INQUIRY ID: YMTC YMUS7B2TE1A2C1 3.7 UFS Boot LUN: 1 Embedded Images Supported and Commonlibs loaded Read: NumHalfSectors 0x1, ReliableWriteCount 0x0 HW Wdog Setting from PCD : Disabled PM0: 45, UsbPwrCtrlLibConfig_GetHWInfo Hardware Info is not available UsbPwrCtrlLib_Init Initialize Hardware Configuration Error[Device Error] UsbConfigPortsQueryConnectionChange: Failed to open Power Control USB protocol Status = (0xE) MDPDataPartition: Failed to get partition info for block #0: Reason Unsupported MDP_DataPartitionInit: splash PartitionFound=1 Setvariable returned Success Ryan FsBlkBuffer = 31,31,31,31,0,0,0,Status= 0,EFI_SUCCESS =0,len=4096 Ryan ReadSsignChar Panel_Info =1111 display>>>Panel_Default_PowerUp pull up gpio102 for enable avdd start display>>>Panel_Default_PowerUp pull up gpio102 for enable avdd stop display>>>Panel_Default_PowerUp pull up gpio100 for enable avdd start display>>>Panel_Default_PowerUp pull up gpio100 for enable avdd stop display>>>Panel_Default_PowerUp pull up gpio35 for enable reset start display>>>Panel_Default_PowerUp pull up gpio35 for enable reset stop display>>>Panel_Default_PowerUp pull up gpio97 for enable avdd start display>>>Panel_Default_PowerUp pull up gpio97 for enable avdd stop display>>>EDP VCC 12V pull up gpio111 for enable avdd start display>>>EDP VCC 12V pull up gpio111 for enable avdd stop Ryan panel flag =0 RYAN DisplayDxe: edp init enter start Ryan first edp_reg_init DisplayDxe: I2C_INSTANCE_002=2! Write addr:0x9 data:0x0 successs!, slave addr:0x2C Write addr:0xA data:0x9 successs!, slave addr:0x2C Write addr:0xD data:0x0 successs!, slave addr:0x2C Write addr:0x10 data:0x26 successs!, slave addr:0x2C Write addr:0x11 data:0x0 successs!, slave addr:0x2C Write addr:0x12 data:0x5C successs!, slave addr:0x2C Write addr:0x13 data:0x5C successs!, slave addr:0x2C Write addr:0x20 data:0x80 successs!, slave addr:0x2C Write addr:0x21 data:0x7 successs!, slave addr:0x2C Write addr:0x22 data:0x0 successs!, slave addr:0x2C Write addr:0x23 data:0x0 successs!, slave addr:0x2C Write addr:0x24 data:0x38 successs!, slave addr:0x2C Write addr:0x25 data:0x4 successs!, slave addr:0x2C Write addr:0x2C data:0x14 successs!, slave addr:0x2C Write addr:0x2D data:0x0 successs!, slave addr:0x2C Write addr:0x30 data:0x8 successs!, slave addr:0x2C Write addr:0x31 data:0x0 successs!, slave addr:0x2C Write addr:0x34 data:0xA0 successs!, slave addr:0x2C Write addr:0x36 data:0x1B successs!, slave addr:0x2C Write addr:0x38 data:0x64 successs!, slave addr:0x2C Write addr:0x3A data:0x14 successs!, slave addr:0x2C Write addr:0x3C data:0x0 successs!, slave addr:0x2C Write addr:0x3D data:0x0 successs!, slave addr:0x2C Write addr:0x3E data:0x0 successs!, slave addr:0x2C Write addr:0x5B data:0x1 successs!, slave addr:0x2C Write addr:0x93 data:0x64 successs!, slave addr:0x2C Write addr:0x94 data:0x81 successs!, slave addr:0x2C Write addr:0x5C data:0x1 successs!, slave addr:0x2C Write addr:0x5A data:0x5 successs!, slave addr:0x2C Write addr:0xD data:0x1 successs!, slave addr:0x2C Write addr:0x64 data:0x1 successs!, slave addr:0x2C Write addr:0x74 data:0x0 successs!, slave addr:0x2C Write addr:0x75 data:0x1 successs!, slave addr:0x2C Write addr:0x76 data:0xA successs!, slave addr:0x2C Write addr:0x77 data:0x1 successs!, slave addr:0x2C Write addr:0x78 data:0x81 successs!, slave addr:0x2C Write addr:0x96 data:0x1 successs!, slave addr:0x2C Write addr:0x5A data:0xD successs!, slave addr:0x2C RYAN DisplayDxe: edp init enter end RYAN DisplayDxe: edp read enter start Ryan edp_reg_read DisplayDxe: I2C_INSTANCE_002=2! First Read addr:0x9 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xA rdbuf:0x9 successs!, slave addr:0x2C First Read addr:0xD rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x10 rdbuf:0x26 successs!, slave addr:0x2C First Read addr:0x11 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x12 rdbuf:0x5C successs!, slave addr:0x2C First Read addr:0x13 rdbuf:0x5C successs!, slave addr:0x2C First Read addr:0x20 rdbuf:0x80 successs!, slave addr:0x2C First Read addr:0x21 rdbuf:0x7 successs!, slave addr:0x2C First Read addr:0x22 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x23 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x24 rdbuf:0x38 successs!, slave addr:0x2C First Read addr:0x25 rdbuf:0x4 successs!, slave addr:0x2C First Read addr:0x2C rdbuf:0x14 successs!, slave addr:0x2C First Read addr:0x2D rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x30 rdbuf:0x8 successs!, slave addr:0x2C First Read addr:0x31 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x34 rdbuf:0xA0 successs!, slave addr:0x2C First Read addr:0x36 rdbuf:0x1B successs!, slave addr:0x2C First Read addr:0x38 rdbuf:0x64 successs!, slave addr:0x2C First Read addr:0x3A rdbuf:0x14 successs!, slave addr:0x2C First Read addr:0x3C rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x3D rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x3E rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x5B rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x93 rdbuf:0x64 successs!, slave addr:0x2C First Read addr:0x94 rdbuf:0x81 successs!, slave addr:0x2C First Read addr:0xC2 rdbuf:0xF successs!, slave addr:0x2C First Read addr:0x5A rdbuf:0xD successs!, slave addr:0x2C First Read addr:0xD rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x64 rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x74 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0x75 rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x76 rdbuf:0xA successs!, slave addr:0x2C First Read addr:0x77 rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x78 rdbuf:0x81 successs!, slave addr:0x2C First Read addr:0x96 rdbuf:0x1 successs!, slave addr:0x2C First Read addr:0x5A rdbuf:0xD successs!, slave addr:0x2C First Read addr:0xF0 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF1 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF2 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF3 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF4 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF5 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF6 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF7 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xF8 rdbuf:0x0 successs!, slave addr:0x2C First Read addr:0xFF rdbuf:0x0 successs!, slave addr:0x2C RYAN DisplayDxe: edp read enter end display>>>BOE EDP bl pull up gpio31 for enable avdd start display>>>boe EDP bl pull up gpio31 for enable avdd stop display>>> pull up gpio30 for enable led key ====Read panel id from ID's register,readsize=8=== 00,00,00,00,00,00,00,00, =====Get panel id from panellist======= 11,00,00,00,00,00,00,00, ++++++++++++ Dynamic-Detected panel Failed DisplayDxe: Resolution 1920x1080 (1 intf) LoadImageFromPartitionUsingGuid Failed: 14 MinidumpTALib:LoadImageFromPartition(mdcompress) failed: 0xNot Found MinidumpTADxe: Minidump TA loading failed. Disp init wait [ 2125] DisplayDxe: Panel_Default_Brightness_Enable: Getting PMIC mode failed with error(4), power configuration Failed! ----------------------------- Platform Init [ 2370] BDS UEFI Ver : 5.0.240612.BOOT.XF.4.1-00365-KAMORTALAZ-1 Platform : IDP Chip Name : DIVARQ_IOT Chip Ver : 1.0 Chip Serial Number : 0x1075BB76 ----------------------------- QcomChargerApp:: QcomChargerApp_Entry Charging is not supported. Exiting app. = Not Found UEFI Total : 1289 ms POST Time [ 2390] OS Loader [2396]Loader Build Info: May 15 2024 05:17:09 VB: Non-secure device: Security State: (0xF3F) VB: RWDeviceState: Succeed using devinfo! VB: Non-secure device: Security State: (0xF3F) [2402]LinuxLoaderEntry secboot_flag=0 [2411]get getcode = 0 [2413]Total DDR Size: 0x00000000FDA00000 [2413]boardidinit gpio success! [2414]Channel GPIO3: nPhysical=1256, uMicroVolts=1255666, uPercent=43888, uCode=0x4B9A [2414]Get adc convertvalue= :7 [2414]Get Board Id main_board_id_value= 31 [2414]Get Board Id boardidvalue= 0x1F [2414]SunmiplatformInfo-odm_id_value : 0x0 [2414]KeyPress:0, BootReason:0 [2414]Fastboot=0, Recovery:0 [2414]SilentBoot Mode:11 [2414]GetVmData: No Vm data present! Status = (0x3) [2414]VM Hyp calls not present [2415]Loading Image recovery_a Done : 1 ms, Image size : 4096 Bytes [2417]Loading Image init_boot_a Done : 1 ms, Image size : 4096 Bytes [2418]Booting from slot (_a) [2418]Booting Into Mission Mode [2419]Loading Image boot_a Done : 1 ms, Image size : 4096 Bytes [2421]Load Image vbmeta_a total time: 1 ms [2421]avb_vbmeta_image.c[2421]:[2421]207[2421]: ERROR: [2421]Hash does not match! [2421]avb_slot_verify.c[2421]:[2421]782[2421]: ERROR: [2421]vbmeta_a[2421]: Error verifying vbmeta image: [2421]HASH_MISMATCH[2421] [2422]Load Image vbmeta_system_a total time: 1 ms [2645]Load Image boot_a total time: 203 ms [2767]Load Image dtbo_a total time: 36 ms [2793]Load Image init_boot_a total time: 18 ms [3019]Load Image vendor_boot_a total time: 203 ms [3033]ReadPersistentValue 0xE [3034]Ftr OsVer:0x34000 SPL:0x2985 [3042]VB2: Authenticate complete! boot state is: orange [3042]VB2: boot state: orange(1) [3044]Silent Mode value: 11 [3044]Memory Base Address: 0x40000000 [3068]simon+++ SunmiBoardVariant = 0, DtSumVariant = 10001, DtSunmiSubtype = 0 [3068]simon+++ SunmiBoardVariant = 0, DtSumVariant = 10001, DtSunmiSubtype = 1 [3068]simon+++ SunmiBoardVariant = 0, DtSumVariant = 23, DtSunmiSubtype = 0 [3068]simon+++ SunmiBoardVariant = 0, DtSumVariant = 1F, DtSunmiSubtype = 1 [3071]Override DTB: GetBlkIOHandles failed loading user_dtbo! [3332]Apply Overlay total time: 261 ms [3333]LoadRawImage: ImageSize=1024 [3333]Loading Image Start : 3333 ms [3333]Loading Image : 4096 8 [3333]Loading Image Done : 3333 ms [3333]Total Image Read size : 1024 Bytes [3333]Parse sn:D0P5126017 [3333]StrSN len: 13 [3333]LoadRawImage: ImageSize=4096 [3334]Loading Image Start : 3334 ms [3334]Loading Image : 4096 42 [3334]Loading Image Done : 3334 ms [3334]Total Image Read size : 4096 Bytes [3334]Parse boardname: [3334]RfIdNum =0 SocId =586 SubIoNum =0 [3334]ReadEthmacInfo StrEthmac: 1:A1:C9:5 [3334]eth not zero [3335]ReadWifimacInfo StrWifimac: 1:A1:7D:4 [3335]wifi not zero [3335]ReadBtmacInfo StrBtmac: 1:A1:C4:D [3335]bt not zero [3337]Error getting off mode charging info: Unsupported [3338]Unable to get hw fence Config, Not Found [3338]Offlining Memory Not Supported [3338]Read Gpio93Value=1 [3338]Cmdline: video=vfb:640x400,bpp=32,memsize=3072000 firmware_class.path=/vendor/firmware bootconfig buildvariant=userdebug meigset.eth.mac=1C:1A:1B:5C:99:E5 qca_cld3_wlan.mac=1C:1A:1B:77:D3:14 msm_drm.dsi_display0=qcom,mdss_dsi_sn65dsi86_1080p_video: rootw[3343]RAM Partitions [3343]Add Base: 0x0000000040000000 Available Length: 0x000000003DA00000 [3343]Add Base: 0x00000000C0000000 Available Length: 0x0000000080000000 [3344]Add Base: 0x0000000080000000 Available Length: 0x0000000040000000 [3344]WARNING: Unsupported EFI_RAMPARTITION_PROTOCOL [3364]ERROR: Ramdump mem reservation node size. Expected: 8, Actual: 16 [3384]PartialGoods for Multimedia: 0x1040 [3400]Subnode: qcom,mss is not present, ignore [3400]PartialGoods Value: 0x30 [3400]Subnode: cpu@200 is not present, breaking loop [3400]CPUType Mismatch for for Cluster[0] [3401]Subnode: cpu@104 is not present, breaking loop [3401]CPUType Mismatch for for Cluster[1] [3402]CPUType Match for for Cluster[2] [3402]Partial goods (cpu@100) enable-method property disabled [3404][**zcool**] Partial goods (cpu@100) status property updated [3404]Partial goods (cpu@101) enable-method property disabled [3406][**zcool**] Partial goods (cpu@101) status property updated [3406]Update Device Tree total time: 63 ms [3407] Shutting Down UEFI Boot Services: 3407 ms Start EBS [ 3407] BDS: LogFs sync skipped, Unsupported App Log Flush : 485 ms Exit EBS [ 3909] UEFI End