▒[ 87.636515] pci_epf_test pci_epf_test.0: Got command from rc, 1 [ 87.642474] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_INTX,reg->irq_number=0 [ 87.652190] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_INTX,reg->irq_number=0 [ 88.632535] pci_epf_test pci_epf_test.0: Got command from rc, 2 [ 88.638489] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSI,reg->irq_number=1 [ 88.647104] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSI,reg->irq_number=1 [ 90.712558] pci_epf_test pci_epf_test.0: Got command from rc, 4 [ 90.724540] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=2 [ 90.733362] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=2 [ 90.964564] pci_epf_test pci_epf_test.0: Got command from rc, 16 [ 90.976536] pci_epf_test pci_epf_test.0: pci_epf_test_write start [ 90.982727] pci_epf_test pci_epf_test.0: WRITE => Size: 1 B, DMA: NO, Time: 0.000000660 s, Rate: 1515 KB/s [ 90.994523] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 91.003303] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 91.016581] pci_epf_test pci_epf_test.0: Got command from rc, 16 [ 91.022671] pci_epf_test pci_epf_test.0: pci_epf_test_write start [ 91.028848] pci_epf_test pci_epf_test.0: WRITE => Size: 1024 B, DMA: NO, Time: 0.000004090 s, Rate: 250366 KB/s [ 91.040515] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 91.049285] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 92.200514] pci_epf_test pci_epf_test.0: Got command from rc, 16 [ 92.206552] pci_epf_test pci_epf_test.0: pci_epf_test_write start [ 92.212707] pci_epf_test pci_epf_test.0: WRITE => Size: 1025 B, DMA: NO, Time: 0.000004630 s, Rate: 221382 KB/s [ 92.224519] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 92.233229] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 93.196553] pci_epf_test pci_epf_test.0: Got command from rc, 16 [ 93.202610] pci_epf_test pci_epf_test.0: pci_epf_test_write start [ 93.222555] pci_epf_test pci_epf_test.0: WRITE => Size: 1024000 B, DMA: NO, Time: 0.003841720 s, Rate: 266547 KB/s [ 93.235008] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 93.243725] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 94.204606] pci_epf_test pci_epf_test.0: Got command from rc, 16 [ 94.211792] pci_epf_test pci_epf_test.0: pci_epf_test_write start [ 94.231867] pci_epf_test pci_epf_test.0: WRITE => Size: 1024001 B, DMA: NO, Time: 0.003861930 s, Rate: 265152 KB/s [ 94.244342] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 94.253058] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 95.220538] pci_epf_test pci_epf_test.0: Got command from rc, 8 [ 95.226485] pci_epf_test pci_epf_test.0: pci_epf_test_read start [ 95.232618] pci_epf_test pci_epf_test.0: READ => Size: 1 B, DMA: NO, Time: 0.000001905 s, Rate: 524 KB/s [ 95.242139] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 95.250858] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 95.264521] pci_epf_test pci_epf_test.0: Got command from rc, 8 [ 95.270456] pci_epf_test pci_epf_test.0: pci_epf_test_read start [ 95.276645] pci_epf_test pci_epf_test.0: READ => Size: 1024 B, DMA: NO, Time: 0.000145010 s, Rate: 7061 KB/s [ 95.286525] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 95.295238] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 96.540514] pci_epf_test pci_epf_test.0: Got command from rc, 8 [ 96.546469] pci_epf_test pci_epf_test.0: pci_epf_test_read start [ 96.552674] pci_epf_test pci_epf_test.0: READ => Size: 1025 B, DMA: NO, Time: 0.000144630 s, Rate: 7087 KB/s [ 96.562547] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 96.571265] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 97.644547] pci_epf_test pci_epf_test.0: Got command from rc, 8 [ 97.650505] pci_epf_test pci_epf_test.0: pci_epf_test_read start [ 97.801418] pci_epf_test pci_epf_test.0: READ => Size: 1024000 B, DMA: NO, Time: 0.144655190 s, Rate: 7078 KB/s [ 97.812080] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 97.820841] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 99.640543] pci_epf_test pci_epf_test.0: Got command from rc, 32 [ 99.646597] pci_epf_test pci_epf_test.0: pci_epf_test_copy start [ 99.652677] pci_epf_test pci_epf_test.0: COPY => Size: 1 B, DMA: NO, Time: 0.000004005 s, Rate: 249 KB/s [ 99.662186] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 99.670898] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 100.644563] pci_epf_test pci_epf_test.0: Got command from rc, 32 [ 100.650602] pci_epf_test pci_epf_test.0: pci_epf_test_copy start [ 100.656812] pci_epf_test pci_epf_test.0: COPY => Size: 1024 B, DMA: NO, Time: 0.000150290 s, Rate: 6813 KB/s [ 100.666684] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 100.675393] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 100.688517] pci_epf_test pci_epf_test.0: Got command from rc, 32 [ 100.694553] pci_epf_test pci_epf_test.0: pci_epf_test_copy start [ 100.700755] pci_epf_test pci_epf_test.0: COPY => Size: 1025 B, DMA: NO, Time: 0.000152195 s, Rate: 6734 KB/s [ 100.710634] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 100.719350] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 101.792555] pci_epf_test pci_epf_test.0: Got command from rc, 32 [ 101.798638] pci_epf_test pci_epf_test.0: pci_epf_test_copy start [ 101.953629] pci_epf_test pci_epf_test.0: COPY => Size: 1024000 B, DMA: NO, Time: 0.148787975 s, Rate: 6882 KB/s [ 101.963795] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 101.972519] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1 [ 103.264516] pci_epf_test pci_epf_test.0: Got command from rc, 32 [ 103.270552] pci_epf_test pci_epf_test.0: pci_epf_test_copy start [ 103.425337] pci_epf_test pci_epf_test.0: COPY => Size: 1024001 B, DMA: NO, Time: 0.148673655 s, Rate: 6887 KB/s [ 103.435495] pci_epf_test pci_epf_test.0: pci_epc_raise_irq start,PCI_IRQ_MSIX,reg->irq_number=1 [ 103.444210] pci_epf_test pci_epf_test.0: pci_epc_raise_irq finish,PCI_IRQ_MSIX,reg->irq_number=1