Register Display - ALP Nano 1 - DS90UB954, Connector 1 Register Data Name 0x0000 0x60 I2C Device ID 0x0001 0x00 Reset 0x0002 0x1E General Configuration 0x0003 0x20 Revision/Mask ID 0x0004 0xDF DEVICE_STS 0x0005 0x01 PAR_ERR_THOLD_HI 0x0006 0x00 PAR_ERR_THOLD_LO 0x0007 0xFE BCC Watchdog Control 0x0008 0x1C I2C Control 1 0x0009 0x10 I2C Control 2 0x000A 0x7A SCL High Time 0x000B 0x7A SCL Low Time 0x000C 0x83 RX_PORT_CTL 0x000D 0x09 IO_CTL 0x000E 0x08 GPIO_PIN_STS 0x000F 0x7F GPIO_INPUT_CTL 0x0010 0x00 GPIO0_PIN_CTL 0x0011 0x00 GPIO1_PIN_CTL 0x0012 0x00 GPIO2_PIN_CTL 0x0013 0x00 GPIO3_PIN_CTL 0x0014 0x00 GPIO4_PIN_CTL 0x0015 0x00 GPIO5_PIN_CTL 0x0016 0x00 GPIO6_PIN_CTL 0x0017 0x00 Reserved 0x0018 0x01 FS_CTL 0x0019 0x00 FS_HIGH_TIME_1 0x001A 0x00 FS_HIGH_TIME_0 0x001B 0x00 FS_LOW_TIME_1 0x001C 0x00 FS_LOW_TIME_0 0x001D 0x00 MAX_FRM_HI 0x001E 0x04 MAX_FRM_LO 0x001F 0x03 CSI_PLL_CTL 0x0020 0x00 FWD_CTL1 0x0021 0x01 FWD_CTL2 0x0022 0x00 FWD_STS 0x0023 0x00 INTERRUPT_CTL